Backhoe Loaders 428

Request A Price Find Dealer

Key Specs

Power - Net
87 HP
64 kW
Operating Weight - Nominal
18243 lb
8275 kg
Operating Weight - Maximum
24251 lb
11000 kg

Overview

TAKE CONTROL IN A CAT® BACKHOE LOADER

The Cat® 428 Backhoe Loader provides a proven engine, improved operator comfort, greater lifting performance, a powershift transmission, an Excavator Style Boom, powerful and efficient hydraulics, three Power Management Modes, and Product Link™.

Product Specifications for 428

Power - Net 87 HP 64 kW
Stroke 5 in 127 mm
Power Rating Conditions - No De-Rating Required Up To 7500 ft 2286 m
Ratings at 2,200 rpm - Gross Power ISO 14396 68 kW/93 hp 68 kW/93 hp
Torque Rise (net) - SAE J1349 Net 283 lbf 384 N·m
Bore 4.1 in 105 mm
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Torque Rise (net) 38% @ 1,400 rpm 38% @ 1,400 rpm
Displacement 269 in³ 4.4 l
Net Power Rating at 2,200 rpm - SAE J1349 64 kW/87 hp 64 kW/87 hp
Engine 3054C 68.5 kW Mechanical Turbo 3054C 68.5 kW Mechanical Turbo
Net Power Rating at 2,200 rpm - ISO 9249 65 kW/88 hp 65 kW/88 hp
Ratings at 2,200 rpm - Gross Power SAE J1995 69 kW/94 hp 69 kW/94 hp
Engine 3054C 74.5 kW Mechanical Turbo 3054C 74.5 kW Mechanical Turbo
Torque Rise (net) - SAE J1349 Net 293 lbf 397 N·m
Bore 4.1 in 105 mm
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Stroke 5 in 127 mm
Displacement 269 in³ 4.4 l
Net Power Rating at 2,200 rpm - SAE J1349 70 kW/95 hp 70 kW/95 hp
Power Rating Conditions - No De-Rating Required Up To 7500 ft 2286 m
Ratings at 2,200 rpm - Gross Power SAE J1995 75 kW/102 hp 75 kW/102 hp
Ratings at 2,200 rpm - Gross Power ISO 14396 74 kW/101 hp 74 kW/101 hp
Net Power Rating at 2,200 rpm - ISO 9249 71 kW/96 hp 71 kW/96 hp
Torque Rise (net) 31% @ 1,400 rpm 31% @ 1,400 rpm
Bore 4.1 in 105 mm
Net Power Rating at 2,200 rpm - ISO 9249 65 kW/89 hp 65 kW/89 hp
Power Rating Conditions - No De-Rating Required Up To 7500 ft 2286 m
Stroke 5 in 127 mm
Torque Rise (net) - SAE J1349 Net 282 lbf 383 N·m
Ratings at 2,200 rpm - Gross Power SAE J1995 71 kW/97 hp 71 kW/97 hp
Torque Rise (net) 37% @ 1,400 rpm 37% @ 1,400 rpm
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Engine C4.4 70 kW Mechanical Turbo Intercooled C4.4 70 kW Mechanical Turbo Intercooled
Displacement 269 in³ 4.4 l
Ratings at 2,200 rpm - Gross Power ISO 14396 70 kW/95 hp 70 kW/95 hp
Net Power Rating at 2,200 rpm - SAE J1349 65 kW/88 hp 65 kW/88 hp
Ratings at 2,200 rpm - Gross Power SAE J1995 76 kW/104 hp 76 kW/104 hp
Displacement 269 in³ 4.4 l
Torque Rise (net) 32% @ 1,400 rpm 32% @ 1,400 rpm
Torque Rise (net) - SAE J1349 Net 294 lbf 398 N·m
Ratings at 2,200 rpm - Gross Power ISO 14396 75 kW/101 hp 75 kW/101 hp
Net Power Rating at 2,200 rpm - ISO 9249 70 kW/95 hp 70 kW/95 hp
Bore 4.1 in 105 mm
Note Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air cleaner, muffler and alternator.
Stroke 5 in 127 mm
Net Power Rating at 2,200 rpm - SAE J1349 69 kW/94 hp 69 kW/94 hp
Power Rating Conditions - No De-Rating Required Up To 7500 ft 2286 m
Engine C4.4 74.5 kW Mechanical – Turbo Intercooled C4.4 74.5 kW Mechanical – Turbo Intercooled
Reverse - 3rd 13 mile/h 21 km/h
Reverse - 4th 23 mile/h 37 km/h
Forward - 4th 23 mile/h 37 km/h
Forward - 3rd 13 mile/h 21 km/h
Reverse - 2nd 5.7 mile/h 9.2 km/h
Forward - 2nd 5.7 mile/h 9.2 km/h
Reverse - 1st 3.5 mile/h 5.6 km/h
Forward - 1st 3.5 mile/h 5.6 km/h
Reverse - 1st 3.7 mile/h 5.9 km/h
Forward - 2nd 5.9 mile/h 9.5 km/h
Reverse - 3rd 16.8 mile/h 27 km/h
Forward - 3rd 12.4 mile/h 20 km/h
Reverse - 2nd 7.7 mile/h 12.4 km/h
Forward - 4th 24.9 mile/h 40 km/h
Forward - 1st 3.7 mile/h 5.9 km/h
Reverse - 2nd 7.5 mile/h 12 km/h
Forward - 4th 12.4 mile/h 20 km/h
Forward - 5th 16.8 mile/h 27 km/h
Forward - 2nd 5.9 mile/h 9.5 km/h
Reverse - 1st 3.7 mile/h 5.9 km/h
Forward - 1st 3.7 mile/h 5.9 km/h
Forward - 3rd 7.5 mile/h 12 km/h
Reverse - 3rd 16.8 mile/h 27 km/h
Forward - 6th 24.9 mile/h 40 km/h
Front Axle (AWD) - Dynamic 19842 lb 9000 kg
Front Axle (AWD) - Static 51809 lb 23500 kg
Rear Axle - Dynamic 22046 lb 10000 kg
Rear Axle - Static 58422 lb 26500 kg
Operating Weight - Nominal 18243 lb 8275 kg
Operating Weight - Maximum 24251 lb 11000 kg
Operating Weight - ROPS Capacity - Maximum 24251 lb 11000 kg
Loader, IT with Quick Coupler 408 lb 185 kg
Auto-Shift Transmission 231 lb 105 kg
Ride Control 33 lb 15 kg
Counterweights - Base 254 lb 115 kg
Extendible Stick - Excludes Front Counterweight 459 lb 208 kg
Counterweights - Maximum 1014 lb 460 kg
MP Bucket (1.03 m³/1.3 yd³) - with Fold-over Forks 1896 lb 860 kg
Note Machine Configuration – standard LRC engine; standard stick hoe; standard cab with A/C; AWD standard shift transmission; 1.03 m³ MP loader bucket; 610 mm standard duty hoe bucket; front 340/80-18 and rear 440/80-28 tires; no counterweight; 80 kg operator; full fuel tank. Machine Configuration – standard LRC engine; standard stick hoe; standard cab with A/C; AWD standard shift transmission; 1.03 m³ MP loader bucket; 610 mm standard duty hoe bucket; front 340/80-18 and rear 440/80-28 tires; no counterweight; 80 kg operator; full fuel tank.
Cab - ROPS/FOPS STD STD
Counterweights - Stackable, One 529 lb 240 kg
MP Bucket (1.03 m³/1.3 yd³) - without Fold-over Forks 1486 lb 674 kg
Total Gross Weight Not to Exceed 24251 lb 11000 kg
Minimum Counterweight Recommendations - Extendible Stick - Loader Bucket - Parallel Lift - MP 0 lb 0 kg
Minimum Counterweight Recommendations - Standard Stick - Loader Bucket - Parallel Lift - MP 0 lb 0 kg
Minimum Counterweight Recommendations - Extendible Stick - Loader Bucket - Parallel Lift - GP 1014 lb 460 kg
Minimum Counterweight Recommendations - Standard Stick - Loader Bucket - Parallel Lift - GP 254 lb 115 kg
Air Conditioning STD STD
Operating Weight (estimated) 18243 lb 8275 kg
System Pressure - Loader 3626 psi 250 bar
System Pressure - Backhoe 3626 psi 250 bar
Pump Capacity @ 2,200 rpm 42.3 gal/min 160 l/min
Type Closed Center Closed Center
Pump Type Variable-Flow, Axial Piston Variable-Flow, Axial Piston
AWD Cylinder, One (1) Double Acting - Bore 2.6 in 65 mm
AWD Cylinder, One (1) Double Acting - Stroke 4.2 in 106 mm
Turning Circle (inner wheel not braked) - Outside Widest Loader Bucket 35.25 ft 10.745 m
AWD Cylinder, One (1) Double Acting - Rod Diameter 1.6 in 40 mm
AWD Cylinder, One (1) Double Acting - Axle Oscillation 11 ° 11 °
Turning Circle (inner wheel not braked) - Outside Front Wheels 26.92 ft 8.205 m
Type Front Wheel Front Wheel
Power Steering Hydrostatic Hydrostatic
Diesel Exhaust Fluid 5 gal (US) 19 l
Engine Oil - With Filter 2.4 gal (US) 9 l
Cooling System - A/C 4.8 gal (US) 18 l
Hydraulic System 25.1 gal (US) 95 l
Hydraulic Tank 11.1 gal (US) 42 l
Rear Axle - Planetaries 0.4 gal (US) 1.7 l
Fuel Tank 42.3 gal (US) 160 l
Front Axle (AWD) - Planetaries 0.2 gal (US) 0.7 l
Rear Axle 4.2 gal (US) 16 l
Front Axle (AWD) 2.9 gal (US) 11 l
Transmission - Power Shuttle - AWD 4.8 gal (US) 18 l
Transmission (Powershift) - AWD 5 gal (US) 19 l
Note Travel speeds of backhoe loader at full throttle, when equipped with 440/80-28 rear tires. Travel speeds of backhoe loader at full throttle, when equipped with 440/80-28 rear tires.

428 Standard Equipment

Cab ROPS and FOPS

  • Cab, Standard

Tires/Steering/Brakes

  • All Wheel Drive
  • 100% Differential Lock
  • Hydraulic Boosted Brakes
  • Tires 26 inch

Engine/Transmission

  • Engine Cat 3054C 68.5 kW
  • Battery, 750 CCA, Standard
  • Hinged Radiator Pack
  • Standard Mode
  • Diff Lock
  • Transmission Neutralizer
  • Transmission, Four Speed Manual
  • Transmission, Six Speed Automatic with LUTC

Controls

  • Controls, Mechanical Levers
  • Power Steering, Hydrostatic

Hydraulics

  • Variable Displacement Piston Pump
  • Side Shift Lock
  • Hydraulic Oil Cooler
  • Loader Kickout, Float
  • Loader Kickout, Return to Dig

Booms, Sticks and Linkages

  • Stick Standard, 4.3 m
  • Transport Lock, Swing
  • Transport Lock, Boom

Other Attachments

  • External Tool Box
  • Transport Tie Downs

Electrical

  • Product Link Cellular
  • Reversing Alarm
  • Stabilizer Alarm

428 Optional Equipment

Cab ROPS and FOPS

  • Canopy Plus
  • Cab, Deluxe

Tires/Steering/Brakes

  • Tires 28 inch

Engine/Transmission

  • Engine Cat 3054C 74.5 kW
  • Engine C4.4 70 kW
  • Engine C4.4 74.5 kW
  • Battery, 750 CCA, Heavy Duty
  • Engine Block Heater
  • Transmission, Four Speed Powershift
  • Transmission, Six Speed Automatic

Controls

  • Controls, Pilot Joysticks
  • Pattern Selector (ISO/SAE)

Hydraulics

  • Hydraulic Quick Disconnects
  • Hydraulic Lines, One Way
  • Hydraulic Lines, Two Way
  • Powered Side Shift
  • Ride Control
  • Continuous Flow
  • Programmable Auxiliary Flow

Booms, Sticks and Linkages

  • Stick Extending, 4.3 m
  • Hoe Quick Coupler, Mechanical
  • Hoe Quick Coupler, Hydraulic
  • Loader Quick Coupler, Hydraulic

Other Attachments

  • Counterweight, 115 kg
  • Counterweight, 240 kg
  • Counterweight, 460 kg
  • Front Fenders
  • Street Pads, Stabilizers

Electrical

  • Product Link Satellite
  • Beacon, Rotating
  • Beacon, Strobe

See how 428 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

COMPARE ALL MODELS

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.

Marketing Consent

Check out current offers for the 428

View More Offers