815F Series 2

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

815F Series 2 Soil Compactor

Engine

Units:
Engine Model C9 ACERT C9 ACERT Less
Net Power 232.0 HP 173.0 kW Less
Gross Power 253.0 HP 189.0 kW Less
ISO 3046-2 232.0 HP 173.0 kW Less
ISO 9249 235.0 HP 175.0 kW Less
SAE J1349 232.0 HP 173.0 kW Less
EEC 80/1269 235.0 HP 175.0 kW Less
Torque Rise 30.0 % 30.0 % Less
Bore 4.4 in 112.0 mm Less
Stroke 5.9 in 149.0 mm Less
Displacement 537.0 in³ 8.8 l Less
Cylinders 6 6 Less

Transmission

Forward - 1 3.9 mile/h 6.2 km/h Less
Forward - 2 6.7 mile/h 10.7 km/h Less
Forward - 3 11.0 mile/h 17.6 km/h Less
Reverse - 1 4.4 mile/h 7.0 km/h Less
Reverse - 2 7.6 mile/h 12.1 km/h Less
Reverse - 3 12.2 mile/h 19.5 km/h Less

Steering

Steering Angle ±42° ±42° Less

Wheels

Drum Width 3.25 ft 991.0 mm Less
Drum Diameter 3.38 ft 1029.0 mm Less
Outside Diameter 4.68 ft 1425.0 mm Less
Tips per Wheel 60 60 Less
Tips per Row 12 12 Less

Hydraulic System

Relief Valve Setting 2255.0 psi 15550.0 kPa Less
Lift Cylinder Bore x Stroke 101.6 mm x 627 mm 3.99 in x 24.68 in 101.6 mm x 627 mm 3.99 in x 24.68 in Less
Tilt Cylinder Bore x Stroke (option) 101.6 mm x 167 mm 3.99 in x 6.6 in 101.6 mm x 167 mm 3.99 in x 6.6 in Less

Axles

Front Fixed Fixed Less
Rear Oscillating ±12° Oscillating ±12° Less

Brakes

Standards Meet OSHA regulations Meet OSHA regulations Less

Cab

ROPS/FOPS Meet SAE and ISO standards Meet SAE and ISO standards Less

Sound Performance

Standards Meet required sound standards Meet required sound standards Less

Blades

Moldboard - Length 11.98 ft 3652.0 mm Less
Height - Including Cutting Edge 2.82 ft 860.0 mm Less
Maximum Depth of Cut 0.71 ft 215.0 mm Less
Maximum Lift Above Ground 2.67 ft 814.0 mm Less
Blade Tip Angle - Total 59.2 ° 59.2 ° Less
Blade Tilt Angle - Right - Mechanical 6.5 ° 6.5 ° Less
Blade Tilt Angle - Left - Mechanical 5.0 ° 5.4 ° Less
Width - Over End Bits 12.3 ft 3761.0 mm Less

Weights

Operating Weight 45765.0 lb 20755.0 kg Less

Service Refill Capacities

Fuel Tank 117.8 gal (US) 446.0 l Less
Cooling System 14.5 gal (US) 55.0 l Less
Crankcase 9.0 gal (US) 34.0 l Less
Transmission 13.2 gal (US) 50.0 l Less
Differential - Final Drives - Front 17.1 gal (US) 65.0 l Less
Differential - Final Drives - Rear 17.1 gal (US) 65.0 l Less
Hydraulic Tank 23.2 gal (US) 88.0 l Less

Dimensions

Height - Top of Cab 10.98 ft 3347.0 mm Less
Height - Top of Exhaust Pipe 10.58 ft 3225.0 mm Less
Height - Top of Hood 7.86 ft 2395.0 mm Less
Height - Bottom of Ladder 1.52 ft 463.0 mm Less
Centerline of Rear Axle to Hitch 5.49 ft 1675.0 mm Less
Wheel Base 10.99 ft 3350.0 mm Less
Length - With Blade on Ground 22.46 ft 6845.0 mm Less
Ground Clearance 1.28 ft 390.0 mm Less
Width - Over End Bits 12.34 in 3791.0 mm Less
Width - Over Drums 10.64 ft 3243.0 mm Less
Centerline of Rear Axle to Edge of Rear Bumper 6.14 ft 1871.0 mm Less
Height - Rear Bumper 2.53 ft 770.0 mm Less

Operating Specifications

Turning Radius Blade - Outside 21.2 ft 6452.0 mm Less
Turning Radius Blade - Inside 9.7 ft 2967.0 mm Less
Ground Clearance 1.28 ft 390.0 mm Less

Shipping Specifications

Weight 44853.0 lb 20345.0 kg Less
Height 11.0 ft 3347.0 mm Less
Width 11.98 ft 3652.0 mm Less
Depth 22.46 ft 6845.0 mm Less

Power Train

The Cat® C9 engine with ACERT™ Technology delivers maximum power and combines with Electronic Clutch Pressure Control and planetary powershift transmission to offer superior performance and reliability in heavy-duty compaction applications.

Structures

Advanced design, materials and robotic welding contribute to increased durability and overall machine strength.

Operator Station and Controls

Operator comfort and productivity are maximized by an excellent viewing area, careful positioning of levers, switches and gauges, attention to air quality and sound control, as well as built-in convenience for the operator's personal items

Tamping Wheels and Tips

Tamping wheels, with a modified chevron pattern for the tips, offer greater traction, penetration and compaction for high production. The new cast bases make cleaning the wheels easier when moving the 815F Series 2 to a new work site.

Blade

Designed for general production dozing, road grading, spreading and clean-up work.

Optional Features

Air suspension seat, air conditioning, No-SPIN rear differential, fast fill adapter and cleaner bars are available to enhance the 815F Series 2. A rear view monitor and satellite radio options help make the operator more efficient and comfortable.

Serviceability

Many convenient service features such as hinged service doors, accessible scheduled maintenance points, conveniently located sight gauges, in-cab blade-type fuses and a separated cooling system make servicing easy.

Complete Customer Support

Your Cat dealer is your one safe source for all your equipment needs. They offer a wide range of services that will fit your operation and keep you working longer with lower cost.