336

Large Excavators 336

Request A Price Find Dealer

Key Specs

Engine Power - ISO 9249
300 HP
223 kW
Operating Weight
78900 lb
35800 kg
Maximum Digging Depth
24.1 ft
7560 mm

Overview

Class-Leading Productivity with Low Owning & Operating Costs

The Cat® 336 is a high-productivity, low-owning-and-operating cost excavator that will generate more prosperity for you and your business.

Benefits

class-leading productivity

Powerful hydraulics, large payload capacity, and strong digging force and swing torque make the 336 a top performer.

low owning & operating costs

Low fuel consumption, long-life filters, and easy-access service points reduce downtime for increased production.

easy-to-use Cat technology

Available technology makes work simpler, safer, and more efficient.

Product Specifications for 336

Engine Power - ISO 9249 300 HP 223 kW
Engine Model Cat C7.1 Cat C7.1
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 428 in³ 7.01 l
Main System - Maximum Flow 148 gal/min 560 l/min
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4264 psi 29400 kPa
Swing Speed 8.84 r/min 8.84 r/min
Maximum Swing Torque 105250 ft·lbf 143 kN·m
Operating Weight 78900 lb 35800 kg
Fuel Tank Capacity 158.5 gal (US) 600 l
Cooling System 10.2 gal (US) 39 l
Engine Oil 6.6 gal (US) 25 l
Swing Drive - Each 4.8 gal (US) 18 l
Final Drive - Each 2.1 gal (US) 8 l
Hydraulic System - Including Tank 98.5 gal (US) 373 l
Hydraulic Tank 42.5 gal (US) 161 l
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.2 m (10'6") Reach 3.2 m (10'6")
Bucket SD 2.12 m3 (2.77 yd3) SD 2.12 m3 (2.77 yd3)
Shipping Height - Top of Cab 10.5 ft 3180 mm
Handrail Height 10.5 ft 3180 mm
Shipping Length 36.8 ft 11170 mm
Tail Swing Radius 11.7 ft 3530 mm
Counterweight Clearance 4.2 ft 1260 mm
Ground Clearance 1.8 ft 510 mm
Track Length 16.6 ft 5030 mm
Track Length to Center of Rollers 13.3 ft 4040 mm
Track Gauge 9 ft 2740 mm
Transport Width - 600 mm (24”) Shoes 11.11 ft 3340 mm
Maximum Digging Depth 24.1 ft 7560 mm
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.2 m (10'6") Reach 3.2 m (10'6")
Bucket SD 2.12 m3 (2.77 yd3) SD 2.12 m3 (2.77 yd3)
Maximum Reach at Ground Level 36.5 ft 11110 mm
Maximum Cutting Height 33.11 ft 10340 mm
Maximum Loading Height 23.1 ft 7040 mm
Minimum Loading Height 8.4 ft 2540 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 24.4 ft 7410 mm
Maximum Vertical Wall Digging Depth 19.3 ft 5860 mm
Bucket Digging Force - ISO 46920 lbf 209 kN
Stick Digging Force - ISO 37270 lbf 166 kN

336 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.
  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAT TECHNOLOGY

  • Product Link™
  • Product Link™
  • Remote flash
  • Remote flash
  • Remote troubleshoot
  • Remote troubleshoot
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability to install 3D grade systems from Trimble, Topcon, and Leica
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability to install 3D grade systems from Trimble, Topcon, and Leica
  • Auto hammer stop

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • LED exterior chassis and boom lights
  • Maintenance-free 1,000 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • LED exterior chassis and boom lights

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • Auto engine speed control
  • -18°C (0°F) cold start capability
  • Three selectable modes: Power, Smart, Eco
  • Double element air filter with integrated pre-cleaner
  • Auto engine speed control
  • Remote disable
  • -18°C (0°F) cold start capability
  • Double element air filter with integrated pre-cleaner
  • Remote disable

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Auto hydraulic oil warmup
  • Boom and stick regeneration circuit
  • Bio hydraulic oil capability
  • Electronic main control valve
  • Auto hydraulic oil warmup
  • Reverse swing damping valve
  • Bio hydraulic oil capability
  • Auto swing parking brake
  • Fine swing
  • High performance hydraulic return filter
  • Reverse swing damping valve
  • Two speed travel
  • Auto swing parking brake
  • High performance hydraulic return filter
  • Two speed travel

SAFETY AND SECURITY

  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Service platform with anti-skid plate & recessed bolts
  • Lockable door, fuel, and hydraulic tank locks
  • RH handrail and handhold
  • Lockable fuel drain compartment
  • Signaling / warning horn
  • Service platform with anti-skid plate & recessed bolts
  • RH handrail and handhold
  • Rearview camera
  • Signaling / warning horn
  • Ground-level secondary engine shutoff switch
  • Rearview camera

SERVICE AND MAINTENANCE

  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S.O.S) ports
  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S.O.S) ports

UNDERCARRIAGE AND STRUCTURES

  • Towing eye on base frame
  • Swivel guard
  • HD bottom guard
  • Towing eye on base frame
  • HD travel motor guards
  • Swivel guard
  • Grease lubricated track
  • HD bottom guard
  • HD travel motor guards
  • Grease lubricated track

DELUXE CAB

  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Auto bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Height-adjustable console
  • Tilt-up left-side console
  • Heated air-suspension seat
  • Monitor integrated Bluetooth radio with USB/Aux ports
  • 12V DC outlets
  • Beverage holder
  • Cup holder
  • Openable polycarbonate skylight hatch
  • LED dome light
  • Floor welcome light
  • Roller rear sunscreen
  • Beacon ready
  • Roller front sunscreen

ESSENTIAL CAB

  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Auto bi-level air conditioner
  • Keyless push-to-start engine control
  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Air-suspension seat
  • Auto bi-level air conditioner
  • Bluetooth radio with USB/Aux ports
  • Keyless push-to-start engine control
  • 24V DC outlet
  • Air-suspension seat
  • Beverage holder
  • Bluetooth radio with USB/Aux ports
  • Openable steel hatch
  • 24V DC outlet
  • LED dome light
  • Beverage holder
  • Roller front sunscreen
  • Openable steel hatch
  • LED dome light
  • Roller front sunscreen

336 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 6.18 m (20'3") Mass boom
  • 6.5 m (21'4") Reach, HD Reach booms
  • 2.55 m (8'4") Mass stick
  • 2.8 m (9'2") Reach, HD Reach sticks
  • 3.2 m (10'6") Reach, HD Reach sticks
  • 3.9 m (12'10") Reach stick
  • TB family bucket linkage with/without lifting eye
  • DB family bucket linkage with/without lifting eye

CAT TECHNOLOGY

  • Cat Grade connectivity
  • Cat Grade with 2D and offset memory
  • Cat Grade with Advanced 2D
  • Cat Grade with 3D single GNSS
  • Cat Grade with 3D dual GNSS
  • Cat Assist
  • Cat Payload
  • Cat E-Fence
  • Work tool recognition
  • Work tool tracking (requires PL161 attachment locator)

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries (x4)

ENGINE

  • Cold start block heater
  • 52°C (126°F) high-ambient cooling
  • Hydraulic reverse fan
  • -32°C (-25°F) cold start capability

HYDRAULIC SYSTEM

  • Auto dig boost
  • Auto heavy lift
  • Single one-way circuit
  • Combined two-way circuit

SAFETY AND SECURITY

  • Swing alarm
  • Boom lowering check valve
  • Stick lowering check valve
  • Inspection lighting

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Full-length track guiding guards
  • Segmented two-piece track guiding guards
  • HD rollers
  • HD swing frame
  • HD swing bearing
  • 6.8 mt (14,991 lb) counterweight
  • 7.56 mt (16,667 lb) counterweight
  • 600 mm (24") double grouser, triple grouser, HD triple grouser track shoes
  • 700 mm (28") triple grouser track shoes
  • 800 mm (31") triple grouser track shoes

ESSENTIAL CAB

  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Roller rear sunscreen

DELUXE CAB

  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Cat Stick Steer
  • Auxiliary relay

See how 336 compares against frequently compared products.

Take the interactive virtual product tour to explore the great features and benefits of the 336

Start 336 Tour
close

Check out current offers for the 336

View More Offers