340

Large Excavators 340

Request A Price Find Dealer

Key Specs

Engine Power - ISO 9249
346 HP
258 kW
Operating Weight
81900 lb
37100 kg
Maximum Digging Depth
24.8 ft
7510 mm

Overview

Best-In-Class Production with Low Owning & Operating Costs

With up to 10 percent more productivity than the model it replaces, the Cat® 340 is the best in its class for moving tons per hour. Add in the excavator’s low owning and operating costs and you will profit like nobody’s business.

Benefits

Up To 10% more production

More engine power, wider undercarriage, and heavier counterweight enable bigger payloads and best-in-class production.

low owning & operating costs

Industry-leading fuel efficiency, long-life filters, and easy-access service points reduce downtime for increased production.

easy-to-use Cat technology

Available technology makes work simpler, safer, and more efficient.

Product Specifications for 340

Engine Power - ISO 9249 346 HP 258 kW
Engine Model Cat C9.3B Cat C9.3B
Bore 5 in 115 mm
Stroke 6 in 149 mm
Displacement 568 in³ 9.3 l
Main System - Maximum Flow 148 gal/min 560 l/min
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Equipment - Lift Mode 5511 psi 38000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Pressure - Swing 4264 psi 29400 kPa
Swing Speed 8.84 r/min 8.84 r/min
Maximum Swing Torque 105214 ft·lbf 143 kN·m
Operating Weight 81900 lb 37100 kg
Fuel Tank Capacity 158.5 gal (US) 600 l
Cooling System 10.5 gal (US) 40 l
Engine Oil 8.5 gal (US) 32 l
Swing Drive - Each 4.8 gal (US) 18 l
Final Drive - Each 2.1 gal (US) 8 l
Hydraulic System - Including Tank 98.5 gal (US) 373 l
Hydraulic Tank 42.5 gal (US) 161 l
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.2 m (10'6") Reach 3.2 m (10'6")
Bucket HD 2.36 m³ (3.08 yd³) HD 2.36 m³ (3.08 yd³)
Shipping Height - Top of Cab 10.5 ft 3180 mm
Handrail Height 10.5 ft 3180 mm
Shipping Length 36.8 ft 11180 mm
Tail Swing Radius 11.7 ft 3530 mm
Counterweight Clearance 4.2 ft 1260 mm
Ground Clearance 1.8 ft 510 mm
Track Length 16.6 ft 5030 mm
Track Length to Center of Rollers 13.3 ft 4040 mm
Track Gauge 9 ft 2740 mm
Transport Width - 600 mm (24”) Shoes 10.11 ft 3340 mm
Maximum Digging Depth 24.8 ft 7510 mm
Boom Reach 6.5 m (21'4") Reach 6.5 m (21'4")
Stick Reach 3.2 m (10'6") Reach 3.2 m (10'6")
Bucket HD 2.36 m³ (3.08 yd³) HD 2.36 m³ (3.08 yd³)
Maximum Reach at Ground Level 36.3 ft 11060 mm
Maximum Cutting Height 33.1 ft 10320 mm
Maximum Loading Height 23.3 ft 7080 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 24.2 ft 7360 mm
Maximum Vertical Wall Digging Depth 18.5 ft 5620 mm
Bucket Digging Force - ISO 47190 lbf 210 kN
Stick Digging Force - ISO 37340 lbf 166 kN

340 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAT TECHNOLOGY

  • Product Link™
  • Remote flash
  • Remote troubleshoot
  • Compatibility with radios and base stations from Trimble, Topcon, and Leica
  • Capability to install 3D grade systems from Trimble, Topcon, and Leica

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries (x2)
  • Centralized electrical disconnect switch
  • LED exterior chassis and boom lights

ENGINE

  • Three selectable modes: Power, Smart, Eco
  • Auto engine speed control
  • -18°C (0°F) cold start capability
  • Double element air filter with integrated pre-cleaner
  • Remote disable

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Auto hydraulic oil warmup
  • Bio hydraulic oil capability
  • Fine swing
  • Reverse swing damping valve
  • Auto swing parking brake
  • High performance hydraulic return filter
  • Two speed travel

SAFETY AND SECURITY

  • Caterpillar One Key security system
  • Lockable external tool / storage box
  • Lockable door, fuel, and hydraulic tank locks
  • Lockable fuel drain compartment
  • Service platform with anti-skid plate & recessed bolts
  • RH handrail and handhold
  • Signaling / warning horn
  • Ground-level secondary engine shutoff switch
  • Rearview camera

SERVICE AND MAINTENANCE

  • Grouped location of engine oil & fuel filters
  • Scheduled Oil Sampling (S.O.S) ports

UNDERCARRIAGE AND STRUCTURES

  • Towing eye on base frame
  • Swivel guard
  • HD bottom guard
  • HD travel motor guards
  • Grease lubricated track
  • HD swing frame
  • HD swing bearing
  • 7.56 mt (16,667 lb) counterweight

DELUXE CAB

  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Auto bi-level air conditioner
  • Jog dial and shortcut keys for monitor control
  • Keyless push-to-start engine control
  • Height-adjustable console
  • Tilt-up left-side console
  • Heated air-suspension seat
  • Monitor integrated Bluetooth radio with USB/Aux ports
  • 12V DC outlets
  • Beverage holder
  • Cup holder
  • Openable polycarbonate skylight hatch
  • LED dome light
  • Floor welcome light
  • Roller front sunscreen
  • Roller rear sunscreen
  • Beacon ready

ESSENTIAL CAB

  • High-resolution 203 mm (8") LCD touchscreen monitor
  • Auto bi-level air conditioner
  • Keyless push-to-start engine control
  • Air-suspension seat
  • Bluetooth radio with USB/Aux ports
  • 24V DC outlet
  • Beverage holder
  • Openable steel hatch
  • LED dome light
  • Roller front sunscreen

340 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 6.18m (20'3") Mass boom
  • 6.5 m (21'4") HD Reach boom
  • 2.55m (8'4") Mass stick
  • 2.8m (9'2") HD Reach stick
  • 3.2m (10'6") HD Reach stick
  • 3.9 m (12'10") HD Reach stick
  • TB family bucket linkage with/without lifting eye
  • DB family bucket linkage with/without lifting eye

CAT TECHNOLOGY

  • Cat Grade connectivity
  • Cat Grade with 2D and offset memory
  • Cat Grade with Advanced 2D
  • Cat Grade with 3D single GNSS
  • Cat Grade with 3D dual GNSS
  • Cat Assist
  • Cat Payload
  • Cat E-Fence
  • Work tool recognition
  • Work tool tracking (requires PL161 attachment locator)

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries (x4)

ENGINE

  • Oil level sensor
  • Battery-operated engine heater
  • Cold start block heater
  • 52°C (126°F) high-ambient cooling
  • Hydraulic reverse fan
  • -32°C (-25°F) cold start capability

HYDRAULIC SYSTEM

  • Auto dig boost
  • Auto heavy lift
  • Single one-way circuit
  • Combined two-way circuit

SAFETY AND SECURITY

  • Swing alarm
  • Boom lowering check valve
  • Stick lowering check valve
  • Inspection lighting

SERVICE AND MAINTENANCE

  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Full-length track guiding guards
  • Segmented two-piece track guiding guards
  • HD rollers
  • 600 mm (24") double grouser, triple grouser, HD triple grouser track shoes
  • 700mm (28") triple grouser track shoes
  • 800mm (31") triple grouser track shoes

ESSENTIAL CAB

  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Roller rear sunscreen

DELUXE CAB

  • High-resolution 254 mm (10") LCD touchscreen monitor
  • Cat Stick Steer
  • Auxiliary relay

See how 340 compares against frequently compared products.

Take the interactive virtual product tour to explore the great features and benefits of the 340

Start 340 Tour
close

Check out current offers for the 340

View More Offers