Engine
Net Power - ISO 9249 | 405 HP 302 kW |
Engine Model | C13 C13 |
Engine Power - ISO 14396 | 406 HP 303 kW |
Bore | 5 in 130 mm |
Stroke | 6 in 157 mm |
Displacement | 763 in³ 12.5 l |
The 349 gives you premium performance with simple-to-use technologies that boost operator efficiency to increase your productivity and lower operating costs.
Get more work done with advanced engine and electrohydraulic control.
Increase uptime and reduce costs with extended maintenance intervals.
The Cat 349 offers the industry’s highest level of performance with standard technology like Cat GRADE with 2D, GRADE with Assist, PAYLOAD, Lift Assist, and E-Fence.
Net Power - ISO 9249 | 405 HP 302 kW |
Engine Model | C13 C13 |
Engine Power - ISO 14396 | 406 HP 303 kW |
Bore | 5 in 130 mm |
Stroke | 6 in 157 mm |
Displacement | 763 in³ 12.5 l |
Main System - Maximum Flow | 779 l/min (206 gal/min) 779 l/min (206 gal/min) |
Maximum Pressure - Equipment | 5076 psi 35000 kPa |
Maximum Pressure - Equipment - Lift Mode | 5511 psi 38000 kPa |
Maximum Pressure - Travel | 5076 psi 35000 kPa |
Maximum Pressure - Swing | 3771 psi 26000 kPa |
Swing Speed | 8.44 r/min 8.44 r/min |
Maximum Swing Torque | 138000 ft·lbf 187 kN·m |
Operating Weight | 106000 lb 48100 kg |
Fuel Tank Capacity | 188.9 gal (US) 715 l |
Cooling System | 13.7 gal (US) 52 l |
Engine Oil | 10.6 gal (US) 40 l |
Swing Drive - Each | 2.8 gal (US) 10.5 l |
Final Drive - Each | 4 gal (US) 15 l |
Hydraulic System - Including Tank | 145.3 gal (US) 550 l |
Hydraulic Tank | 57.3 gal (US) 217 l |
Boom | Reach 6.9m (22'8") Reach 6.9m (22'8") |
Stick | R3.35m (11'0") R3.35m (11'0") |
Bucket | SD 2.41 m³ (3.15 yd³) SD 2.41 m³ (3.15 yd³) |
Shipping Height - Top of Cab | 10.6 ft 3230 mm |
Handrail Height | 11.1 ft 3370 mm |
Shipping Length | 39.1 ft 11920 mm |
Tail Swing Radius | 12.3 ft 3760 mm |
Counterweight Clearance | 4.2 ft 1280 mm |
Ground Clearance | 1.6 ft 475 mm |
Track Length | 17.6 ft 5370 mm |
Track Length to Center of Rollers | 14.3 ft 4360 mm |
Track Gauge | 9 ft 2740 mm |
Transport Width | 3340 mm 11 ft |
Maximum Digging Depth | 25.3 ft 7700 mm |
Boom | Reach 6.9m (22'8") Reach 6.9m (22'8") |
Stick | R3.35m (11'0") R3.35m (11'0") |
Bucket | SD 2.41 m³ (3.15 yd³) SD 2.41 m³ (3.15 yd³) |
Maximum Reach at Ground Level | 38.6 ft 11770 mm |
Maximum Cutting Height | 35.2 ft 10730 mm |
Maximum Loading Height | 24.2 ft 7390 mm |
Minimum Loading Height | 8.9 ft 2710 mm |
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom | 22.8 ft 6950 mm |
Maximum Vertical Wall Digging Depth | 17.8 ft 5440 mm |
Bucket Digging Force - ISO | 60850 lbf 271 kN |
Stick Digging Force - ISO | 45350 lbf 202 kN |
Use the comparison tool to compare detailed specs of Cat and competitor models.
Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
Cat 2D E-fence is an excavator safety feature that keeps the front linkage within a predefined work area to avoid hazards such as traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the operator defined boundaries.
Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.
Cat 2D E-fence is an excavator safety feature that keeps the front linkage within a predefined work area to avoid hazards such as traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the operator defined boundaries.
Cat Lift Assist is an excavator safety feature that quickly calculates the actual load you are lifting and compares it to the rated load the excavator is capable of handling. Visual and auditory alerts tell you if you are within safe working range or need to take action to avoid tipping.
Cat Grade with 2D for excavators is an indicate system that helps operators reach grade faster. Select your target depth and slope and watch the Grade with 2D system use on-board processors and sensors to provide real-time guidance on the distance to grade.
Cat Grade with 3D for excavators helps you grade to complex designs on multiple machines across your jobsite. Grade with 3D works with GPS and GLONASS systems to know your machine's exact location and ensuring you dig to plan.
Cat Grade with Advanced 2D for excavators gives you the ability to create and work to basic site designs. Cat Grade with Advanced 2D uses on-board processors and sensors to deliver real-time bucket tip elevation guidance.
Cat Grade with Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade with Assist uses machine position sensors and operator defined depth and slope parameters to activate single-lever digging.
Cat Grade with 2D for excavators is an indicate system that helps operators reach grade faster. Select your target depth and slope and watch the Grade with 2D system use on-board processors and sensors to provide real-time guidance on the distance to grade.
Cat Grade with 3D for excavators helps you grade to complex designs on multiple machines across your jobsite. Grade with 3D works with GPS and GLONASS systems to know your machine's exact location and ensuring you dig to plan.
Cat Grade with Advanced 2D for excavators gives you the ability to create and work to basic site designs. Cat Grade with Advanced 2D uses on-board processors and sensors to deliver real-time bucket tip elevation guidance.
Cat Grade with Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade with Assist uses machine position sensors and operator defined depth and slope parameters to activate single-lever digging.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.
Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.
Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.
Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.
The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.
Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.
View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.
Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.
My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.
Cat Payload for excavators, an onboard scale system, provides on-the-go weighing of material in the bucket improving loading efficiency and job site productivity. Cat Payload uses cylinder pressure data and machine sensors to continuously calculate material weight as you work.
Cat Payload for excavators, an onboard scale system, provides on-the-go weighing of material in the bucket improving loading efficiency and job site productivity. Cat Payload uses cylinder pressure data and machine sensors to continuously calculate material weight as you work.