333 - Tier 3

Medium Excavators 333 - Tier 3

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249
260 HP
193.8 kW
Operating Weight
71800 lb
32600 kg
Maximum Digging Depth
24.2 ft
7370 mm

Overview

MAXIMIZED PERFORMANCE FOR TOUGH APPLICATIONS

The Cat® 333 Excavator gives you more digging force and increased bucket size, so you can tackle any job. A fuel-efficient hydraulic system and extended maintenance intervals help to keep your overall costs down. Reinforced structures and increased track width offer more stability and durability when working in tough applications.

Benefits

Low Cost Per Hour

Smart mode and the fuel efficient hydraulic system along with extended maintenance intervals keep your overall costs down.

Up To 7% More Productivity

Increased bucket and stick forces and larger bucket give you more digging force for maximized productivity.

Designed for Tough Applications

Reinforced structures, increased durability with the oversized bucket linkage, and wide track gauge for better stability help you with tough jobs.

Product Specifications for 333 - Tier 3

Net Power - ISO 9249 260 HP 193.8 kW
Net Power - ISO 9249 (DIN) 263 hp (metric) 263 hp (metric)
Engine Model Cat C7.1 Cat C7.1
Engine Power - ISO 14396 261 HP 195 kW
Engine Power - ISO 14396 (DIN) 265 hp (metric) 265 hp (metric)
Bore 4 in 105 mm
Stroke 5 in 135 mm
Displacement 428 in³ 7.01 l
Biodiesel Capability Up to B20¹ Up to B20¹
Emissions Cat C7.1 engine emits equivalent to U.S. EPA Tier 3 and EU Stage IIIA. Cat C7.1 engine emits equivalent to U.S. EPA Tier 3 and EU Stage IIIA.
Note (1) Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with rated engine speed at 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the flywheel when the engine is equipped with fan, air intake system, exhaust system, and alternator with rated engine speed at 2,000 rpm. Advertised power is tested per the specified standard in effect at the time of manufacture.
Note (2) ¹Cat are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. ¹Cat are compatible with diesel fuel blended with the following lower-carbon intensity fuels** up to: 100% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. *For use of blends higher than 20% biodiesel, consult your Cat dealer. **Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels.
Main System - Maximum Flow 560 l/min (148 gal/min) 560 l/min (148 gal/min)
Maximum Pressure - Equipment 5075 psi 35000 kPa
Maximum Pressure - Travel 5075 psi 35000 kPa
Maximum Pressure - Swing 4321 psi 29800 kPa
Swing Speed 11.5 r/min 11.5 r/min
Maximum Swing Torque 81869 ft·lbf 111 kN·m
Operating Weight 71800 lb 32600 kg
Note Long undercarriage, Heavy Duty (HD) Reach boom, HD R3.2 (10'6") stick, HD 2 m³ (2.62 yd³) bucket, 600 mm (24") triple grouser shoes and 7700 kg (16,980 lb) counterweight. Long undercarriage, Heavy Duty (HD) Reach boom, HD R3.2 (10'6") stick, HD 2 m³ (2.62 yd³) bucket, 600 mm (24") triple grouser shoes and 7700 kg (16,980 lb) counterweight.
Fuel Tank Capacity 125.2 gal (US) 474 l
Cooling System 6.6 gal (US) 25 l
Engine Oil 6.6 gal (US) 25 l
Swing Drive - Each 3 gal (US) 11.5 l
Final Drive - Each 1.2 gal (US) 4.5 l
Hydraulic System - Including Tank 81.9 gal (US) 310 l
Hydraulic Tank 38.8 gal (US) 147 l
Boom HD Reach 6.15 m (20'2") HD Reach 6.15 m (20'2")
Stick HD Reach 3.2 m (10'6") HD Reach 3.2 m (10'6")
Bucket HD 2 m³ (2.62 yd³) HD 2 m³ (2.62 yd³)
Shipping Height - Top of Cab 10 ft 3060 mm
Handrail Height 10 ft 3060 mm
Shipping Length 34.3 ft 10450 mm
Tail Swing Radius 10.3 ft 3130 mm
Counterweight Clearance 3.7 ft 1120 mm
Ground Clearance 1.6 ft 480 mm
Track Length 15.9 ft 4860 mm
Length to Center of Rollers 13.1 ft 3990 mm
Track Gauge 9 ft 2740 mm
Transport Width 11 ft 3340 mm
Maximum Digging Depth 24.2 ft 7370 mm
Boom HD Reach 6.15 m (20'2") HD Reach 6.15 m (20'2")
Stick HD Reach 3.2 m (10'6") HD Reach 3.2 m (10'6")
Bucket HD 2 m³ (2.62 yd³) HD 2 m³ (2.62 yd³)
Maximum Reach at Ground Level 35 ft 10680 mm
Maximum Cutting Height 31.7 ft 9660 mm
Maximum Loading Height 21.4 ft 6510 mm
Minimum Loading Height 7.1 ft 2170 mm
Maximum Depth Cut for 2440 mm (8 ft) Level Bottom 23.6 ft 7200 mm
Maximum Vertical Wall Digging Depth 20.5 ft 6420 mm
Bucket Digging Force - ISO 44290 lbf 197 kN
Stick Digging Force - ISO 33050 lbf 147 kN

333 - Tier 3 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

CAB

  • Rollover protective structure (ROPS)
  • High-resolution touchscreen monitor
  • Mechanically adjustable seat suspension

CAT TECHNOLOGY

  • VisionLink®
  • Remote Flash

ELECTRICAL SYSTEM

  • Maintenance-free 1,000 CCA batteries
  • Centralized electrical disconnect switch
  • Programmable time-delay working lights
  • Chassis, boom, and cab lights

ENGINE

  • Cat C7.1 single turbo diesel engine
  • Power and Smart mode
  • Automatic engine speed control
  • Up to 4500 m (14,760 ft) altitude capability with engine power derate above 3000 m (9,840 ft)
  • 50°C (122°F) high-ambient cooling
  • -18°C (0°F) cold start capability
  • Double element air filter with integrated precleaner
  • Electric cooling fans with auto reverse function

HYDRAULIC SYSTEM

  • Boom and stick regeneration circuit
  • Electronic main control valve
  • Automatic hydraulic oil warm up
  • Automatic two-speed travel

SAFETY AND SECURITY

  • Service platform with anti-skid plate and recessed bolts
  • Rearview camera
  • Lockable disconnect switch

SERVICE AND MAINTENANCE

  • Grouped location of engine oil and fuel filters
  • Scheduled Oil Sampling (S·O·S℠) ports
  • Integrated vehicle health management system

UNDERCARRIAGE AND STRUCTURES

  • Grease lubricated track link
  • 7700 kg (16,980 lb) counterweight

333 - Tier 3 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOMS AND STICKS

  • 6.15 m (20'2") HD Reach boom
  • 5.55 m (18'2") Mass boom
  • 10.2 m (33'6") Super Long Reach boom
  • 2.8 m (9'6") HD Reach stick
  • 3.2 m (10'6") HD Reach stick
  • 2.5 m (8'2") Mass stick (with rebar)
  • 7.85 m (25'9") Super Long Reach stick

CAB

  • Cat Stick Steer

CAT TECHNOLOGY

  • VisionLink Productivity

ENGINE

  • -32°C (-25°F) cold start capability

SAFETY AND SECURITY

  • Right-hand side mirror
  • Right-hand side-view camera
  • Travel alarm
  • Swing alarm

UNDERCARRIAGE AND STRUCTURES

  • 600 mm (24") triple grouser track shoes
  • 600 mm (24") double grouser track shoes
  • 700 mm (28") triple grouser track shoes
  • 750 mm (30") triple grouser track shoes
  • 800 mm (31") triple grouser track shoes

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Grade Assist for Excavators

    Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

1 - 8 of 9 Items items
Previous Next

Cat Grade Assist for excavators automates boom and stick movements for more accurate cuts with less effort. Grade Assist uses machine position sensors and operator defined depth and slope parameters to enable single-lever digging.

Explore Technology
  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

  • VisionLink®

    VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

VisionLink® is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
  • Cat Grade with 2D for Excavators

    Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

  • Cat Grade with 3D for Excavators

    Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

1 - 8 of 9 Items items
Previous Next

Cat Grade with 2D helps excavator operators work up to 35% more efficiently in a wide variety of applications. Delivering real-time guidance for accurate vertical and horizontal control, Grade with 2D helps to ensure that cuts and fills are made to exact specifications – without under or overcutting.

Explore Technology

Grade with 3D adds GNSS technology and RTK positioning guidance to simplify the grading process of complex designs often found on large infrastructure and commercial projects.

Explore Technology
  • Cat Payload for Excavators

    Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
  • VisionLink® Productivity

    VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

1 - 8 of 9 Items items
Previous Next

VisionLink® Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

See how 333 - Tier 3 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the 333 - Tier 3

Start 333 - Tier 3 Tour
close

Check out current offers for the 333 - Tier 3

View More Offers