Excavators 310 Mini Excavators Inspired by Our Customers

Features At A Glance

ALL DAY COMFORT
EASY TO OPERATE
STICK STEER TRAVEL MODE
BIG PERFORMANCE IN A MINI DESIGN
SAFETY ON THE JOB SITE
SIMPLE SERVICE FOR LESS DOWNTIME
LOWER OPERATING COSTS

Product Specifications for 310

Engine

Weights

Blade

Sound

Dimensions

Hydraulic System

Service Refill Capacities

Weight Increase from Minimum Configuration

Travel System

Certification - Cab

Swing System

310 Standard Equipment

ENGINE

  • Extended Life Coolant, –37° C (–35° F)
  • Ecology Drain
  • Radial Seal – Double Element Air Filter
  • Automatic Engine Shutdown
  • Cat C3.3B Diesel Engine (China Nonroad Stage III and Equivalent to EU Stage IIIA – Electrical Governor and Turbo)
  • Automatic Engine Idle
  • Automatic Swing Brake
  • Automatic Two Speed Travel
  • Fuel Water Separator with Indicator

HYDRAULICS

  • Power On Demand
  • Load Sensing/Flow Sharing Hydraulics
  • Hydraulic Temperature Monitoring
  • Variable Displacement Piston Pump
  • Certified Accumulator
  • HYDO Advanced Hydraulic Oil
  • Smart Tech Electronic Pump

OPERATOR ENVIRONMENT

  • Sealed and Pressurized Cab
  • Cat Key with Passcode Option
  • Mounting Bosses for Top and Front Guards
  • Integrated Lower Front Window
  • Skylight
  • Fabric, High Back, Suspension Seat
  • Molded Footrests
  • Cup Holder
  • Adjustable Wrist Rests
  • Literature Holder
  • Stick Steer Mode
  • Control Pattern Changer
  • LED Interior Light
  • Retractable Seat Belt (75 mm/3 in)
  • Travel Cruise Control
  • Coat Hook
  • Top Guard – ISO 10262:1998 (Level II)
  • Rear Window Emergency Exit
  • ROPS – ISO 12117-2:2008
  • Radio – Bluetooth®, USB, Auxiliary, Microphone
  • Assisted Front Window Overhead Storage
  • Removable, Washable Floor Mat
  • TOPS – ISO 12117:1997
  • HVAC with Automatic Temperature Control
  • Hydraulic Lockout Controls
  • Color LCD Monitor
    – Fuel Level and Coolant Temperature Gauges
    – Maintenance and Machine Monitoring
    – Performance and Machine Adjustments
    – Numeric Security Code
    – Multiple Languages
    – Camera Ready
    – Hour Meter with Wake Up Switch
    – Jog Dial Control Interface
  • Travel Pedals and Hand Levers
  • 12V Power Socket
  • Operator Sound Pressure 72 dB(A) ISO 6396

UNDERCARRIAGE

  • Greased and Lubricated Track
  • Tie Down Eyes on Track Frame
  • Hydraulic Track Adjusters
  • Dozer Blade
  • Dozer Float
  • Bolt-on, Reversible Wear Edge
  • Steel Tracks (450 mm/17.7 in wide)

BOOM, STICK AND LINKAGES

  • One Piece Boom (4300 mm/169.3 in)
  • Long Stick (2500 mm/98.4 in)
  • Front Shovel Capable (Pin-On/Manual Coupler/Hydraulic Coupler – not available in all regions)
  • Thumb Ready (not available in all regions)
  • Certified Lifting Eye (not available in all regions)

ELECTRICAL

  • 12 Volt Electrical System
  • 60 Ampere Alternator
  • 900 CCA Maintenance Free Battery
  • Battery Disconnect
  • Ignition Key Stop Switch
  • Signaling/Warning Horn
  • Product Link™ Elite Lite (regulations apply)
  • Travel Alarm

310 Optional Equipment

OPERATOR ENVIRONMENT

  • Air Suspension Heated Seat
  • Rain Visor

ELECTRICAL

  • Rotating Beacon
  • Rearview Camera

OTHER

  • Bucket Linkage with Lift Eye
  • 2nd Auxiliary Hydraulic Lines with Case Drain
  • Steel Track with Rubber Pads
  • Attachments including Buckets, Augers and Hammers
  • Boom and Stick Hose Burst Check Valves
  • Wide Steel Tracks (600 mm/23.6 in)
  • Track Guides
  • Water Jacket Heater
  • Refueling Pump
  • Cab Guarding

See how 310 compares against frequently compared products.

Compare with competitive products

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Check out current offers for the 310

View More Offers