Engine
Engine Model | Cat C4.4 Cat C4.4 |
Net Power | 137 HP 101 kW |
Bore | 4.1 in 105 mm |
Stroke | 5 in 127 mm |
Displacement | 268.5 in³ 4.4 l |
Maximum Torque - 1,400 rpm | 406 ft·lbf 550 N·m |
Number of Cylinders - In Line | 4 4 |
Ratings | 2000 r/min 2000 r/min |
Engine Power - ISO 14396 Net - Metric | 108 kW (147 hp) 108 kW (147 hp) |
Engine Power - ISO 9249/SAE J1349 Net - Metric | 101 kW (137 hp) 101 kW (137 hp) |
Emissions | Meets China Nonroad Stage III emission standards, equivalent to Tier 3/Stage IIIA. Meets China Nonroad Stage III emission standards, equivalent to Tier 3/Stage IIIA. |