< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

We know that when it comes to material handling equipment, your success depends on high productivity and dependable performance. The new Cat MH3037 Material Handler is designed for harsh environments and severe duty applications of industrial, scrap recycling, and bulk handling operations that call for safe, quality and reliable products. The MH3037 is a purpose-built material handler from the ground up. Everything about this machine is designed to do one thing well – move material.

Engine

Units:
Engine Model Cat® C7.1 ACERT™ Cat® C7.1 ACERT™ Less
Emissions Tier 4 Final/Stage IV Tier 4 Final/Stage IV Less
Displacement 428.0 in³ 7.0 l Less
Bore 4.1 in 105.0 mm Less
Cylinders 6 in-line 6 in-line Less
Maximum Torque - 1,400 rpm 803.9 lb/ft 1.09 kN·m Less
Net Power - ISO 14396 225.0 HP 168.0 kW Less
Stroke 5.3 in 135.0 mm Less
Net Power (ISO 14396) - Metric 168 kW (228 hp [PS]) 168 kW (228 hp [PS]) Less

Hydraulic System

Controls Electro/hydraulic pilot controls Electro/hydraulic pilot controls Less
System Capacity 160.0 gal (US) 606.0 l Less
Tank Capacity 100.0 gal (US) 378.5 l Less

Weights

Operating Weight 39 500 kg (87,083 lb) 39 500 kg (87,083 lb) Less
Counterweight 14200.0 lb 6441.0 kg Less
Boom 8080.0 lb 3665.0 kg Less
Stick - Long 5464.0 lb 2484.0 kg Less
Stick - Short 4956.0 lb 2253.0 kg Less
Operating Weight - With 4-Tine Orange Peel Grapple GSH425 90520.0 lb 41059.0 kg Less
Operating Weight - Without Attachment 87083.0 lb 39500.0 kg Less

Dimensions (Approximate)

Cab Clearance - Lowered to Ground* 9.5 in 242.0 mm Less
Cab Height - Raised to Top of FOGS Guard 19.3 ft 5883.0 mm Less
Cab Height - Transportation 10.9 ft 3314.0 mm Less
Counterweight Clearance 5.2 ft 1578.0 mm Less
Note *Factory set at 242 mm (9.5") – adjustable through the operating system to be lower or higher. *Factory set at 242 mm (9.5") – adjustable through the operating system to be lower or higher. Less
Outrigger Width on Ground 16.5 ft 5033.0 mm Less
Shipping Height 10.9 ft 3334.0 mm Less
Shipping Length 41.2 ft 12558.0 mm Less
Shipping Width 10.0 ft 2997.0 mm Less
Tail Swing Radius 10.3 ft 3147.0 mm Less
Undercarriage Length 19.2 ft 5866.0 mm Less
Undercarriage Width 9.8 ft 2995.0 mm Less
Wheel Base 9.8 ft 2998.0 mm Less

Swing Mechanism

Swing Torque 62000.0 lb/ft 84.0 kN·m Less
Swing Speed 7.6 r/min 7.6 r/min Less
Maximum Swing Pump Flow 34.0 gal/min 129.0 l/min Less
Swing System Closed loop hydrostatic system with electro-proportional controls Closed loop hydrostatic system with electro-proportional controls Less

Transmission

Maximum Travel Speed 12.4 mile/h 20.0 km/h Less
Creeper Speed 3.3 mile/h 5.3 km/h Less
Maximum Gradeability 35% or 19 degrees 35% or 19 degrees Less

Undercarriage

Ground Clearance - Lowest Point 11.7 in 297.0 mm Less
Minimum Turning Radius - Inside 21.0 ft 6.4 m Less
Oscillation Axle Angle ±2.5 degrees ±2.5 degrees Less

Working Ranges

Long Boom/Long Stick - Maximum Depth 16.0 ft 4.9 m Less
Long Boom/Long Stick - Maximum Height 58.0 ft 17.7 m Less
Long Boom/Long Stick - Maximum Reach 52.0 ft 15.9 m Less

Hydraulic System - Maximum Pressure

Auxiliary Circuit - Medium Pressure - Factory Setting 2200.0 psi 15168.0 kPa Less
Auxiliary Circuit - Medium Pressure - Maximum Allowable Relief Setting 2500.0 psi 17237.0 kPa Less
Implement Circuit 4600.0 psi 31716.0 kPa Less
Swing Circuit 5500.0 psi 37921.0 kPa Less
Travel Circuit 4800.0 psi 33095.0 kPa Less
Auxiliary Circuit - High Pressure - Factory Setting 4800.0 psi 33095.0 kPa Less
Auxiliary Circuit - High Pressure - Maximum Allowable Relief Setting 4800.0 psi 33095.0 kPa Less

Hydraulic System - Maximum Flow

Auxiliary Circuit - High Pressure 55.0 gal/min 208.0 l/min Less
Auxiliary Circuit - Medium Pressure 20.0 gal/min 76.0 l/min Less
Implement Circuit 127.0 gal/min 481.0 l/min Less
Operating Temperature 54-60° C (130-140° F) 54-60° C (130-140° F) Less

Service Refill Capabilities

Cooling System 10.0 gal (US) 38.0 l Less
Diesel Exhaust Fluid Tank 6.0 gal (US) 22.71 l Less
Engine Crankcase - With Filter 4.6 gal (US) 18.0 l Less
Fuel Tank 110.0 gal (US) 416.0 l Less
Hydraulic System - Including Tank 160.0 gal (US) 606.0 l Less
Hydraulic Tank 100.0 gal (US) 379.0 l Less
Rear Axle 9.9 gal (US) 37.5 l Less
Steering Axle 7.53 gal (US) 28.5 l Less

Stabilizers

Ground Penetration 5.5 in 140.0 mm Less

Key Features

Key Features

Key Features

Key Features

Key Features

Hydraulic System and Power Train

Hydraulic System and Power Train

Hydraulic System and Power Train

Hydraulic System and Power Train

Hydraulic System and Power Train

Hydraulic System and Power Train

Hydraulic System and Power Train

Hydraulic System and Power Train

Structure and Frame

Structure and Frame

Structure and Frame

Structure and Frame

Structure and Frame

Front Structure

Front Structure

Front Structure

Front Structure

Fuel Efficient Engine

Fuel Efficient Engine

Fuel Efficient Engine

Fuel Efficient Engine

Fuel Efficient Engine

Fuel Efficient Engine

Fuel Efficient Engine

Fuel Efficient Engine

Integrated Technologies

Integrated Technologies

Integrated Technologies

Integrated Technologies

Integrated Technologies

Integrated Technologies

Operator Station

Operator Station

Operator Station

Operator Station

Serviceability

Serviceability

Serviceability

Serviceability

Serviceability

Safety and Security

Safety and Security

Safety and Security

Safety and Security

Safety and Security

Safety and Security

Safety and Security

Complete Customer Care

Complete Customer Care

Complete Customer Care

Complete Customer Care

Complete Customer Care

Sustainability

Sustainability

Sustainability

Work Tool Attachments

Work Tool Attachments

Work Tool Attachments

Work Tool Attachments

Work Tool Attachments

Work Tool Attachments

Work Tool Attachments

Work Tool Attachments

Work Tool Attachments

MH3037Standard Equipment

ELECTRICAL – TIER 4 FINAL
  • 24V, 95 amp alternator
  • Battery disconnect switch (ground level access)
  • Cab to ground movement alarm
  • Cat data link with capability to use Electronic Technician
  • Circuit breakers
  • Engine emergency shutdown switch (ground level access)
  • Halogen lights, cab
  • Halogen lights, stick
  • Jumpstart receptacle (ground level access)
  • Lock out tag out disconnect
  • Rear vision camera
  • Signaling/warning horn
  • Travel alarm (both forward and reverse) – ability to disable
  • Two 12V, 1,000 CCA batteries

HYDRAULICS – TIER 4 FINAL
  • Auto lube for upper
  • Automatic swing brake
  • Boom and stick and stabilizer load lock valve
  • Cab emergency lowering valve (in-cab and ground level) ball valve
  • Cat Advanced HYDO™ 10 hydraulic oil
  • Centralized manual lube for lower
  • Cooling arrangement – auto reversing
  • Dedicated hydraulic swing pump
  • Electro hydraulic controls
  • Greaseless bearings for cab riser
  • Hydraulic swivel with electric slip ring
  • Individual stabilizer controls
  • Single main implement hydraulic pump

OPERATOR ENVIRONMENT – TIER 4 FINAL
  • AM/FM radio with USB/Bluetooth/J1939
  • Bi-level air-conditioner, heater and defroster
  • Camera display for rearview camera (capable of two camera installation)
  • Engine start switch
  • Ground access hydraulic cab riser system
  • Heated air suspension seat with headrest, three point operator restraint with retractable 76 mm (3") seat belt
  • Hydraulic lock out and control lever
  • Machine control display monitor
  • Positive filtered ventilation
  • Rear window – removable from outside or inside of cab and serves as an alternate exit
  • Right and left machine function keypads
  • Skylight with sunshade
  • Travel control pedal

POWER TRAIN – TIER 4 FINAL
  • 168 kW (225 hp) at 1,850 rpm Cat C7.1 ACERT diesel engine meets Tier 4 Final emission standards
  • 2300 m (7,546 ft) altitude capability with no de-rate
  • Accommodates up to B20 biofuel
  • Auto engine idling mode
  • Auto engine shutdown mode
  • Cat emissions module with diesel exhaust fluid system
  • Ether intake manifold port
  • Fuel filter with fuel water separator with water level sensor
  • Two speed travel
  • Two stage engine air cleaner with built-in high efficiency cyclone precleaner, primary and safety elements with dust indicator
  • Side-by-side cooling system with radiator, charge air cooler and hydraulic oil cooler in single plane
  • Variable speed hydraulic fan drive

UNDERCARRIAGE – TIER 4 FINAL
  • Four simultaneously controlled stabilizer legs and four independent stabilizer legs raise/lower switches
  • Lockable oscillating rear axle

OTHER STANDARD EQUIPMENT – TIER 4 FINAL
  • 15.9 m (52 ft) front boom and stick
  • Cab positioning system (cab to lower position display)
  • Cat Product Link (PLE641)
  • Cab work tool avoidance
  • Rearview camera
  • Hydraulic warm up valve
  • Hydraulic tank and fuel tank caps – lock ready
  • S·O·SSM quick sampling valves for engine oil, coolant and hydraulic oil
  • Tires, solid rubber
  • Upper ladder and handrails for access/egress to platform

STANDARD ATTACHMENTS – TIER 4 FINAL
  • 15.85 m (52 ft) front boom and stick
  • 14.3 m (47 ft) front boom and stick

ELECTRICAL – STAGE IV
  • 24V, 95 amp alternator
  • Battery disconnect switch (ground level access)
  • Cab to ground movement alarm
  • Cat data link with capability to use Electronic Technician
  • Circuit breakers
  • Engine emergency shutdown switch (ground level access)
  • Halogen lights, cab
  • Halogen lights, stick
  • Lock out tag out disconnect
  • Signaling/warning horn – EU compliant
  • Travel alarm (both forward and reverse) – ability to disable – EU compliant
  • Two 12V, 1,000 CCA batteries

HYDRAULICS – STAGE IV
  • Auto lube for upper
  • Automatic swing brake
  • Boom and stick and stabilizer load lock valve
  • Cab emergency lowering valve (in-cab and ground level) ball valve
  • Cat Advanced HYDO 10 hydraulic oil
  • Centralized manual lube for lower
  • Cooling arrangement – auto reversing
  • Dedicated hydraulic swing pump
  • Electro hydraulic controls
  • Greaseless bearings for cab riser
  • Hydraulic swivel with electric slip ring
  • Single main implement hydraulic pump

OPERATOR ENVIRONMENT – STAGE IV
  • AM/FM radio with USB/Bluetooth/J1939
  • Bi-level air-conditioner, heater and defroster
  • Camera display for rearview camera (capable of two camera installation)
  • Engine start switch
  • Ground access hydraulic cab riser system
  • Heated air suspension seat with headrest, three point operator restraint with retractable 76 mm (3") seat belt
  • Hydraulic lock out and control lever
  • Machine control display monitor
  • Meets EU sound level regulations
  • Positive filtered ventilation
  • Rear window – removable from outside or inside of cab and serves as an alternate exit
  • Right and left machine function keypads
  • Skylight with sunshade
  • Travel control pedal

POWER TRAIN – STAGE IV
  • 168 kW (225 hp) at 1,850 rpm Cat C7.1 ACERT diesel engine meets Stage IV emission standards
  • 2300 m (7,546 ft) altitude capability with no de-rate
  • Accommodates up to B20 biofuel
  • Auto engine idling mode
  • Auto engine shutdown mode
  • Cat emissions module with diesel exhaust fluid system
  • Ether intake manifold port
  • Fuel filter with fuel water separator with water level sensor
  • Side-by-side cooling system with radiator, charge air cooler and hydraulic oil cooler in single plane
  • Two speed travel
  • Two stage engine air cleaner with built-in high efficiency cyclone precleaner, primary and safety elements with dust indicator
  • Variable speed hydraulic fan drive

UNDERCARRIAGE – STAGE IV
  • Four simultaneously controlled stabilizer legs and four independent stabilizer legs raise/lower switches
  • Lockable oscillating rear axle

OTHER STANDARD EQUIPMENT – STAGE IV
  • 15.9 m (52 ft) front boom and stick
  • Cab positioning system (cab to lower position display)
  • Cat Product Link (PLE641)
  • Hydraulic tank and fuel tank caps – lock ready
  • Hydraulic warm up valve
  • Rearview camera
  • S·O·S quick sampling valves for engine oil, coolant and hydraulic oil
  • Tires, solid rubber
  • Upper ladder and handrails for access/egress to platform

STANDARD ATTACHMENTS – STAGE IV
  • 15.85 m (52 ft) front boom and stick
  • 14.3 m (47 ft) front boom and stick
  • Cab work tool avoidance
  • Heated suspension seat
  • Heated and ventilated suspension seat
  • Reversing cooling fan

MH3037Optional Equipment

Optional Equipment – Tier 4 Final
  • 120V hydraulic tank heater
  • 20 kW generator
  • Biodegradable hydraulic oil
  • Cab guarding, front
  • Cab guarding, front and top
  • Lights, LED cab
  • Lights, LED stick
  • Transmission guard

Field Installed Optional Equipment – Tier 4 Final
  • 20 kW generator kit
  • Auxiliary keypad
  • Ballistic glass
  • Reflective film – cab

Optional Equipment – Stage IV
  • 20 kW generator
  • Biodegradable oil
  • Cab guarding, front
  • Cab guarding, front and top
  • Individual outrigger controls
  • LED lights, stick
  • LED lights, cab
  • Transmission guard

Field Installed Optional Equipment – Stage IV
  • Ether start aid attachment
  • Reflective film – cab