Cat® 160 Motor Graders — Engineered for the Toughest Grading Terrain

Motor Graders 160 Next Gen

Request A Price Find Dealer

Key Specs

Net Power - ISO 9249/SAE J1349
240 hp
179 kW
Operating Weight - Typically Equipped
43152 lb
19574 kg
Blade Width
14 ft
4267 mm

Features At A Glance

Displaying 1-6 of 5

Redesigned Cab

Redesigned Cab

Redesigned Cab

The redesigned cab provides better visibility to the ground, grouped control buttons for ease of operations, optional seat upgrades, and comfort customizations for the operator. The Cat 160 motor grader has easy to learn joystick (JOY) steering control which helps reduce fatigue from operator arm movement.

Safety

Safety

  • Operator presence monitor keeps the parking brake engaged and hydraulic implements disabled until the operator is seated and the machine is ready for operation.
  • Anti-glare paint eases night operation eye strain.
  • Ground-level refueling requires no climbing on the machine to fill the fuel tank.
  • Ensure three points of contact when entering and existing the machine with strategically placed walkways and grab rails.
  • Work past sundown using the LED light package option for increased nighttime visibility.
  • Speed sensitive steering lessens steering sensitivity as ground speed increases for greater operator confidence and control.
  • The standard secondary steering system's electric hydraulic pump automatically engages in case of a drop in steering pressure to ensure operator can steer the machine to a stop.
  • Hydraulic lockout disables all implement functions while still providing machine steering control. This is especially useful while roading.
  • Brakes are located at each tandem wheel to eliminate braking loads on the power train. Redundant brake systems utilize accumulators to enable stopping in case of machine failure.
  • Perforated steel tandem walkways and convenient grab rails provide a sturdy platform when moving on, off and around the machine.
  • Standard circle drive slip clutch protects the standard drawbar, circle and moldboard from shock loads if the blade encounters an immovable object and also reduces the possibility of abrupt directional changes in poor traction conditions. The optional blade lift accumulators help absorb impact loads by allowing vertical blade travel. This optional feature reduces wear and impact loading for enhanced operator safety.
  • Technology

    Technology

    Technology

    Using the data from technology-equipped machines, get more information and insight into equipment and operations.
          
    • Cat Grade Attachment Ready Option (ARO) is the building block for all Cat motor grader technologies.
    •     
    • Cat VisionLink provides actionable data insights for all assets - regardless of fleet size or equipment manufacturer.*Review equipment data from your desktop or mobile device to maximize uptime and optimize assets. Dashboards provide information such as hours, miles, location, idle time, and fuel utilization. Make informed decisions that lower costs, simplify maintenance, and improve safety and security on your jobsite.
    •     
    • Cat Inspect is a mobile application that allows you to easily perform digital Preventative Maintenance (PM) checks, inspections, and daily walkarounds. Inspections can easily be integrated with other Cat data systems like VisionLink so you can keep a close eye on your fleet.
    •     
    • Remote troubleshoot is a mobile application that allows your Cat dealer to perform diagnostic testing on your connected machine remotely to help ensure that issues are resolved quickly and with less downtime.
    •     
    • Cat Grade 3D for motor graders, also called "mastless," is a machine integrated grade control system that helps you get to grade faster with more accuracy, efficiency, and productivity. Automatic blade control reduces operator inputs and the number of passes to get the job done to save you time and money. E-fence is fully calibrated from the factory.
    •     
    • Cross Slope Assist now includes Position Sensing Shift Cylinder (PSC), E-fence blade avoidance, and two sensors to simplify mastless upgrades. It allows the operator to manually control one end of the moldboard while the system controls the other.
    Lower Maintenance Costs

    Lower Maintenance Costs

    Lower Maintenance Costs

          
    • Grouped filters and access points help operators
    •     
    • Engage Eco mode to reduce fuel burn.
    •     
    • Filters, such as hydraulic oil, engine air, and DEF filters, are grouped together for easy access and preventative maintenance. The next generation filters help reduce your fluid and filter costs.
    •     
    • Spend less time cleaning the cooling system with the reversing fan option, which helps keep costs down when cleaned once per week giving you more uptime.
    •     
    • Optional High Performance Circle helps eliminate hours of monthly planned maintenance for frequent inspection, wear strip replacement and circle shoe adjustments associated with conventional circles. Advantages include increased circle torque, performance, and improved durability. It provides a smooth, effortless rotation of blade and assists in meeting road design elevation tolerance.
    •     
    • Maintain roads with the standard drawbar circle moldboard with hardened circle teeth for increased durability. For tight finish grading, consider the top adjust drawbar option for applications that require maximum accuracy, and offers up to 45 percent reduction in maintenance cost over the standard.
    Sustainability

    Sustainability

    Sustainability

          
    • Cat diesel engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) or ULSD blended with the following lower-carbon intensity fuels up to: 20% biodiesel FAME (fatty acid methyl ester)* or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or Caterpillar Machine Fluids Recommendations (SEBU6250) for details.
    •     
    • Engine Idle Shutdown Timer reduces fuel burn, greenhouse gas emissions and unnecessary idle time by shutting down the machine after a pre-set idling period.
    •     
    • Cat Grade helps reduce fuel burn and greenhouse gas emissions by enabling you to achieve grade faster and more accurately by automating blade actions.
    •     
    • Extended maintenance intervals not only reduce downtime but decrease the amount of fluid and filters that are replaced over the life of the machine.
    •     
    • VisionLink displays the CO2 emissions for monitored assets, calculated by fuel type for the Runtime Fuel Burned each day in a selected date range.
    •     
    • Don't waste fuel idling. Cat VisionLink online fleet monitoring helps you manage idle time and reduce fuel burn and greenhouse gas emissions.
    •     
    • Cat Reman parts are a sustainable choice. New Cat parts are designed with the potential to have more than one life, so Cat Reman parts are truly remanufactured not just repaired, rebuilt or reconditioned. Because the process ensures the latest design changes are incorporated into Cat Reman parts, you get like new quality and outstanding performance at lower cost.
    *Engines with no aftertreatment devices can use higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer).

    Product Specifications for 160 Next Gen

    Net Power - ISO 9249/SAE J1349 240 hp 179 kW
    Engine Model Cat® C9.3B Cat® C9.3B
    Operating Weight - Typically Equipped 43152 lb 19574 kg
    Blade Width 14 ft 4267 mm
    Forward/Reverse Gears 9 Forward / 6 Reverse 9 Forward / 6 Reverse
    Diesel Exhaust Fluid Tank (Tier 4 Only) 88.2 Gal 40 l
    Fuel Tank 98 Gal 371 l
    Note (1) * Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, transmission guard, rear ripper/scarifier, 14.0R24 tires on multi-piece rims, and other equipment. * Typically equipped operating weight is calculated with full fuel tank, coolant, lubricants, operator, push block, transmission guard, rear ripper/scarifier, 14.0R24 tires on multi-piece rims, and other equipment.

    160 Next Gen Standard Equipment

    NOTE

    • Standard equipment may vary. Consult your Cat dealer for details.

    OPERATOR ENVIRONMENT

    • Cab, base
    • Cab storage
    • Cellphone holder
    • Cup holder
    • Differential lock, auto
    • Automatic climate control
    • Lights, dome interior
    • Radio ready
    • Rollover protective structure (ROPS) / falling objects protective structure (FOPS)
    • Seat belt
    • Seat, air suspension
    • Wipers, front, door

    SAFETY

    • Back-up alarm
    • Grab rails
    • Hydraulic brakes
    • Hydraulic system - integrated dead engine implement lower
    • Hydraulic system - integrated work port pressure relief
    • License plate bracket
    • Lockout, hydraulic
    • Mirror, rearview
    • Operator Presence System
    • Parking brake
    • Signaling/warning horn
    • Steering, secondary
    • Tandem toolbox
    • Tandem walkways

    POWERTRAIN

    • Cat® C9.3B engine
    • Eco mode
    • Ecology drain
    • Engine idle shutdown
    • Reversing fan
    • Transmission, 9-speed

    DRAWBAR CIRCLE MOLDBOARD

    • Circle drive slip clutch
    • Circle, top adjust
    • Moldboard, 14 foot

    ELECTRICAL

    • 1125 CCA battery
    • 150A Alternator
    • LED lights - rear lights
    • Reversing lights

    SERVICE AND MAINTENANCE

    • Engine service light
    • Extended life coolant
    • Ground level DEF and fuel fill
    • Grouped location for engine oil and fuel filters
    • Next generation fluid filters
    • Service doors, barrel-hinged
    • Service doors, lower panel toolless removal

    160 Next Gen Optional Equipment

    NOTE

    • Optional equipment may vary. Consult your Cat dealer for details.

    OPERATOR ENVIRONMENT

    • Cab, Plus (sliding side windows)
    • CB radio mount bracket with converter
    • Heated glass
    • AM/FM, Bluetooth®, Weatherband
    • Satellite radio
    • Screen, rear sun shade
    • Seat belt w/indicator
    • Seat, premium heated and ventilated
    • Wipers, side windows, rear

    SAFETY

    • Beacon mounts (2)
    • Drawbar toolbox
    • Mirrors, B-post
    • Mirrors, side view
    • Sound suppression, bottom
    • Sound suppression, engine

    POWERTRAIN

    • All-wheel drive (AWD)
    • Cold weather package
    • Cold weather package plus
    • High-speed engine oil drain
    • Transmission with auto shift

    DRAWBAR CIRCLE MOLDBOARD

    • Blade lift accumulators
    • Circle saver
    • High Performance Circle with circle saver
    • Moldboard cutting edges
    • Moldboard end bits
    • Moldboard grader bits
    • Moldboard, 16 foot

    ELECTRICAL

    • 1400 CCA battery
    • 200A Alternator
    • Fold down rear lights and turn signals
    • LED lights - snow wing
    • LED working lights basic - mid-toe and heel lights
    • LED working lights plus - mid-toe, heel, ripper, and cab roading lights
    • Low light and high light bars

    ATTACHMENTS

    • Angling plow
    • Brooms
    • Counterweight
    • Front blade, narrow
    • Front blade, standard
    • Lift groups
    • Mid-machine scarifier (MMS)
    • One-way plow
    • Push block
    • Rear ripper/scarifier
    • Snow wing
    • Straight plow
    • Tow hitch
    • Trip edge plow
    • U-V plow
    • V-Plow

    See how 160 Next Gen compares against frequently compared products.

    Media Gallery

    160 Motor Grader

    160 Motor Grader

    160 Motor Grader

    160 Motor Grader
    160 Motor Grader
    160 Motor Grader

    The Future of Grading Power: Introducing Cat® Power to the Ground for Cat® Motor Graders

    The Future of Grading Power: Introducing Cat® Power to the Ground for Cat® Motor Graders

    Check out current offers for the 160 Next Gen

    View More Offers