793 (04)

793 (04) Mining Trucks

Request A Price Find Dealer

Key Specs

Nominal Rated Payload
256 ton (US)
232 t
Rated Gross Machine Weight
846,000 lb
383739 kg
Gross Power - SAE J1995
2415 hp
1801 kW

Features At A Glance

Displaying 1-6 of 6

Cat

Faster speeds

        
  • Delivers optimal speed on steep grades, poor underfoot conditions and haul roads with high rolling resistance  
  •     
  • 3516E engine and Advanced Power Electronic Control Strategy (APECS) transmission 
Cat

Upgraded operator station

        
  • ​​​​​​Enhances operator comfort and productivity  
  •     
  • Ergonomic controls, enhanced visibility,  reduced vibration and an air suspension seat 
Cat

Simplified service

        
  • Reduces maintenance time and costs with long service intervals and ground-level access to tanks, filters, drains and engine shutdown  
  •     
  • Standard and optional health monitoring technologies 
Cat

Strong backbone

        
  • Flexible, durable mild steel frame resists impact loads  
  •     
  • Castings in high-stress areas 
Cat

The right body for the job

        
  • Ready for a variety of Cat truck bodies to help match application-specific needs  
  •     
  • Consistently meet target payload and outperform competitive bodies in scale studies 
Cat

Ready for Cat MineStar™ Solutions

        
  • Helps optimize hauling operations with an industry-leading suite of technologies  
  •     
  • Ready for everything from fleet management to machine health monitoring 

Product Specifications for 793 (04)

Nominal Rated Payload 256 ton (US) 232 t
Rated Gross Machine Weight 846,000 lb 383739 kg
Chassis Weight 262,947 lb 119271 kg
Body Weight 70,707 lb 32072 kg
Note (1) Consult your tire manufacturer for maximum tire load Consult your tire manufacturer for maximum tire load
Note (2) Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires. Chassis weight with full fuel and fluids, standard & mandatory attachments, hoist, body mounting group, rims, and tires.
Rated Gross Machine Weight 383739 383739
Gross Power - SAE J1995 2415 hp 1801 kW
Engine Model Cat® 3516E Cat® 3516E
Net Power - SAE J1349 2272 hp 1694 kW
Rated Speed 1750 r/min 1750 r/min
Emissions Rating U.S. EPA Tier 1 U.S. EPA Tier 1
Bore 6.7 in 170 mm
Stroke 8.5 in 215 mm
Displacement 4760 in³ 78 l
Note (2) Net power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Note (1) 3516E DGB Ready Engine is optional. Engine performance matches standard diesel version. 3516E DGB Ready Engine is optional. Engine performance matches standard diesel version.
Service Brakes Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated
Front Wet Disc Brake Surface Area 13,907 in² 89727 cm²
Rear - Wet Disc Brake Surface Area 20,873 in² 134655 cm²
Standards Service and Secondary: ISO 3450:2011 Service and Secondary: ISO 3450:2011
Parking Brake Four-corner, Multi-disc, Spring Applied, Hydraulically Released Four-corner, Multi-disc, Spring Applied, Hydraulically Released
Load Brake Rear service brakes Rear service brakes
Front Axle - Empty 48.8 % 48.8 %
Rear Axle - Empty 51.2 % 51.2 %
Front Axle - Loaded 33 % 33 %
Rear Axle - Loaded 67 % 67 %
Note Weight distributions optimized with Cat body. Weight distributions optimized with Cat body.
Standard Tires 40.00R 57 40.00R 57
Rims 29" x 57" 29" x 57"
Note (1) Quick Change Rims (QCR) and Extended Life Wheel Station (XLWS) optional. Quick Change Rims (QCR) and Extended Life Wheel Station (XLWS) optional.
Note (2) Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities. Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
Type Twin, two-stage hydraulic cylinders with snubbing valve. Twin, two-stage hydraulic cylinders with snubbing valve.
Pump Flow - High Idle 226 gpm 854 L/min
Relief Valve Setting - Raise 2,855 psi 20370 kPa
Body Raise Time - High Idle 19.8 s 19.8 s
Body Lower Time - Float 19.9 s 19.9 s
Body Power Down - High Idle 17.8 s 17.8 s
Note (1) 3516E DGB Ready Engine is optional. Engine performance matches standard diesel version. 3516E DGB Ready Engine is optional. Engine performance matches standard diesel version.
Type Self-contained nitrogen/oil cylinders, pin-to-pin mounting, top & bottom double shear clevis attachments. Self-contained nitrogen/oil cylinders, pin-to-pin mounting, top & bottom double shear clevis attachments.
Effective Cylinder Stroke - Front 11.5 in 292 mm
Effective Cylinder Stroke - Rear 5.51 in 140 mm
Rear axle - Oscillation +/- 4.9º +/- 4.9º
Air Conditioning 1234YF refrigerant — Ambient capabilities up to 50°C (122°F) 1234YF refrigerant — Ambient capabilities up to 50°C (122°F)
Heater / Defroster 43930 Btu/h 43930 Btu/h
ROPS Standards (2) Rollover Protective Structure (ROPS) for: Operator meets ISO 3471:2008; Trainer meets ISO 13459:2012 Rollover Protective Structure (ROPS) for: Operator meets ISO 3471:2008; Trainer meets ISO 13459:2012
FOPS Standards Falling Objects Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria and ISO13459:2012 Level II. Falling Objects Protective Structure (FOPS) meets ISO 3449:2005 Level II FOPS criteria and ISO13459:2012 Level II.
Steer Angle 30.3 ° 30.3 °
Turning Diameter - Front 96.33 ft 29.36 m
Steering Standards ISO 5010:2019 ISO 5010:2019
Height - Top of ROPS 18.5 ft 5630 mm
Overall Length 44.75 ft 13640 mm
Wheel Base 19.25 ft 5900 mm
Rear Axle - Tail 13.67 ft 3620 mm
Ground Clearance 3.67 ft 1110 mm
Dump Clearance 5.33 ft 1630 mm
Loading Height - Empty 20.25 ft 6170 mm
Overall Height - Body Raised 44.92 ft 13690 mm
Centerline Front Tire Width 18.5 ft 5610 mm
Engine Guard Clearance 4 ft 1294 mm
Overall Canopy Width 28.25 ft 8600 mm
Outside Body Width 26.26 ft 7996 mm
Inside Body Width 23.83 ft 7270 mm
Front Canopy Height 22.33 ft 6810 mm
Rear Axle - Clearance 4 ft 1230 mm
Centerline of Rear Dual Tire Width 16.67 ft 5090 mm
Overall Tire Width 24.92 ft 7600 mm
Overall Body Length 42.17 ft 12862 mm
Inside Body Length 25.3 ft 7712 mm
Inside Body Depth - Maximum 7.64 ft 2330 mm
Operating Width 25.17 ft 7680 mm
Forward - 1 7.2 mile/h 11.7 km/h
Forward - 2 9.8 mile/h 15.7 km/h
Forward - 3 13.4 mile/h 21.5 km/h
Forward - 4 18.1 mile/h 29.1 km/h
Forward - 5 24.5 mile/h 39.4 km/h
Forward - 6 33.7 mile/h 54.3 km/h
Reverse 6.8 mile/h 10.9 km/h
Top Speed - Loaded 33.7 mile/h 54.3 km/h
Type Double reduction, planetary with full floating axles. Double reduction, planetary with full floating axles.
Differential Ratio 1.8:1 1.8:1
Planetary Ratio 16:01 16:01
Total Reduction Ratio 28.8:1 28.8:1
Fuel Tank - Standard 1,150 gal (US) 4354 l
Fuel Tank - Optional 1,300 gal (US) 4922 l
Cooling System 225 gal (US) 852 l
Crankcase 77 gal (US) 291 l
Front Wheels - Each 8 gal (US) 30 l
Steering System - Including Tank 77 gal (US) 291 l
Differential - Final Drives 270 gal (US) 1022 l
Brake Hoist System - Includes Tank 282 gal (US) 1070 l
Torque Converter/Transmission System - Including Sump 60 gal (US) 227 l
Heaped (SAE 2:1)* 152-191 m³ / 199-250 yd³ 152-191 m³ / 199-250 yd³
Note (2) Base Body Weight - 29500-32600 kg (65,000-71,800 lbs) Base Body Weight - 29500-32600 kg (65,000-71,800 lbs)
Note (1) Consult your local Cat dealer for body recommendations. Consult your local Cat dealer for body recommendations.
Sound Standards (2) Operator sound pressure level 78 dB(A) Tested to ISO 6396:2008 Operator sound pressure level 78 dB(A) Tested to ISO 6396:2008
Note (2) Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities. Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
Note (2) Net power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator. Net power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Standards Service and Secondary: ISO 3450:2011 Service and Secondary: ISO 3450:2011
Note (2) Base Body Weight - 29500-32600 kg (65,000-71,800 lbs) Base Body Weight - 29500-32600 kg (65,000-71,800 lbs)
Note (1) Consult your tire manufacturer for maximum tire load Consult your tire manufacturer for maximum tire load
Engine Model Cat® 3516E Cat® 3516E
Note Weight distributions optimized with Cat body. Weight distributions optimized with Cat body.
Total Reduction Ratio 28.8:1 28.8:1

793 (04) Standard Equipment

POWER TRAIN

  • Cat 3516E Diesel Engine: • Air Cleaner with Pre-cleaner (2) • Elevated Low Idle Control • Ether starting aid (automatic) • Multi-Point Oil Pressure Sensing • Turbocharger (4)/Aftercooler • Electric Start • Automatic starter protection • Multi-point oil pressure sensing • High speed crankcase oil change (Wiggins port)
  • Transmission:• 6-speed, Automatic Power Shift • Body-up Shift Inhibitor • Controlled Throttle Shifting • Directional Shift Management • Electronic Control and Downshift Inhibitor • Lock-up Torque Converter • Neutral Coast Inhibitor • Neutral Start Switch, Reverse Shift Inhibitor • Programmable Top Gear • Reverse Neutralizer during Dumping
  • Driveline Guard
  • Traction Control System
  • Rear axle continuous filtration

BRAKING SYSTEM

  • Oil-cooled, Multi-disc (front and rear) – Service, Resistive Braking, Parking, Secondary
  • Secondary, Emergency, spring applied with pressure release
  • Automatic Resister Control
  • Brake Release Motor (towing)
  • Engine Overspeed Protection
  • Extended life brake disc material

ELECTRICAL

  • Alarm, Back-up
  • Alternator (150-amp)
  • Batteries, 93-amp-hour, Low-maintenance, 12-volt (2)
  • Converter, 12-volt
  • Electrical System, 24-volt, 15 amp
  • LED Lighting System: • Back-up Lights • Direction Signals and Hazard Warning • Headlights, with Lo-hi beam selector • Front stair access/service deck • Stop and Tail Lights • Under-hood Light
  • Payload Indicator Lights
  • Battery disconnect – ground level switch
  • Engine shutdown – ground level switch

FLUIDS

  • Antifreeze protection to –35° C (–30° F)

FUEL SYSTEM

  • Fast-fill fuel system, ground level, Wiggins-Non-pressurizing 800 L/min (210 gal/min)
  • Fuel tank (4354 L/1,150 gal)
  • Fuel filter with separator

OPERATOR ENVIRONMENT

  • Air Cleaner Service Indicator
  • Air Conditioner
  • Ashtray
  • Auxiliary power connection/cigarette lighter
  • Coat hook
  • Standard Cab:• Deluxe operator seat • Basic companion seat • Payload Indicator lamps • Retractable windshield visor
  • Diagnostic connection port
  • Road Analysis Control (RAC)
  • Dome Courtesy Light
  • Electric Engine Control Fault Indicator
  • Electric hour meter
  • Electric Window (Operator Only)
  • Entertainment radio ready — 5-amp converter, speakers, antenna, and wiring
  • Gauge panel — Air pressure, Brake oil temperature, Engine coolant temperature, Fuel level
  • Glass, Tinted
  • Heated mirrors, right and left
  • Heater/defroster
  • Horn
  • Insulated and Sound Suppressed
  • Integrated Object Detection System — Radar and camera
  • Product Link™ Elite monitoring system: • Max payload speed manager • Cellular radio
  • Seat, operator, air suspended
  • Seat, trainer, non-suspended, full-size
  • Seatbelt, operator, park brake safety
  • Seatbelt, operator, three points, retractable, 75 mm (3 in) wide
  • Seatbelt, trainer, two points, retractable, 75 mm (3 in) wide
  • Speedometer and tachometer
  • Supplemental steering (automatic)
  • Steering Wheel, Tilt, Padded, Telescopic
  • Storage Compartment
  • Transmission gear indicator
  • VIMS™ Keypad
  • VIMS Message Center with Universal Gauge
  • Windshield Wiper and Washer
  • Windshield Visor, Retractable

OTHER EQUIPMENT

  • Air Line Dryer (2)
  • Automatic Lubrication System (Lincoln)
  • Body Mounting Group
  • Dumping, Auxiliary Quick Connect for “Buddy Dumping”
  • Reservoirs (Separate): • Brake/Hoist • Steering/Fan • Transmission/Converter
  • Rock Ejectors
  • Stairway access, 600 mm (24 in)
  • Steering, Auxiliary Quick Connect for Towing
  • Tie Down Eyes
  • Tow Hooks, Front
  • Tow Pin, Rear
  • VIMS Dataports (2)
  • Vandalism Protection Locks

793 (04) Optional Equipment

POWER TRAIN

  • Cat 3516E Diesel Engine: • DGB Ready engine • Engine pre-lube • Oil Renewal System (ORS) • Air Starter, turbine • Heater, engine coolant and oil (240-volt)
  • Extended Life Wheel Station (XLWS) powertrain
  • Traction Control System
  • Rear axle continuous filtration
  • Rear axle filtration cooler
  • Service Center, Fast Fill

BRAKING SYSTEM

  • Additional brake cooling package for downhill hauling
  • Brake wear indicator gauges

ELECTRICAL

  • Payload digital display
  • Transmission lockout – ground level switch

FLUIDS

  • Antifreeze protection to –50° C (–58° F)

FUEL SYSTEM

  • Fuel tank (4922 L/1,300 gal)
  • Fuel tank, omission (for DGB tank retrofit)
  • Heater, fuel recirculation type, non-electric

OPERATOR ENVIRONMENT

  • Deluxe Cab:• Premium Plus, heated, cooled and ventilated operator seat • Deluxe air suspended trainer seat • Cab cleanout vacuum • Operator footrest • External digital payload displays
  • Integrated Object Detection System: • Camera only (radar ready) • Omission, camera and radar
  • Product Link™ Elite monitoring system — Satellite radio

RIMS AND WHEELS

  • Rim mounting arrangements for Standard and Quick Change rims
  • Standard 29" x 57" rims with 6" high flange
  • Quick Change 29" x 57" rims with 6" high flange
  • Rim diffuser
  • Rim mounting guard

OTHER EQUIPMENT

  • 24-volt starting receptacle (for air start)
  • Heated body exhaust package
  • Hub odometer (km)
  • Portable fire extinguisher
  • Powered access stairway
  • Walkway and Handrail for Rear Cab Access
  • Wheel chocks
  • Working at heights package

Product Brochures and More Are Ready to Download!

Media Gallery

793 (04) Mining Truck

793 (04) Mining Truck

793 (04) Mining Truck

793 (04) Mining Truck

793 (04) Mining Truck

793 (04) Mining Truck
793 (04) Mining Truck
793 (04) Mining Truck
793 (04) Mining Truck
793 (04) Mining Truck

See how 793 (04) compares against frequently compared products.