Off-Highway Trucks 777G Redefining performance and comfort

Features At A Glance

BUILT IN SAFETY FEATURES
DESIGNED FOR THE OPERATORS
REDUCE ENVIRONMENTAL IMPACT
DO MORE WITH LESS FUEL
PERFORMANCE AND PRODUCTIVITY
LONG TERM VALUE AND DURABILITY
HEAVEY DUTY CONSTRUCTION
PURPOSE BUILT SPECIALTY CAT ATTACHMENTS
TOP TIER SERVICE AND SUPPORT

Product Specifications for 777G

Engine

Weights - Approximate

Operating Specifications

Transmission

Final Drives

Brakes

Body Hoists

Capacity - Dual Slope - 100% Fill Factor

Weight Distributions - Approximate

Suspension

Service Refill Capacities

Tires

ROPS

Sound

Steering

Capacity - X Body - 100% Fill Factor

Capacity - Coal Bodies - 100% Fill Factor

777G Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Autostall
  • Engine idle shutdown
  • Air-To-Air Aftercooler (ATAAC)
  • Air cleaner with precleaner (2)
  • Automatic cold mode idle control
  • Electric priming pump
  • Electric cold weather start (two starters and four batteries)
  • Ether starting aid
  • Exhaust, muffler
  • Fuel filter/water separator
  • Turbocharger (2)
  • Braking system:
    – Extended Life Brakes
    – Brake wear indicator
    – Automatic Retarder Control (ARC) (utilizes oil-cooled, multiple disc brakes)
    – Brake release motor (towing)
    – Manual retarder (utilizes oil-cooled, multiple disc brakes)
    – Oil-cooled, multiple disc (front/rear)
    – Parking
    – Secondary
    – Service
  • Transmission
    – Auto neutral idle
    – APECS Software
    – ECPC
  • Part Throttle Shifting
    – 7-speed automatic powershift with Torque Shift Management Electronic Clutch Pressure Control
    – Body up-shift inhibitor
    – Directional shift management
    – Downshift inhibitor
    – Neutral start switch
    – Neutral coast inhibitor
    – Reverse shift inhibitor
    – Reverse neutralizer during dumping
    – Programmable top gear selection

SUSPENSION SYSTEMS

  • Suspension, rear

ELECTRICAL

  • Alarm, backup
  • Alternator, 115 ampere
  • Auxiliary jump start receptacle
  • Batteries, maintenance-free, 12V (4), 190 amp-hour
  • Electrical system, 25 AMP, 24V to 12V converter
  • Lighting system
    – Backup light (halogen)
    – Directional signals/hazard warning, (front and rear LED)
    – Headlights, (halogen) with dimmer
    – Payload, indicator lights
    – Operator access courtesy lights
    – Side profile lights
    – Stop/tail lights (LED)
    – Service lights

OPERATOR ENVIRONMENT

  • Air conditioning
  • Ashtray and cigarette lighter
  • Coat hook
  • Cup holders (4)
  • Diagnostic connection port, 24V
  • Entertainment Radio Ready
    – 5 amp converter
    – Speakers
    – Antenna
    – Wiring harness
  • Gauges/indicators
    – Brake oil temperature gauge
    – Coolant temperature gauge
    – Hour meter
    – Tachometer
    – Engine overspeed indicator
    – Fuel level
    – Speedometer with odometer
    – Transmission gear indicator
  • Heater/defroster (11 070 kCal/43,930 BTU)
  • Auto temp control
  • Fluid level monitoring
  • Hoist lever
  • Horn, electric
  • Light – dome
  • Light – courtesy
  • Load counter, automatic
  • Advisor display
  • VIMS
  • TPMS
  • Foot rest
  • Mirrors – heated
  • Power port, 24V and 12V (2)
  • ROPS cab, insulated/sound suppressed
  • Cat Comfort Series III
    – Full air suspension
    – Retractable 3-point seat belt with shoulder harness
  • Steering wheel, padded, tilt and telescopic
  • Storage compartment
  • Sun visor
  • Throttle lock
  • Window, right side, hinged access/egress
  • Electric left side window control
  • Windshield wiper (intermittent) and washer
  • Tinted, laminated glass

TECHNOLOGY PRODUCTS

  • Product Link Ready (Level 1)
  • TKPH/TMPH (Tons Kilometer Per Hour/Tons Mile Per Hour)
  • Object Detection (4 cameras, 4 radars)
  • Adaptive economy mode

GUARDS

  • Engine crankcase
  • Driveline
  • Fan and A/C

FLUIDS

  • Extended Life Coolant to –35° C (–30° F)

OTHER STANDARD EQUIPMENT

  • Body mounting group
  • Body safety pin (secures body in up position)
  • Body down indicator
  • CD-ROM parts book
  • Center-mounted rims
  • Fuel tank (1136 L/300 gal)
  • Ground level battery disconnect
  • Ground level engine shutdown
  • Ground level grease fittings
  • Reservoirs (separate)
    – Brake/hoist
    – Steering
    – Transmission/torque converter
  • Rims 19.5 × 49
  • Rock ejectors
  • Supplemental steering (automatic)
  • Tie down eyes
  • Tow hooks (front)/Tow pin (rear)
  • Vandalism protection locks
  • Wiggins fast fuel
  • Traction Control System (TCS) (new version)
  • Attachment Zone

777G Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPTIONAL EQUIPMENT

  • Body heat
  • Body liners
  • Body sideboards
  • Cab precleaner
  • Cat Engine Brake
  • Clustered grease fittings
  • Cold weather packages
  • Fluid fill service center
  • HID lights
  • Mirrors, convex
  • Mirrors, heated
  • Spare rim
  • Visibility package (meets ISO 5006 requirements)
  • Wheel chocks
  • Work Area Vision System (WAVS)

See how 777G compares against frequently compared products.

Tools And Expert Help At Every Turn

Product Brochures and More Are Ready to Download!

Full specifications, product brochures and more. Sign up below for additional information. Or for instant access, you can skip this form.


Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat App

    Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Productivity

    Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat VisionLink

    View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

  • ISO 15143-3 (AEMP 2.0) API

    Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

  • My.Cat.Com

    My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

Efficient equipment management starts with the Cat App. Track the location and health of your equipment, order service and parts, and activate telematics devices directly from your mobile device. Staying on top of your fleet 24/7 has never been easier.

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Cat® Productivity is a cloud-based application that is scalable to any size operation. Detailed Cat Production Measurement data, machine data and jobsite data are transmitted from the onboard Cat Product Link™ device directly to the web platform, for you to access wherever you are, via your mobile, tablet or desktop device.

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

View fleet information online with VisionLink and use it to make informed decisions that boost productivity, lower costs, simplify maintenance, and improve safety on your jobsite. With different subscription level options, your Cat dealer can help configure exactly what you need to optimize your fleet and drive additional profit.

Import telematics data into your own applications for improved fleet management. Our API meets AEMP 2.0 and ISO 15143-3 standards, ideal for mixed fleets.

My.Cat.Com is the web-based hub for digital equipment management, giving you an easy way to take in complex information. Monitor cost, utilization, reliability, age information and other critical data needed to run a business more efficiently and effectively. Access your equipment information and connect with your Cat dealer – all in one place.

  • Cat Payload with Truck Production Management System

    Cat® Payload with Truck Production Management is a payload weighing system that improves fleet productivity and reduces operating costs. It uses external lights or an optional digital display to signal the loader that the proper load has been reached.

Cat® Payload with Truck Production Management is a payload weighing system that improves fleet productivity and reduces operating costs. It uses external lights or an optional digital display to signal the loader that the proper load has been reached.

Check out current offers for the 777G

View More Offers