The Cat 775 (08A) Off-highway truck is redifining performance.

775 (08) Off-Highway Trucks

Request A Price Find Dealer

Key Specs

Nominal Payload Class (100%)
71.6 ton (US)
65 t
Engine Model
Cat® C27
Cat® C27
Top Speed - Loaded
41.6 mile/h
67 km/h

Features At A Glance

Displaying 1-6 of 7

ACHIEVE GREATER PRODUCTIVITY

ACHIEVE GREATER PRODUCTIVITY

• Haul more material per cycle, faster, and burn less fuel per cycle
• Industry first frame design that reduces empty weight, delivering potential for larger payloads and lower fuel burn
• Rolled form body with 10% more body volume to optimize target payload
• Double A-type front suspension design highly impacts operator comfort with far superior ride and handling for faster cycles
• Proven high mechanical uptime with a robust carryover of high-value driveline components of the proven generation of 775 series machines, allowing for more operating hours per year.
BOOST FUEL EFFICIENCY

BOOST FUEL EFFICIENCY

• Reducing the empty weight of the machine enhances payload capacity per liter/gallon of fuel during loaded cycles and decreases fuel consumption during empty cycles, improving overall fuel efficiency.
• Enhanced ride and handling allow for higher speeds on curves and driving in higher gears, which directly reduces fuel consumption during the cycle.
• APECS (Advanced Productivity Electronic Control Strategy) enables high-level communication between the engine and transmission, optimizing power and torque utilization.
• Optimize fuel use with adaptive economy mode, reducing consumption while maintaining productivity, activated by a single button.
• Achieve enhancements in fuel efficiency with automatic neutral idle.
• Operate your truck at an engine speed and gear selection that maximizes fuel efficiency, incorporating speed limiting measures.
• The integrated engine idle shutdown feature conserves fuel by automatically activating when the truck is parked and has been idling for a predetermined period.
DESIGNED FOR SAFETY

DESIGNED FOR SAFETY

• Improvements in accessibility with safe ground-level access to fuel fill and daily maintenance points.
• Ensure three points of contact when entering and exiting the machine with strategically placed walkways and grab rails.
• Superior brake performance meets the latest brake standards—ISO 3450:2011.
• The ground-level engine shutoff switch stops all fuel to the engine when activated and shuts down the machine safely.
• Sturdy 4-point mounted cabin meets rollover protective structure/ falling objects protective structure (ROPS/FOPS) standard.
• Four-point seat belt provides enhanced safety to the operator.
• The seat belt indicator provides visual and audible alerts when the seat belt is unfastened and is also equipped with an external seatbelt beacon.
• Lockout features help the service technician perform maintenance work on the machine in safe mode.
• Secondary steering activates automatically in case of primary system failure.
• Overload speed limiter works with the truck's payload system to automatically reduce the machine's speed when the truck is overloaded. 
• Hill Start Assist with Anti Roll Back keeps the truck from moving on slopes. It stops the truck from rolling the wrong way when you change gears and helps reduce potential accidents.
WORK IN COMFORT

WORK IN COMFORT

• Improvements in visibility gain enlarged views of the work area and its surroundings.
• Access connectivity and decrease clutter with more storage areas with the newly designed cab.
• Enjoy easy automotive-quality shifting with the new transmission controls.
• Automatic cab temperature controls.
• The Cat next-generation deluxe seat is designed to enhance operator comfort. An optional premium leather seat with heating and cooling functions is also available as an attachment.
TECHNOLOGY THAT GETS WORK DONE

TECHNOLOGY THAT GETS WORK DONE

• Integrated systems give you the ability to make timely, fact-based decisions to maximize efficiency, improve productivity, and lower costs.
• Gain valuable insight into how your machine is performing by continuously monitoring and collecting vital machine data via the advisor display with the software Vital Information Management System (VIMS™). Applicable to both U.S. EPA Tier 4 Final/EU Stage V and U.S. EPA Tier 2 equivalent.
• The Cat payload system records reliable material weights, stores up to 2,400 payload cycles, and generates reports on weight, haul cycle time, and distance with date and time stamps.
• Optional external payload indicator lights and external scoreboard provide clear alerts to the loader regarding when to halt loading, reducing the likelihood of machine overloading.
• Product Link™ system connects to each machine wirelessly, allowing you to monitor location, hours, fuel use, productivity, idle time, and diagnostic codes.
• VisionLinkTM wirelessly connects you to your equipment, giving you access to the essential information you need to know to run your business.
• The Cat 775 is MineStar™ ready and includes Cat Product Link Elite and VIMS to help optimize equipment management, remote monitoring capabilities, machine availability, and component life while reducing both repair costs and the risk of catastrophic failure.
• The tire management system, which measures tons kilometers per hour or tons miles per hour (TKPH/TMPH), operates alongside the tire pressure monitoring system (TPMS) to help maintain tire longevity.
REDUCED MAINTENANCE COSTS AND OTHER COSTS

REDUCED MAINTENANCE COSTS AND OTHER COSTS

• Grouped service points.
• Control particulate matter with two engine-mounted diesel oxidation catalyst canisters. (Tier 4)
• NOx reduction system (NRS) technology replaces a portion of intake air with exhaust gas to control combustion temperatures and NOx production. (Tier 4)
• Parts commonality with other Cat equipment.
• Resolve problems before failure occurs with VIMS notifications.
• Torque converter stall (autostall) enables quick operating temperatures for best performance life.
• All LED lights provide longer life, brighter light, consume less power, and are more resistant to vibration or water damage. 

Product Specifications for 775 (08)

Nominal Payload Class (100%) 71.6 ton (US) 65 t
Top Speed - Loaded 41.6 mile/h 67 km/h
Body Capacity - SAE 2:1 55.23 yd³ 42.23 m³
Target Payload (100%) 71.3 ton (US) 64.6 t
Maximum Working Payload (110%) 78.3 ton (US) 71.1 t
Maximum Allowable Payload (120%)* 85.5 ton (US) 77.5 t
Note (2) * Refer to the Caterpillar 10/10/20 Payload Policy for maximum gross machine weight limitations. * Refer to the Caterpillar 10/10/20 Payload Policy for maximum gross machine weight limitations.
Engine Model Cat® C27 Cat® C27
Rated Engine Speed 2000 r/min 2000 r/min
Gross Power - SAE J1995:2014 825 hp 615 kW
Net Power - SAE J1349:2011 749 hp 551 kW
Net Power - ISO 9249 749 hp 551 kW
Net Power - 80/1269/EEC 749 hp 551 kW
Net Torque 2788 ft-lb 3781 N·m
Peak Torque - Speed 1300 r/min 1300 r/min
Bore 5.4 in 137 mm
Stroke 6 in 152 mm
Displacement 1647 in³ 27 l
Emissions Meets U.S. EPA Tier 2 Equivalent Meets U.S. EPA Tier 2 Equivalent
Note (1) Power rating applies at 2,000 rpm when tested under the specified condition for the specified standard. Power rating applies at 2,000 rpm when tested under the specified condition for the specified standard.
Note (2) Ratings based on SAE J1995 standard air conditions of 25° C (77° F) and 100 kPa (29.61 Hg) barometer. Power based on fuel having API gravity of 35 at 16° C (60° F) and an LHV of 42 780 kJ/kg (18,390 BTU/lb) when engine used at 30° C (86° F). Ratings based on SAE J1995 standard air conditions of 25° C (77° F) and 100 kPa (29.61 Hg) barometer. Power based on fuel having API gravity of 35 at 16° C (60° F) and an LHV of 42 780 kJ/kg (18,390 BTU/lb) when engine used at 30° C (86° F).
Note (3) No engine derating required up to 3810 m (12,500 ft) for Tier 2 Equivalent. No engine derating required up to 3810 m (12,500 ft) for Tier 2 Equivalent.
Length, Overall 32.89 ft 10025 mm
Wheel Base 14.25 ft 4344 mm
Rear Axle To Tail 9.57 ft 2918 mm
Ground Clearance 1.91 ft 583 mm
Dump Clearance 2.49 ft 761 mm
Loading Height - Empty 13.11 ft 3996 mm
Inside Body Depth - Maximum 6.59 ft 2010 mm
Overall Height - Body Raised 30.48 ft 9291 mm
Operating Width 18.89 ft 5758 mm
Centerline Front Tire Width 11.62 ft 3544 mm
Engine Guard Clearance 2.79 ft 851 mm
Outside Body Width 13.74 ft 4190 mm
Inside Body Width 13.01 ft 3968 mm
Front Canopy Height 144.44 ft 4403 mm
Rear Axle Clearance - Loaded 2 ft 610 mm
Inside Body Length 20.66 ft 6300 mm
Overall Body Length 30.23 ft 9216 mm
Centerline of Rear Dual Tire Width 9.61 ft 2930 mm
Height - Top of ROPS 13.73 ft 4187 mm
Overall Tire Width 14.59 ft 4450 mm
Sound Standards Operator Sound Level (ISO 6396:2008) 73 dB(A) Machine Sound Level (ISO 6395:2008) 118 dB(A) Operator Sound Level (ISO 6396:2008) 73 dB(A) Machine Sound Level (ISO 6395:2008) 118 dB(A)
Sound Standards (1) The operator sound pressure level is 73 dB(A), measured according to the test procedures and conditions specified in ISO 6396:2008 for the standard machine configuration. The measurement was conducted at 70% of the maximum engine cooling fan speed. The operator sound pressure level is 73 dB(A), measured according to the test procedures and conditions specified in ISO 6396:2008 for the standard machine configuration. The measurement was conducted at 70% of the maximum engine cooling fan speed.
Sound Standards (2) Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment. Hearing protection may be needed when the machine is operated with a cab that is not properly maintained or when the doors or windows are open for extended periods or in a noisy environment.
Sound Standards (3) The machine sound power level is 118 dB(A), measured according to the test procedures and conditions specified in ISO 6395:2008 for the standard machine configuration. The measurement was conducted at 70% of the maximum engine cooling fan speed. The machine sound power level is 118 dB(A), measured according to the test procedures and conditions specified in ISO 6395:2008 for the standard machine configuration. The measurement was conducted at 70% of the maximum engine cooling fan speed.
Front Axle - Empty 52 % 52 %
Front Axle - Loaded 34 % 34 %
Rear Axle - Empty 48 % 48 %
Rear Axle - Loaded 66 % 66 %
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R1234yf. Refer to the machine labeling for identification of the gas.– If equipped with R1234yf (Global Warming Potential = 0.501), the system contains 1.85 kg (4.1 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons) The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R1234yf. Refer to the machine labeling for identification of the gas.– If equipped with R1234yf (Global Warming Potential = 0.501), the system contains 1.85 kg (4.1 lb) of refrigerant which has a CO2 equivalent of 0.001 metric tonnes (0.001 tons)
ROPS/FOPS Standards Rollover Protective Structure (ROPS)/Falling Objects Protective Structure (FOPS) Standards Rollover Protective Structure (ROPS)/Falling Objects Protective Structure (FOPS) Standards
ROPS Standards Rollover protective structure (ROPS) meets ISO 3471:2008 for operator and ISO 13459:2012 for trainer ROPS criteria. Rollover protective structure (ROPS) meets ISO 3471:2008 for operator and ISO 13459:2012 for trainer ROPS criteria.
FOPS Standards Falling objects protective structure (FOPS) meets ISO 3449:2005 Level II for operator and ISO 13459:2012 Level II for trainer FOPS criteria. Falling objects protective structure (FOPS) meets ISO 3449:2005 Level II for operator and ISO 13459:2012 Level II for trainer FOPS criteria.
Forward - 1 6.7 mile/h 10.8 km/h
Forward - 2 9.4 mile/h 15.1 km/h
Forward - 3 12.7 mile/h 20.4 km/h
Forward - 4 17 mile/h 27.4 km/h
Forward - 5 23 mile/h 37.1 km/h
Forward - 6 31.1 mile/h 49.5 km/h
Forward - 7 42.1 mile/h 67.7 km/h
Reverse 8.8 mile/h 14.2 km/h
Note Maximum travel speeds with standard 24.00R35 (E4) tires. Maximum travel speeds with standard 24.00R35 (E4) tires.
Empty Loaded Cylinder Stroke Front 8.3 in 212 mm
Empty Loaded Cylinder Stroke Rear 5.4 in 137 mm
Rear Axle - Oscillation 9.0° 9.0°
Differential Ratio 3.64:1 3.64:1
Planetary Ratio 4.80:1 4.80:1
Total Reduction Ratio 17.49:1 17.49:1
Brake Surface - Front 25.7 in² 655 cm²
Brake Surface - Rear 9497 in² 61269 cm²
Brake Standards ISO 3450:2011 ISO 3450:2011
Fuel Tank 210 gal (US) 795 l
Cooling System 50.7 gal (US) 192 l
Final Drive - Each 4 gal (US) 15 l
Differential - Final Drives 57.6 gal (US) 218 l
Steering System - Including Tank 14.3 gal (US) 54 l
Brake Hoist System - Includes Tank 85.1 gal (US) 322 l
Torque Converter - Transmission System - HRC 18.5 gal (US) 70 l
Crankcase 23.8 gal (US) 90 l
Pump Flow - High Idle 118 gpm 448 L/min
Relief Valve Setting - Raise 2502 psi 17250 kPa
Relief Valve Setting - Lower 500 psi 3450 kPa
Body Raise Time - High Idle 9.5 s 9.5 s
Body Lower Time - Float 12.5 s 12.5 s
Body Power Down - High Idle 14 s 14 s
Standard Tire 24.00R35 (E4) 24.00R35 (E4)
Note (1) Productive capabilities of the 775G truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production. Productive capabilities of the 775G truck are such that, under certain job conditions, TKPH (TMPH) capabilities of standard or optional tires could be exceeded and, therefore, limit production.
Note (2) Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection. Caterpillar recommends the customer evaluate all job conditions and consult the tire manufacturer for proper tire selection.
Steering Standards ISO 5010:2019 ISO 5010:2019
Steer Angle 36 ° 36 °
Turning Diameter - Front 58 ft 17.7 m
Turning Circle - Clearance Diameter 66 ft 20.2 m
Recyclability 98% 98%

775 (08) Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Cat C27 Tier 4/Stage V compliant diesel engine:
    – Air cleaner with precleaner (2)
    – Air-To-Air Aftercooler (ATAAC)
    – Electric start
    – Engine idle shutdown
    – Ether starting aid
    – Exhaust muffler
    – NGMR radiator
  • Braking system:
    – Automatic Retarder Control (ARC)
    – Manual retarder (utilizes rear oil-cooled, multiple disc brakes)
    – Brake release motor (towing)
    – Dry disc brakes (front)
    – Front brake disconnect switch (front)
    – Oil-cooled multiple disc brakes (rear)
    – Brake wear indicator (rear)
    – Parking brake
    – Secondary brake
    – Service brake
  • For Tier 4 regions only (U.S./Canada):
    – Aftertreatment system
    • NOx Reduction System (NRS)
    • Diesel Oxidation Catalyst (DOC)

    – Demand fan
    – MEUI-C fuel system
  • Transmission:
    – 7-speed automatic powershift with:
    • Electronic Clutch Pressure Control (ECPC)
    • Advanced Productivity Electronic Control Strategy (APECS)

    – Automatic neutral idle
    – Autostall
    – Second gear start

SUSPENSION SYSTEMS

  • Suspension, front and rear (EU compliant)

ELECTRICAL

  • Alarm backup
  • Alternator, 150 Amp
  • Autolube power supply ready
  • Batteries, maintenance-free, 12V (2), 1,400 CCA combined
  • Electrical system, 25 Amp, 24V to 12V converter
  • Lighting system:
    – All LED Backup light (halogen)
    – Directional signals/hazard warning (front and rear LED)
    – Engine compartment light
    – Headlights, (halogen) with dimmer
    – Operator access courtesy lights
    – Side profile lights
    – Stop/tail lights (LED)
  • Service center containing:
    – Battery jump start
    – Breakers with spare fuses
    – Lockout switch
    – Ports, ET, and VIMS
    – Service lockout switch (power without engine start)

TECHNOLOGY PRODUCTS

  • Economy Modes, standard and adaptive
  • Product Link Radio
  • Traction Control System (TCS)
  • Truck Production Management System
  • Vital Information Management System (VIMS)
  • Economy Modes, standard and adaptive
  • Product Link Radio
  • Advanced Health (VIMS)
  • Cat MSS with Operator Code
  • Remote flash/remote troubleshooting
  • Seat Belt Reminder System: Seat Belt and Seat Belt Inhibit
  • Overload speed limiter
  • Fire Suppression Ready

GUARDS

  • Driveline
  • Engine crankcase
  • Fan

FLUIDS

  • Antifreeze
  • Extended life coolant to –34° C (–30° F)
  • Grouped ground-level filters

OTHER STANDARD EQUIPMENT

  • Body down indicator
  • Body safety pin (secures body in up position)
  • Center-mounted rims
  • Fuel tank, 795 L (210 gal)
  • Ground level battery disconnect
  • Ground level engine shutdown
  • Ground level grease fittings
  • Operator Maintenance Manual (OMM)
  • Rims 17 × 35
  • Rock ejectors
  • Secondary steering (electric)
  • Tie down eyes
  • Tow hooks (front)/tow pin (rear)
  • Vandalism protection locks

OPERATOR ENVIRONMENT

  • Light – courtesy
  • Seat, training with lap belt
  • Advisor display:
    – Air cleaner service indicator, fluid level monitoring, fuel level monitoring, display languages (market based)
  • Air conditioning/heat
  • Automatic temperature control
  • Coat hook
  • Cup holders (4)
  • Diagnostic connection port, 24V
  • Entertainment radio ready:
    – 5 amp converter
    – Speakers
    – Antenna
    – Wiring harness
  • Foot rest
  • Gauges/indicators:
    – Brake oil temperature gauge
    – Coolant temperature gauge
    – Engine overspeed indicator
    – Fuel level
    – Hour meter
    – Speedometer with odometer
    – Tachometer
    – Transmission gear indicator
  • Hoist lever
  • Horn
  • Light – dome
  • Mirrors, heated
  • Power port, 24V and 12V (2)
  • Rollover Protection (ROPS)/Falling Object Protection (FOPS)
  • Seatbelt, 4-point seat belt with shoulder harness
  • Steering wheel, padded, tilt and telescopic
  • Storage compartment
  • Sun visor
  • Throttle lock
  • Window, hinged, right side (emergency exit)
  • Window, powered, left side
  • Windshield wiper intermittent and washer

OTHER

  • Antifreeze
  • Body down indicator
  • Body safety pin (secures body in up position)
  • Center-mounted rims
  • Clustered grease fittings
  • Cold weather packages
  • Driveline guards
  • Engine crankcase guards
  • Extended life coolant to -34C (-30F)
  • Fan guards
  • Fuel tank, 795 L (210 gal)
  • Ground level battery disconnect
  • Driveshaft catch loop guard
  • Ground-Level engine shutdown
  • Grouped ground-level filters
  • Operator maintenance manual (OMM)
  • Rims 17 x 35
  • Rock ejectors
  • Secondary steering (electric)
  • Suspension, front and rear (EU compliant)
  • Tie down eyes
  • Tow Hooks, front/tow pin, rear
  • Vandalism protection locks

775 (08) Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • Cat engine brake

OPTIONAL EQUIPMENT

  • Body heat
  • Body liner
  • Body sideboards
  • Cab precleaner
  • Cat Engine Brake
  • Fluid fill service center
  • HID lights
  • Mirrors, convex
  • Spare rim
  • Surround vision
  • Surround vision with Cat Detect
  • Work Area Vision System (WAVS)

OPERATOR ENVIRONMENT

  • Seat, premium leather, heated and cooled
  • Cab precleaner
  • Mirrors, convex cab, left-side

TECHNOLOGY PRODUCTS

  • Product Link Dual Mode
  • Traction control system (TCS)
  • Cat Payload
  • Tire Management System
  • Tire pressure monitoring
  • Fire Suppression
  • Hill Assist with anti-roll-back

OTHER

  • Body: Exhaust Body Heat
  • Body: Steel Liner
  • Body: Rubber Liner
  • Body: Sideboard 155mm (6in)
  • Body: Tail Extension
  • Body Angle Limit
  • Fluid fill service center
  • Tire pressure monitoring
  • Camera and Radar
  • Engine Bay Mud Coverage
  • Spare rim
  • Wheel chocks

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat Compaction with Machine Drive Power (MDP) is an energy-based measurement system that correlates compaction with rolling resistance to provide an indication of soil stiffness. An optional mapping system helps operators visualize work as it occurs.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 775 (08) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

775

775

775

775

775

775

775

775

775
775
775
775
775
775
775
775