TH3510D Ag Handler

< Back

Financing & Insurance
See our Offers
View Product Downloads
Yes, I would like to receive future marketing communications (such as email) from Caterpillar Inc., its affiliates and subsidiaries worldwide and the Caterpillar dealer network. Regardless of whether you decide to receive these marketing communications, Caterpillar will continue to send service/transactional messages, including those that have to do with any accounts that you may have with us.

Overview

Engine

Units:
Engine Model Cat C4.4 Cat C4.4 Less

Weights

Operating Weight - With Carriage and Forks* 19855.0 lb 9006.0 null Less
Note *Represents machine configuration of 96.5 kW (129 hp/bhp) engine on standard 15.5/80-24 16 ply tires. *Represents machine configuration of 96.5 kW (129 hp/bhp) engine on standard 15.5/80-24 16 ply tires. Less

Operating Specifications

Rated Load Capacity 7716.0 lb 3500.0 null Less
Maximum Lift Height 32.1 ft 9.8 m Less
Maximum Forward Reach 21.6 ft 6.6 m Less
Capacity at Maximum Forward Reach 1102.0 lb 500.0 null Less
Capacity at Maximum Lift Height 1698.0 lb 770.0 null Less
Outside Turning Radius - Over Tires 12.6 ft 3.85 m Less
Outside Turning Radius - Over Forks 15.9 ft 4.88 m Less

Tires

Standard Mitas 15.5/80-24 16 ply Mitas 15.5/80-24 16 ply Less
Option (1) Michelin 15.5 R25 XHA Michelin 15.5 R25 XHA Less
Option (2) Michelin 460/70 R24 XMCL Michelin 460/70 R24 XMCL Less
Option (3) Michelin 500/70 R24 XMCL Michelin 500/70 R24 XMCL Less
Option (4) Michelin 440/80 24 Power CL Michelin 440/80 24 Power CL Less
Option (5) Michelin 400/80 24 Power CL Michelin 400/80 24 Power CL Less
Option (6) Michelin 460/70 R24 Bibload Michelin 460/70 R24 Bibload Less
Option (7) Firestone Duraforce Firestone Duraforce Less
Option (8) 13 × 24 Solid Tires 13 × 24 Solid Tires Less

Hydraulic System

Pump Type Variable Flow, Axial Piston Variable Flow, Axial Piston Less
System Type Load Sensing, Closed Center Load Sensing, Closed Center Less
Auxiliary Hydraulic Flow - Boom Head - Continuous 25.0 gal/min 95.0 l/min Less
Auxiliary Hydraulic Flow - Boom Head - Intermittent 25.0 gal/min 95.0 l/min Less
Auxiliary Hydraulic Flow - Machine Rear 21.0 gal/min 80.0 l/min Less
Auxiliary Hydraulic Pressure 3553.0 psi 245.0 bar Less
Maximum Pump Capacity 36.9 gal/min 140.0 l/min Less
System Pressure 3770.0 psi 260.0 bar Less

Service Refill Capacities

Fuel Tank 40.0 gal (US) 148.0 l Less
Hydraulic Tank 31.7 gal (US) 120.0 l Less

Boom Performance

Boom Up 8.0 s 8.0 s Less
Boom Down 6.5 s 6.5 s Less
Tele In 10.5 s 10.5 s Less
Tele Out 11.0 s 11.0 s Less
Crowd Backward 3.5 s 3.5 s Less
Combined - Down and In 12.8 s 12.8 s Less
Combined - Up and Out 24.0 s 24.0 s Less
Crowd Forward - Dump 3.0 s 3.0 s Less

Brakes

Parking Brake Mechanically actuated on front axle service brakes Mechanically actuated on front axle service brakes Less
Service Brakes Oil immersed multi disc on both axles Oil immersed multi disc on both axles Less

Axles

Front Axle High bias, planetary reduction hubs with limited slip differential High bias, planetary reduction hubs with limited slip differential Less
Rear Axle Open differential with planetary reduction hubs Open differential with planetary reduction hubs Less

Dimensions (Approximate)

Cab Width 3.0 ft 900.0 mm Less
Departure Angle 60° 60° Less
Ground Clearance 1.4 ft 430.0 mm Less
Machine Length 17.3 ft 5260.0 mm Less
Maximum Fork Crowd Angle 24° 24° Less
Maximum Fork Dump Angle 128° 128° Less
Note *Add 200 mm for beacon. Add 40 mm for top guard. *Add 200 mm for beacon. Add 40 mm for top guard. Less
Overall Height - Standard Tires* 8.1 ft 2475.0 mm Less
Overall Length to Front of Carriage 17.4 ft 5300.0 mm Less
Overall Width - Standard Tires 7.8 ft 2382.0 mm Less
Overhang 3.3 ft 1000.0 mm Less
Track 6.5 ft 1988.0 mm Less
Wheel Base 10.3 ft 3165.0 mm Less

Electrical

Alternator Output 12V/150A 12V/150A Less
Battery 1 × 12V 1,000 CCA Battery 1 × 12V 1,000 CCA Battery Less

Engine - Optional

Bore 4.1 in 105.0 mm Less
Displacement 269.0 in³ 4.4 l Less
Emissions *Meets EU Stage IIIA equivalent emission standards. *Meets EU Stage IIIA equivalent emission standards. Less
Gross Power 96.5 kW (129 hp/bhp) 96.5 kW (129 hp/bhp) Less
Maximum Torque 379.0 ft·lbf 514.0 N·m Less
Model* Cat C4.4 ACERT Cat C4.4 ACERT Less
Stroke 5.0 in 127.0 mm Less

Engine - Standard

Bore 4.1 in 105.0 mm Less
Displacement 269.0 in³ 4.4 l Less
Emissions *Meets EU Stage IIIA equivalent emission standards. *Meets EU Stage IIIA equivalent emission standards. Less
Gross Power 74.5 kW (100 hp/bhp) 74.5 kW (100 hp/bhp) Less
Maximum Torque 302.0 ft·lbf 410.0 N·m Less
Model* Cat C4.4 ACERT™ Cat C4.4 ACERT™ Less
Stroke 5.0 in 127.0 mm Less

Performance

Boom Breakout Force 9217.0 lbf 41.0 kN Less
Bucket Breakout Force 13938.0 lbf 62.0 kN Less
Drawbar Pull - 74.5 kW/100 hp Engine 15290.0 lbf 68.0 kN Less
Drawbar Pull - 96.5 kW/129 hp Engine 20230.0 lbf 90.0 kN Less
Noise Levels - External 106.0 dB(A) 106.0 dB(A) Less
Noise Levels - In Cab 74.0 dB(A) 74.0 dB(A) Less
Quick Coupler Rotation 152° 152° Less
Towable Mass - Hydraulically Braked 26455.0 lb 12000.0 null Less

Transmission

Forward - 1 3.4 mile/h 5.7 km/h Less
Forward - 2 5.3 mile/h 8.6 km/h Less
Forward - 3 6.9 mile/h 11.2 km/h Less
Forward - 4 10.3 mile/h 16.6 km/h Less
Forward - 5 15.7 mile/h 25.3 km/h Less
Forward - 6 24.9 mile/h 40.0 km/h Less
Reverse - 1 3.4 mile/h 5.7 km/h Less
Reverse - 2 6.9 mile/h 11.2 km/h Less
Reverse - 3 15.7 mile/h 25.3 km/h Less
Type 4 or 6 speed power shift 4 or 6 speed power shift Less

  • Engine Options – Choose the right engine for you – two fuel efficient Cat® engines are available to suit a wide range of applications.
  • Transmission Options – The Cat TH3510D features a 6 speed powershift transmission to give exceptional performance when towing trailers on the road.
  • Frame, Boom and Linkage – Designed for durability. Easy to access greasing points mean a long, trouble free life for the machine. A Z-bar linkage with 150 degrees of coupler rotation delivers powerful breakout forces and fast cycle times.
  • Powerful Hydraulics – A variable displacement piston pump matched to a high performance flow sharing valve makes multi functioning easy. The load sensing system means excellent fuel economy, as the pump only works when required.
  • Cab – The cab is designed with a multi function joystick gives the operator a comfortable working environment. The unique “Operator Preferences” feature allows the machine to be tuned to suit individual operators. Options include a heated air suspension seat, large display screen with pre-loaded load charts, rear view camera, reversing sensors and air conditioning.

TH3510D Ag HandlerStandard Equipment

Cab ROPS and FOPS
  • Longitudinal Stability Indicator
  • Sunscreen
  • Mechanical Suspension Seat with Seat Belt
  • Roof Wiper
  • Roof Guard
  • Heater/De-mister
  • Engine Speed Set
  • Multi Function Joystick Controller with FNR
  • Front and Rear Windscreen Wipers
  • Mechanical Parking Brake

Electrical
  • 1 × 12V 1,000 CCA Battery
  • Reverse Alarm

Other Equipment
  • Boom Brushes
  • Single Auxiliary Service to Boom Head

Tires
  • Mitas 15.5/80-24 16 ply

Quick Couplers
  • Manual Cat “IT” Interface
  • Note: Competitive couplers are available, please consult your Cat dealer for details.

TH3510D Ag HandlerOptional Equipment

Cab ROPS and FOPS
  • Reversing Camera
  • Reversing Sensors
  • Large Electronic Display Screen
  • Air Suspension Seat with Seat Belt
  • Heated Air Suspension Seat with Seat Belt
  • Screen Guard
  • Air Conditioning
  • Column Mounted FNR Lever
  • SAHR Parking Brake

Electrical
  • 2 × 12V 815 CCA Batteries
  • Block Heater 240 Volt
  • Work Lights, 4 × Cab Mounted (2 front, 2 rear) 2 × Boom Mounted
  • Product Link™ Ready, Version 641
  • Seven (7) Pin Trailer Service
  • Rotating Beacon

Other Equipment
  • Ride Control with Boom Float
  • 2nd Auxiliary Service to Boom Head
  • Auxiliary Service to Rear
  • Rear Hitch Mirror, Flat
  • Rear Hitch Mirror, Convex
  • Tool Box
  • Boom Safety Brace

Tires
  • Michelin 460/70 R24 XMCL
  • Michelin 500/70 R24 XMCL
  • Michelin 400/80 24 Power CL
  • Michelin 440/80 24 Power CL
  • Michelin 460/70 R24 Bibload
  • Michelin 15.5 R25 XHA
  • Firestone Duraforce
  • 13 × 24 Solid Tires

Tow Hitches
  • Retrieval Hitch
  • Hydraulic Pick Up Hitch
  • EEC Manual Hitch
  • EEC Automatic Hitch
  • EEC Automatic Hitch with Piton
  • Trailer Braking Valve

Quick Couplers
  • Hydraulic Cat “IT” Interface
  • Note: Competitive couplers are available, please consult your Cat dealer for details.

Work Tools
  • Floating Fork Carriage
  • ISO Class 3 Fixed Fork Carriage
  • Side Shift Carriage
  • 1 m3 General Purpose Bucket
  • 1.5 m3 Rehandling Bucket
  • 1.0 m3 Multi Purpose Bucket
  • 2.0 m3 Grain Bucket
  • 2.5 m3 Grain Bucket
  • 3.0 m3 Grain Bucket
  • Grapple Bucket
  • Muck Fork and Grapple
  • Bale Handler
  • Sweeper Collector