990

Large Wheel Loaders 990

Request A Price Find Dealer

Key Specs

Engine Model
C27 Cat®
C27 Cat®
Rated Speed
1,800/min
1,800/min
Engine Power - ISO 14396
752 hp
561 kW

Overview

Raising the bar for productivity and power

Cat Large Wheel Loaders are designed with durability built in, ensuring maximum availability through multiple life cycles. With optimized performance and simplified serviceability, our machines allow you to move more material efficiently and safely at a lower cost per ton. The Cat 990 Wheel Loader has been a proven performer in mines, quarries and industrial applications around the world. The 990 brings all new levels of performance, safety, operator comfort and efficiency.

Benefits

UP TO 54% BETTER FUEL EFFICIENCY

Move more material with less fuel using economy mode

UP TO 10% LOWER MAINTENANCE COST

Make regular maintenance more convenient with grouped service points

UP TO 10% MORE PRODUCTIVITY

Deliver more productivity in most truck loading applications while using performance series buckets with increased capacities

Product Specifications for 990

Engine Model C27 Cat® C27 Cat®
Rated Speed 1,800/min 1,800/min
Engine Power - ISO 14396 752 hp 561 kW
Gross Power - SAE J1995 766 hp 571 kW
Net Power - SAE J1349 - Standard Ambient 699 hp 521 kW
Net Power - SAE J1349 - High Ambient 648 hp 483 kW
Bore 5.4 in 137.2 mm
Stroke 6 in 152.4 mm
Displacement 1649.5 in³ 27.03 l
Peak Torque - 1,200 rpm 2624 lb/ft 3557 N·m
Torque Rise 18 % 18 %
Emissions U.S. EPA TIer 4 Final and EU Stage V emission standards or U.S. EPA Tier 2 and EU Stage II equivalent U.S. EPA TIer 4 Final and EU Stage V emission standards or U.S. EPA Tier 2 and EU Stage II equivalent
Transmission Type Cat planetary power shift Cat planetary power shift
Forward - 1 4.5 mile/h 7.3 km/h
Forward - 2 8.3 mile/h 13.3 km/h
Forward - 3 14.2 mile/h 22.9 km/h
Reverse - 1 4.9 mile/h 7.9 km/h
Reverse - 2 9.1 mile/h 14.7 km/h
Reverse - 3 15.5 mile/h 24.9 km/h
Direct Drive - Forward 1 Lock-up disabled Lock-up disabled
Direct Drive - Forward 2 8.5 mile/h 13.7 km/h
Direct Drive - Forward 3 15.2 mile/h 24.5 km/h
Direct Drive - Reverse 1 5.4 mile/h 8.7 km/h
Direct Drive - Reverse 2 9.6 mile/h 15.4 km/h
Direct Drive - Reverse 3 16.4 mile/h 26.4 km/h
Note Travel speeds based on Michelin 45/65R39 LD D2**L5 tires. Travel speeds based on Michelin 45/65R39 LD D2**L5 tires.
Operating Weight 178517 lb 80974 kg
Rated Payload - Standard 17.5 ton (US) 15.9 t
Rated Payload - High Lift 17.5 ton (US) 15.9 t
Bucket Capacity Range 8.6 m³ – 10 m³ (11.25 yd³ – 13 yd³) 8.6 m³ – 10 m³ (11.25 yd³ – 13 yd³)
Cat Truck Match - Standard 773-775 773-775
Cat Truck Match - High Lift 775-777 775-777
Lift/Tilt System - Circuit Positive flow control Positive flow control
Lift/Tilt System Variable displacement piston Variable displacement piston
Maximum Flow at 1,800 rpm (1) 240 gal/min 910 l/min
Cylinders, Double Acting - Lift, Bore and Stroke 235 mm × 1287 mm (9.3 in × 50.7 in) 235 mm × 1287 mm (9.3 in × 50.7 in)
Cylinders, Double Acting - Tilt, Bore and Stroke 292.1 mm × 820 mm (11.5 in × 32.3 in) 292.1 mm × 820 mm (11.5 in × 32.3 in)
Pilot System Open loop and pressure reducing Open loop and pressure reducing
Relief Valve Setting - Main 507 psi 3500 kPa
Relief Valve Setting - Lift/Tilt 4786 psi 33000 kPa
Rack Back 4.3 s 4.3 s
Raise 8.2 s 8.2 s
Dump 2.9 s 2.9 s
Lower 3.7 s 3.7 s
Lower Float Down 3.6 s 3.6 s
Total Hydraulic Cycle Time - Empty Bucket 13.8 s 13.8 s
Steering System - Circuit Pilot, load sensing Pilot, load sensing
Steering System - Pump Piston, variable displacement Piston, variable displacement
Maximum Flow at 1,400 rpm 96.2 gal/min 364 l/min
Relief Valve Setting - Steering 5004 psi 34500 kPa
Total Steering Angle 70° 70°
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.7 kg of refrigerant which has a CO2 equivalent of 3.861 metric tonnes (4.256 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 2.7 kg of refrigerant which has a CO2 equivalent of 3.861 metric tonnes (4.256 tons).
Front Fixed Fixed
Rear Trunnion Trunnion
Oscillation Angle 8.5° 8.5°
Brakes ISO 3450: 2011 ISO 3450: 2011
Fuel Tank 294.3 gal (US) 1114 l
Cooling System 54.9 gal (US) 208 l
Engine Crankcase 20 gal (US) 75.7 l
Transmission 29.1 gal (US) 110 l
Differential - Final Drives - Front 71.6 gal (US) 271 l
Differential - Final Drives - Rear 68.9 gal (US) 261 l
Hydraulic System Factory Fill 210 gal (US) 795 l
Hydraulic Tank - Implement and Hydraulic Fan 68.9 gal (US) 261 l
Hydraulic Tank - Steering and Braking 34.9 gal (US) 132 l
Note All nonroad U.S. EPA Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214. Cat DEO‑ULS™ or oils that meet the Cat ECF-3, API CJ‑4, and ACEA E9 specification are required. For further fluid specifications and guidelines, visit: http://parts.cat.com/cda/files/3244668/7/SEBU6250-19.pdf. All nonroad U.S. EPA Tier 4 diesel engines are required to use only Ultra Low Sulfur Diesel (ULSD) fuels containing 15 ppm (mg/kg) sulfur or less. Biodiesel blends up to B20 (20% blend by volume) are acceptable when blended with 15 ppm (mg/kg) sulfur or less ULSD. B20 should meet ASTM D7467 specification (biodiesel blend stock should meet Cat biodiesel spec, ASTM D6751 or EN 14214. Cat DEO‑ULS™ or oils that meet the Cat ECF-3, API CJ‑4, and ACEA E9 specification are required. For further fluid specifications and guidelines, visit: http://parts.cat.com/cda/files/3244668/7/SEBU6250-19.pdf.
Operator Sound Level (ISO 6396:2008) 65.5 dB(A) 65.5 dB(A)
Machine Sound Level (ISO 6395:2008) 115 dB(A) 115 dB(A)
Operator Sound Level (ISO 6396:2008) 65.5 dB(A) 65.5 dB(A)
Machine Sound Level (ISO 6395:2008) 113 dB(A) 113 dB(A)
Bucket Capacities 8.6 m³ – 10 m³ (11.25 yd³ – 13 yd³) 8.6 m³ – 10 m³ (11.25 yd³ – 13 yd³)

990 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

OPERATOR ENVIRONMENT

  • Air conditioner and heater with automatic temperature control
  • Cab, sound-suppressed pressurized, protective structure (ROPS/FOPS)
  • 12V power port for mobile phone or laptop connection
  • Cat Vision, rear vision camera system
  • Cigar lighter and ashtray
  • Coat hook
  • Electro-hydraulic tilt and lift controls (seat mounted)
  • Flip-up armrest
  • Heater and defroster
  • Horn, electric
  • Implement hydraulic lockout
  • Instrumentation, gauges:
    – Engine coolant temperature
    – Fuel level
    – Ground speed
    – Gear
    – Hydraulic oil temperature
    – Speedometer/tachometer
    – Torque converter temperature
  • Instrumentation, warning indicators:
    – Action alert system, three category
    – Automatic transmission model enable status
    – Brake malfunction
    – Bucket float status
    – Delayed engine shutdown status
    – Engine idle shutdown status
    – Engine malfunction
    – Fuel economy mode enable status
    – Hydraulic lockout
    – Lockup clutch enable status
    – Low fuel level
    – Parking brake status
    – Rimpull control enable status
    – Seatbelt warning
    – Secondary steering (if equipped)
    – Throttle lock status
    – Transmission gear
  • Keypad, control with indicator lights:
    – Auto trans mode speed range
    – Auto/manual transmission mode
    – Fuel economy mode
    – Implement kickout
    – Lockup clutch
    – Reduced rimpull
    – Throttle lock
  • Light, dome (cab)
  • Lunchbox and beverage holders
  • Mirrors, rearview (externally mounted)
  • Seat, leather/cloth, air suspension, heated/cooled
  • Seat belt, retractable, 76 mm (3 in) wide
  • STIC control system with steering lock
  • Tinted glass
  • Trainer seat with lap belt
  • Vital Information Management System (VIMS) 3G with graphical information display: external data port, customizable operator profiles, cycle timer, and integral Cat Production Measurement
    – Wet-arm wipers/washers (front, rear and corner) intermittent front wiper

POWER TRAIN

  • Brakes, full hydraulic, enclosed, oil-disc
  • Axle-shaft oil-disc service brake
  • Electro hydraulic parking brake
  • Case drain screens
  • Cat clean emission module (Tier 4 only)
  • Demand fan
  • Engine Cat C27
  • Fuel priming pump (electric)
  • Ground level engine shutoff, bumper
  • Mufflers (under hood) (Tier 2 equivalent only)
  • Precleaner, engine air intake
  • Radiator, Aluminum Modular (AMR)
  • Separated cooling system
  • Starting aid, (ether) manual override
  • Throttle Lock
  • Torque Converter, Impeller Clutch with lock-up clutch feature and rimpull control system
  • Transmission, 534 mm (21 in) planetary power shift (electronic) (3F/3R)

ELECTRICAL

  • Alarm, back-up
  • Alternator, 150 amp
  • Batteries, maintenance free (2 – 1,400 CCA)
  • Converter, 10/15 amp, 24V to 12V
  • Deutsch component connectors
  • Electrical system, 24V
  • Electronic transmission control
  • Lighting system, halogen (front and rear) lighting, access stairway, engine compartment
  • Starter, electric
  • Starter lockout in bumper
  • Starting receptacle for emergency start
  • Transmission lockout in bumper

OTHER

  • Automatic bucket tilt/lift kickouts electronically adjustable from cab
  • Axle temperature sensor
  • Battery disconnect and jump start receptacle, bumper
  • Coupling, Caterpillar O-ring face seals
  • Economy mode with on demand throttle
  • Emergency platform egress
  • Engine, crankcase, 500 hour interval with CH4
  • Engine idle management features:
    – Auto idle kickdown
    – Delayed engine shutdown
    – Engine idle shutdown
  • Fenders, steel (front)
  • Guards, crankcase and power train
  • Grouped/labeled lube points
  • Hitch, drawbar with pin
  • Hoses, Cat XT™
  • Oil sampling valves
  • Positive flow control hydraulic system
  • Product Link
  • Sight Gauges: hydraulic tanks, steering/fan and implement/brake, and transmission
  • Stairway, left and right rear access
  • Steering, load sensing
  • Toe kicks
  • Vandalism protection caplocks
  • Venturi stack
  • Premixed 50% concentration of extended life coolant with freeze protection to –34° C (–29° F)

990 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

POWER TRAIN

  • –50° C (–58° F) antifreeze
  • Engine oil change system, high speed, Wiggins
  • Engine block heater 120V or 240V
  • High ambient cooling – software

OPERATOR ENVIRONMENT

  • Cab precleaner, powered
  • AM/FM/CD/MP3 radio
  • Satellite Sirius radio with Bluetooth
  • LED warning strobe
  • CB radio ready
  • Window sun shade

MISCELLANEOUS ATTACHMENTS

  • Front and rear roading fenders
  • Fast fill fuel system (Shaw-Aero)
  • Axle oscillation stop
  • Heavy duty cab mounts

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat Inspect

    Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

  • Cat Product Link

    Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

  • Cat Remote Flash

    Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

Cat® Product Link™ wirelessly connects you to your equipment giving you valuable insight into how your machine or fleet is performing. Information such as location, hours, fuel usage, productivity, idle time, and diagnostic codes are made available through online web applications so that you can make timely, fact-based decisions to maximize efficiency, improve productivity, and lower the cost of owning and operating your fleet. Available with satellite or cellular connectivity.

Explore Technology

Remote Flash sends an alert from your Cat dealer, prompting you to update the software on your machine. To minimize downtime, updates can be deployed while on the jobsite without having to wait for a dealer technician to arrive. Remote flash decreases maintenance time and keeps your asset running with maximum efficiency.

Explore Technology

Product Brochures and More Are Ready to Download!

Media Gallery

990 Large Wheel Loader

990 Large Wheel Loader

990 Large Wheel Loader

990 Large Wheel Loader Millyard

990 Large Wheel Loader Millyard

990 Large Wheel Loader Millyard

990 Large Wheel Loader Steel Mill

990 Large Wheel Loader Steel Mill

990 Large Wheel Loader Steel Mill

990 Large Wheel Loader
990 Large Wheel Loader
990 Large Wheel Loader
990 Large Wheel Loader Millyard
990 Large Wheel Loader Millyard
990 Large Wheel Loader Millyard
990 Large Wheel Loader Steel Mill
990 Large Wheel Loader Steel Mill
990 Large Wheel Loader Steel Mill

360 View
360 View
360 View
360 View
360 View

See how 990 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models