High Propulsion 3516E

3516E High Output Commercial Propulsion Engines

Request A Price Find Dealer

Key Specs

Application
Yachting
Yachting
Speed Range
1800 rpm
1800 rpm
Emissions
IMO II / IMO III
IMO II / IMO III

Features At A Glance

Displaying 1-6 of 6

High Output Power

High Output Power

Delivers up to 4023 bhp from a V16, 78.1 L sequential turbocharged diesel platform, with 19% more rated power than previous 3516E models for premium yacht applications.
Rapid Acceleration

Rapid Acceleration

Improved idle-to-full-power responsiveness helps deliver faster acceleration and confident throttle response when high-output performance is needed.
Low Speed Torque

Low Speed Torque

Significant low-RPM torque reserve above the prop curve supports confident close-quarters maneuvering in marinas, harbors and other precise operating conditions.
Compact Packaging

Compact Packaging

A 14% reduced space claim versus previous 3516E models helps optimize valuable yacht engine room space for new builds and repower projects.
Lower Heat Rejection

Lower Heat Rejection

Low ambient heat rejection, water-cooled turbochargers and water-cooled exhaust manifolds help reduce ventilation needs and improve below-deck comfort.
Switchable Emissions

Switchable Emissions

IMO II/III switchable capability, when equipped, allows operation in approved areas to help reduce aftertreatment wear and support fuel savings during international cruising.

Product Specifications for 3516E High Output

Application Yachting Yachting
Speed Range 1800 rpm 1800 rpm
Emissions IMO II / IMO III IMO II / IMO III
Aspiration Sequential Turbocharged / Aftercooled Sequential Turbocharged / Aftercooled
Bore 6.69 in 170 mm
Stroke 8.46 in 215 mm
Displacement 4766 in³ 78.1 l
Rotation from Flywheel End Counterclockwise or Clockwise Counterclockwise or Clockwise
Configuration V 16, 4-Stroke Cycle Diesel V 16, 4-Stroke Cycle Diesel
Width 71 in 1800 mm
Length 123 in 4133 mm
Height 89 in 2253 mm
Dry Weight 25353 lb 11500 kg
Power Range 3151 - 4023 bhp (2350 - 3000 bkW) 3151 - 4023 bhp (2350 - 3000 bkW)

3516E High Output Standard Equipment

STANDARD EQUIPEMENT

  • LECP2 Instrument Control Panel

STANDARD EQUIPMENT

  • IMO II /IMO III Emissions
  • Corrosion resistant aftercooler core
  • Sequential Water-Cooled Turbochargers
  • Water Cooled Exhaust Manifold
  • Vibration Damper and Guard
  • Duplex Fuel Filtration
  • Self-Cleaning, Centrifugal Oil Filtration
  • Serviceable Hard Heat Shields
  • Dual A5 Engine Control Modules
  • Meets SOLAS Regulations

3516E High Output Optional Equipment

OPTIONAL ATTACHEMENTS

  • Rear Mounted Plate-type Heat Exchanger
  • SCAC & Jacket Water Expansion Tank
  • Marine Classification Society Compliance
  • Power Take-off
  • Certified Marine Alarm & Protection System
  • LECP3 Instrument Control Panel
  • Sea Water Auxiliary Pump
  • Mounting Rails
  • CW or CCW Rotation

Product Brochures and More Are Ready to Download!

See how 3516E High Output compares against frequently compared products.

Media Gallery

3516E

3516E

360 View

Take the interactive virtual product tour to explore the great features and benefits of the 3516E High Output

Start 3516E High Output Tour
close

Check out current offers for the 3516E High Output

View More Offers