G318 Demolition & Sorting Grapple

Demolition and Sorting Grapples G318 Demolition & Sorting Grapple: 587-8965

Request A Price Find Dealer

Key Specs

Grapple Area
0.72 yd³
550 l
Weight
2888 lb
1310 kg
Machine Class
18-25 Ton Excavators
18-25 Ton Excavators

Overview

Cat® Demolition & Sorting Grapples are designed for fast, productive material handling. Capable of high-volume, production loading and precise sorting, to enhance the productivity and efficiency of your operation. The grapples can handle anything from primary and secondary demolition to recycling to get the job done.

Product Specifications for G318 Demolition & Sorting Grapple: 587-8965

Grapple Area 0.72 yd³ 550 l
Weight 2888 lb 1310 kg
Machine Class 18-25 Ton Excavators 18-25 Ton Excavators
Overall Width (Jaws Open) 78.74 in 2000 mm
Overall Width (Jaws Closed) 54.13 in 1375 mm
Overall Height (Jaws Open) 52.76 in 1340 mm
Overall Height (Jaws Closed) 56.69 in 1440 mm
Shell Type Options Skeleton Skeleton

See how G318 Demolition & Sorting Grapple: 587-8965 compares against frequently compared products.

Media Gallery

G318 Demolition & Sorting Grapple

Demolition & Sorting Grapple handling large rock

Full rotation capability of G300 series grapples

G300 GC Series Grapple sorting wood scraps

Grapple sorting tire scraps

G200 GC series grapple moving rocks

Grapple handling waste

G318 Demolition & Sorting Grapple
Demolition & Sorting Grapple handling large rock
Full rotation capability of G300 series grapples
G300 GC Series Grapple sorting wood scraps
Grapple sorting tire scraps
G200 GC series grapple moving rocks
Grapple handling waste

Demolition & Sorting Grapples Overview

Demolition & Sorting Grapples Overview

Take the interactive virtual product tour to explore the great features and benefits of the G318 Demolition & Sorting Grapple: 587-8965

Start G318 Demolition & Sorting Grapple: 587-8965 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.