LR15B

< Back

Attachments Offers Models
View Offers

Overview

Cat® Landscape Rakes are used for scarifying the soil and collecting debris for easy removal.

Units:
Working Width 62.0 in 1576.0 mm Less
Bucket Capacity - struck 0.4 yd3 0.31 m3 Less
Raking Width 55.0 in 1384.0 mm Less
Rock Size Range 19-152 mm (0.75-6 in) 19-152 mm (0.75-6 in) Less
Weight 1312.0 lb 595.0 kg Less
Overall Width 66.0 in 1683.0 mm Less
Height 39.0 in 989.0 mm Less
Length 64.0 in 1620.0 mm Less
Required Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm) Less
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi) Less
Motor Displacement 19.2 in3/rev 315.0 cm3/rev Less
Driven Shaft Speed 165 rpm @ 80 L/min (21 gpm) 165 rpm @ 80 L/min (21 gpm) Less
Number of Hard Face Tines 372 372 Less
Drive Method Chain Reduction Chain Reduction Less
Drive Chain #80H #80H Less
Conveyor Chain #2060H #2060H Less
Required Hydraulics Standard Flow Standard Flow Less

Application

Uses the scarifying action of the hardened teeth to pulverize, aerate, level and condition the soil, while collecting and depositing rock and debris in the integrated hopper bucket for quick removal.

Travel Direction

Designed to operate with the loader traveling in reverse, leaving the soil finely groomed with minimal tire compaction.

Robust Design

Chain reduction drive system and steel teeth are built for maximum strength and durability in the toughest soil conditions.

Quick Dumping

Quick dumping capability is accomplished with a poppet check valve that stops flow to the hydraulic motor and directs flow to the rake head cylinder. Once the hopper bucket is full, simply reverse flow to actuate the rake head cylinder and dump the bucket.

Conveyor Tubes

Bolt-on conveyor tubes for easy replacement and serviceability.