798 AC Mining Truck

Mining Trucks 798 AC

Request A Price Find Dealer

Key Specs

Nominal Rated Payload
410 ton (US)
372 t
Rated Gross Machine Weight
1375000 lb
623690 kg
Gross Power - SAE J1995
3500 hp
2610 kW

Overview

Hauls More - More Efficiently and Reliably

The Cat® 798 AC electric drive truck is designed to haul more — with more efficiency, controllability, and reliability than any other electric drive truck in the marketplace. And while it may be a recent addition to the Cat ultra-class lineup, it delivers the same powerful, proven performance you expect from a Cat truck. The 798 AC delivers a payload up to 372 tonnes (410 tons), high speed on grade, easier maintenance, and excellent electric retarding and brake performance. The result? Improved productivity, high availability, and more confident operators. By hauling more every load, every cycle and every shift, it creates a low-cost-per-ton hauling operation that delivers a better bottom line.

Benefits

Class-Leading Nominal rated Payload

Delivering the highest standard payload available in its size class

Up to 18% More Torque

Unlock maximum drivetrain capability with Cat TorqueBoost technology

Easier Maintenance — Less Often

With enhanced service access, long service intervals, service-friendly layouts, modular designs and more

Product Specifications for 798 AC

Nominal Rated Payload 410 ton (US) 372 t
Rated Gross Machine Weight 1375000 lb 623690 kg
Chassis Weight 453826 lb 205852 kg
Body Weight Range 38 833 - 43 275 kg (85,611 - 95,406 lb) 38 833 - 43 275 kg (85,611 - 95,406 lb)
Note (1) Consult your tire manufacturer for maximum tire load. Consult your tire manufacturer for maximum tire load.
Note (2) Chassis weight with 100% fuel, hoist, body mounting group, rims, and tires. Chassis weight with 100% fuel, hoist, body mounting group, rims, and tires.
Note (3) Body weight varies depending on how body is equipped. Body weight varies depending on how body is equipped.
Gross Power - SAE J1995 3500 hp 2610 kW
Engine Model Cat® C175-16 Cat® C175-16
Net Power - SAE J1349 3405 hp 2539 kW
Optional Gross Power - SAE J1995 3100 hp 2312 kW
Rated Speed 1800 r/min 1800 r/min
Emissions Rating Fuel Optimized Fuel Optimized
Bore 6.9 in 175 mm
Stroke 8.7 in 220 mm
Displacement 5187 in³ 85 l
Note (1) Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator. Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Note (2) U.S. EPA Tier 4 Final / EU Stage V available for applicable markets. U.S. EPA Tier 4 Final / EU Stage V available for applicable markets.
Note (3) Additional fuel optimized selectable power ratings: 2312 kW / 3,100 hp Additional fuel optimized selectable power ratings: 2312 kW / 3,100 hp
Fuel Tank 2000 gal (US) 7571 l
Cooling System 273 gal (US) 1032 l
Crankcase 124 gal (US) 471 l
Hydraulic Tank 273 gal (US) 1032 l
Hydraulic System (includes tank) 342 gal (US) 1296 l
Fuel Tank 1300 gal (US) 4922 l
Fuel Tank (Tier 4) 1200 gal (US) 4542 l
Diesel Exhaust Fluid Tank 100 gal (US) 379 l
Cooling System 211 gal (US) 799 l
Crankcase 82 gal (US) 310 l
Final Drive - Each 67 gal (US) 254 l
Hydraulic System - Including Tank 385 gal (US) 1458 l
Hydraulic Tank 296 gal (US) 1121 l
Grease Tank 90 lb 41 kg
Note (1) DEF Tank only available for U.S. EPA Tier 4 Final / EU Stage V engine option DEF Tank only available for U.S. EPA Tier 4 Final / EU Stage V engine option
Steer Angle 39 ° 39 °
Turning Diameter - Front 106.3 ft 32.4 m
Steering Standards ISO 5010:2019 ISO 5010:2019
Note Turning Diameter (ISO 7457:1997) Turning Diameter (ISO 7457:1997)
Total Reduction Ratio 35:01:00 35:01:00
Top Speed - Loaded 40 mile/h 64 km/h
Generator/Alternator Brushless, engine mounted, dual bearing Brushless, engine mounted, dual bearing
Controls IGBT Inverter Technology, air cooled, pressurized cabinet with filtration IGBT Inverter Technology, air cooled, pressurized cabinet with filtration
Wheel Motor Cat high-torque AC induction, rear axle mounted Cat high-torque AC induction, rear axle mounted
Cooling System Cat variable speed, hydraulically driven cooling system Cat variable speed, hydraulically driven cooling system
Service Brakes Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated Four-Corner, Wet Disc, Oil Cooled, Hydraulically Actuated
Front Wet Disc Brake Surface Area 22642 in² 146081 cm²
Rear - Wet Disc Brake Surface Area 32730 in² 211163 cm²
Standards Service and Secondary: ISO 3450:2011 Service and Secondary: ISO 3450:2011
Electric Retarding Radial Grid Design Radial Grid Design
Dynamic Retarding Power - Continuous 5480 hp 4086 kW
Parking Brakes Four-corner, Multi-disc, Spring Applied, Hydraulically Released Four-corner, Multi-disc, Spring Applied, Hydraulically Released
Load Brake Rear service brakes Rear service brakes
Note Anti-Lock Brake System (ABS) optional with CMD package Anti-Lock Brake System (ABS) optional with CMD package
Front Axle - Empty 47 % 47 %
Rear Axle - Empty 53 % 53 %
Front Axle - Loaded 33 % 33 %
Rear Axle - Loaded 67 % 67 %
Note Weight distributions optimized with Cat body. Weight distributions optimized with Cat body.
Struck 129-200 m³ (168-261 yd³) 129-200 m³ (168-261 yd³)
Heaped (SAE 2:1) 218-276 m³ (285-361 yd³) 218-276 m³ (285-361 yd³)
Note Contact your local Cat dealer for body recommendations. Contact your local Cat dealer for body recommendations.
Type Twin, two-stage hydraulic cylinders with snubbing valve. Twin, two-stage hydraulic cylinders with snubbing valve.
Pump Flow - High Idle 257.3 gpm 964 L/min
Relief Valve Setting - Raise 3029 psi 20884 kPa
Body Raise Time - High Idle 21 s 21 s
Body Lower Time - Float 22 s 22 s
Body Power Down- High Idle 17.5 s 17.5 s
Note (1) Twin, two-stage hydraulic cylinders mounted outside main frame; double-acting cylinders in both stages. Twin, two-stage hydraulic cylinders mounted outside main frame; double-acting cylinders in both stages.
Note (2) Power raise in both stages; power down capability in both stages. Power raise in both stages; power down capability in both stages.
Note (3) Automatic body-lower modulation reduces impact on frame. Automatic body-lower modulation reduces impact on frame.
Type Self-contained nitrogen/oil cylinders, pin-to-pin mounting, top & bottom double shear clevis attachments Self-contained nitrogen/oil cylinders, pin-to-pin mounting, top & bottom double shear clevis attachments
Effective Cylinder Stroke - Front 10 in 254 mm
Effective Cylinder Stroke - Rear 5 in 133.35 mm
Air Conditioning HFC - 134A refrigerant: 21,600 Btu/h HFC - 134A refrigerant: 21,600 Btu/h
Heater / Defroster 24600 Btu/h 24600 Btu/h
Note Ambient capabilities down to -15C (5F) for heater/defroster and up to 50C (122F) for air conditioning. Ambient capabilities down to -15C (5F) for heater/defroster and up to 50C (122F) for air conditioning.
ROPS Standards (1) ROPS (Rollover Protective Structure) meets ISO 3471:2008 for Operator and ISO 13459:2012 for Trainer. ROPS (Rollover Protective Structure) meets ISO 3471:2008 for Operator and ISO 13459:2012 for Trainer.
FOPS Standards FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II for Operator and ISO 13459:2012 Level II for Trainer. FOPS (Falling Objects Protective Structure) meets ISO 3449:2005 Level II for Operator and ISO 13459:2012 Level II for Trainer.
Engine Model Cat® C175-20 Cat® C175-20
Gross Power SAE J1995:2014 4150 hp 3095 kW
Net Power - SAE J1349:2011 4000 hp 2983 kW
Rated Speed 1750 r/min 1750 r/min
Emissions Rating Fuel Optimized Fuel Optimized
Bore 6.9 in 175 mm
Stroke 8.7 in 220 mm
Displacement 6469 in³ 106 l
Note 1 Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator. Net Power advertised is the power available at the flywheel when the engine is equipped with air intake system, exhaust system, and alternator.
Note 2 Additional fuel optimized selectable power rating: 2983 kW / 4,000 hp Additional fuel optimized selectable power rating: 2983 kW / 4,000 hp
Rims 44" x 63" Rims 44" x 63" Rims
Standard Tires 59/80 R63 59/80 R63
Note (1) Quick Change Rims optional. Quick Change Rims optional.
Note (2) Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities. Caterpillar recommends the customer evaluate all job conditions and consult tire manufacturer for proper tire selection and TKPH (TMPH) capabilities.
Height - Top of ROPS 22.1 ft 6720 mm
Overall Length 51.44 ft 15679 mm
Wheel Base 21.9 ft 6674 mm
Rear Axle - Tail 16.07 ft 4898 mm
Dump Clearance - Empty 5.72 ft 1744 mm
Loading Height - Empty 25.54 ft 7784 mm
Overall Height - Body Raised 48.85 ft 14890 mm
Centerline Front Tire Width 23.06 ft 7028 mm
Front Axle Clearance - Loaded 2.81 ft 855 mm
Overall Canopy Width (with rock deflectors) 33.15 ft 10103 mm
Outside Body/Canopy Width (without rock deflectors) 31.62 ft 9639 mm
Inside Body Width 29.44 ft 8973 mm
Front Canopy Height - Empty 26.01 ft 7928 mm
Rear Axle Clearance - Loaded 2.8 ft 854 mm
Centerline of Rear Dual Tire Width 19.5 ft 5943 mm
Overall Tire Width - Empty 30.27 ft 9226 mm
Overall Length (High Altitude only) 51.87 ft 15810 mm
Note Dimensions listed includes canopy deflectors Dimensions listed includes canopy deflectors
Sound Standards The operator sound pressure level, 75 dB(A), measured according to ISO 6394:2008 and ISO 6396:2008. The operator sound pressure level, 75 dB(A), measured according to ISO 6394:2008 and ISO 6396:2008.

798 AC Standard Equipment

POWER TRAIN

  • Cat® C175-16 Diesel Engine: 2610 kW (3,500 hp) Fuel Optimized , U.S. EPA Tier 2 equivalent (available for applicable markets)
  • Cat® C175-16 Diesel Engine: 2610 kW (3,500 hp) U.S. EPA Tier 4 Final / EU Stage V (available for applicable markets)
  • C175-16 Diesel Engine
    – Turbocharging (4) / Aftercooled (ATAAC)
    – Centrifugal oil filter
    – Self-cleaning oil filter
    – Charging Alternator (225 amp), brushless
    – Pre-lubrication/engine
    – Air cleaner with precleaner (4)
    – Multi-point oil pressure sensing
    – Exhaust - Muffler, Right Side Exit
  • Cat C175-20 Diesel Engine (High Altitude Only)
    - 3095 kW (4,150 hp) Fuel Optimized (available for applicable markets)
    - Centrifugal oil filter
    - Self-cleaning oil filter
    - Charging Alternator (225 amp), brushless
    - Pre-lubrication/engine
    - Air cleaner with precleaner (4)
    - Multi-point oil pressure sensing
    - Exhaust - Muffler, Right Side Exit
  • Braking system:
    – Electric dynamic retarding with blended low speed
    – Oil-cooled, Multi-disc (front and rear) - Service, Parking, Secondary
    – Load Brake (rear axle only)
    – Extended Life Brake Disc Material
    – Automatic Retarder Control (ARC)
    – Brake Release Motor (towing)
  • Cat® AC Drivetrain:
    – AC generator
    – AC induction motors (high-torque)
    – IGBT motor control
    – Radial retarding grid with AC motor control
    – Programmable top speed
    – TorqueBoost technology
    – Traction control system
  • Directional Shift Management:
    – Body-up reverse neutralizer
    – Body-up shift inhibitor
    – Reverse shift inhibitor
    – Neutral coast inhibitor
    – Neutral start inhibitor
  • Additional Features:
    – Rear axle continuous lubrication and filtration
    – Rear axle continuous oil cooling

OPERATION AND CONTROLS

  • Integrated ROPS/FOPS cab, insulated/sound suppressed
  • Seat, operator, air suspension, adjustable, heated/cooled
  • Seatbelt, operator, three point
  • Seat, trainer, air suspension, adjustable
  • Seatbelt, trainer, two point
  • Steering wheel, tilt, telescopic, horn
  • Horn, electric
  • Directional shift lever
  • Single Pedal Retarding & oil-cooled brake control
  • Automatic Retard Control (ARC) toggle switch
  • Load brake switch
  • Windshield with tinted/safety glass
  • Window, electric powered, operator/passenger
  • Windshield Wipers (2), intermittent control and washer
  • Visor (2)
  • Storage rear of seats
  • Cup holder (2)
  • Dome courtesy light
  • Entertainment radio ready with speakers and wiring harnesses
  • Converter, 12V
  • 12V DC power supply (1)
  • Mirrors, standard (Left-Flat, Right-Convex)
  • Fixed access ladder, left hand ground access
  • Fixed access ladder, right hand round access (High Altitude Only)
  • HVAC:
    – Pressurized, filtered environment
    – Air conditioner
    – Heater/defroster
  • Metric or English gauges:
    – Speedometer
    – Tachometer
    – Electric hour meter
    – Fuel level
    – DEF level (U.S. EPA Tier 4 Final / EU Stage V engines only)
    – Hydraulic oil temperature
    – Engine coolant temperature
  • Service & Information:
    – Diagnostic connection port
    – Electric engine control fault indicator
    – Alarm, Park brake / open operator door
    – Third party telematics port
    – VIMS message center advisor

ELECTRICAL

  • Audible Alarm, backup
  • Electrical system, 24V with fuses and breakers
  • Batteries, 12V (8) 90 amp hour
  • Ground level Battery charge receptacle
  • Lighting, signals/service:
    – Headlights (4 low beam, 4 high beam), LED
    – Headlights (4 low beam, 2 high beam), LED (High Altitude only)
    – Backup and marker/hazard, LED
    – Directional signals (front and rear), LED
    – Front stair access/service deck, LED
    – Stop/tail lights, LED
    – Engine compartment, LED
    – Inverter energy warning lights, LED
  • Payload indicator, red/green
  • Payload, digital display

ADDITIONAL FEATURES AND EQUIPMENT

  • Accumulators (Steering & Brake) – Australian and Canadian certified
  • Automatic lubrication system
  • Rotating component guards
  • Mud Flaps
  • Tow hooks and pins (front)
  • Tow pin (rear) (empty truck only)
  • 44 x 63 rims, six position (6)
  • Fueling:
    – 4922 L (1,300 gal) fuel tank (Fuel optimized engines only)
    – 4543 L (1,200 gal) fuel tank (U.S. EPA Tier 4 Final / EU Stage V engines only)
    – 379 L (100 gallon) DEF tank (U.S. EPA Tier 4 Final / EU Stage V engines only)
    – Fuel filter with water separator
    – 210 GPM Fast fill fuel system (Left and Right)
  • Service:
    – Engine service platforms (2)
    – ANSI or ISO service instructions
    – S•O•S℠ sample points (hydraulic oil, engine coolant, engine oil)
    – Ground level machine lockout (battery)
    – Ground level engine shut-down
    – Drivetrain lockout
    – Drivetrain lockout at ground level (High Altitude only)
    – Engine start lockout
    – Auxiliary "buddy" dumping quick connect
    – Auxiliary steering quick connect (towing)

CAT® TECHNOLOGY PRODUCTS

  • Cat® MineStar™ Detect (Radar and Camera) System
  • Cat® Product Link™ Elite (Cellular)

DUMP BODY

  • High Efficiency (HE) body, 218-276 m³ (285-361 yd³)
    – HE Body Mounting Group
    – Rock ejectors (chain)

ANTIFREEZE

  • Cat Extended Life Coolant (ELC) protects to –35° C (–30° F)

798 AC Optional Equipment

POWER TRAIN

  • Cat® C175-16 Diesel Engine: 2312 kW (3,100 hp) power setting (Fuel optimized / U.S. EPA Tier 2 equiv. engines only)
  • Cat C175-20 Diesel Engine (High Alititude only): 2983 kW (4,000 hp) power setting, Fuel Optimized (available for applicable markets)
  • Body heat exhaust

OPERATION AND CONTROLS

  • Throttle lock
  • Timer, engine shutdown
  • Heated mirrors (Left and Right)
  • Powered access ladder, left hand ground access
  • Language monitors: English, Spanish, Italian, Portuguese, Dutch, Norwegian, Swedish, Estonian, Latin, Lithuanian, Slovakian, Slovenian, Greek, Romanian, Russian, Polish, Czech, Hungarian, Icelandic, Finnish, Danish, Thai, Indonesian, Vietnam, Malaysian, Chinese

OPERATIONS AND CONTROLS

  • Powered access ladder, right hand ground access (High Altitude only)

ELECTRICAL

  • Lighting, signals/service:
    – Fog lights, LED
    – Work lights, LED
    – Side profile lights, LED
    – Dump body marker/stop lights, LED
  • Retarding indicator light, multi-color, cab exterior
  • Payload, digital display

ADDITIONAL FEATURES AND EQUIPMENT

  • Fueling: 300 GPM Fast fill fuel system (Left and Right)
  • Portable fire extinguisher
  • Front bumper single-point center tow
  • Wheel chocks (ANSI and ISO)
  • 44 x 63 rims, quick change (2 quick change, 4 standard)
  • Service:
    – Inverter platform (rear access)
    – Service Center, fast-fill

CAT® TECHNOLOGY PRODUCTS

  • Cat® MineStar™ Detect (Camera Only) System
  • Cat® Product Link™ Elite (Satellite)
  • Cat® MineStar™ Health
  • Cat® MineStar™ Fleet
  • Cat® MineStar™ Terrain
  • Cat® MineStar™ Command-Ready
  • Cat® MineStar™ Command
  • Cat® Trolley Assist Attachment

DUMP BODY

  • HE rock box liner
  • HE canopy rock deflectors
  • HE rear tire rock deflectors
  • HE impact liner
  • Chain and solid bar
  • Canopy Extension

ANTIFREEZE

  • Antifreeze/coolant protects to –50° C (–58° F)

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat® MineStar™ Command for hauling takes advantage of the most sophisticated technologies available to deliver a next-generation haulage solution — one that boosts safety, productivity and availability on busy mine sites, especially those in difficult or remote locations. Command provides the fully integrated operation of autonomous mining systems, allowing them to haul more efficiently with near-continuous operation and move more with fewer people on site. Autonomous trucks operate safely around other equipment, light vehicles and personnel. Command trucks respond to calls to the shovel, move into position, haul to dump points and even report for maintenance — all without an operator on board.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® MineStar Edge™ is a technology platform that delivers more connected, integrated, scalable and intuitive products that extend further up and down the value chain. Edge makes it possible for you to use proven MineStar technologies across your entire mining organization and creates an operational ecosystem that provides visibility to every aspect of your operation. Edge delivers near-real-time access to data that was up to 98% accurate and enables you to make changes in-shift while already knowing the impact those changes will have further down the value chain?

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® MineStar Fleet is the single best source for fleet management information. An integrated fleet monitoring and management system, it can be used with any machine or system to measure, manage and maximize every facet of an operation, no matter the size or type. Fleet provides real-time visibility to cycle time, payload and other key operational parameters. It monitors machine locations and material movement and provides alerts of misroutes to ensure material is moved to the proper location.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Through regular monitoring of machine conditions, mines can adopt a more proactive approach to maintenance and repair. Equipment health data is a key contributor to that approach. Data helps mines identify equipment problems long before failure.

Accessing the right data at the right time is critical to improving operational intelligence and machine predictive analysis. Cat® MineStar™ Health helps you meet that need by connecting you to your machines and delivering that important information. The MineStar Health portfolio set consists of Connectivity Enablers that collect, convert and transmit equipment data; and Applications that visualize, analyze and report health equipment data.

Explore Technology

Media Gallery

798 AC mining truck

798 AC mining truck

798 AC mining truck

798 AC mining truck

798 AC mining truck

798 AC mining truck

798 AC mining truck

798 AC mining truck

798 AC mining truck

798 AC mining truck

798 AC mining truck
798 AC mining truck
798 AC mining truck
798 AC mining truck
798 AC mining truck
798 AC mining truck
798 AC mining truck
798 AC mining truck
798 AC mining truck
798 AC mining truck

798 AC Mining Truck

Updates and Enhancements AC Mining Trucks

The Cat® 798 AC: It Pays to Haul More

798 AC Mining Truck
Updates and Enhancements AC Mining Trucks
The Cat® 798 AC: It Pays to Haul More

360 View
360 View

AC Truck Updates

With a commitment to continuous improvement, we've made a number up updates and enhancements to our lineup of ultra class AC drive mining trucks.

Learn More

See how 798 AC compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models