Road Reclaimers

Cat® Road Reclaimers are the superior platform for full depth reclamation and soil stabilization. Both models have an efficient, mechanical rotor drive system with a Cat three-speed transmission at its heart. Cat Road Reclaimers feature automatic depth control. Cat load control keeps engine speed at peak torque so production is continuously maximized. Four steering modes add to machine maneuverability.

Rotor options include a universal rotor dedicated to asphalt pulverization; a combination rotor equally useful for pulverization and stabilization; and two dedicated soil stabilization rotors for different soil types.

FEATURES

  • Easy Use
  • Excellent Visibility
  • Easy Service
  • Dependable Rotor Drive System
  • Reliable, Efficient Operation
  • Superior Mix Quality
  • Optional Water Pump or Eumulsion Pump System

SAVE COST. SAVE TIME. SAVE THE PLANET.

Reuse the pavement, don't remove and replace it.

Cat® rotary mixers are the greener, cost effective alternative for road rehabilitation.

Learn more about our full line below.

CAT® RM300 AND RM500 ROTARY MIXERS

Outstanding results and uniform mixing for soil stabilization applications.

See what Cat® rotary mixers can do for you.

THE BEST TOOL FOR THE JOB... WHATEVER THAT MAY BE.

Cat® Rotary Mixers are utilized around the globe for many applications other than reclamation and stabilization.
  • Surface Mining
  • Bio-Remediation
  • Agricultural

Learn more about how Cat® rotary mixers can help you.

 
  
  
ModelMaximum Operating WeightCutting/Mixing WidthGross Power
»  RM300
53911 lb
24454 kg

96 in
2438 mm

350 hp
261 kW

»  RM500
62060 lb
28145 kg

96 in
2438 mm

540 hp
403 kW

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com