Wheel Excavators

Overview
 

Wheel Excavator Highlights:

  • The versatility and mobility of a D-Series Wheeled Excavator often enables you to complete jobs using fewer machines in less time.
  • Ideally suited for a number of applications, like ditch cleaning or road maintenance that require travel while using a work tool.
  • Able to travel up to 23 mph (37km/h), wheeled excavators can move quickly from job to job minimizing the need for additional transportation.
  • Multiple auxiliary hydraulic options enable you to utilize a wide range of work tools.
  • With a tool control system, you can preprogram flow and pressure for up to 10 different hydraulic work tools.
  • Best in class visibility, to front, upwards and to both sides, standard rear video camera, which displays on monitor in cab.
  • Ground-level service points provide safer conditions for fleet maintenance.

English / Metric toggle

Units: US | Metric
Units: US | Metric
  
  
Model Engine Model Net Power Operating Weight
» •  M313D Cat® C4.4 ACERT™
127 hp
95 kW

13 600 kg (29,985 lb) to 15 800 kg (34,835 lb)
» •  M315D Cat® C4.4 ACERT™
135 hp
101 kW

15 700 kg (34,615 lb) to 17 900 kg (39,465 lb)
» •  M316D Cat® C6.6 ACERT™
158 hp
118 kW

17 200 kg (37,920 lb) to 19 400 kg (42,770 lb)
» •  M318D Cat® C6.6 ACERT™
166 hp
124 kW

18 200 kg (40,124 lb) to 20 100 kg (44,313 lb)
» •  M322D Cat® C6.6 ACERT™
165 hp
123 kW

20 500 kg (45,194 lb) to 22 500 kg (49,604 lb)