Mini Hydraulic Excavators

Overview

Cat Mini Excavator Highlights

Mini Hydraulic Excavators
  • High digging forces and fast cycle times to help you get more done, faster.
  • Quiet, spacious cab and smooth ergonomic controls, with integrated auxiliary and swing boom functions keep you comfortable and reduce operator fatigue.
  • Pin-Grabber Coupler and quick disconnects enables the operator to change mini excavator attachments quickly.
  • Auto idle, auto two-speed and a load sensing variable pump optimize fuel efficiency.
  • A compact or standard radius tail swing with a swing or fixed boom option provides a good match to any jobsite.
Exterior
Mini Excavator Flash Exterior 360

You need the Flash Player version 8.0.0.0 or higher and a JavaScript enabled browser to view the interactive content on this page.

Interior
Mini Excavator Flash Interior 360

You need the Flash Player version 8.0.0.0 or higher and a JavaScript enabled browser to view the interactive content on this page.

Gallery

English / Metric toggle

Units: US | Metric
Units: US | Metric
  
  
Model Engine model Net power Operating weight
» •  301.6C Mitsubishi L3E NA Diesel
18.1 hp
13.5 kW

3549 lb
1610 kg

» •  301.8C Mitsubishi L3NE NA Diesel
18.1 hp
13.5 kW

3703 lb
1680 kg

» •  302.5C Mitsubishi S3L2 NA Diesel
24.9 hp
18.6 kW

6052 lb
2745 kg

» •  303C CR Mitsubishi S3Q2
30 hp
22 kW

7573 lb
3435 kg

» •  303.5C CR Mitsubishi S3Q2-T
39 hp
29 kW

8356 lb
3790 kg

» •  304C CR Mitsubishi S4Q2
42 hp
31 kW

10582 lb
4800 kg

» •  305C CR Mitsubishi S4Q2-T
47 hp
35 kW

11464 lb
5200 kg

» •  307D Mitsubishi 4M40 TL
55.6 hp
41.5 kW

15598 lb
7075 kg

» •  308D CR Mitsubishi 4M40 TL
55.6 hp
41.5 kW

17306 lb
7850 kg

» •  308D CR SB Mitsubishi 4M40 TL
55.6 hp
41.5 kW

18519 lb
8400 kg