Medium Hydraulic Excavators

Cat Medium Excavator Highlights

  • Cat hydraulic excavators are known for swing torque, hydraulic power, controllability, faster cycle times, reliability, lower owning & operating costs, and the best tons per hour productivity in the industry.
  • Exclusive upper frame swing bearings are designed for more surface contact for longer life, improved stability, and reduction of machine pitching.
  • Caterpillar is the only manufacturer to offer a compact radius, reduced radius, and a standard radius in the medium hydraulic excavator size class.
  • Hydraulic excavators are equipped with Product Link, which allows the customer to monitor the machine from a remote location by keeping track of hours of use, location, security, and machine health.

Model shown represents features of the 320E Medium Hydraulic Excavator.

Model shown represents features of the 324E Medium Hydraulic Excavator.

Model shown represents features of the 329E Medium Hydraulic Excavator.

Model shown represents features of the 320E Medium Hydraulic Excavator.

Model shown represents features of the 324E Medium Hydraulic Excavator.

Model shown represents features of the 329E Medium Hydraulic Excavator.

Remote Monitoring

Caterpillar provides remote monitoring capabilities for Cat equipment and your entire fleet. Product Link provides vital information for tracking asset location, hours, diagnostic codes, idle time and events. Through the VisionLink secure user interface, you can monitor your fleet in real-time and manage assets to efficiently run your operation.

See how it pays to know Cat Product Link

Equipment Management and Health Monitoring

  • See your entire fleet at a glance
  • Reduce owning and operating costs
  • Comprehensive fleet management
  • Detailed asset management
  • Timely maintenance management
  • Customized alerts & displays

Monitor, Analyze, Enhance, Maintain

  • User friendly dashboard
  • Robust geo-fencing
  • Idle time vs. working time
  • Fast parts ordering
Cat Product Link Fleet Management Video
 
 

  
  
ModelEngine ModelNet Flywheel PowerOperating Weight
»  320E L
Cat® C6.6 ACERT™
Cat® C6.6 ACERT™

153 hp
114 kW

54450 lb
24730 kg

»  320E LRR
Cat® C6.6 ACERT™
Cat® C6.6 ACERT™



»  321D LCR
Cat® C6.4 ACERT™
Cat® C6.4 ACERT™

148 hp
110 kW

51875 lb
23530 kg

»  324E
Cat® C7.1 ACERT™
Cat® C7.1 ACERT™

194 hp
145 kW

64990 lb
29479 kg

»  328D LCR
Cat® C7 ACERT™
Cat® C7 ACERT™

204 hp
152 kW

87850 lb
39845 kg

»  329E
Cat® C7.1 ACERT™
Cat® C7.1 ACERT™

232 hp
173 kW

68958 lb
31279 kg

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com