815F Series 2 Soil Compactor

Overview

Specifications

Benefits & Features

Standard Equipment

Overview

815F Series 2 Soil Compactor

The new 815F Series 2 Soil Compactor offers greater power, productivity and compaction. Combine this with the finest customer support system in the world - the Caterpillar® dealer network of service and parts - and you get the lowest operating cost with the best up-time in the industry!
Specifications

Engine

Engine Model
Cat® C9 ACERT™
Cat® C9 ACERT™
Net Power
232 hp
173 kW
Gross Power
253 hp
189 kW
Benefits & Features
Power Train
The 815F Series 2 delivers top performance, durability and reliability.
» Learn More


Structures
Enhanced design and materials provide superior strength to the purpose built structures of the 815F Series 2.
» Learn More


Operator Station and Controls
Comfort and control....with a top quality operator's station productivity is maximized.
» Learn More


Specifications

Engine

Engine Model
Cat® C9 ACERT™
Cat® C9 ACERT™
Net Power
232 hp
173 kW
Gross Power
253 hp
189 kW
ISO 3046-2
232 hp
173 kW
ISO 9249
235 hp
175 kW
SAE J1349
232 hp
173 kW
EEC 80/1269
235 hp
175 kW
Torque Rise
30 %
30 %
Bore
4.4 in
112 mm
Stroke
5.9 in
149 mm
Displacement
537 in3
8.8 L
Cylinders
6
6

Transmission

Forward 1
3.9 mph
6.2 km/h
Forward 2
6.7 mph
10.7 km/h
Forward 3
11 mph
17.6 km/h
Reverse 1
4.4 mph
7 km/h
Reverse 2
7.6 mph
12.1 km/h
Reverse 3
12.2 mph
19.5 km/h

Steering

Steering Angle
±42°
±42°

Wheels

Drum Width
3.25 ft
991 mm
Drum Diameter
3.38 ft
1029 mm
Outside Diameter
4.68 ft
1425 mm
Tips per Wheel
60
60
Tips per Row
12
12

Hydraulic System

Relief Valve Setting
2255 psi
15550 kPa
Lift Cylinder Bore x Stroke
101.6 mm x 627 mm 3.99 in x 24.68 in
101.6 mm x 627 mm 3.99 in x 24.68 in
Tilt Cylinder Bore x Stroke (option)
101.6 mm x 167 mm 3.99 in x 6.6 in
101.6 mm x 167 mm 3.99 in x 6.6 in

Axles

Front
Fixed
Fixed
Rear
Oscillating ±12°
Oscillating ±12°

Brakes

Standards
Meet OSHA regulations
Meet OSHA regulations

Cab

ROPS/FOPS
Meet SAE and ISO standards
Meet SAE and ISO standards

Sound Performance

Standards
Meet required sound standards
Meet required sound standards

Blades

Moldboard Length
11.98 ft
3652 mm
Height, Including Cutting Edge
2.82 ft
860 mm
Maximum Depth of Cut
0.71 ft
215 mm
Maximum Lift Above Ground
2.67 ft
814 mm
Blade Tip Angle - Total
59.2 Degrees
59.2 Degrees
Blade Tilt Angle - Right - Mechanical
6.5 Degrees
6.5 Degrees
Blade Tilt Angle - Left - Mechanical
5 Degrees
5.4 Degrees
Width Over End Bits
12.3 ft
3761 mm

Weights

Operating Weight
45765 lb
20755 kg

Service Refill Capacities

Fuel Tank
117.8 gal
446 L
Cooling System
14.5 gal
55 L
Crankcase
9 gal
34 L
Transmission
13.2 gal
50 L
Differentials and Final Drives - Front
17.1 gal
65 L
Differentials and Final Drives - Rear
17.1 gal
65 L
Hydraulic Tank
23.2 gal
88 L

Dimensions

Height to Top of Cab
10.98 ft
3347 mm
Height to Top of Exhaust Pipe
10.58 ft
3225 mm
Height to Top of Hood
7.86 ft
2395 mm
Height to Bottom of Ladder
1.52 ft
463 mm
Center Line of Rear Axle to Hitch
5.49 ft
1675 mm
Wheelbase
10.99 ft
3350 mm
Length with Blade on Ground
22.46 ft
6845 mm
Ground Clearance
1.28 ft
390 mm
Width Over End Bits
12.34 ft
3791 mm
Width Over Drums
10.64 ft
3243 mm
Center Line of Rear Axle to Edge of Rear Bumper
6.14 ft
1871 mm
Height to Rear Bumper
2.53 ft
770 mm

Operating Specifications

Turning Radius Blade - Outside
21.2 ft
6452 mm
Turning Radius Blade - Inside
9.7 ft
2967 mm
Ground Clearance
1.28 ft
390 mm

Shipping Specifications

Weight
44853 lb
20345 kg
Height
11 ft
3347 mm
Width
11.98 ft
3652 mm
Depth
22.46 ft
6845 mm

Benefits & Features

Cat® C9 ACERT Engine

Delivers, at a rated speed of 2,100 rpm, net power of 173 kW (232 hp) and meets the U.S. Environmental Protection Agency Tier 3 emissions regulations and Stage IIIA EU Emissions Directive 97/68/EC. With high horsepower and low displacement, this innovative engine provides excellent fuel economy and durability which can significantly reduce operating costs.

Torque Rise

Is increased as a result of the electronically controlled, computer-actuated unit injection fuel system that provides high injection pressure and more precisely controlled fuel delivery as the engine lugs back from rated speed.

ADEM™ IV Fuel System

Is a Caterpillar electronic control module which provides improved engine response, performance, fuel efficiency, troubleshooting diagnostics and reduced emissions. It allows integration with the electronic transmission control for maximum power train efficiency.

Turbocharger

Packs more dense air into the cylinders for more complete combustion and lower emissions, improving performance and engine efficiency. These benefits are especially useful at high altitudes.

Air-to-Air Aftercooler

Reduces smoke and emissions by providing cooler inlet air for more efficient combustion. This also extends the life of the piston rings and bore.

Dual Cooling Jets

In the block spray oil on the piston skirt and cylinder bores keep ring temperatures low for long ring and liner life with excellent oil control.

Pistons

Are two piece articulated-type with forged steel crowns for excellent strength and aluminum skirts for reduced weight. The pistons are oil cooled for increased heat dissipation and longer life.

Valves

Four per cylinder allow for good air flow, enhancing fuel efficiency and heat rejection. Valves and unit injection system are camshaft-actuated for precise timing.

Crankshaft

Is steel-forged, carburized and induction-hardened for long-term durability. It is dynamically balanced for smooth operation. The crankshaft is completely regrindable, and the connecting rods can be removed through the tops of the cylinders for easy servicing.

Cat Engine Oil

Is formulated to optimize engine life and performance and is strongly recommended for use in Cat diesel engines. Engine oil change interval is 500 hours.

Cat Remanufactured Parts

Are available, along with dealer proposed repair options, which increase machine availability and reduce total repair costs.

Cat Planetary Powershift Transmission

Features heavy-duty components to handle tough jobs. The 345.4 mm (13.6 in) planet drives operate in all gears, forward and reverse. The addition of Electronic Clutch Pressure Control (ECPC) contributes to improved shift quality, reduced torque spikes and overall transmission durability.

Heavy-Duty Axles and Brakes

Are designed to last in all kinds of operating conditions. Two front axle disc brakes provide improved braking capability and better heat dissipation. Planetary final drives use free-floating, bronze sleeve bearings in the planet gears. • Oil disc brakes are adjustment-free and fully enclosed to lock out contaminants.

Front Axle

Is rigidly mounted to the frame to support the weight of the compactor, internal torque loads and external loads applied during compacting and dozing operations.

Rear Axle

Includes a trunnion, two trunnion supports and associated bearings, allowing it to oscillate plus or minus 12 degrees.

Four Piece Axle

Contains two axle shaft housings - the center housing and the intermediate housing. Features and benefits of this design include: • Inboard brakes on the front axle only are positioned immediately adjacent to the differential and operate on the low torque side of the final drive, requiring less braking to stop the machine.
Power Train
The 815F Series 2 delivers top performance, durability and reliability.
» Learn More


Structure Construction

Combines the use of robotic welding on up to 90 percent of the 815F Series 2 with castings in several areas to increase strength by helping spread the loads and reduce the number of parts. This provides highly consistent welds with deep plate penetration and excellent plate fusion. The benefits are increased durability and fatigue strength. The computer controlled machining ensures the alignment of pin bore, axle pad, cab mount and transmission/engine components.

Box Section Engine Frame

Designed to resist twisting and torsional forces, the box section engine end frame provides a solid foundation for the axles, engine and transmission.

Front Frame

With two plates provides maximum structural strength during compaction and dozing applications.

Spread Hitch Design

Improves load distribution by reducing loads to the hitch bearings. The large center hitch design improves hydraulic line routing and makes service access easier.

Upper and Lower Hitch Pins

Pivot on double-tapered roller bearings. Box-style sections in the hitch pins and crossmember assembly improve frame structure strength. Increased diameter lower hitch pins add to the robust design.

Engine and Transmission Mounts

With rubber isolation mount design reduces noise and vibration.
Structures
Enhanced design and materials provide superior strength to the purpose built structures of the 815F Series 2.
» Learn More


1 Exceptional All-Around Viewing Area

Reduces strain and fatigue, making operators more productive.

2 Caterpillar® Monitoring System

With electronic analog gauges is a highly effective and reliable warning and diagnostic system. As a warning system, it constantly checks machine functions and tells the operator when there is a problem. Easy-to-read gauges display fuel level, temperatures for engine coolant, transmission and hydraulic oil, engine rpm and gear range. Hour meter, odometer and analog tachometer readings are also displayed. As a diagnostic system, it identifies conditions, shows current readings and plays back maximum or highest readings registered during recent operations. The right side panel contains a three level warning system, providing full-time monitoring of key functions. The system alerts the operator of immediate or impending problems with air inlet temperature, brake oil pressure, electrical system, low voltage, engine oil pressure, engine over-speed, fuel filter status, parking brake status, steering oil pressure and transmission filter status.

3 Quick Gear Kick Up/Down Button

Allows the operator easily downshift or upshift to a different gear. It is a convenient way to shift that saves time and effort.

4 Ignition Key Start/Stop Switch

Is positioned for easy machine starting and stopping.

5 12-Volt Power Supply and Electronic Technician (Cat ET) Diagnostics

Is provided inside the cab for powering radios, telephones or a laptop computer. This is particularly useful for powering a laptop running Cat ET to access the enhanced engine and transmission control system diagnostics.

6 Steering Column

Adjusts to multiple positions. The leather-like steering wheel and transmission control provide a sure grip and comfortable feel. The horn is conveniently located in the center of the steering wheel.

7 Pilot-Operated Blade Controls

Are conveniently located and allow for precise blade movement.

8 Operator Seat

Is designed for comfort and support. Seat cushions reduce pressure on the lower back and thighs while allowing unrestricted arm and leg movement. • A fully adjustable air suspension seat with self-contained compressor is available as an option.

9 Built-In Storage Space

Is designed to hold cups, lunch box, insulated bottle and personal items.

10 Repositioned Vents

Throughout the cab keep fresh air flowing while improving the cab's heating, cooling, defrost and defog capability.

11 Throttle Lock

Allows an operator to set the engine speed and remove his foot from the governor (accelerator) pedal much like cruise control on an automobile. Using this feature increases productivity, fuel efficiency and improves operator comfort.

12 Decelerator Pedal

On the left acts as both an engine decelerator and a brake that overrides the engine speed selected by the throttle lock. This enables the operator to slow down when throttle lock is engaged and to return to throttle lock without pressing a button. It aids in maneuvering around scrapers, haul trucks, tractors or any other obstacle.

13 Windshield Washers/Wipers

With in-the-blade washer delivery system are standard features on front and rear windows. The front wiper has intermittent speed capability.

14 Rear Vision Camera Monitor

Connected to a camera mounted on the radiator guard, this monitor allows the operator to see the area behind the machine.
Operator Station and Controls
Comfort and control....with a top quality operator's station productivity is maximized.
» Learn More


Wheel Design

Gives the operator four-wheel width coverage in just two passes with front and rear wheel tracking that eliminates gaps and overlaps.

Chevron Tamping Wheel Tip Design

Is used for equal compaction in forward or reverse. Tips are full perimeter and are replaceable. The tip is welded to a base assembly, which is then welded directly to the drum. There are 12 tips per row and 60 tips per wheel for excellent compaction.

Symmetrical Tamping Wheel Tip Pattern

Has a modified chevron tamping wheel tip design to provide greater ground pressure, more compaction, a smooth ride and excellent traction. Tip height is 190 mm (7.5 in) and width is 168 mm (6.6 in).

Cleaner Bars

Help keep the drums free of carry-over dirt regardless of rolling direction. A pass-through bolt design allows for easier serviceability.

Adjustable Cleaner Bar Tip

Are constructed from cutting edge steel that is heat treated and direct hardened, which increases the wear life and translates into lower operating costs.

Compaction

Is achieved from the bottom of the lift to the top. The tapered pads walk out of the lift without "fluffing" the soil. The top of the lift is compacted and the surface is relatively smooth and sealed so hauling units are able to maintain a high speed when traveling over the fill. 815F Series 2 travel speed allows for four forces of compaction: pressure, manipulation, impact and vibration. Since it can also spread fill, the number of spreader tractors may be able to be reduced.
Tamping Wheels and Tips
The heart of any compaction system.
» Learn More


Blade Package

Consists of the blade, push-arms, trunnion mounting, dozer-length skid plate with replaceable wear plates, reversible cutting edges, self-sharpening end bits, hydraulic lines guard and hydraulic lift cylinders.

Operator Controls

The tilt cylinder is an option that gives the 815F Series 2 more versatility when dozing. The controls are seat-mounted and located in a convenient location to the right of the operator.

Outside Mounted Straight Blade

With multiple box section construction includes a heat treated moldboard and DH-2™ steel cutting edges and end bits for long life. The outside mounting is a stronger design because stresses are put on the frame rather than the blade so blade flexing is reduced. It also allows for higher lift and a wider blade can be used than with an inside mounted design.

Applications

The 815F Series 2 excels at compacting, spreading fill, backfilling and boosting scrapers. With the ability to work at higher speeds over other types of soil compactors, the 815F Series 2 can keep up with a fast-moving scraper fleet or an articulated truck hauling operation. When speed and dozing capability are required job duties for a soil compactor, the 815F Series 2 has no equal.
Blade
Multiple box-section construction with heat-treated moldboard and DH-2 steel cutting edges and end bits contribute to long blade life.
» Learn More


Rear Vision Camera

Uses a camera mounted on the radiator guard and a monitor in the cab to allow the operator to see the area directly behind the machine.

Air Suspension Seat

Provides added comfort for the operator so productivity stays high.

Air Conditioner

Uses blended air and R134a refrigerant for immediate temperature changes.

Radios

Several radio options are available factory installed: AM/FM CD or AM/FM CD with satellite radio (a service contract is required from a satellite radio provider).

Product Link

Allows the customer and/or dealer to monitor the machine from a remote location.

Rear No-SPIN Differential

Replaces the rear standard differential. It delivers maximum traction in low traction or inconsistent ground conditions.

Fast Fill Adapter

Used during peak periods when high production is needed and little down time can be afforded for fueling. Fuel is pumped into the tank through a filling nozzle at rates up to 378.5 liters (100 gallons) per minute. As fuel enters the tank, air is forced out through an open vent. When the tank is full, the vent closes and the filling nozzle automatically shuts off.

High Speed Oil Change

Uses an evacuation system to speed up the engine oil change which helps to reduce the service time.

Turbine Pre-Cleaner Group

Replaces the standard stratatube air cleaner with a turbine-style air intake cleaner which is useful in dry, dusty work conditions.

Heavy Duty Cleaner Bar Tips

The shape of these tips enables them to penetrate the wheel more efficiently than the standard cleaner bar tips, thereby reducing wheel drag and improving machine performance. Constructed from cutting edge steel used for blades and buckets, this high alloy steel is heat treated and direct hardened, which increases tip wear life by up to 240 percent over other designs in sticky, abrasive soil applications.

High Intensity Discharge (HID) Lights

Adds four lights on the cab and two on the radiator guard to brighten up the work area. HID lights are two times brighter than the standard halogen lights. Note: These lights will be available mid-2007.
Optional Features
Available options augment the 815F Series 2 to meet your needs.
» Learn More


Engine Access

All metal engine enclosure and hinged access doors allow for easy daily maintenance and inspection.

Left Side Service Access

Provides convenient entry to the engine oil filter, grease points (lower), air filter (front), power train oil dipstick (top), coolant sight gauge (top), power train oil fill (below cab), power train oil filter and high speed engine oil fill.

Right Side Service Access

Puts the the fuel filter and water separator, fuel primer and engine oil dipstick within easy reach.

500 Hour Oil Change Interval

Increases uptime and production by doubling the time between oil and filter changes without requiring increased oil sump capacity.

Hinged Hydraulic Oil Cooler

Can be swung open without special tools.

Hinged Air Conditioning Condenser

Swings open and coupled with the swing out oil cooler allows the cooling system to be cleaned quickly and easily.

Operator Station

Can be removed or replaced in about 45 minutes without having to disconnect hydraulic lines. Quick disconnect couplings allow fast disconnect of the air conditioning unit without releasing refrigerant.

Engine Shutdown Switch

Is located inside the left engine enclosure panel for simple access and extended switch life.

Battery Box

Is located in the right side bumper for convenient access to the maintenance-free batteries.

Tool Box

Is located in the left side bumper for additional protection against harsh work environments.

In-Cab Blade-Style Fuses

Are new to the 815F Series 2 to improve fuse serviceability and reliability.
Serviceability
If maintenance is simple and accessible, it gets done and that's how it is on the 815F Series 2.
» Learn More


Machine Selection

Make detailed comparisons of the machines under consideration before purchase. Cat dealers can estimate component life, preventative maintenance cost and the true cost of lost production.

Purchase

Look past initial price. Consider the financing options available as well as day-to-day operating costs. Look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.

Customer Support Agreements

Cat dealers offer a variety of product support agreements and work with customers to develop a plan that best meets specific needs. These plans can cover the entire machine, including attachments, to help protect the customer's investment.

Product Support

You will find nearly all parts at our dealer parts counter. Cat dealers use a worldwide computer network to find in-stock parts to minimize downtime. You can save money with genuine Cat Reman parts and receive the same warranty and reliability as new products at cost savings of 40 to 70 percent.

Operation

Improving operating techniques can boost your profits. Your Cat dealer has training video tapes, literature, application and equipment training courses, along with many other ideas to help you increase productivity.

Maintenance Services

More equipment buyers are planning for effective maintenance before buying equipment. Choose from your dealer's wide range of maintenance services at the time you purchase your machine. Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as S·O·SSM and Coolant Sampling and Technical Analysis help you avoid unscheduled repairs.

Replacement

Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Complete Customer Support
Caterpillar® dealers are the equipment experts to help you with all your equipment needs.
» Learn More


Standard Equipment

815F Series 2 Standard Equipment

ELECTRICAL
Alarm,backup
Alternator (80 amp)
Batteries, maintenance-free (2)
Diagnostic connectors
Lighting system, halogen (front, rear and cab-mounted)
Starting and charging system (24-volt)
Starting receptacle for emergency starts
OPERATOR ENVIRONMENT
Blade control system locks
Cab, pressurized and sound suppressed (ROPS/FOPS)
Coat hook
Cigar lighter and ashtray
Caterpillar Monitoring System
Dome light (cab)
Fuses, blade style (in-cab)
Heater and defroster
Horn, electric (steering wheel mounted)
Hydraulic steering
Lunchbox and beverage holders
Mirrors, rearview (interior mounted)
Seat, mechanical suspension
Seat belt, retractable, 76 mm (3 in) wide
Steering column, adjustable
Wet-arm wipers/washers (front and rear)
POWER TRAIN
Brakes, fully hydraulic, enclosed, wet-disc
Engine, Cat® C9 ACERT™
Fuel priming pump
Muffler
Radiator, Next Generation Modular (NGMR)
Starting aid (ether)
Torque converter
Transmission, planetary (3 forward/3 reverse speeds)
OTHER STANDARD EQUIPMENT
Cat O-ring face seals/couplings
XT™ hoses
Cleaner bars
Guards
Hood, metallic with lockable service doors
Hitch, drawbar with pin
Hydraulic oil cooler
Oil sampling valves
Trunnion
Tamper wheels
Vandalism protection caplocks
BULLDOZERS
Bulldozer blade, hydraulics and linkage are not included in standard equipment
ANTIFREEZE
Premixed 50 percent concentration of Extended Life Coolant with freeze protection to -34°C (-29°F)
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com