325D FM Forest Machine

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

325D FM Forest Machine

The D Series incorporates innovations for improved performance, rugged durability and maximum productivity.
Specifications

Engine

Engine Model
Cat® C7 ACERT™
Cat® C7 ACERT™
Net Flywheel Power
204 hp
152 kW
ISO 9249
204 hp
152 kW
Benefits & Features
Power Train
The Cat® C7 has exceptional power and fuel efficiency unmatched in the industry for consistently high performance in both forestry and millyard applications.
» Learn More


Hydraulics
Cat® hydraulics provide the power and control needed for a variety of applications.
» Learn More


Operator Comfort
The purpose built forestry cab interior layout maximizes operator space, provides exceptional comfort, provides excellent sightlines and reduces operator fatigue.
» Learn More


Specifications

Engine

Engine Model
Cat® C7 ACERT™
Cat® C7 ACERT™
Net Flywheel Power
204 hp
152 kW
ISO 9249
204 hp
152 kW
J1349
204 hp
152 kW
EEC 80/1269
204 hp
152 kW
Bore
4.3 in
110 mm
Stroke
5 in
127 mm
Displacement
440 in3
7.2 L

Weights

General Forestry (HW)
81466 lb
36952 kg
Log Loader (U/U)
91338 lb
41430 kg
Log Loader (O/U)
92229 lb
41834 kg

Service Refill Capacities

Fuel Tank
137.4 gal
520 L
Fuel Tank – Optional Auxiliary Right Front
108.3 gal
410 L
Optional Counterweight with Fuel Tank
129.5 gal
490 L
Maximum Fuel with all Optional Tanks
375.2 gal
1420 L
Cooling System
7.9 gal
30 L
Engine Oil
9 gal
34 L
Swing Drive
2.6 gal
10 L
Hydraulic System (including tank)
68.7 gal
260 L
Hydraulic Tank
38 gal
145 L
Final Drive (each)
2 gal
8 L

Standards

Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab ROPS/FOGS/OPS/TOPS/FOPS
SAE J1356 FEB88 SAE J1084/ISO 8084/ROPS: ISO 3471:1997 Table 1, Section 1/OR-OSHA 437-007-0775/WCB G602, G603, G604, G608
SAE J1356 FEB88 SAE J1084/ISO 8084/ROPS: ISO 3471:1997 Table 1, Section 1/OR-OSHA 437-007-0775/WCB G602, G603, G604, G608

Hydraulic System

Main Implement System – Maximum Flow (2x)
62.1 gal/min
235 L/min
Max. pressure – Travel
5075 psi
35000 kPa
Max. pressure – Swing
3988 psi
27500 kPa
Pilot System – Maximum Flow
9.5 gal/min
36 L/min
Pilot System – Maximum Pressure
597 psi
4120 kPa
Boom Cylinder – Bore
5.5 in
140 mm
Boom Cylinder – Stroke
55.4 in
1407 mm
Stick Cylinder – Bore
5.9 in
150 mm
Stick Cylinder – Stroke
64.8 in
1646 mm
Max. pressure – Implements
5075 psi
35000 kPa

Excavator Linkage

CB2 Family Bucket Cylinder – Bore
5.3 in
135 mm
CB2 Family Bucket Cylinder – Stroke
45.5 in
1156 mm

Log Loader Linkage

Boom Cylinder – Bore
5.9 in
150 mm
Boom Cylinder – Stroke
55.1 in
1400 mm
Stick Cylinder – Bore
7.1 in
180 mm
Stick Cylinder – Stroke
65 in
1650 mm
Under/Under Heel Cylinder – Bore
5.9 in
150 mm
Under/Under Heel Cylinder – Stroke
45.5 in
1155 mm
Over/Under Heel Cylinder – Bore
6.3 in
160 mm
Over/Under Heel Cylinder – Stroke
57.7 in
1465 mm

Drive

Maximum Drawbar Pull
71264 lb
317 kN
Maximum Travel Speed
3 mph
4.8 km/h

Swing Mechanism

Swing Torque – General Forestry
63664 lb ft
86.3 kN·m
Swing Speed – General Forestry
10 RPM
10 RPM

Benefits & Features

Cat C7 ACERT™

The Cat® C7 with ACERT™ Technology gives the 325D FM exceptional power and fuel efficiency unmatched in the industry, and provides high performance in all forestry applications. The C7 meets U.S. EPA emissions requirements.

Performance

The 325D FM is equipped with the C7 ACERT engine, which provides 12% more horsepower as compared to the previous 3126B ATAAC HEUI engine.

Automatic Engine Speed Control

The two-stage, one-touch control maximizes fuel efficiency and reduces sound levels.

ADEM™ A4 Engine Controller

The ADEM A4 electronic control module manages fuel delivery to get the best performance per liter of fuel used. The engine management system provides flexible fuel mapping, allowing the engine to respond quickly to varying application needs. It tracks engine and machine conditions while keeping the engine operating at peak efficiency.

Electronic Control Module

The Electronic Control Module (ECM) works as the “brain” of the engine’s control system, responding quickly to operating variables to maximize engine efficiency. Fully integrated with sensors in the engine’s fuel, air, coolant, and exhaust systems, the ECM stores and relays information on conditions such as RPM, fuel consumption, and diagnostic information.

Fuel Delivery

The Cat C7 ACERT features electronic controls that govern the fuel injection system. Multiple injection fuel delivery involves a high degree of precision. Precisely shaping the combustion cycle lowers combustion chamber temperatures, generating fewer emissions and optimizing fuel combustion. This translates into more work output for your fuel cost.

Cooling System

The cooling fan is directly driven from the engine. An optional programmable reversible fan allows for radiator blowout, to increase service intervals and to maintain engine operational temperatures. The optimum fan speed is calculated based on the target engine speed, coolant temperature and hydraulic oil temperature. The Cat C7 ACERT delivered a completely new layout that separates the cooling system from the engine compartment.

Air Cleaner

The radial seal air filter features a double-layered filter core for more efficient filtration and is located in a compartment behind the cab. A warning is displayed on the monitor when dust accumulates above a preset level.

Noise Reduction Technologies

The engine mounts are rubber-isolating mounts matched with the engine package. Further noise reduction has been achieved through design changes to the isolated top cover, oil pan, multiple injection strategy, insulated timing cover, sculpted crankcase and gear train refinements.
Power Train
The Cat® C7 has exceptional power and fuel efficiency unmatched in the industry for consistently high performance in both forestry and millyard applications.
» Learn More


Component Layout

The 325D FM hydraulic system and component locations have been designed to provide a high level of system efficiency. The main pumps, control valves and hydraulic tank are located close together to allow for shorter tubes and lines between components that reduce friction loss and pressure drops in the lines. The layout further provides greater operator comfort by placing the radiator on the cab side of the upper structure. This allows incoming air to enter the engine compartment from the operator side and hot air and corresponding engine sound to exit on the opposite side away from the operator. This reduces engine compartment heat and sound being transmitted to the operator.

Pilot System

The pilot pump is independent from the main pumps and controls the front linkage, swing and travel valve functions.

Hydraulic Cross Sensing System

The hydraulic cross sensing system improves productivity with faster implement speeds and quicker, stronger pivot turns.

Boom and Stick Regeneration Circuit

Boom and stick regeneration circuit saves energy during boom-down and stick-in operation which increases efficiency, reduces cycle times and pressure loss for higher productivity, lower operating costs and increased fuel efficiency.

Fine Swing Control

Standard fine swing control cushions start and stop for better implement control.

Controllability

The hydraulic system offers precise control to the 325D FM reducing operator fatigue, improving operator effectiveness and efficiency, which ultimately translates into enhanced performance.

Auxiliary Hydraulic Valve

The auxiliary valve is standard on the 325D FM. Control Circuits are available as attachments, allowing for operation of high and medium pressure tools such as grapples.

Hydraulic Cylinder Snubbers

Snubbers are located at the rod-end of the boom cylinders and both ends of the stick cylinders to cushion shocks, reduce sound and increase cylinder life, increasing uptime and productivity.
Hydraulics
Cat® hydraulics provide the power and control needed for a variety of applications.
» Learn More


Operator Station

The workstation is spacious, quiet and comfortable, assuring high productivity during a long work day. Controls, joysticks and an ergonomically designed seat reduce operator fatigue.

Pre-Start Check

Prior to starting the machine, the system will check for low fluid levels for the engine oil, hydraulic oil and engine coolant and warn the operator through the monitor in the event display area.

Climate Control

Positive filtered ventilation, a pressurized cab with bi‑level air conditioner, heater and defroster keep operator comfortable in all types of weather conditions. Cab also features a forced air fan and a large fresh air window.

Monitor

The monitor is a full color 400 X 234 pixels Liquid Crystal Display (LCD) graphic display. The monitor angle can be adjusted to minimize sun glare and has the capability of displaying information in 27 different languages.

Gauge Display

Three analog gauges, fuel level, hydraulic oil temperature and coolant temperature, are displayed in this area.

Event Display

Machine information is displayed in this area with the icon and language.

Multi-Information Display

This area is reserved for displaying various information which is convenient for the operator. The “Cat” logo is displayed when no information is available to be displayed.

Seat

An air ride seat provides a variety of adjustments to suit the operator’s size and weight including fore/aft, height and weight. Wide adjustable armrests and a retractable seat belt are also included.

Joystick Control

Joystick controls have low lever effort and are designed to match the operator’s natural wrist and arm position. The operator can operate joystick controls with an arm on the armrest and the horizontal and vertical strokes have been designed to reduce operator fatigue. Exclusive proportional control and push buttons are programmable to operator personal preferences, allowing maximum productivity.

Hydraulic Activation Control Lever

For added safety, this lever must be in the operate position to activate the machine control functions.

Console

Consoles feature a simple, functional design to reduce operator fatigue, ease of switch operation and excellent visibility.

Skylight

An enlarged skylight with sunshade provides excellent upwards visibility.

Viewing

Cab design optimizes post structures, and scratch-resistant polycarbonate window placement to provide excellent operator visibility to front, sides and rear. Forestry cab is designed with heavy-duty guarding, meeting all ROPS/FOPS/OPS/FOGS/TOPS and CB requirements. Windshield wipers are standard equipment on the FM cab.
Operator Comfort
The purpose built forestry cab interior layout maximizes operator space, provides exceptional comfort, provides excellent sightlines and reduces operator fatigue.
» Learn More


Rugged main frame design maximizes durability

  • Outer frame utilizes curved side rails, which are di-formed for excellent uniformity and strength.
  • Box-section channels improve upper frame rigidity under the cab.
  • Inverted U-channels span the width of the main frame and are formed, rather than fabricated, for superior strength and reduced weight.
  • Boom tower and main rails are constructed of solid, high-tensile strength, steel plates.
  • Swing drive area is reinforced into the main frame rails supporting high stress loads such as those encountered in shovel logging applications.
  • Boom foot and engine mount areas are reinforced for additional strength.
  • Sheet metal supporting structure is improved by integrating the mounting into the upper frame structure.

Carbody Design

Advanced, reinforced, purpose-built carbody design stands up in the toughest forest applications.

Carbody Structure

Wide, tall, and thick carbody structure provides operating stability and durability while improving operation’s effectiveness.
  • Upper structure weight and stresses are distributed evenly across the full length of the track roller frame.
  • Smooth transitions and long welds help reduce stresses at the carbody-to-roller frame junctions for excellent durability.
  • Robot welding helps ensure consistent, high-quality welds throughout the manufacturing process.

Structures
Purpose-built forest applications with reinforced carbody, rugged swing bearing, heavy doors and extra guarding.
» Learn More


Shoe Support Guards

Standard full length track shoe support guards help protect rollers and provide increased rigidity to track links in rough underfoot conditions.

Stick Cylinder Guard

Optional HD stick cylinder guard provides protection from trees and debris for hydraulic lines, fittings and cylinder components.

Factory Forestry Cab

Caterpillar factory forestry designed and built ROPS/FOPS cab has options for windshield guard and window guards to meet local guarding requirements. The right side and rear windows are made from impact resistant polycarbonate.

Right Front Corner Guard

New improved right front corner guard has added tree deflector arm providing increased protection to machine from debris and falling trees or limbs. Arm is rotatable to allow transport position.

Heavy-Duty Access Doors

Heavy-duty access doors are standard on the 325D FM and are made from 6 mm (0.24 in), high-strength, low alloy steel. Positive locking latch stays closed in forestry applications. Hinges have larger diameter pins over standard doors. The smooth door profile enhances machine appearance.
Guarding
Cat guarding protects your forestry machine investment.
» Learn More


Heavy-Duty Top Rollers

Track rollers with dual supports replace standard single post mounted carrier rollers to assure superior endurance.

Heavy-Duty Track Rollers

Nine heavy-duty track rollers per side stand up to the toughest forest applications. Features include greater sealability, higher resistance to deformation and greater load carrying capacity.

Heavy-Duty Grease Lubricated Track

The 325D FM undercarriage has been up sized to 345 HD Track Link with 216 mm (8.5 inch) pitch and 9 bottom rollers components as standard equipment. Larger undercarriage components provide extended service life and reduced operating costs.

1) Grease Lubricated Track

  • Extends internal bushing wear life
  • Reduces noise
  • Provides more usable horsepower because of decreased internal friction
  • Reduces chance for frozen track joints

2) Greased Pin and Larger Bushing Combined

  • Extends system life
  • Reduces sprocket wear because the system stays matched longer
  • Improves balance in component wear life

3) Unique Pin Retention System

• Locks the pin to the link

Final Drives

New larger GFT80 final drives provide increased drawbar improving machine agility and increasing productivity.
Undercarriage
Durable undercarriage absorbs stresses and provides excellent stability.
» Learn More


The Cat Log Loader is “Purpose Built” for Forest Applications

Completely assembled, heel-type log loaders linkage (including grapple) are available from the factory. These are well suited to loading, shovel logging and millyard applications.

Cat Roadbuilders

The General Forestry model can be equipped with buckets, thumbs, clamshells and clearing grapples to fit a wide range of forest road building jobs.

Applications Include

Moving right-of‑way logs, stumping, pioneering, stripping organic material, excavating shot rock, truck loading, back sloping, ditching, finish grading and slash piling.

Butt-N-Top

The 325D FM can be shipped from the factory with an optional hydraulic arrangement and controls for AEM Butt-N-Top grapple installation, and an 11.3 m (37 ft) front.

Less-Off Cab

A version of the 325D FM Log Loader is available less-off the cab to allow various AEM cabs to be installed by the dealer to meet regional customer needs.
Versatility
A wide selection of Forest Machine configurations meet diverse forestry applications and improve your productivity.
» Learn More


Cat 360 Degree Continuous Rotating Log Loader Grapples

For Forestry Machines are high capacity tools, built for endurance in high-volume logging applications. GLL grapple legs are made of high-strength alloy steel with unique leg profiles for maximum performance in picking/sorting, bunching/loading or shoveling applications. Large bunches of stems or single large logs are easily handled by the wide grapple opening 1524 mm (60 inch) GLL60B, while interlocking legs close down to 127 mm (5 inch) for picking and sorting. Cat grapples have bolt-on access panels allowing for easy serviceability and are backed by the world-class Cat dealer network.

360-Degree Continuous Rotation

High torque hydraulic motor positions the grapple precisely for rapid sorting and loading.

Hydraulic Cylinders

Heavy-duty wall construction delivers durability and maximum closing power move the maximum amount of wood per pass.

Legs

Built with high-strength alloy steel for maximum durability. Optimized profile performs equally well whether sorting, bunching or shoveling.

Pin

Induction-hardened alloy pins float, decreasing wear.

Serviceability

Bolt-on access panels protect the grapples internal components, while providing easy access. Long service intervals and infield servicing result in more uptime and lower operating costs.
Cat Grapples
Cat Forest Machines combined with Cat Log Loading Grapples mean optimal performance, reliability and on-the-job productivity.
» Learn More


ACERT™ Technology Fuel Economy

Based on Caterpillar testing, the fuel economy of Cat engines with ACERT technology is 3 to 5 percent better than current competing technologies. This fuel economy is directly related to the complete combustion of fuel due to the integration between the electronic control that monitors conditions, the air management system that controls air volume and the fuel injection system that delivers just the right amount of fuel as needed.

Radiator Compartment

The radial air filter has a double layered filter core for more efficient filtration and is located in a compartment behind the cab. Easy access doors allows for easy, faster cleanout minimizing down time. Heavy-duty screens assembled on the door keep debris away from the radiator compartment, extending service intervals.
Owning and Operating Costs
Cat Forest Machines provide the best value for your forestry and millyard applications.
» Learn More


Ground Level Service

The design and layout of the 325D FM was made with the service technician in mind. Many service locations are easily accessible at ground level allowing critical maintenance to get done quickly and efficiently.

Air Filter Compartment

The air filter features a double-element construction for superior cleaning efficiency. When the air cleaner plugs, a warning is displayed on the monitor screen inside the cab.

Pump Compartment

A service door on the right side of the upper structure allows ground-level access to the pump and pilot filter.

Radiator Compartment

The left rear service door allows easy access to the engine radiator, oil cooler and air-to-air aftercooler. A reserve tank and drain cock are attached to the radiator for simplified maintenance.

Grease Lubricated Track

Grease lubricated seals protect the track link and deliver long track pin and bushing inner wear life.

Capsule Filter

The hydraulic return filter, a capsule filter, is situated outside the hydraulic tank. This filter prevents contaminants from entering the system when hydraulic oil is changed and keeps the operation clean.

Fan Guard

Engine radiator fan is completely enclosed by fine wire mesh, reducing the risk of an accident.

Anti-Skid Plate

New improved anti-skid material increases grip in wet, icy or muddy conditions. Anti-skid plate covers top of storage box and upper structure to prevent slipping during maintenance.
Serviceability
Simplified service and maintenance features save you time and money.
» Learn More


Product Support

You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured components.

Machine Selection

Make detailed comparisons of the machines you are considering before you buy. What are the job requirements, machine attachments and operating hours? What production is needed? Your Cat dealer can provide recommendations.

Customer Support Agreements

Cat dealers offer a variety of product support agreements, and work with customers to develop a plan the best meets specific needs. These plans can cover the entire machine, including attachments, to help protect the customer’s investment.

Operation

Improving operating techniques can boost your profits. Your Cat dealer has videotapes, literature and other ideas to help you increase productivity, and Caterpillar offers certified operator training classes to help maximize the return on your investment.

Maintenance Services

Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling, Coolant Sampling and Technical Analysis help you avoid unscheduled repairs. Replacement. Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Customer Focus
Cat dealer services help you operate longer with lower costs.
» Learn More


Standard / Optional Equip.

325D FM Standard Equipment

Electrical
80 Ampere alternator
4 Front working lights, cab top mounted
2 Front working lights, riser mounted
1 Left side working light, cab mounted
1 Rear working light, cab mounted
Horn
Operator Environment
Purpose built forestry cab with 8 lights and all scratch resistant polycarbonate windows
Seat, Air suspension seat with adjustable armrest, retractable seatbelt, headrest and lumbar support
Integrated seat, console and joystick type controls
Language display monitor with gauges
Warning information • Filter/fluid change information • Working hour information • Machine condition • Error code and tool mode setting information • Start up level check for hydraulic oil, engine oil and engine coolant
Full time clock on monitor (2 weeks)
Seat mounted joystick with extra functions for grapple
Fixed polycarbonate skylight with retractable sun shade
Interior lighting
Lower and upper windshield wipers and washer
Positive filtered ventilation, pressurized cab with bi-level air conditioner, heater and defroster with manual control
Forced air fan
Left side fresh air window with screen
Behind seat storage tray with tie down points
2 CB radio mounts
1 Fire extinguisher mount
1 Attachment computer control mount
Secondary roof exit openable from inside and outside
2 Coat hooks
Ashtray with lighter
Literature holder
Cup holder
Neutral lever for all controls
Travel control pedals with removable hand levers
Washable floor mat
Radio/CD player (12V)
1 Converter/2 sockets – 12V-10A power supply
Power Train
Cat C7 with ACERT™ Technology U.S. EPA emissions compliant with 24-volt electric starting and air intake heater
Automatic engine speed control with one touch low idle
Two speed auto-shift travel
Water separator in fuel line
Easy clean swing out radiator
Muffler
Undercarriage
Hydraulic track adjusters
Track type undercarriage with grease lubricated seals
Idler and full-length track shoe support
Other Standard Equipment
Heavy-duty upper frame with catwalks, bottom guards, heavy duty side doors
Core hydraulic lines and controls with standard main valves on upper structures
Door locks, cap locks and Cat one key security system
Automatic swing parking brake
Travel alarm
Counterweight with lifting eye
Right front corner guard
325D FM General Forestry Arrangement also includes:
Forestry cab, hydraulic tilt 0.46 m (18 inch) riser
High-wide undercarriage
High drawbar
Heavy-Duty recoil springs
Heavy-Duty track roller frame
Heavy-Duty travel motor covers
Heavy-Duty swivel grapple/rotator hydraulic arrangement
Heavy-Duty swivel guard
Forestry Heavy-Duty upper frame with catwalk
Heavy-Duty bottom guard
Heavy-Duty side doors
Right front corner guard
Travel alarm and full length shoe support
325D FM Log Loader Arrangement also includes:
Forestry cab
Hydraulic tilt 1.2 m (48 inch) riser
High-wide undercarriage
High drawbar
Heavy-Duty recoil springs
Heavy-Duty track roller frame
Heavy-Duty travel motor covers
Straight travel third pedal
Heavy-Duty swivel grapple/rotator hydraulic arrangement
Heavy-Duty swivel guard
Forestry Heavy-Duty upper frame with catwalk
Heavy-Duty bottom guard
Heavy-Duty side doors
Right front corner guard
Travel alarm and full length shoe support
325D FM Log Loader Arrangement for AEM Cab also includes:
AEM cab platform
High-wide undercarriage
High drawbar
Heavy-Duty recoil springs
Heavy-Duty track roller frame
Heavy-Duty travel motor covers
Heavy-Duty swivel grapple/rotator hydraulic arrangement
Heavy-Duty swivel guard
Forestry Heavy-Duty upper frame with catwalk
Heavy-Duty bottom guard
Heavy-Duty side doors
Right front corner guard
Travel alarm
Full length shoe support
Counterweight with removable segments fuel tank

325D FM Optional Equipment

Front Linkage: For General Forestry
Reach Boom 6.2 m (20 ft 2 in)
Reach Stick 3.2 m (10 ft 6 in)
Mass Boom 5.5 m (18 ft 2 in)
Mass Stick 3.2 m (10 ft 6 in)
Bucket Linkage CB2 Family
Boom lowering Control Device
Front Linkage: For Log Loader
Over/Under Boom/Stick/Heel Linkage 12.8 m (42 ft 0 in)
Under/Under Boom/Stick/Heel Linkage 12.2 m (40 ft 0 in)
Butt-n-Top Boom/Stick Linkage 11.3 m (37 ft 0 in)
Stick Cylinder Guard
Hydraulic Arrangements: For General Forestry
Rotating Grapple
Butt-n-Top Grapple (also available on Log Loader)
Thumb
Auxiliary Hydraulic Lines: For General Forestry
Auxiliary Lines High Pressure (HP) and Medium Pressure (MP), Reach and Mass Boom
Auxiliary Lines High Pressure (HP) and Medium Pressure (MP) Reach and Mass Stick
Engine/Power Train
Prefilter, air
Cold Weather Starting Aid
Extended Life Cooling with 50% concentration of protection –34° C (–30º F)
Undercarriage (Track Shoes)
700 mm (28 in) Double Grouser Shoes with Trap Holes
850 mm (34 in) Heavy-Duty Triple Grouser Shoes with Trap Holes
Electrical
Product Link (PL 321 SR)
General Optional Equipment
Auxiliary Pump Driver (for additional pump)
Right Front Corner Fuel Tank (additional 409 L – 108 gal)
Counterweight with Fuel Tank Adds (492 L – 130 gal)
Heavy Counterweight (additional 2960 kg – 4,620 lb). For General Forestry (Standard on Log Loader).
GLL Family Grapples. For Log Loader.
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com