564 Forwarder

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

564 Forwarder

Caterpillar forwarders have proven, over-sized components including heavy-duty axles and torque converter power shift transmission. The spacious, comfortable operator station is designed for exceptional visibility.
Specifications

Engine

Gross Power
174 hp
130 kW
Engine Model
Cat® C6.6 ACERT
Cat® C6.6 ACERT

Operating Specifications

Load Capacity
30000 lb
13608 kg
Benefits & Features
Power Train
  • Field proven CAT ACERT diesel engines
  • Torque converter power shift transmission
  • 4-speed electronic shift
  • Wet disc axle and parking brakes

» Learn More


Control System
  • IQAN computer control system
  • Closed center proportional control valves
  • Hydraulic oil cooler with thermal bypass

» Learn More


Operator Station
  • Scratch resistant 12.7 mm (1/2 in) tinted polycarbonate windows
  • Side windows double as escape routes
  • Heater/air conditioner
  • Fire extinguisher
  • 360° lighting package
  • Hydraulic tilt cab
  • Isolation mounted cab

» Learn More


Specifications

Engine

Gross Power
174 hp
130 kW
Engine Model
Cat® C6.6 ACERT
Cat® C6.6 ACERT

Operating Specifications

Load Capacity
30000 lb
13608 kg
Loader Reach
22.9 ft
6.9 m
Payload
30000 lb
13607.8 kg
Max Travel Speed
14.48 mph
23.3 km/h
Wood Bunk Length
192 in
4877 mm
Load Capacity with Clam Bunk Attachment
26000 lb
11793 kg
Maximum Speed - 6WD
14.5 mph
23.3 km/h

Transmission

Transmission
Electric Power Shift
Electric Power Shift
Gears
4/4
4/4

Fuel Tank

Fuel Tank Capacity
47.02 gal
178 L

Weights

Gross (loaded) machine weight
35999.24 lb
16329 kg
Operating Weight
36000 lb
16329 kg

Hydraulic System

Flow Rate
66 gal/min
250 L/min
Hydraulic Fluid Reservoir
32 gal
121 L

Service Refill Capacities

Fuel Tank
47 gal
178 L

Benefits & Features

Power Train
  • Field proven CAT ACERT diesel engines
  • Torque converter power shift transmission
  • 4-speed electronic shift
  • Wet disc axle and parking brakes


Control System
  • IQAN computer control system
  • Closed center proportional control valves
  • Hydraulic oil cooler with thermal bypass


Operator Station
  • Scratch resistant 12.7 mm (1/2 in) tinted polycarbonate windows
  • Side windows double as escape routes
  • Heater/air conditioner
  • Fire extinguisher
  • 360° lighting package
  • Hydraulic tilt cab
  • Isolation mounted cab


Structures
  • Large engine side covers
  • Heavy-duty engine and radiator house
  • Purpose-built blade with wear resistant front cutting edge
  • Optional brush sweeps
  • Heavy frame articulation points
  • Full 40° articulation with frame lock
  • Adjustable log bunks with floating cam stakes


Loader Features
  • Rear mounted loader with durable rack and pinion swing system
  • Wrapped hoses
  • Full load high reach boom
  • 250˚ rotation
  • European style butt-bypass grapple with high strength steel dampener


Standard / Optional Equip.

564 Standard Equipment

Funk 1200 Front Axle
NAF Bogie (HD) Rear Axle
Front Axle Bogie lift
Cat C6.6 ACERT Engine
28 L x 26 Front Tire
700/50 x 26.5 Rear Tire
Electric Power Shift Transmission
PVG 100 cc Variable displacement load sensing piston pump
Loader with Telescopic Boom - 6.93m (22 ft, 9 in) Reach

564 Optional Equipment

30.5 x 32 Front Tire
800/50 x 26.5 Rear Tire
8.53 m (28 Sq ft) Clam Bunk
Bogie Tracks
  
  
  
  
» • Locate Your Dealer
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com