336D L Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C9 ACERT™
Cat® C9 ACERT™
Net Flywheel Power
268 hp
200 kW
Net Power – ISO 9249
268 hp
200 kW
Net Power – SAE J1349
266 hp
198 kW
Net Power – EEC 80/1269
268 hp
200 kW
Bore
4.4 in
112 mm
Stroke
5.87 in
149 mm
Displacement
537 in3
8.8 L

Weights

Operating Weight
80464 lb
36498 kg
Counterweight
13271.81 lb
6020 kg
Maximum Operating Weight
82962 lb
37631 kg
Minimum Operating Weight
78634 lb
35668 kg

Operating Specifications

Max Bucket Capacity
3.34 yd3
2.55 m3

Track

Standard w/Long Undercarriage
32 in
800 mm
Number of Shoes (each side) – Long Undercarriage
49
49
Number of Track Rollers (each side) – Long Undercarriage
9
9
Ground Clearance – Fixed Gauge
17.72 in
450 mm
Number of Carrier Rollers (each side) – Long Undercarriage
2
2
Optional – Double Grouser
28 in
700 mm

Swing Mechanism

Swing Speed
10 RPM
10 RPM
Swing Torque
80142 lb ft
108.7 kN·m

Drive

Maximum Travel Speed
3.1 mph
5 km/h
Maximum Drawbar Pull
67443 lb
300 kN

Hydraulic System

Maximum Pressure – Equipment – Normal
5076 psi
35000 kPa
Maximum Pressure – Equipment – Heavy Lift
5221 psi
36000 kPa
Maximum Pressure – Travel
5076 psi
35000 kPa
Maximum Pressure – Swing
4061 psi
28000 kPa
Pilot System – Maximum Flow
11.4 gal/min
43 L/min
Pilot System – Maximum Pressure
565.7 psi
4000 kPa
Boom Cylinder – Bore
5.9 in
150 mm
Boom Cylinder – Stroke
56.7 in
1440 mm
Stick Cylinder – Bore
6.7 in
170 mm
Stick Cylinder – Stroke
68.4 in
1738 mm
TB Family Bucket Cylinder – Bore
6.3 in
160 mm
TB Family Bucket Cylinder – Stroke
53.4 in
1356 mm
DB Family Bucket Cylinder – Bore
5.9 in
150 mm
DB Family Bucket Cylinder – Stroke
45.3 in
1151 mm
Main Implement System – Maximum Flow (2x)
74 gal/min
280 L/min

Service Refill Capacities

Fuel Tank Capacity
163.8 gal
620 L
Cooling System
10.6 gal
40 L
Engine Oil
10.6 gal
40 L
Final Drive (each)
2.1 gal
8 L
Hydraulic System (including tank)
108.3 gal
410 L
Hydraulic Tank
46.2 gal
175 L
Swing Drive
5 gal
19 L

Sound Performance

Performance
ANSI/SAE J1166 OCT 98
ANSI/SAE J1166 OCT 98

Standards

Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab/FOGS
SAE J1356 FEB88
SAE J1356 FEB88

Dimensions

Counterweight clearance
48.03 in
1220 mm
Shipping Height
11.9 ft
3630 mm
Transport width
133.5 in
3390 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com