The 321D LCR delivers outstanding performance and comfort. »Learn More
C6.4 with ACERT™ Technology
The Cat® C6.4 gives the 321D LCR exceptional power and fuel efficiency unmatched in the industry for consistently high performance in all applications. »Learn More
Hydraulics
Cat® hydraulics deliver power and precise control to keep material moving. »Learn More
Specifications
Engine
Engine Model
Cat® C6.4 ACERT™
Cat® C6.4 ACERT™
Net Flywheel Power
148 hp
110 kW
Net Power – ISO 9249
148 hp
110 kW
Bore
4.02 in
102 mm
Stroke
5.12 in
130 mm
Displacement
389 in3
6.4 L
Net Power – EEC 80/1269
148 hp
110 kW
Net Power – SAE J1349
148 hp
110 kW
Weights
Operating Weight
51875 lb
23530 kg
Operating Weight – Std. Undercarriage
51875 lb
23530 kg
Operating Weight – Long Undercarriage
51875 lb
23530 kg
Operating Weight – Long Undercarriage 2
53308 lb
24180 kg
Service Refill Capacities
Fuel Tank Capacity
87 gal
330 L
Cooling System
6.6 gal
25 L
Engine Oil
8 gal
30 L
Swing Drive
2.1 gal
8 L
Final Drive (each)
2.1 gal
8 L
Hydraulic System (including tank)
55 gal
208 L
Hydraulic Tank
32 gal
120 L
Hydraulic Tank (Including suction pipe)
35 gal
133 L
Swing Mechanism
Swing Speed
11.5 RPM
11.5 RPM
Swing Torque
45612 lb ft
61.8 kN·m
Drive
Maximum Drawbar Pull
46311 lb
206 kN
Maximum Travel Speed
3.5 mph
5.7 km/h
Hydraulic System
Main Implement System – Maximum Flow (2x)
54 gal/min
205 L/min
Max. Pressure – Equipment
5076 psi
35000 kPa
Max. pressure – Heavy Lift
5221 psi
36000 kPa
Max. Pressure – Travel
5076 psi
35000 kPa
Max. Pressure – Swing
3626 psi
25000 kPa
Pilot System – Maximum Flow
9 gal/min
32.4 L/min
Pilot System – Maximum Pressure
566 psi
3900 kPa
Boom Cylinder – Bore
4.7 in
120 mm
Boom Cylinder – Stroke
49.6 in
1260 mm
Reach Stick Cylinder – Bore
5.5 in
140 mm
B1 Family Bucket Cylinder – Bore
4.7 in
120 mm
Reach Stick Cylinder – Stroke
59.8 in
1518 mm
B1 Family Bucket Cylinder – Stroke
43.5 in
1104 mm
Sound Performance
Performance
ANSI/SAE J1166 APR 90
ANSI/SAE J1166 APR 90
Standards
Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab/FOGS
SAE J1356 FEB88
SAE J1356 FEB88
Track
Number of Shoes (each side) – Long Undercarriage
49
49
Number of Track Rollers (each side) – Long Undercarriage
8
8
Number of Carrier Rollers (each side) – Long Undercarriage
2
2
Dimensions
Transport width
125.2 in
3180 mm
Shipping Height
9.9 ft
3030 mm
Benefits & Features
Compact Radius
The 321D LCR features a compact radius design, which makes it ideal for working in space restricted areas such as: close to buildings, road construction – limiting lane closures or logging roads. The tail swing is just 1.68 m (5’6”) as compared to the 2.75 m (9’0”) on the 320D. When rotated 90 degrees and working over the side, a minimal amount of counterweight extends beyond the track width.
Operator Confidence
Due to the 321D LCR’s compact working envelope, operators can work confidently knowing that the counterweight will not swing into any object behind them.
Comfort
The cab on the 321D LCR is a comfortable place to work, with low sound levels, good visibility and convenient access to switches and controls. The 321D LCR cab offers many of the same amenities and options found in the cab of the 320D/320D LRR.
Working Envelope
To further minimize the working envelope, the boom is repositioning more towards the center of the machine as compared to a standard excavator. This reduced the front swing radius when the boom is pulled all the way up and the stick brought in completely. This design also increases the lift capacity of the 321D LCR over the front as it has a better mechanical advantage when compared to a standard excavator.
Compact Radius
The 321D LCR delivers outstanding performance and comfort. »Learn More
Cat C6.4
The Cat C6.4 with ACERT™ Technology introduces a series of evolutionary, incremental improvements that provide breakthrough engine technology. The building blocks of ACERT Technology are fuel delivery, air management and electronic control. ACERT Technology optimizes engine performance while meeting U.S. EPA Tier 3 emission regulations. With its proven technology, robust components and precision manufacturing, you can count on this engine to power up at start time and keep working productively all shift long.
ADEM™ A4 Engine Controller
The ADEM A4 electronic control module manages fuel delivery to get the best performance per liter of fuel used. The engine management system provides flexible fuel mapping, allowing the engine to respond quickly to varying application needs. It tracks engine and machine conditions while keeping the engine operating at peak efficiency.
Fuel Delivery
The Cat C6.4 features electronic controls that govern the fuel injection system. Multiple injection fuel delivery involves a high degree of precision. Precisely shaping the combustion cycle lowers combustion chamber temperatures, generating fewer emissions and optimizing fuel combustion. This translates into more work output for your fuel cost.
C6.4 with ACERT™ Technology
The Cat® C6.4 gives the 321D LCR exceptional power and fuel efficiency unmatched in the industry for consistently high performance in all applications. »Learn More
Component Layout
To optimize efficiency of hydraulic performance, the hydraulic components are located close together, which reduces friction loss and pressure drops in the lines.
System Pressure
System pressure has been increased to 35 000 kPa (5076 psi), which attributes to improved performance:
Increased stick and bucket forces (up 7% higher than the 321C LCR) to better handle those tight digging conditions
More drawbar pull (206 kN - 46,322 lb) to provide more ability to climb slopes, easier spot turns and improved travel in poor underfoot conditions
More lift capacity, generally over the front where you are generally hydraulically limited
Heavy Lift
The 321D LCR features the addition of a heavy lift, which increases system pressure to 36 000 kPa (5220 psi), giving even more lift capacity over the front. Heavy Lift is activated be depressing the soft switch on the right hand conslole. As the pressure increases, the engine speed is reduced, which allows better control while lifting objects.
Pilot System
The pilot pump is independent from the main pumps and controls the front linkage, swing and travel operations.
Hydraulic Cross Sensing System
The hydraulic cross sensing system utilizes each of two hydraulic pumps to 100 percent of engine power, under all operating conditions. This improves productivity with faster implement speeds and quicker, stronger pivot turns.
Boom and Stick Regeneration Circuit
Boom and stick regeneration circuit saves energy during boom-down and stick-in operation which increases efficiency, reduces cycle times and pressure loss for higher productivity, lower operating costs and increased fuel efficiency.
Auxiliary Hydraulic Valve
The auxiliary valve is standard on the 321D LCR. Control Circuits are available as attachments, allowing for operation of high and medium pressure tools such as shears, grapples, hammers, pulverizers, multi-processors and vibratory plate compactors.
Hydraulic Cylinder Snubbers
Snubbers are located at the rod-end of the boom cylinders and both ends of the stick cylinders to cushion shocks while reducing sound levels and extending component life.
Monitor
The monitor is a full color Liquid Crystal Display that gives you vital operating and performance information, alerts in text, all in a simple, east to navigate format.
Hydraulics
Cat® hydraulics deliver power and precise control to keep material moving. »Learn More
Operator Station
The layout of the interior has been redesigned to maximize operator comfort and reduce operator fatigue.
Frequently used switches have been relocated for easier access.
Consoles and armrests have been redesigned for better comfort and adjustability.
More seat options - choose from the standard mechanical suspension seat, or the optional air suspension seat with heater. Both provide excellent comfort.
Standard Cab Equipment
To enhance operator comfort and productivity, the cab includes a lighter, drink holder, coat hook, service meter, literature holder, magazine rack and storage compartment.
Joystick Control
Joystick controls have low lever effort and are designed to match the operator’s natural wrist and arm position.
Hydraulic Activation Control Lever
For added safety, this lever must be in the operate position to activate the machine control functions.
Climate Control
Climate control adjusts temperature and flow, and determines which air outlet is best in each situation with a touch of a button.
Operator Comfort
Caterpillar offers the most intuitive and easy to operate excavators while providing great all around visibility and exceptional operator comfort. »Learn More
Robust Undercarriage
A solid foundation built tough to absorb the stresses of everyday work.
Rollers and idlers are sealed and lubricated to extend service life.
track links are assembled and sealed with grease to decrease internal bushing wear and increase life by as much as 25%, when compared to dry seal undercarriages.
Spring recoil system stroke has been increased to better relieve excess track tension, which can occur when material builds up between the track and sprocket.
Structures
321D LCR is designed to handle the most rugged operating conditions, while providing long life and value. »Learn More
Front Linkage Options
The Reach Boom allows excellent all-around versatility and a large working envelope. It can be equipped with the following two sticks:
R2.9B1 - performs well in a mid-range working envelope
R2.5B1 - a good match when the job requires a larger bucket or a hammer
Booms, Sticks and Bucket Linkages
Built for Performance and long service life, Caterpillar® booms and sticks are large, welded, box-section structures with thick, multi-plate fabrications in high stress areas. »Learn More
Wide Variety of Work Tools
Caterpillar offers a complete line of work tools to match all of your application needs:
Hammers - matched to Cat machines for optimum performance
Thumbs, Stiff Link, Full Rotation - transforms your 321D LCR into a versatile material handling machine
Grapples - choose from a large variety of grapples that best suit your application
Multi-processors - does the work of many types of demolition tools by use of interchangeable jaws
Shears - features 360 degree rotation and high force to weight ratio
Pulverizers - ideally suited for rapid, non-explosive demolition applications
Vibratory Plate Compactors - provide superior compaction force in a reliable, low maintenance package
Rippers - perfectly suited for trenching and pipeline applications where conditions aren't favorable to traditional ripping methods
Caterpillar Buckets
The most extensive choice of buckets that can optimize machine performance and match your application needs.
General Purpose Buckets - for digging in low impact, moderately abrasive materials such as dirt, loam, gravel and clay.
Heavy-Duty Buckets - for use in abrasive applications such as mixed dirt, clay and rock.
Heavy-Duty power Buckets - for use in abrasive applications where breakout force and cycle times are critical - good for materials such as mixed dirt, clay and rock.
Ditch Cleaning Buckets - wide and shallow for ditch cleaning, bank forming and finishing.
Caterpillar Ground Engaging Tools (GET)
Choose from a wide variety of tips that maximize bucket and machine performance. Sidecutters and sidebar protectors are also available.
Couplers
Multiply the versatility and utility of 321D LCR.
Hydraulic Pin Grabber Plus - allows quick and easy tool changes without having to leave the cab. Picks up a large variety of tools equipped with standard pins.
Dedicated Coupler - no loss of tip radius, maximizing the breakout forces on your 321D LCR.
Product Link
Both the PL121 and PL321 are available as factory installed attachments.PL121 gives you Asset Watch, which includes the following features:
Engine hours
Machine location
Time based fences (when the machines can operate)
Geo-based fences (boundaries that the machine can operate)PL321 gives you all of the features listed for PL121, plus the ability to include Health and Maintenance Watch.
Health Watch
° Codes from on-board EDM's/Sensors
° Estimated Fuel Consumption
° Fuel Watch
An optional Machine Security System is available from the factory on the 321D LCR. This system controls when the machine can be operated and utilizes specific keys to prevent unauthorized machine use, a significant theft deterrent.
More Attachments
The 321D LCR offers the most options available to equip your machine to best match your application and work environment requirements. From track shoe size to guarding packages to operator comfort options, the 321D LCR offers more options.
Pump Compartment
A service door on the right side allows for ground level access to the hydraulic pump, case drain and pilot filters.
Greasing Points
A concentrated remote greasing block on the boom delivers grease to hard-to-reach locations on the front.
Anti-Skid Plate
Anti-skid plate covers top of storage box and upper structure to prevent slipping during maintenance.
Diagnostics and Monitoring
The 321D LCR is equipped with S•O•SSM sampling ports and hydraulic test ports for the hydraulic system, engine oil, and for coolant. A test connection for the Cat Electronic Technician (Cat ET) service tool is located in the cab.
Work Tools - Attachments
The 321D LCR has an extensive selection of work tools to optimize machine performance. »Learn More
Auxiliary Hydraulic Options
Allows you to configure your 321D LCR to meet your work tools needs, while increasing its versatility.
Single Function Circuit - suited for tools that require one-way flow with both pumps, such as hammers, vibratory plate compactors.
Double Function Circuit - suited for tools that require two-way flow, utilizing one pump, such as thumbs or non-rotation grapples or shears.
Tool Control System
- accommodates single or double function tools, as well as rotating tools when equipped with medium pressure.
– Stores pressure and flow information for up to 10 tools
– Cat tools selectable that have preset flows and pressures
– Shortcut button on right hand console, making tool selection easier.
Versatility
A wide variety of optional factory-installed attachments are available to enhance performance and improve job site management. »Learn More
Ground Level Service
The design and layout of the 321D LCR was made with the service technician in mind. Many service locations are easily accessible at ground level allowing critical maintenance to get done quickly and efficiently.
Air Filter/Radiator Compartment
The left rear service door allows easy access to the engine radiator, oil cooler and air-to-air-aftercooler.
A wire mesh screen is provided between the aftercooler and radiator/oil cooler, where these is enough clearance to blow off debris using a wand. The air filter, also located within this compartment, features a double-element construction for superior cleaning efficiency. When the air cleaner plugs, a warning is displayed on the monitor screen inside the cab.
Access to the washer tank and maintenance points for the electric components, such as the battery, circuit breaker and controller are also located in this compartment. the jump-start receptacle, which is an attachment for the cold weather package, is located near the battery.
Service and Maintenance
Simplified service and maintenance features save you time and money. »Learn More
Product Support
You will find nearly all parts at our dealer parts counter. Cat dealers utilize a worldwide computer network to find in-stock parts to minimize machine down time. Save money with remanufactured components.
Machine Selection
Make detailed comparisons of the machines you are considering before you buy. What are the job requirements, machine attachments and operating hours? What production is needed? Your Cat dealer can provide recommendations.
Customer Support Agreements
Cat dealers offer a variety of product support agreements, and work with customers to develop a plan the best meets specific needs. These plans can cover the entire machine, including attachments, to help protect the customer’s investment.
Operation
Improving operating techniques can boost your profits. Your Cat dealer has videotapes, literature and other ideas to help you increase productivity, and Caterpillar offers certified operator training classes to help maximize the return on your investment.
Maintenance Services
Repair option programs guarantee the cost of repairs up front. Diagnostic programs such as Scheduled Oil Sampling, Coolant Sampling and Technical Analysis help you avoid unscheduled repairs.
Replacement
Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Complete Customer Support
Cat® dealer services help you operate longer with lower costs. »Learn More
Standard / Optional Equip.
321D LCR Standard Equipment
Electrical
50 Ampere alternator
Base machine light (frame)
Horn
Pre-start monitoring system - checks for low fluids
Operator Environment (Mandatory Attachment)
Air conditioner, heater, defroster with automatic climate control
AM/FM Radio with antenna and 2 speakers
Ashtray with 24 volt lighter
Beverage/cup holder
Bolt-on Falling object Guarding System (FOGS) capability
Cab Glass
Openable and retractable two- piece front windshield
Sky-light, pop-up, polycarbonate
Coat hook
Floor mat
Instrument panel and gauges
Joysticks, console mounted, pilot operated
Light, interior
Literature compartment
Monitor, full graphic color display
Neutral lever (lock out) for all controls
Polycarbonate side windows
Positive filtered ventilation
Pressurized cab
Seat, suspension, with high back and head rest
Seat belt, retractable – 76 mm (3 in)
Storage compartment suitable for lunch box cooler
Sun shade (for skylight)
Travel control pedals with removable hand levers
Windows, Polycarbonate (mandatory attachment)
Windshield wiper and washer (upper and lower)
Engine/Power Train
C6.4 with ACERT™ Technology
Automatic engine speed control with one touch low idle
Cooling
Priming pump
Straight line travel
Two-speed auto-shift travel
Water separator in fuel line
Undercarriage
Grease lubricated track
Hydraulic track adjusters
Idler and center section track guards
Long undercarriage
Other Standard Equipment
Automatic swing parking brake
Auxiliary hydraulic valve
Capability of stackable valves (max of 3) for main valve
Capability of auxiliary circuit
Counterweight with lifting eyes
Door locks, cap locks and Caterpillar® one key security system
Fine swing control
Fully pressurized hydraulic system
Heavy lift
Mirrors (frame-right, cab left)
S•O•SSM quick sampling valves for engine and hydraulic oil
Wave fin radiator
Wiring provision for Product Link
321D LCR Optional Equipment
Front Linkage
Booms
Sticks
Bucket Linkage
Boom Lowering Control Device
Electrical
Light, Boom - Right side
Lights, Cab mounted (2)
Machine Security System (MSS)
Power supply (12V-5 AMP)
Product Link (PL121SR/PL321SR
Travel Alarm (Mandatory attachment)
Guarding
Falling Object Guarding System (FOGS)
Front windshield guard
Heavy-duty bottom guards
Track guiding guards
Vandalism guards
Operator Environment
Hand control pattern changer (ISO-SAE)
Rear window, secondary exit
Seat, high back with air suspension and heater
Engine/Power Train
Starting, Cold weather package
Water level indicator (Fuel)
Undercarriage
Track shoes
Heavy-duty rollers
Auxiliary Hydraulics
Hammer Circuit
Hydraulic pin grabber quick coupler and controller
Lines for booms and sticks
Thumb Circuit
Tool Control System
Work Tools
Wide offering of buckets, tips and sidecutters
Ditch Cleaning / Tilting Ditch Cleaning
Designed for cleaning ditches, sloping, grading and other finish work.
General Duty
For digging in low impact, lower abrasion materials such as dirt, loam, and mixed compositions of dirt and fine gravel.
General Duty - Wide Tip
Performs best in low-impact materials such as dirt and loam where leaving a smoother floor and minimal spillage is necessary.
Heavy Duty
For a wide range of impact and abrasion conditions including mixed dirt, clay and rock.
Heavy Duty - Power
Power Buckets are for use in abrasive applications where breakout force and cycle times are critical — and for use in materials such as tightly compacted mixed dirt and rock.
Heavy Duty Buckets - Excavator - ANZ
Heavy Duty Buckets are intended for use in abrasive applications such as mixed dirt, clay and rock.
Mobile Scrap & Demolition Shears
Used for demolishing steel structures and preparing bulk scrap (such as cars, farm machinery and railroad cars) for further processing.
Multi-Processor with Crusher Jaws
For demolishing moderately reinforced structures.
Multi-Processor with Secondary Pulverizer Jaws
Used to process already-demolished concrete, separating out rebar and reducing concrete to small, ready-to-recycle chunks.
Multi-Processor with Shear Jaws
Used to reduce angle iron, channel iron, beams, pipe, rebar, cable and tires.
Multi-Processor with Tank Shear Jaws
Used to cut storage tanks and plate steel producing straight, smooth cuts.
Rippers
For land clearing or site preparation in rock, quarry work and similar high-impact digging applications.
Severe Duty / Heavy Duty Rock
For higher abrasion conditions such as well shot granite and caliche.
Stiff Link Thumbs
Stiff Link Thumbs feature a rigid link and are attached to the excavator stick with a weld-on bracket. The bucket curls in to the thumb to pick, grab, sort and handle various types of material and objects found on most every job site.
Vibratory Plate Compactors
Used for compacting soil, driving sheeting or posts.