365C L Hydraulic Excavator

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® C15 ACERT™
Cat® C15 ACERT™
Net Flywheel Power
404 hp
302 kW
Net Power – ISO 9249
404 hp
302 kW
Net Power – SAE J1349
404 hp
302 kW
Net Power – EEC 80/1269
404 hp
302 kW
Bore
5.4 in
137 mm
Stroke
6.75 in
171 mm
Displacement
928 in3
15.2 L
Cylinders
6
6

Weights

Operating Weight
145430 lb
65960 kg
Operating Weight – Long Undercarriage
145430 lb
65960 kg
Operating Weight – Standard Undercarriage
145430 lb
65960 kg

Operating Specifications

Max Reach at Ground Level
46 ft
14.04 m
Max Digging Depth
31.6 ft
9.64 m
Bucket Digging Force
57551.08 lb
256 kN
Stick Digging Force
43388.12 lb
193 kN
Max Bucket Capacity
6.02 yd3
4.6 m3

Track

Standard w/Long Undercarriage
36 in
900 mm
Optional for Long Undercarriage
30 in
750 mm
Optional for Long Undercarriage
26 in
650 mm
Number of Shoes (each side) – Long Undercarriage
47
47
Number of Track Rollers (each side) – Long Undercarriage
8
8
Number of Carrier Rollers (each side)
3
3

Swing Mechanism

Swing Speed
6.5 RPM
6.5 RPM
Swing Torque
150850 lb ft
204.5 kN·m

Drive

Maximum Travel Speed
2.6 mph
4.1 km/h
Maximum Drawbar Pull – Long Undercarriage
103767 lb
462 kN

Hydraulic System

Main System – Maximum Flow (Total)
212 gal/min
800 L/min
Swing System – Maximum Flow
94 gal/min
357 L/min
Maximum Pressure – Equipment – Normal
4640 psi
32000 kPa
Maximum Pressure – Equipment – Heavy Lift
5080 psi
35000 kPa
Maximum Pressure – Travel
5080 psi
35000 kPa
Maximum Pressure – Swing
4060 psi
28000 kPa
Pilot System – Maximum Flow
24 gal/min
90 L/min
Pilot System – Maximum Pressure
600 psi
4120 kPa
Boom Cylinder – Bore
7.5 in
190 mm
Boom Cylinder – Stroke
70.6 in
1792 mm
Stick Cylinder – Bore
7.9 in
200 mm
Stick Cylinder – Stroke
83.4 in
2118 mm
VB Family Bucket Cylinder - Bore
7.1 in
180 mm
VB Family Bucket Cylinder - Stroke
56.8 in
1443 mm
WB Family Bucket Cylinder - Bore
7.9 in
200 mm
WB Family Bucket Cylinder - Stroke
57.4 in
1457 mm
Main Normal Relief Pressure
4640 psi
32000 kPa

Service Refill Capacities

Fuel Tank Capacity
211 gal
800 L
Cooling System
25 gal
95 L
Engine Oil
14.3 gal
54 L
Swing Drive (each)
3.2 gal
12 L
Final Drive (each)
4 gal
15 L
Hydraulic System (including tank)
177 gal
670 L
Hydraulic Tank
82 gal
310 L

Sound Performance

Performance
ANSI/SAE J1166 OCT98
ANSI/SAE J1166 OCT98

Standards

Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab/FOGS
SAE J1356 FEB88 ISO 10262
SAE J1356 FEB88 ISO 10262

Dimensions

Shipping Height
16.27 ft
4960 mm

Engine - Tier 2/Stage II

ISO 9249
404.99 hp
302 kW
SAE J1349
404.99 hp
302 kW
EEC 80/1269
404.99 hp
302 kW
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com