The 385C L Series excavator has excellent control, high stick and bucket forces, impressive lift capacity, simplified service and a more comfortable operator station to increase your productivity and lower operating costs.
385C L Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Cat® C18 ACERT™
Cat® C18 ACERT™
Net Flywheel Power
513 hp
382 kW
Net Power – ISO 9249
513 hp
382 kW
Net Power – SAE J1349
513 hp
382 kW
Net Power – EEC 80/1269
513 hp
382 kW
Bore
5.71 in
145 mm
Stroke
7.2 in
171 mm
Displacement
1106 in3
18.1 L
Weights
Operating Weight
187360 lb
84980 kg
Operating Weight – Long Undercarriage
187360 lb
84980 kg
Operating Weight – Standard Undercarriage
187360 lb
84980 kg
Operating Specifications
Max Reach at Ground Level
56.4 ft
17.2 m
Max Digging Depth
38.6 ft
11.75 m
Bucket Digging Force
64530 lb
287 kN
Stick Digging Force
55350 lb
246 kN
Max Bucket Capacity
7.06 yd3
5.4 m3
Nominal bucket weight
6795 lb
3085 kg
Bucket digging force - Normal
64530 lb
287 kN
Track
Standard w/Long Undercarriage
36 in
900 mm
Optional for Long Undercarriage
30 in
750 mm
Number of Shoes (each side) – Long Undercarriage
51
51
Number of Track Rollers (each side) – Long Undercarriage
9
9
Number of Carrier Rollers (each side)
3
3
Swing Mechanism
Swing Speed
6.5 RPM
6.5 RPM
Swing Torque
191914 lb ft
260.2 kN·m
Drive
Maximum Travel Speed
2.8 mph
4.4 km/h
Maximum Drawbar Pull – Long Undercarriage
133090 lb
592 kN
Hydraulic System
Main System – Maximum Flow (Total)
259 gal/min
980 L/min
Swing System – Maximum Flow
119 gal/min
450 L/min
Maximum Pressure – Equipment – Normal
4640 psi
32000 kPa
Maximum Pressure – Equipment – Heavy Lift
5080 psi
35000 kPa
Maximum Pressure – Travel
5080 psi
35000 kPa
Maximum Pressure – Swing
3770 psi
26000 kPa
Pilot System – Maximum Flow
24 gal/min
90 L/min
Pilot System – Maximum Pressure
600 psi
4120 kPa
Boom Cylinder – Bore
8.27 in
210 mm
Boom Cylinder – Stroke
77.4 in
1967 mm
Stick Cylinder – Bore
8.66 in
220 mm
Stick Cylinder – Stroke
89.1 in
2262 mm
HB Family Bucket Cylinder - Bore
7.87 in
200 mm
HB Family Bucket Cylinder - Stroke
57.1 in
1451 mm
JB Family Bucket Cylinder - Bore
8.66 in
220 mm
JB Family Bucket Cylinder - Stroke
62.4 in
1586 mm
Service Refill Capacities
Fuel Tank Capacity
327.6 gal
1240 L
Cooling System
26.7 gal
101 L
Engine Oil
17.2 gal
65 L
Swing Drive (each)
5 gal
19 L
Final Drive (each)
5.6 gal
21 L
Hydraulic System (including tank)
263 gal
995 L
Hydraulic Tank
214 gal
810 L
Sound Performance
Performance
ANSI/SAE J1166 OCT98
ANSI/SAE J1166 OCT98
Standards
Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab/FOGS
SAE J1356 FEB88 ISO10262
SAE J1356 FEB88 ISO10262
Dimensions
Shipping Height
19.26 ft
5870 mm
Transport width
151.2 in
3840 mm
Configure a large hydraulic excavator to meet your needs and get a price from your local dealer.