569 SM Stationary Mount Knuckleboom Loader

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Machine Comparison

Overview

569 SM Stationary Mount Knuckleboom Loader

Caterpillar has a full line of stationary mount loaders for a wide range of mill yard applications. Four models are available with onboard or remote power. Caterpillar stationary mount loaders are completely pre-wired, tested and ready for on-site electric hookup, including installation kits with the required fasteners for mounting to steel or concrete pedestals. And with the Resilient Pad Mounting system, your workday will be productive and comfortable.
Specifications

Dimensions

Maximum reach
36 ft
11 m

Boom

Standard Boom Length
32.5 ft
9906 mm
Optional Boom Length
36 ft
10972.8 mm
Benefits & Features
Operator Station
On standard loaders with operator’s station, the hydraulic pilot joystick controls and rocker swing pedal are ergonomically designed for ease of operation and maximum loader control required for the high cycle millyard applications. The operator station is designed with comfort in mind. The spacious cabs feature a large, fully adjustable suspension seat with lumbar support. Fold-up armrests are fully adjustable to allow adjustment of the joystick controls to match the operator for ease of operation, increased performance. Excellent visibility of the work area is provided through large tinted cab windows. Overhead visibility is maximized through the large, tinted Lexan skylight. Operator protection is afforded through the front guard. This swing-out guard is designed for quick and simple access to allow cleaning of the front window.
» Learn More


Mounting System
The Resilient Pad Mounting System includes a set of special rubber isolators on each mounting fastener that absorbs stress in two directions. An additional hydraulic accumulator is built into the main boom cylinder circuit to further absorb peak-load shocks.
» Learn More


Enclosed Components
Weatherproof electric service panels include starters, controls, transformers, circuit breakers and fuse blocks.
» Learn More


Specifications

Dimensions

Maximum reach
36 ft
11 m

Boom

Standard Boom Length
32.5 ft
9906 mm
Optional Boom Length
36 ft
10972.8 mm

Operating Specifications

Knuckleboom Length
32.5 ft
9.9 m
Grapple Mounting Knuckle Length
9 in
228.6 mm
Swing Bearing Gearing
External
External
Swing Bearing Diameter
54 in
1371.6 mm
Electric Power Supply
460V: 60Hz; 575V: 60Hz
460V: 60Hz; 575V: 60Hz
Electric Motor
100 hp
74 kW
Swing Speed
7 RPM
7 RPM
Operating Weight
18945 lb
8593.3 kg

Engine

Gross Power
100 hp
74.6 kW

Hydraulic System

Hydraulic Pressure - System
2500 psi
17236.9 kPa
Hydraulic Pressure - Swing
2500 psi
17236.9 kPa
Swing Speed
7 RPM
7 RPM
Cylinders - Live Heel
152 mm X 102 mm (6 in X 4 in)
152 mm X 102 mm (6 in X 4 in)
Cylinders - Main
152 mm X 102 mm (6 in X 4 in)
152 mm X 102 mm (6 in X 4 in)
Cylinders - Stick
178 mm X 102 mm (7 in X 4 in)
178 mm X 102 mm (7 in X 4 in)
Hydraulic Flow
170/204/61 L/min (45/54/16 gpm)
170/204/61 L/min (45/54/16 gpm)

Service Refill Capacities

Fuel Tank
125 gal
473.2 L

Weights

Operating Weight
19145 lb
8684 kg

Benefits & Features

Operator Station
On standard loaders with operator’s station, the hydraulic pilot joystick controls and rocker swing pedal are ergonomically designed for ease of operation and maximum loader control required for the high cycle millyard applications. The operator station is designed with comfort in mind. The spacious cabs feature a large, fully adjustable suspension seat with lumbar support. Fold-up armrests are fully adjustable to allow adjustment of the joystick controls to match the operator for ease of operation, increased performance. Excellent visibility of the work area is provided through large tinted cab windows. Overhead visibility is maximized through the large, tinted Lexan skylight. Operator protection is afforded through the front guard. This swing-out guard is designed for quick and simple access to allow cleaning of the front window.


Mounting System
The Resilient Pad Mounting System includes a set of special rubber isolators on each mounting fastener that absorbs stress in two directions. An additional hydraulic accumulator is built into the main boom cylinder circuit to further absorb peak-load shocks.


Enclosed Components
Weatherproof electric service panels include starters, controls, transformers, circuit breakers and fuse blocks.


Motor Options
Electric motors range in horsepower from 75 to 100 hp and are totally enclosed and rated for severe duty. Power supply wiring packages provide for 440V/60Hz US or 575V/60Hz Canadian service.


Boom Length Options
Heavy-duty boom options range in length from 7.6 m to 10.9m (25’ to 36’) for handling a variety of tree lengths.


Standard / Optional Equip.

569 SM Standard Equipment

Motor Power Supply
Electric Motor, 74 kW (100 HP) @ 1800 RPM
460 Volt (60 Hz) Electric Power Supply
Four (4) Ring High Voltage Collector Ring
Service Panel, NEMA 12 Enclosure
Pump Drive, Direct Through Flex Coupling
Across-the-line Magnetic Starting System
Turntable Power Supply Mounting
Hydraulic System
Three (3) In-Line Gear Pumps
Radial Piston Swing Motor
Continuous Rotation
Pilot Joystick Controls
Two Dual Element Return (3 mic)Filtration
Filtration Bypass Indicators
Diagnostic Nipples @ Pump for serviceability
Booms
9.9 m (32’6”) Knuckleboom
22.8 cm (9”) Grapple Mounting Knuckle
Structural
96.5 cm x 142.2 cm (38” x 56”) Left Side Mounted Cab
Reverse Slope Windshield
Tinted Safety Glass
Lexan Skylight
Sun Visor
Adjustable Seat with Armrests
Operator Protection Guard
Pressurized Cab with Heater
Analog Gauges
Electronic Gauges
Horn
Windshield Wiper/Washer
Defroster Fan
Lighter
Dome Light
Control Panel
Circuit Breaker Panel
Steel Mounting

569 SM Optional Equipment

575 Volt (60 Hz) Electric Power Supply
Non-Continuous Limited Rotation
Oil Reservoir Heater
10.2 m (33’6”) Live Heel Boom
10.9 m (36') Knuckleboom
30.5 cm (12”) Grapple Mounting Knuckle
Single “V” Heel
Double “VV” Heel
Air Conditioner
Concrete Mounting
30” Subframe Riser Mounting
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com