The 14M motor grader represents a revolution in operational efficiency, visibility, service ease and overall productivity, setting the new standard and building on the legacy of high quality you can trust.
14M Motor Grader
Overview
14M Motor Grader
The 14M motor grader represents a revolution in operational efficiency, visibility, service ease and overall productivity, setting the new standard and building on the legacy of high quality you can trust.
Specifications
The 14M features a revolutionary cab design that provides unmatched comfort, visibility and ease of use, making the operator more confident and productive. »Learn More
Steering and Implement Controls
The 14M sets the new standard for motor grader operational efficiency. »Learn More
Structures and Drawbar, Circle, Moldboard
Durable structures with fast and simple DCM adjustments deliver precise material control while lowering operating costs. »Learn More
Specifications
Engine
Base Power (1st gear) – Net
259 hp
193 kW
Engine Model
Cat® C11 ACERT™ VHP
Cat® C11 ACERT™ VHP
VHP - gears 4-8 Net
273.57 hp
204 kW
Bore
5.1 in
130 mm
Stroke
5.5 in
140 mm
Speed @ Rated Power
1800 RPM
1800 RPM
Base Power (all gears) – Net
259 hp
193 kW
Maximum Torque
1049 lb ft
1422 N·m
Torque Rise
26%
26%
VHP Plus Range – Net
193-219 kW (259-294 hp)
193-219 kW (259-294 hp)
VHP Range – Net
193-204 kW (259-274 hp)
193-204 kW (259-274 hp)
Displacement
677 in3
11.1 L
Number of Cylinders
6
6
Derating Altitude
13000 ft
3962 m
Standard – Fan Speed – Maximum
1450 RPM
1450 RPM
Standard – Fan Speed – Minimum
550 RPM
550 RPM
Standard – Ambient Capability
109 ° F
43 ° C
High Ambient – Fan Speed – Maximum
1650 RPM
1650 RPM
High Ambient – Fan Speed – Minimum
550 RPM
550 RPM
High Ambient Capability
122 ° F
50 ° C
Power Train
Forward/Reverse Gears
8 Fwd / 6 Rev
8 Fwd / 6 Rev
Transmission
Direct drive, power shift, Countershaft
Direct drive, power shift, Countershaft
Brakes – Service
oil-actuated, oil-disc
oil-actuated, oil-disc
Brakes – Service, Surface Area
5347 in2
34500 cm2
Brakes – Parking
Spring applied, hydraulically released
Spring applied, hydraulically released
Brakes – Secondary
Oil-actuated, oil-disc
Oil-actuated, oil-disc
Hydraulic System
Circuit Type
Electro-hydraulic load sensing, closed center
Electro-hydraulic load sensing, closed center
Pump Type
Variable displacement
Variable displacement
Pump Output
74 gal/min
280 L/min
Maximum System Pressure
3500 psi
24150 kPa
Standby Pressure
450 psi
3100 kPa
Operating Specifications
Top Speed – Forward
31 mph
49.8 km/h
Top Speed – Reverse
24.5 mph
39.4 km/h
Turning Radius, Outside Front Tires
25.9 ft
7.9 m
Steering Range – Left/Right
47.5°
47.5°
Articulation Angle – Left/Right
20°
20°
Forward – 1st
2.7 mph
4.3 km/h
Forward – 2nd
3.7 mph
5.9 km/h
Forward – 3rd
5.3 mph
8.6 km/h
Forward – 4th
7.3 mph
11.8 km/h
Forward – 5th
11.4 mph
18.3 km/h
Forward – 6th
15.4 mph
24.8 km/h
Forward – 7th
21.3 mph
34.2 km/h
Forward – 8th
31 mph
49.8 km/h
Reverse – 1st
2.1 mph
3.4 km/h
Reverse – 2nd
4 mph
6.4 km/h
Reverse – 3rd
5.8 mph
9.3 km/h
Reverse – 4th
9 mph
14.5 km/h
Reverse – 5th
16.9 mph
27.1 km/h
Reverse – 6th
24.5 mph
39.4 km/h
Service Refill
Fuel Capacity
130 gal
492 L
Cooling System
12.3 gal
46.5 L
Hydraulic System – Tank
15.9 gal
60 L
Engine Oil
7.9 gal
30 L
Transmission/Differential/Final Drives
23.5 gal
89 L
Tandem Housing (each)
25.5 gal
96.5 L
Front Wheel Spindle Bearing Housing
0.24 gal
0.9 L
Circle Drive Housing
1.6 gal
6 L
Frame
Drawbar – Width
3 in
76.2 mm
Circle – Diameter
71.75 in
1822 mm
Circle – Blade Beam Thickness
2 in
50 mm
Drawbar – Height
8 in
203.2 mm
Front Frame Structure – Height
16 in
406.4 mm
Front Frame Structure – Thickness
0.6 in
15.9 mm
Front Frame Structure – Width
12 in
304.8 mm
Front Axle – Height to Center
25.2 in
640 mm
Front Axle – Wheel Lean, Left/Right
17.1°
17.1°
Front Axle – Total Oscillation per Side
32.0°
32.0°
Tandems
Height
24.25 in
616 mm
Width
8.4 in
214 mm
Sidewall Thickness – Inner
0.8 in
20 mm
Sidewall Thickness – Outer
0.8 in
20 mm
Drive Chain Pitch
2.24 in
57 mm
Wheel Axle Spacing
65 in
1656 mm
Tandem Oscillation – Front Up
15°
15°
Tandem Oscillation – Front Down
25°
25°
Moldboard
Blade Width
14 ft
4.267 m
Moldboard – Height
27 in
688 mm
Moldboard – Thickness
1 in
25 mm
Arc Radius
16.3 in
413 mm
Throat Clearance
4.6 in
117 mm
Cutting Edge – Width
8 in
203 mm
Cutting Edge – Thickness
0.6 in
16 mm
End Bit – Width
6 in
152 mm
End Bit – Thickness
0.6 in
16 mm
Blade Pull – Base GVW
30829 lb
13984 kg
Blade Pull – Maximum GVW
39619 lb
17971 kg
Blade Down Pressure – Base GVW
22130 lb
10038 kg
Blade Down Pressure – Max GVW
38781 lb
17591 kg
Blade Range
Circle Centershift – Right
20.5 in
520 mm
Circle Centershift – Left
25.5 in
650 mm
Moldboard Sideshift – Right
31.1 in
790 mm
Moldboard Sideshift – Left
29.1 in
740 mm
Maximum Blade Position Angle
65°
65°
Blade Tip Range – Forward
40°
40°
Blade Tip Range – Backward
5°
5°
Maximum Shoulder Reach Outside of Tires – Right
89.7 in
2279 mm
Maximum Shoulder Reach Outside of Tires – Left
85.4 in
2169 mm
Maximum Lift above Ground
16.5 in
419 mm
Maximum Depth of Cut
17.3 in
438 mm
Ripper
Ripping Depth – Maximum
15.8 in
401 mm
Ripper Shank Holders
7
7
Shank Holder Spacing – Minimum
15 in
373 mm
Shank Holder Spacing – Maximum
19 in
472 mm
Penetration Force
27222 lb
12348 kg
Pryout Force
28146 lb
12767 kg
Machine Length Increase, Beam Raised
45.5 in
1156 mm
Weights
Operating Weight – Typically Equipped
53738 lb
24375 kg
Gross Vehicle Weight – Maximum – Front Axle
9969 lb
9969 kg
Gross Vehicle Weight – Maximum – Rear Axle
44021 lb
19967 kg
Gross Vehicle Weight – Base – Front Axle
12541 lb
5689 kg
Gross Vehicle Weight – Base – Rear Axle
34255 lb
15538 kg
Gross Vehicle Weight – Maximum – Total
65998 lb
29936 kg
Gross Vehicle Weight – Base – Total
46796 lb
21226 kg
Dimensions
Height – Top of Cab
139.2 in
3535 mm
Length - counterweight to ripper
429 in
10896 mm
Width – Outside Front Tires
109.9 in
2791 mm
Length – Front Axle to Mid Tandem
258 in
6559 mm
Length – Front Tire to Rear of Machine
370.6 in
9412 mm
Length – Front Axle to Moldboard
112 in
2842 mm
Length – Between Tandem Axles
65 in
1656 mm
Width – Outside Rear Tires
109.9 in
2791 mm
Width – Tire Center Lines
93 in
2361 mm
Height – Front Axle Center
25.2 in
640 mm
Height to Exhaust Stack
128.2 in
3256 mm
Height to Top of Cylinders
112.4 in
2855 mm
Ground Clearance at Rear Axle
15.1 in
383 mm
Standards
Brakes
ISO 3450
ISO 3450
ROPS/FOPS
ISO 3471 / ISO 3499
ISO 3471 / ISO 3499
Sound
ISO 6394 / ISO 6395
ISO 6394 / ISO 6395
Steering
ISO 5010:1992
ISO 5010:1992
Benefits & Features
Advanced Joystick Controls
Two electro-hydraulic joysticks reduce hand and wrist movement as much as 78% compared to conventional lever controls for greatly enhanced operator efficiency. The intuitive pattern is easy to learn and provides the precise implement control you expect from Caterpillar.
Auxiliary Pod and Ripper Control
The optional ripper control and auxiliary control pod are ergonomically positioned to allow simple, comfortable operation for the multiple hydraulic options.
Visibility
The 14M boasts excellent visibility to the work area, made possible with angled cab doors, a tapered engine enclosure and a patented sloped rear window.
Cat Comfort Series Seat
The Cat® Comfort Series suspension seat has an ergonomic high-back design, with extra thick contoured cushions and infinitely adjustable lumbar support that evenly distributes the operator’s weight. Multiple seat controls and armrests are easy to adjust for optimal support and comfort all day. The optional air suspension seat enhances ride quality for additional comfort.
In-Dash Instrument Cluster
The instrument panel, with easy-to-read, high-visibility gauges and warning lamps, keeps the operator aware of critical system information.
Cat Messenger
Cat Messenger provides real-time machine performance and diagnostic data. You can quickly view critical performance and operating information, in multiple languages, helping to maximize the life and productivity of the machine.
Controls and Switches
Reliable, long-life rocker switches are located on the right side cab post and front instrument cluster, within easy reach for the operator.
Comfort and Convenience
Caterpillar has built the most comfortable cab in the industry by replacing the control levers and steering wheel with two joystick controls, and lengthening the cab to give more leg room.
Multiple adjustment capabilities for the arm rest, wrist rests and joystick pods help keep the operator comfortable throughout a long shift.
HVAC
The heating, ventilation and air conditioning system uses intelligent vent placement for consistent climate control and clear windows for every condition. The high-capacity system dehumidifies air and pressurizes the cab, circulating fresh air and sealing out dust. An easily accessible fresh air filter is located outside the cab at ground level for quick replacement or cleaning.
Low Interior Sound and Vibration Levels
Isolation mounts for the cab, engine and transmission, in addition to the relocation of the hydraulic pump and valves, provide significant sound and vibration reductions. The low vibration levels and quiet interior (less than 70 dB(A)) provide a comfortable work environment.
Additional Cab Features
Additional cab features include cup holder, lighter and ashtray, coat hook, storage area, night time light, power port and heater. Optional rearview camera, 25 amp power converter and radio are also available.
Operator Station
The 14M features a revolutionary cab design that provides unmatched comfort, visibility and ease of use, making the operator more confident and productive. »Learn More
Ease of Operation
The revolutionary joystick controls and exceptional visibility make the 14M easier to operate without sacrificing control.
The intuitive joystick control pattern allows both new and experienced operators to become productive quickly.
Logical grouping of hydraulic functions in the joysticks allow any operator to easily control several functions at the same time. This allows the operator to be more productive and remain comfortable throughout the work shift.
Electronic Throttle Control
Electronic Throttle Control (ETC) provides the operator with easy, precise, and consistent throttle operation. An automatic and manual mode on a single switch offers flexibility for different applications and operator preferences.
Left Joystick Functions
The left joystick primarily controls the machine direction and speed.
1 - Steering: Lean joystick left and right
2 - Articulation: Twist joystick left and right
3 - Articulation Return to Center: Yellow thumb button
4 - Wheel Lean: Two black thumb buttons
5 - Direction: Index trigger shifts transmission to forward, neutral or reverse
6 - Gear Selection: Two yellow thumb buttons upshift and downshift
7 - Left moldboard lift cylinder: Push joystick to lower, pull joystick to raise
· Left moldboard lift cylinder float: Pushing joystick through detent engages float
Articulation Return-to-Center
This feature automatically returns the machine to a straight frame position from any articulation angle with the touch of a single button. Return-to-Center helps improve productivity and safety by allowing the operator to focus on controlling the moldboard.
Right Joystick Functions
The right joystick primarily controls the Drawbar, Circle and Moldboard functions.
1 - Right moldboard lift cylinder: Push joystick to lower, pull joystick to raise
· Right moldboard lift cylinder float: Pushing joystick through detent engages float
2 - Moldboard slide: Lean joystick left and right
3 - Circle turn: Twist joystick left and right
4 - Moldboard tip: Thumb switch fore and aft
5 - Drawbar center shift: Thumb switch left and right
6 - Electronic Throttle Control: Trigger switch is resume and decrement
7 - Differential Lock/Unlock: Yellow button
1- Ripper Control Pod
Infinitely variable roller switches control the rear ripper and/or front lift group (when equipped), for easy and comfortable control.
2- Programmable Auxiliary Hydraulic Pod
Four fingertip controls and a mini joystick maximize hydraulic control flexibility, accommodating up to six hydraulic circuits. Individual functions are easily programmable through Cat ET to meet the configuration you need.
The optional auxiliary hydraulic pod is provided in addition to the ripper control pod when the machine is configured with three or more auxiliary functions.
Steering and Implement Controls
The 14M sets the new standard for motor grader operational efficiency. »Learn More
Front Frame Structure
The 14M front frame is a formed structural carbon steel tube. Advanced fabrication technology significantly reduces the number of weld joints, which more evenly distributes stress loads. The result is a robust machine that delivers the durability you expect from Caterpillar.
Rear Frame Structure
The box-sectioned hitch design and cast axle mounting help resist torsion loads and ensure structural durability. The integrated bumper ties the rear frame together as a single, solid unit, so the frame can withstand heavy-duty applications such as ripping and winging snow.
Articulation Hitch
A large tapered roller bearing at the lower pivot carries loads evenly and smoothly. This joint is sealed to prevent contamination in this critical area.
A mechanical locking pin prevents frame articulation to help ensure safety when servicing or transporting the machine.
Circle Construction
Our one-piece forged steel circle is built to stand up to high stress loads and provide structural durability. The front 240° of circle teeth are hardened to reduce wear and ensure component reliability.
Drawbar Construction
The A-frame drawbar features a tubular design for high strength and optimum durability.
Aggressive Blade Angle
With a long wheelbase the operator can obtain aggressive moldboard angles, so material rolls more freely along the length of the blade. This is particularly helpful when handling very dry materials or cohesive soils. Better material control gets the job done faster, requires less power and saves fuel.
Top-Adjust Drawbar Wear Strips
The patented top-adjust wear strips dramatically reduce drawbar/circle adjustment time. By removing the access plates on top of the drawbar, shims and wear strips can easily be added or replaced. This feature reduces service downtime and lowers overall machine operating costs.
Replaceable Wear Inserts
Tough, durable nylon composite wear inserts reduce rotational friction for maximum circle torque and longer component life. They are located between the drawbar and circle, and between the support shoes and circle. High load-resistant brass wearstrips are placed between the blade mounting group and moldboard. This sacrificial wear system can be replaced easily and helps keep components tight for fine grading.
Shimless Moldboard Retention System
The unique shimless moldboard retention system reduces the potential for blade chatter. Vertical and horizontal adjusting screws keep the moldboard's wear strips aligned for precise blade control and dramatic reductions in service time.
Moldboard
The optimal curvature and large throat clearance help move material quickly and efficiently. Heat-treated moldboard rails, hardened cutting edges and end bits, and large diameter bolts assure reliability and longer service life. The moldboard side shift cylinder is positioned on the left side to eliminate snow wing interference.
Moldboard Positioning
The blade link bar design extends the possibilities for moldboard positioning, most beneficial in mid-range bank sloping and in ditch cutting and cleaning.
Structures and Drawbar, Circle, Moldboard
Durable structures with fast and simple DCM adjustments deliver precise material control while lowering operating costs. »Learn More
Smooth Shifting Transmission
The 14M combines several key innovations to ensure smooth, powerful shifts throughout the gear range.
Electronically Controlled Shifting
The full Electronic Clutch Pressure Control (ECPC) system optimizes inching modulation and smooths shifting between all gears and directional changes. This provides outstanding control and also extends the life of the transmission by reducing stress on the gears.
Engine Over-Speed Protection
Helps protect the transmission and extend component life by preventing downshifting until a safe travel speed has been established.
Modular Rear Axle
The 14M incorporates a bolt-on modular rear axle design, which offers easy access to differential components, improves serviceability and contamination control, and lowers maintenance time and operating costs. The result is a rugged machine you can rely on for years to come.
Front Axle
The Caterpillar® sealed spindle keeps the bearings free from contaminants and lubricated in a light-weight oil (1). This durable, low-maintenance design reduces your owning and operating costs. Two double tapered roller bearings (2) support the wheel spindle. The Cat “Live Spindle” design places the larger tapered roller bearing outboard where the load is greater, extending bearing life.
Gear Selection
Eight forward and six reverse gears give the operator a wide operating range. The specifically designed range of gears ensures maximum productivity in all earthmoving applications.
Inching Pedal
Allows precise control of machine movements in any gear with low pedal effort and excellent modulation, critical in close-quarter work or finish grading.
Programmable Autoshift
The operator can easily customize various shift parameters through Cat Messenger to match the specific application requirement. This feature automatically shifts the transmission at optimal points so the operator can focus on the work, improving safety, productivity and ease of operation.
Hydraulic Brakes
The oil bathed, multi-disc service brakes are hydraulically actuated (1), providing smooth predictable braking and lower operating costs. With brakes located at each tandem wheel, the 14M offers the largest total brake surface area in the industry (2), delivering dependable stopping power and longer brake life.
Power Train
Integrated, electronically controlled systems, deliver smooth reliable performance with reduced operating costs. »Learn More
ACERT™ Technology
ACERT Technology allows Cat engines to supply more power per unit of displacement without causing premature wear. This breakthrough technology reduces emissions during the combustion process by using advanced technology in the air and fuel systems, in conjunction with integrated electronics. ACERT Technology enhances overall engine performance while dramatically reducing exhaust emissions.
Performance
The Cat C11 engine meets specific performance requirements for 14M applications. Its superior torque and lugging capability can pull through sudden, short-term increases in loads, maintaining consistent, desirable grading speeds to get the work done faster without downshifting.
Hydraulic Demand Fan
The hydraulic demand fan automatically adjusts cooling fan speed according to engine cooling requirements. This system reduces demands on the engine, putting more horsepower to the ground and improving fuel efficiency.
Exhaust Emissions Compliant
The Cat C11 with ACERT Technology meets or exceeds all U.S. EPA Tier 3 and European Union Stage IIIa emissions control standards.
Engine
The 14M combines power management with ACERT™ Technology to deliver maximum power and efficiency while reducing the environmental impact. »Learn More
Advanced Electro-Hydraulic System
The 14M incorporates a state-of-the-art electro-hydraulic system. This technology is the foundation for revolutionary changes of the machine and implement controls. Advanced joystick controls provide unmatched controllability with precise, predictable hydraulic movements and the reliability you expect from Caterpillar.
Blade Float
Blade float is built into the blade lift control valves and is optional for some auxiliary hydraulic functions. The blade float feature allows the blade to move freely under its own weight. By floating both cylinders, the blade can follow the contours of the road when removing snow. Floating only one cylinder permits the toe of the blade to follow a hard surface while the operator controls the slope with the other lift cylinder.
Cat® XT™ Hose
Caterpillar hose technology allows high pressures for maximum power and reduced downtime. Intelligent routing minimizes exposure to damage. Hose clips prevent hose rubbing and excessive vibration for lower owning and operating costs.
Independent Oil Supply
Large, separate hydraulic oil supply prevents cross-contamination and provides proper oil cooling, which reduces heat build-up and extends component life.
Load Sensing Hydraulics (PPPC)
The time proven load-sensing system and the advanced Proportional Priority Pressure-Compensating (PPPC, or “triple-PC”) electro-hydraulic valves on the 14M are designed to provide superior implement control and enhanced machine performance in all applications. Continuous matching of hydraulic flow and pressure to power demands creates less heat and reduces power consumption.
Consistent and Predictable Movement
PPPC valves have different flow rates for the head and rod ends of the cylinder. This ensures consistent extension and retraction speeds for each cylinder, and gives the operator a consistent and predictable response every time an implement control is moved.
Balanced Flow
Hydraulic flow is proportioned to ensure all implements operate simultaneously with little effect on the engine or implement speeds. If demand exceeds pump capacity, all cylinder velocities are reduced by the same ratio. The result is improved productivity in all applications.
Hydraulics
The 14M electro-hydraulics enable advanced machine controls with precise and predictable movements. »Learn More
“Smart Machine”
The 14M fully integrates all core systems creating a “Smart Machine.” The Cat data link shares key data among systems, optimizing machine performance while preventing potential machine damage.
Electronic Technician (Cat ET)
Cat ET is a two-way communication tool that gives service technicians easy access to stored diagnostic data and lets them configure the machine parameters through the Cat Data Link. This integrated feature reduces machine downtime and lowers operating costs.
Diagnostics
Cat Messenger, combined with full systems integration, enhances the diagnostic capability of the 14M. Machine system errors are displayed in text as well as with fault codes, allowing service technicians and operators to quickly analyze critical data, increasing machine availability.
Machine Security System (MSS)
The optional MSS uses electronically coded keys to limit usage by specific individuals or times of the day. MSS deters theft, vandalism and unauthorized use.
Product Link
The optional Product Link system streamlines diagnostic efforts, and reduces downtime, maintenance scheduling and costs by providing a communication flow of vital machine data and location. Product Link gives automatic updates on machine parameters such as machine hours, machine condition, location, fault codes and alarms.
Cat Messenger
Standard on the 14M, Cat Messenger provides real-time machine performance and diagnostic data with an easy-to-use interface. Messenger monitors all system data and alerts the operator of any faults through a digital text display that can be shown in multiple languages.
Low Battery Elevated Idle
After the 14M is at low idle for an extended period and low system voltage is detected, idle speed is raised. This ensures adequate system voltage and improves battery reliability.
Automatic Engine Deration
Protects the C11 engine by automatically lowering engine torque output and alerting the operator if critical conditions are detected.
Optional Automatic Blade Control
The Caterpillar AccuGrade System automatically controls the blade, improving operator efficiency and productivity. AccuGrade™ technology reduces the need for traditional survey stakes or grade checkers, so you can reach grade faster and in fewer passes than ever before.
AccuGrade Attachment Ready Option
The AccuGrade System is fully integrated into the machine design, making installation quick and easy. Integral hydraulic and electrical components are standard on the 14M (Grade Control Ready). The AccuGrade Attachment Ready Option provides additional mounting brackets, cab controls and electrical harnesses for easy installation of the Cross Slope, Sonic, Laser, GPS or ATS electronics kits.
Integrated Electronic Solutions
Full systems integration optimizes machine performance and availability. »Learn More
Moldboard Options
A 4.3 m (14 ft) moldboard is standard on the 14M, with an optional 4.9 m (16 ft) moldboard available from the factory.
Ground Engaging Tools (GET)
A wide variety of Caterpillar GET is available on the 14M, including cutting edges, graderbits and end bits, all designed for maximum service life and productivity.
Front Mounted Groups
A front mounted push plate/ counterweight can be ordered on the 14M. The Caterpillar Work Tools front lift group can be combined with a front dozer blade or front scarifier for added versatility.
Ripper
The 14M optional ripper is made to penetrate tough material fast and rip thoroughly for easier material movement with the moldboard. The ripper includes three shanks with the ability to add four more if needed.
Snow Removal Work Tools
Caterpillar Work Tools offer a variety of snow removal equipment specifically for the 14M. Multiple snow plow, snow wing and mounting options are available, adding additional machine versatility and utilization throughout the year.
Automatic Lubrication System
The optional Lincoln Automatic Lubrication System maintains the proper grease lubrication on working surfaces, significantly extending component life. Contaminants are purged from open pins and bushings to help prevent dirt from damaging critical components.
Work Tools and Attachments
The Work Tools and optional attachments for the 14M expand machine versatility, utilization and performance. »Learn More
Operator Presence System
The Operator Presence System keeps the parking brake engaged and hydraulic implements disabled until the operator is seated and the machine is ready for safe operation.
Secondary Steering System
The standard secondary steering system automatically engages an electric hydraulic pump in case of a drop in steering pressure, allowing the operator to steer the machine to a stop.
Speed Sensitive Steering
The steering software automatically provides an infinitely variable ratio between the joystick and the steer tires, resulting in less sensitive steering as the ground speed increases.
Low Sound and Vibration Levels
Isolation mounts for the cab, engine and transmission maximize operator comfort and help to minimize sound and vibration. These modifications provide a quieter and more comfortable working environment, optimizing operator focus.
Hydraulic Lockout
A simple switch located in the cab disables all implement functions while still providing machine steering control. This safety feature is especially useful while the machine is roading.
Brake Systems
Brakes are located at each tandem wheel to eliminate braking loads on the power train. In addition, the brake systems are redundant and utilize accumulators to enable stopping in case of machine failure, further increasing operational safety.
Circle Drive Slip Clutch
This standard feature protects the drawbar, circle and moldboard from shock loads when the blade encounters an immovable object. It also reduces the possibility of abrupt directional changes in poor traction conditions, protecting the machine, operator and surroundings.
Blade Lift Accumulators
This optional feature uses accumulators to help absorb impact loads to the moldboard by allowing vertical blade travel. Blade lift accumulators reduce unnecessary wear and help to avoid unintended machine movement for increased operator safety.
Drop-Down Rear Lights
Optional drop-down lights fold out from the rear of the machine. This creates a wider, lower profile to be better aligned with passenger cars.
Rearview Camera
Visibility is further enhanced with an optional Work Area Vision System (WAVS) through a 178 mm (7 in) LCD color monitor in the cab. Developed specifically for rugged applications, this durable camera improves productivity and increases operator awareness of surroundings.
Steel Tandem Walkways
Perforated raised steel walkways cover the tandems. This provides a sturdy platform for standing and walking, and additional protection for the brake lines.
Electrical Disconnect Switch
A battery disconnect switch, located inside the left rear enclosure, provides ground-level lockout of the electrical system to prevent inadvertent starting of the machine.
Engine Shutoff Switch
An engine shutoff switch is located at ground level on the left rear of the machine, allowing anyone nearby to shut it down in case of an emergency.
Rear Fenders
To help reduce objects flying from the tires, as well as build-up of mud, snow and debris, optional rear fenders can be added.
Additional Safety Features
The 14M has many additional standard safety features, including laminated glass on the front windows and doors, back-up lights and sounding alarm, black glare-reducing paint on the front frame and engine enclosure, lockable doors, and conveniently located grab rails for added safety.
Safety
Safety is an integral part of all machine and system designs. »Learn More
Grouped Service Points
Operators are more likely to perform daily inspections when they can do it with ease. The 14M groups daily service points in the left side service center to help ensure proper maintenance and inspection routines.
Extended Service Intervals
The 14M extended service intervals, such as 500-hour engine oil changes and 4000-hour hydraulic oil changes, reduce machine service time and increase availability.
Ecology Drains
Conveniently located ecology drains shorten service times and help keep the environment safe by preventing spills.
Diagnostics and Monitoring
The 14M integrates Cat Messenger, Cat Electronic Technician and S•O•SSM Sampling ports for easy monitoring and fast troubleshooting, keeping your machine up and running.
Machine Selection
Make detailed comparisons of the machines under consideration before purchase. Cat dealers help you size the right machine for your operations and can estimate component life, preventive maintenance cost, and the true cost of production.
Purchase
Consider the financing options available, as well as day-to-day operating costs. Look at dealer services that can be included in the cost of the machine to yield lower equipment owning and operating costs over the long run.
Maintenance Services
Repair option programs guarantee the cost of repairs up front. Diagnostics programs such as Scheduled Oil Sampling, S•O•SSM analysis, Coolant Sampling and Technical Analysis help avoid unscheduled repairs.
Product Support
You will find nearly all parts at our dealer parts counter. Cat dealers use a world-wide computer network to track in-stock parts to minimize machine down time. Save money with genuine Cat Reman parts. You receive the same warranty and reliability as new products at substantial cost savings.
Serviceability and Customer Support
Simplified service, world-class product support and Cat® dealer-trained experts keep your fleet up and running, maximizing your equipment investment. »Learn More
Standard / Optional Equip.
14M Standard Equipment
OPERATOR ENVIRONMENT
Accelerator
Air Conditioning with heater
Arm and wrist rest, adjustable
Articulation, automatic Return-to-Center
Ashtray and lighter
Cat Messenger, operator information system
Centershift pin indicator
Coat hook
Cup holder
Display, digital speed and gear
Doors, left and right side with wiper
Gauge, machine level
Gauge cluster (analog) inside the cab – articulation, engine coolant temp, engine RPM, fuel, and hydraulic oil temp
Hour meter, digital
Joystick hydraulic controls
Lights, night time cab
Mirror, inside rearview, wide angle
Power port, 12V
Radio Ready, Entertainment
ROPS cab, sound suppressed
Seat, cloth-covered, comfort suspension
Seat belt, retractable 89 mm (3 in)
Storage area for cooler/lunchbox
Throttle control, electronic
Windows, laminated glass:
POWER TRAIN
Air cleaner, dual stage, dry type, automatic dust ejector,
Air-to-air after cooler (ATAAC)
Belt, serpentine, automatic tensioner
Brakes, four-wheel hydraulic
Differential, lock / unlock
Drain, engine oil, ecology
Electronic over speed protection
Engine, Cat® C11 with ACERT™ Technology
Ether starting aid
Fuel-water separator
Hydraulic demand fan
Muffler, under hood
Parking brake - multi-disc, sealed, oil-cooled
Priming pump, fuel
Rear axle, modular
Sediment drain, fuel tank
Transmission, 8F / 6R, power shift, direct drive
VHP (Variable Horsepower)
ELECTRICAL
Alarm, back up
Alternator, 80 ampere, sealed
Batteries, maintenance free, heavy duty, 1125 CCA
Breaker panel, ground accessible
Electrical system, 24V
Grade Control Ready – Cab harness, software, electrical hydraulic valves, bosses and brackets