770 Off-Highway Truck

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

770 Off-Highway Truck

Top Performance. Developed specifically for construction, mining and quarry applications, the 770 optimizes demands for lower cost per ton.   Reliable, Durable Operation. Rugged construction and easy maintenance procedures ensure long life with low operating costs.
Specifications

Engine

Engine Model
Cat® C15 ACERT™
Cat® C15 ACERT™
Rated Engine Speed
1800 RPM
1800 RPM
Gross Power – SAE J1995
511 hp
381 kW
Benefits & Features
Power Train — Engine
The Cat­­® C15 engine with ACERT™ Technology is built for power, reliability and efficiency for superior performance in the toughest applications.
» Learn More


Power Train — Transmission
Cat power train delivers more to the ground for greater productivity and lower operating costs.
» Learn More


Structures
Rugged Cat structures are the backbone of the 770 off-highway truck's durability.
» Learn More


Specifications

Engine

Engine Model
Cat® C15 ACERT™
Cat® C15 ACERT™
Rated Engine Speed
1800 RPM
1800 RPM
Gross Power – SAE J1995
511 hp
381 kW
Net Power – SAE J1349
476 hp
355 kW
Net Power – 80/1269/EEC
476 hp
355 kW
Number of Cylinders
6
6
Bore
5.4 in
137 mm
Stroke
6.7 in
171 mm
Displacement
927.6 in3
15.2 L
Net Power - ISO 9249:1997
476 hp
355 kW
Peak Torque
1711 lb ft
2320 N·m

Weights – Approximate

Target Gross Machine Operating Weight
157000 lb
71214 kg
Chassis Weight
53380 lb
24213 kg
Body Weight
22110 lb
10029 kg

Operating Specifications

Nominal Payload Class (100%)
40 tons
36.3 tonnes
Top Speed – Loaded
46.5 mph
74.8 km/h
Maximum Capacity
40 tons
36.3 tonnes
Body Capacity – SAE 2:1
32.8 yd3
25 m3
Target Payload Capacity
40 tons
36.3 tonnes

Transmission

Forward 1
7.5 mph
12.1 km/h
Forward 2
10.3 mph
16.6 km/h
Forward 3
14 mph
22.5 km/h
Forward 4
18.8 mph
30.3 km/h
Forward 5
25.4 mph
40.9 km/h
Forward 6
34.3 mph
55.2 km/h
Forward 7
46.5 mph
74.8 km/h
Reverse
9.9 mph
15.9 km/h

Final Drives

Differential Ratio
2.74:1
2.74:1
Planetary Ratio
4.80:1
4.80:1
Total Reduction Ratio
13.15:1
13.15:1

Brakes

Brake Surface – Front
216 in2
1395 cm2
Brake Surface – Rear
6235 in2
40266 cm2
Brake Standards
ISO 3450: 1996
ISO 3450: 1996

Body Hoists

Pump Flow – High Idle
136 gal/min
515 L/min
Relief Valve Setting – Raise
2500 psi
17255 kPa
Relief Valve Setting – Lower
500 psi
3450 kPa
Body Raise Time – High Idle
9.5 Seconds
9.5 Seconds
Body Lower Time – Float
12.5 Seconds
12.5 Seconds
Body Power Down – High Idle
12.5 Seconds
12.5 Seconds

Capacity – Dual Slope – 100% Fill Factor

Struck
21.5 yd3
16.4 m3
Heaped 2:1 (SAE)
32.8 yd3
25.1 m3

Capacity – Flat Floor – 100% Fill Factor

Struck
21.5 yd3
16.4 m3
Heaped 2:1 (SAE)
32.8 yd3
25.1 m3

Weight Distributions – Approximate

Front Axle – Empty
48 %
48 %
Front Axle – Loaded
34 %
34 %
Rear Axle – Empty
52 %
52 %
Rear Axle – Loaded
66 %
66 %

Suspension

Effective Cylinder Stroke - Front
9.2 in
234 mm
Effective Cylinder Stroke - Rear
5.9 in
149 mm
Rear Axle Oscillation
5.4 Degrees
5.4 Degrees

Service Refill Capacities

Fuel Tank
140 gal
530 L
Cooling System
30 gal
114 L
Differentials and Final Drives
22 gal
83 L
Steering Tank
9 gal
34 L
Steering System (Includes Tank)
15 gal
56 L
Brake / Hoist / Fan Hydraulic Tank
35 gal
155 L
Brake/Hoist/Fan System (Tank)
73 gal
277 L
Crankcase
9 gal
34 L
Transmission / Torque Converter System (Includes Sump)
19 gal
72 L
Transmission/Torque Converter Sump
14 gal
53 L

Tires

Standard Tire
18.00R33 (E4)
18.00R33 (E4)

ROPS

ROPS/FOPS Standards
.
.

Sound

Sound Standards
.
.

Steering

Steering Standards
ISO 5010:1992
ISO 5010:1992
Steer Angle
40 Degrees
40 Degrees

Dimensions

Height - Top of ROPS
12.83 ft
3911 mm
Overall Body Length
26.81 ft
8172 mm
Inside Body Length
18.21 ft
5549 mm
Overall Length
28.67 ft
8740 mm
Wheelbase
13 ft
3960 mm
Rear Axle to Tail
8.5 ft
2590 mm
Ground Clearance
2.23 ft
680 mm
Dump Clearance
1.52 ft
464 mm
Loading Height - Empty
10.24 ft
3120 mm
Inside Body Depth - Max
4.35 ft
1326 mm
Overall Height - Body Raised
27.17 ft
8280 mm
Operating Width
15.59 ft
4751 mm
Centerline Front Tire Width
10.2 ft
3110 mm
Engine Guard Clearance
2.21 ft
673 mm
Overall Canopy Width
13 ft
3960 mm
Inside Body Width
12.13 ft
3698 mm
Front Canopy Height
13.58 ft
4140 mm
Rear Axle Clearance
1.67 ft
508 mm
Centerline Rear Dual Tire Width
8.32 ft
2536 mm
Overall Tire Width
12.12 ft
3693 mm

Benefits & Features

Cat® C15 Engine with ACERT™ Technology

Caterpillar optimizes engine performance while meeting U.S. EPA Tier 3 and European Union Stage IIIa engine emission regulations. ACERT™ Technology reduces emissions during the combustion process by using advanced technology in the air and fuel systems, in conjunction with integrated electronics. Caterpillar meets emission regulations at the combustion source, rather than recycling exhaust gases.

Block

The C15 block incorporates a one-piece, grey iron block, featuring generous ribbing for stiffness and heavy bearing bulkheads for rigidity and strength. Caterpillar also has moved away from pipe thread ports to straight-thread, o-ring connection points, reducing the potential for leaks. This new design supports the engine’s higher compression ratios and increased power density.

Cylinder Head

The new cross flow air design routes air straight across the head removing bends and turns that create resistance to flow. By removing the resistance to flow, parasitic loads are reduced as pumping needs are lessened. The cylinder head is a one piece, cast iron component with a newly designed graphite and steel composite head gasket that seals the combustion chamber with better rigidity and wear capability.

Overhead Cam

A single overhead cam is driven by gears on the front of the engine, which significantly reduce noise and vibration. Caterpillar also has added two pendulum absorbers, mounted at the front of the camshafts to further reduce noise and vibration.

Pistons, Connecting Rods, Cylinder Liners

New design and material improvements to the pistons, rods and liners have been made to support the higher cylinder pressures and the 18:1 compression ratios associated with ACERT Technology, while still providing durability to engine overhaul. A single-piece steel piston, pulsator-tested to 4,000 psi, is matched to a robust connecting rod to ensure long component life. The piston’s steel skirt increases its durability and results in reduced thermal expansion, allowing a tighter piston fit and reduced liner vibration. The overall piston surface area reduces friction and enhances fuel economy. The newly designed connecting rod allows better lubrication and cooling and is more securely fastened to the crankshaft using two additional bolts. The new improved rod bearings are made of steel-backed copper alloy with lead tin overlay. This new metallurgy reduces flaking and offers better fatigue strength. Cylinder liners are wet liners made of compacted graphite and iron for excellent wear and strength characteristics. Also, the tolerances between the pistons and the wet cylinder liners have been tightened to unprecedented levels for reduced blow-by and higher efficiency.

Turbochargers

The single, waste-gated turbocharger found on the C15 engine is water-cooled to accommodate sudden hot machine shutdowns. Water cools the bearings during this event, preventing bearing seizure. The C15 engine also includes a new turbine housing and an additional spacer bearing. The addition of a spacer bearing eliminates snap rings and, therefore, reduces complexity and improves shaft motion. The turbocharger uses an aluminum compression wheel. Changes enable the C15 to deliver longer life and lower maintenance costs and contribute to good fuel economy. The design also provides high horsepower with improved response time while keeping exhaust temperatures low for long hours of continuous operation. The waste-gate turbocharger design improves engine response and peak torque, while providing higher boost over a wider range.

MEUI Fuel System

The Cat MEUI fuel system combines the technical advancement of electronic control with the simplicity of direct mechanically controlled unit fuel injection. This system electronically controls injection pressure by sensing the engine speed and load conditions over the entire engine operating speed range. A low-pressure fuel transfer pump provides fuel to the injectors, which then increases the pressure to deliver very fine, atomized fuel particles into the combustion chamber with precise timing and duration. The result is a more complete fuel burn with lower emissions and better engine response.

Oil Coolers

The 770 is equipped with three oil coolers: an engine-mounted engine oil cooler, an engine-mounted transmission/torque converter oil cooler, and a remote-mounted, brake, hoist and hydraulic fan oil cooler. These coolers allow major components to expel heat, maintaining optimal operating temperatures.

Fuel Filters

The C15 engine is equipped with two fuel filters. The primary filter is machine-mounted and features oil/water separation and an electric priming pump. The electric pump provides easier priming and better contamination control than a manual unit. The secondary fuel filter is also machine mounted, and has a switch that monitors pressure changes and provides pressure drop warnings to the operator.

Advanced Diesel Engine Management A4 Engine Controller

The ADEM™ A4 electronic control module provides flexible fuel mapping, allowing the engine to respond quickly to varying application needs.

Next Generation Modular Radiator (NGMR)

The new modular cooling system with a single-pass flow core design uses brazed construction for stronger joints, better leak prevention and higher heat transfer. The simpler design of the single-pass system, which replaces the two-pass flow folded core system enables coolant to enter one end of the core and flow out the opposite end for more efficient ambient cooling capability and greater durability.

Hydraulic Demand Fan & Accessory Drive

The 770 includes a standard, variable-speed, on-demand fan. This fan provides cooling airflow only when necessary, resulting in reduced parasitic losses, a reduction of fuel consumption and fan-generated noise. The C15 engine includes a Poly-V accessory drive belt with an auto-tensioner, which is self adjusting.
Power Train — Engine
The Cat­­® C15 engine with ACERT™ Technology is built for power, reliability and efficiency for superior performance in the toughest applications.
» Learn More


Mechanical Power Train

The Cat mechanical drive power train and power shift transmission provides unmatched operating efficiency and control on steep grades, in poor underfoot conditions, and on haul roads with high rolling resistance.

Transmission

Pairing the Caterpillar seven-speed planetary power shift transmission with the C15 diesel engine with ACERT Technology delivers constant power over a wide range of operating speeds.

• Transmission Chassis Control (TCC)

Transmission shifting is based on Transmission Output Speed for optimum performance efficiency and clutch life. The TCC provides integrated functionality to controlled throttle shifting, directional shift management, neutral coast inhibitor, body-up shift limiter and body-up reverse neutralizer.

Throttle Lock

The operator can now electronically lock the throttle pedal at full throttle, to reduce fatigue on long uphill hauls. The throttle can be locked on by momentarily depressing the throttle lock switch located on the operator console, while depressing the pedal fully. The throttle is released whenever braking is applied or the throttle is again depressed.

Lock-Up Torque Converter

Combines maximum rimpull and cushioned shifting of torque converter drive with the efficiency and performance of direct drive. The torque converter includes: an additional clutch plate to maintain power train capability for higher horsepower and top speed, a new torque converter adapter that provides extra length to house the additional clutch plate and enables the converter components to be changed without having to change the housing, and a new sump oil level switch that serves as an emergency warning if oil is lost. The lock-up torque converter engages at approximately 8 km/h (5 mph), delivering more power to the wheels.

Lock-Up Clutch

Quickly releases and re-engages to reduce power train torque loads for smoother shifting, long life and a more comfortable ride.

New Differential and Proven Final Drives

The new Cat differential works with the proven final drives as a system to deliver maximum power to the ground. For improved serviceability, the pinion gear is cantilever mounted, which allows inspection of the differential without pulling the rear-end. Visual inspection of the pinion gear and bearings can be performed in 1-2 hours versus 8 hours on the previous models. In addition, the differential bevel pinion gear set is designed for improved adjustability, which results in improved contact patterns and life. The differential gear set also provides enhanced bending life for steeper grade applications.

New Differential Center Housing

A new, ductile iron center housing improves quality and reliability. The improved stiffness allows for better main support bearing life. The new housing also uses bolts, reducing maintenance time. This change also improves wheel station bolted-joint life.

New A-Frame

The new A-frame mounts directly to the spindles. The new A-frame eliminates the “king” bolt and includes a pin and bushing style mounting, consistent with the 777 and 793. This new design is simpler to maintain and service.

New Ductile Iron Spindles

A stress-optimized, ductile iron spindle is splined to the rear brakes, reducing brake pack rebuild time by up to two hours. In addition, the spindles are longer and wider with fewer seals for increased strength and durability.

Brake Packs

A single-piece brake anchor eliminates more than 200 fasteners and a row of bolted joints. Rebuild time is reduced by up to two hours. In addition, the brake pack is removable without taking the spindle off the truck. The 770 features 24 brake discs. The brake discs have increased in diameter from 19 to 21 in (482.6 to 533.4 mm). By increasing the diameter, Caterpillar has improved the overall reliability and durability of the brake packs and has also designed the brake packs to improve the OD/ID ratio. The new 770 brake pack design, moves the braking forces to the outer edge of the disc, thereby using greater surface area for improved braking forces and longer life, improving reliability and lowering maintenance cost.

Wheel Stations

The wheel stations now integrate both the wheel and the hub. The single-piece design reduces removal and installation time, and the risk of brake cooling oil leakage. The inner Duo-cone™ seal has been changed from a formed type to a cast design. Brake cooling flow and the Duo-cone seal has also been reversed for better sealing performance and improved seal life. Wheel stations are now interchangeable, reducing the number of replacement parts: left and right wheel stations are symmetric and can be interchanged. In addition, the new design eliminates one o-ring seal, which improves reliability and simplifies the system and the wheel bearings have been enhanced for longer bearing life.

Tires

The 770 uses 18.00R33 tires as the standard tire configuration.

• Steering System

Hydraulic steering control system is designed for exceptional smoothness and precise control. A separate circuit prevents cross contamination for long life.

• Battery Powered Supplemental Steering

A battery powered supplemental steering system uses pressure accumulators and allows up to three 90 degree turns in case of engine failure.

• Wheels and Rims

Cast rear wheels and Cat center-mount rims are mounted using studs and nuts to minimize maintenance and maximize durability.
Power Train — Transmission
Cat power train delivers more to the ground for greater productivity and lower operating costs.
» Learn More


Box-Section Design

The 770 frame uses a box-section design, incorporating two forgings and 13 castings in high-stress areas with deep penetrating and continuous wrap-around welds to resist damage from twisting loads without adding extra weight.

• Steel Structures

Mild steel used throughout the frame provides flexibility, durability and resistance to impact loads, even in cold climates and allows for easy field repairs.

• Castings

Castings have large radii with internal reinforcing ribs to dissipate stress in areas of high stress concentration. Castings move welds to lower stress areas for greater frame life.

Integral Four-Post ROPS Cab

Resiliently mounted to the main frame with all-new cab mounts that reduce vibration and sound, the integral ROPS is designed as an extension of the truck frame. The ROPS/FOPS structure provides “five-sided protection” for the operator.

Forgings and Castings

  • The 770 features a drop tube/casting design and two forged steel mountings for hoist cylinders, similar to the design as found on the 773.
  • A volcano casting that holds the center tube is enhanced with thicker wall dimensions for increased durability.
  • New strut-mount castings have been moved 10 in (254 mm) forward and 1 in (25.4 mm) outward on each side. These thicker strut-mount castings and their location improve ride characteristics as well as durability.
  • New steering casting (same as 773) accommodates larger steering cylinders and ball studs.
  • New tail casting accommodates new angled rail design.

Superior Weld Quality

Structural frame welds are J-groove type, ensuring full weld penetration for strength and longevity. During fabrication, weld integrity is further enhanced by rotating the frames 360 degrees to provide optimal, flat welding surfaces.

Technology Enhanced

Caterpillar structures are tested using System Structural Analysis (SSA) to dynamically simulate operations in field environments and identify potential structural improvements in high stress areas. With analysis of machine structures and variables, such as haul road and payload, structural improvements were made to the frame to accommodate the new cab, platform, engine and radiator.

Quality Control

A Coordinate Measuring Machine (CMM) is used to inspect truck frames for consistency in the manufacturing process. In addition, all critical welds receive testing to verify weld penetration, which results in frame durability.
Structures
Rugged Cat structures are the backbone of the 770 off-highway truck's durability.
» Learn More


Cat Data Link

Electronically integrates machine computer systems to optimize overall power train performance, increase reliability and component life, and reduce operating costs. All the information from these controls can be accessed through a laptop computer with Cat ET.

Transmission Chassis Control (TCC)

TCC uses electronically transferred engine rpm data to execute shifts at preset points for optimum performance, efficiency and clutch life.

Electronic Technician (Cat ET)

Cat ET service tool provides service technicians with easy access to stored diagnostic data through the Cat Data Link to simplify problem diagnosis and increase machine availability. Cat ET is beneficial because of how it displays the status of all engine parameters, including throttle position, timing and fuel flow. Critical data from the electronic engine and transmission controls, including transmission shifting, engine speed and fuel consumption, provides service technicians with enhanced diagnostic capability to reduce downtime and operating costs.

Controlled Throttle Shifting

Regulates engine rpm during shifting to reduce power train stress and clutch wear by controlling engine speed, torque converter lock-up and transmission clutch engagement for smoother shifts and longer component life.

Directional Shift Management

Regulates engine speed during directional shifts to prevent damage caused by high-speed directional changes.

Neutral Coast Inhibitor

Prevents the transmission from shifting to neutral at speeds above 6.5 km/h (4 mph), protecting the transmission from operating with insufficient lubrication.

Body-up Shift Limiter

Prevents the transmission from shifting above a pre-programmed gear without the body being fully lowered. This function is programmable via Cat Electronic Technician (Cat ET) and Messenger.

Body-up Reverse Neutralizer

Automatically shifts the transmission to neutral if the hoist lever is activated while the transmission is shifted in reverse.

Overspeed Protection.

The transmission control electronically senses engine conditions and automatically up-shifts one gear to prevent overspeeding. If overspeeding occurs in the top gear, the lock-up clutch is disengaged, and the brakes are applied.

Programmable Top Gear

Transmission top gear maximum can be set using Cat Messenger or the Cat ET service tool to help the operator maintain speed limits.

Anti-Hunt Function

This function minimizes shifting by not allowing the transmission to up or down shift immediately after a shift has occurred. This prevents gear hunting when operating near a shift point and minimizes transmission shifting for increased component life.

Downshift Inhibitor

Prevents engine overspeeding by keeping the transmission from downshifting until engine speed reaches the downshift point.

Economy Shift Mode

Modifies engine maps for better fuel economy.

Reverse Shift Inhibitor

Protects the engine from abrupt directional changes by slowing down the engine before shifting the transmission into reverse.

Cat Messenger

Critical data from the engine and transmission, including transmission shifting, engine speed and fuel consumption, provides service technicians with enhanced diagnostic capability, through Cat Messenger, to reduce downtime and operating costs.

Traction Control System (TCS) (Optional)

TCS electronically monitors and controls rear wheel slippage for greater traction and enhanced truck performance in poor underfoot conditions.

Hydraulic Power Management System

The system reduces parasitic losses in the power management system components. The system is operated by two new variable displacement piston pumps. These pumps primarily provide for the steering and are independent of the brake and hoist circuit.
Engine — Power Train Integration
This system electronically combines critical power train components to work together more intelligently to optimize overall truck performance.
» Learn More


Full Hydraulic Service Brake

The 770 features a full hydraulic brake system, which offers significant improvements in reliability, response, control and serviceability versus an air-over hydraulic system. There are fewer components (part by part comparison), boosting reliability and streamlining maintenance.

Hydraulic Accumulators

The brake system is equipped with a primary accumulator and a secondary accumulator, which also provides back-up braking in the event of a failure. The accumulators automatically drain pressure after shutdown, reducing the service time by removing the need to drain the pressure off the system and reducing the risk of high-pressure exposure during maintenance. The new brake system uses a pump that is driven off the flywheel 100 percent of the time and is only loaded when hydraulic pressure falls below 1,600 psi. The pump will cut out at 1,975 psi. In the new system, oil in this circuit is also sent to the hydraulic fan system. Any additional oil is sent to the brake cooling system along with the oil used in the drive fan.

Improved Reliability

Because oil is now used to actuate the brakes, Caterpillar has eliminated the need for two brake master cylinders, two relay valves, an air dryer and the retarder valve (found on ARC trucks only) that were associated with the air-over-hydraulic brake system. The air system had complexity which affected its reliability. The oil actuated system is simpler and more reliable.

Oil-Cooled Multiple Disc Brakes

Cat dry front and rear oil-cooled, multiple disc brakes are now hydraulically controlled, reducing maintenance costs. The 770 brakes provide exceptional, fade-resistant braking and retarding for maximum performance and productivity in all haul-road conditions.

Extended Life Multiple Disc Brakes (optional)

Extended life friction material has double the wear life of standard brakes and is twice as resistant to glazing for more consistent braking power with less noise.

Brake Design

Cat rear oil-cooled disc brakes are designed with large discs and plates for reliable, adjustment-free operation and performance. Rear brakes are completely enclosed and sealed to prevent contamination and reduce maintenance.

Long Life

An oil film prevents direct contact between the discs. This design absorbs the braking forces by shearing the oil molecules and carrying heat away to extend brake life.

Pistons

The Caterpillar two-piece piston design combines the service, secondary, parking brake and retarding functions in the same system. The primary piston hydraulically actuates both service and retarding functions. The secondary piston is spring-applied and held in the disengaged position by hydraulic pressure. If hydraulic system pressure drops below a specified level, the spring-applied secondary piston automatically applies the brakes.

Parking Brake

Oil-cooled, spring-applied, hydraulically released parking brake is applied to the rear wheels for superior parking capability on all grades up to 15 percent.

Automatic Retarder Control (ARC)

Standard ARC electronically controls braking on grade to maintain engine at approximately 1,900 rpm (adjustable from 1,850-1,950 rpm in increments of 10). ARC is deactivated when the operator applies the brakes or throttle.

• Faster Speeds

ARC allows the operator to maintain optimum engine speeds for up to 15 percent faster downhill hauls and greater productivity.

• Superior Control

Automatic brake modulation offers a smoother ride and better control in slippery conditions, allowing the operator to concentrate on driving.

• Ease of Operation

ARC increases operating ease, resulting in greater operator confidence with less fatigue.

• Engine Overspeed Protection

Automatically activates ARC when engine speed exceeds factory preset levels, regardless of operator inputs, to avoid potentially damaging engine overspeeds.

Traction Control System (TCS) (optional)

Electronically monitors and controls rear wheel slippage for greater traction and enhanced truck performance in poor underfoot conditions. If slippage exceeds a set limit, the oil-cooled disc brakes engage to slow the spinning wheel. Torque is then automatically transferred to the wheel with better traction.

Compression Brake (optional)

Optional Compression Brake is integrated with Automatic Retarder Control (ARC) to provide up to 35 percent higher downhill travel speed and reduce wear on brake components.
Brake System
Reliable braking with superior control gives the operator the confidence to focus on productivity.
» Learn More


All New Center-Mounted Cab

Center cab positioning provides additional room and creates a walk-in-style cab. The new configuration allows the operator to easily enter and exit the cab. The cab environment offers a spacious surrounding, giving the operator the ability to stretch out and providing superior comfort for an entire operating shift. The operator seat is located on the right hand side of the cab with the trainer to the immediate left.

Ergonomic Layout

The 770 operator's station is ergonomically designed for total machine control in a comfortable, productive and safe environment. All controls, levers, switches and gauges are positioned to maximize productivity and minimize operator fatigue.

New ISO Designed Cab Mounts

Integral, sound-suppressed cab is resiliently mounted to the frame to isolate the operator from sound and vibration for a quiet, secure and comfortable ride.

Viewing Area

Designed for excellent all-around visibility and clear sight lines to the haul road. The large viewing area, with 52 percent more glass, enables the operator to maneuver with confidence for greater productivity.

Air Suspension Seat w/Three-Point Operator Restraint

Ergonomically designed, fully adjustable air suspension seat with adjustable armrests provides optimal driving comfort. A wide, retractable 3-point seat/shoulder belt provides a secure, comfortable restraint.

Hoist Lever

Four-position, low effort electronic hoist control system is positioned next to the gear selector in the right-hand console.

Secondary Brake Pedal

Conveniently located on the floor for easy operator control.

Steering Column

Comfortable steering wheel with tilt and telescoping function provides a comfortable driving position for all operators.

Transmission Console

Ergonomic gear shift lever with backlit gear indicators provides easy operation. The parking brake function is integrated into the gear selector.

Trainer Seat

By moving the trainer seat to the left of the operator, the trainer may enter/exit the vehicle using the same stairway door as the operator. When not in use, the fold-down trainer seat creates a working surface with cup holder. Under seat storage is convenient for stowing a lunch box.

Operator Controls

Easy to reach turn signal, high beam, intermittent windshield wiper and windshield washer controls are located on the left side of the steering column, and are designed for optimum efficiency and comfort.

Radio Ready

Cab is prewired with power converter, speakers, wiring harness, antenna and necessities for add-on communication systems.

Multiple Power Ports

Power ports are conveniently located in three locations in the cab: one in the right-hand console, two behind the trainer seat, and one in the dash.

Truck Production Management System (TPMS) (Optional)

TPMS provides valuable payload and cycle time data, which is viewed through Messenger. Now the system provides 2,400 cycles, as opposed to the previous 1,400 cycles, and takes a second payload measurement when the truck reaches second gear for increased accuracy. Standard LED lamps replace incandescent lamps on the TPMS, extending lamp life by 25 times.
Operator's Station
Ergonomically designed for operator comfort, superior control and high productivity.
» Learn More


Ground-Level Access

All maintenance points have convenient ground level or platform access. Common engine service points are grouped on the right side of the engine for quick access. Two fuel filters come standard with the machine and the primary fuel filter includes a water separator. These filters are easy to change and are all spin-on/spin-off type. Engine oil check and fill are accessed via the service platform. The newly designed engine oil dipstick is “rope-type” style, making daily checks easier for the operator.

Service Switches

Machine switches and an auxiliary start receptacle offer easier access and expanded capabilities. The battery disconnect switch, and auxiliary start receptacles are now combined into the same modular assembly and relocated for ground access. Also, a new service panel on the LH front of the machine provides:

• Engine Starter Lockout Switch

Power is available to the machine, but it cannot be started.

• Transmission, Hoist and Steering Lockout Switch

The 770 features an all-new transmission, hoist and steering lockout mode. This feature disables the steering, hoist and transmission hydraulics, and sets the parking brake while the engine is running, allowing maintenance and trouble-shooting on the truck. The operator can use this feature to take S•O•SSM analysis samples.

• Electrical Breakers

Ground-level access to circuit breakers are now provided for engine control, alternator and main electrical breakers.

Scheduled Oil Sampling

S•O•SSM sampling valves speed sampling and analysis reliability.

Pressure Test Points

Disconnect valves are conveniently located throughout the hydraulic systems for easy pressure testing.

Air Filters

Radial seal air filters are easy to change, reducing time required for air filter maintenance.

Sealed Electrical Connectors

Electrical connectors are sealed to lock out dust and moisture. Harnesses are braided for protection. Wires are color-coded for easy diagnosis and repair.

Fuel Filters

The C15 engine is equipped with two fuel filters. The primary filter features 10-micron screening, and the secondary filter is 2-micron.

Oil Filter

The 770 has one engine oil filter on the right-hand side of the engine. This filter is located for easy serviceability. The oil filter is a 5-micron filter and features a 500-hour oil change interval.

Electrical Access

The 770 features a new configuration for fuses, circuit breakers and rear cab-mounted relays, enabling up to 50 percent faster servicing. A 12-Volt and 24-Volt power port are included. The automotive-style fuses, which replace the screw-in type, are all incorporated into a single enclosure that is easily accessible from inside the cab. 10-amp and 15-amp spare fuses are also included in the new design.

Cat Data Link

A Cat Data Link port located near the fuse panel in the cab can access all electronic controls for obtaining monitoring and diagnostic data. Excellent access to the ECM and electrical panels improves the ability to perform maintenance and trouble-shoot the cab electronics.

Cat ET

Cat ET service tool provides service technicians with easy access to stored diagnostic data through the Cat Data Link to simplify problem diagnosis and increase machine availability. Cat ET is beneficial because of how it displays the status of all engine parameters, including throttle position, timing and fuel flow. Critical data from the electronic engine and transmission controls, including transmission shifting, engine speed and fuel consumption, provides service technicians with enhanced diagnostic capability to reduce downtime and operating costs.

Lincoln’s Quick Lube Automatic Lubrication (optional)

This advanced lubrication system is available as a factory installed option. This system provides optimal lubrication at preset intervals during machine operation significantly extends component life.

Clustered Grease Fittings (Optional)

Clustered grease fittings save time as all lubrication points are mounted in three main locations.

Oil Dipstick

New “rope-type” oil dipstick improves serviceability by allowing easy daily checks.

QuickEvac™ System and Prelube System

Oil change labor time is reduced by as much as 50 percent with this standard on-board engine oil evacuation and pre-lube system. This system automatically fills engine oil filters and galleries, which ensures components are lubricated prior to starting the engine.

Extended Life Brake Discs (Optional)

The extended life brake discs are made with a friction material that provides longer service life and increased heat resistance when compared to Caterpillar’s standard brake offerings. Discs use an innovative carbon paper for braking and can be expected to double the life of standard paper friction material in most conditions. This is a significant step forward, especially in long, downhill-loaded hauling applications. The material is also twice as resistant to glazing, which is common during periods of high-temperature braking in moderate to severe operating conditions. Resistance to glazing leads to more consistent braking power.
Serviceability
Less time spent on maintenance means more time on haul roads.
» Learn More


Increased Body Capacities

The 770 body capacity at 32.8 yd3 (25.1 m3), has increased 3.5 percent over the 769 at 31.7 yd3 (24.2 m3). Payloads are based on 2,800 lbs per LCY (1660 kg per lcm) material.

Electronic Hoist Control

Provides the operator with better control of the load when dumping, including over-center load control and modulated control throughout the operating range. The automatic body snubbing feature reduces impact on the frame, hoist cylinders and operator.

Fast Hoist Cycle Times

Two stage hoist cylinders provide fast dump cycle times of 9.5 seconds for raise and 12.5 seconds for lower.

Body Design

The new dual slope and flat floor body systems will continue to use fully fabricated, mild steel structures, offering a strong, yet weldable underbody structure. All interior, steel body surfaces that come in contact with material are fabricated from 400 BHN steel to provide superior wear characteristics and resistance to impact. Wide box-section ribs provide excellent durability and impact support in the floor, front-wall, sidewall, and top rail areas. Full-length stringer rails enhance strength and rigidity throughout the body. Other new features that further enhance durability of the understructure include:
  • Sidewall ribs are integrated into the floor ribs, forming a belt to provide increased strength in the sidewalls.
  • Underbody ribs are increased from seven to nine, enhancing the underbody structural support.
  • Front wall body rest supports are integrated into the front wall structure for enhanced durability.
  • Full-length, single-piece stringer rails are used, improving the structural support in the body, especially in the body pivot support area.
  • Front wall is 400 BHN and the thickness is increased from 10.2 mm (0.4 in) to 16.0 mm (0.63 in), eliminating the need for additional liners for impact resistance in most applications.

Application Specific Body Systems

With the introduction of the next generation of trucks, Caterpillar will build on the previous strengths and provide differentiation through six different body systems. Both dual slope and flat floor bodies will be available in the following configurations: 
  • Low Impact, Steel Body System
  • Medium Impact, Steel Body System
  • High Impact, Steel Body System
  • Heavy Duty Impact, Steel Body System
  • High Impact, Rubber Body System
  • Heavy Duty High Impact, Rubber Body System

Steel-Lined Body System

The traditional steel-lined system is well understood by users worldwide. In the new 770 steel body system, the unique design allows the floor and liner to work together to provide the impact and wear resistance. The Medium Impact, Steel Body System offers optimum combinations of wear and impact resistance, while maximizing performance. If the application dictates higher impact or wear needs, the High Impact, Steel Body System or the Heavy Duty, High Impact, Steel Body System provides more impact and wear resistance, but at an increase in body weight versus the Medium Impact, Steel Body System.

Rubber-Lined Body System

A new offering available from the factory is the rubber-lined body system. For impact resistance in hard-rock applications, rubber liners offer a practical, durable and cost-effective solution. They dissipate impact energy, maximizing body life and reduce noise, improving job site work conditions inside and outside the cab. These maintenance-free liners also require minimal installation time.  The density of rubber is 20 percent of the density of steel, yet its ability to absorb impact is three times that of steel. This gives rubber a high impact strength-to-weight ratio. In addition, truck operators enjoy a better operator environment, without the hard impacts felt during loading.

Body System Selection

Two primary factors affect body selection:

• Impact

Impact is the energy that is created by the material when it hits the truck body. The condition and size of material, combined with the height at which it is dropped, greatly determines the impact energy that the body must absorb. The most measurable effect of impact is structural bending, chipping, cracking, and spalling. These conditions can be created when the impact absorption capability is exceeded by the impact of the material itself. Generally speaking, a high impact material might be basalt or granite. A medium impact material might be mixture of decomposed rock (75 percent rock, 25 percent dirt), while a low impact material might simply be dry, packed dirt.

• Abrasion or Wear

The tendency of a material to grind away the surface of a body by means of friction is abrasion. Abrasion occurs when a material’s hardness is higher than the wear surface that it slides on. A high abrasion material could be any rock material containing a high proportion of hard, angular minerals such as quartz. Granite tends to be highly abrasive. A moderate abrasion material might contain a high proportion of minerals such as calcite. Limestone is most likely in the moderately abrasive category. A low abrasion material could be any material that contains minerals such as talc.

Exhaust Routing

There are three exhaust routing systems available for the 770, depending on the customer’s requirements for body heat and sound:

• Full-Time Body Routing

The standard design provides full-time routing of exhaust into the body to heat areas where material gathers. This plays a crucial role in preventing material from being retained in the body during dumping. Not for use with rubber liner body systems.

• Full-Time Muffler Routing

The second option is the full-time routing of exhaust through a muffler, which eliminates exhaust in the body. This option should be used for rubber-lined bodies or applications that do not require body heat.

• Diverter Box Routing

The final option provides a diverter box so that the customer has the flexibility to choose whether to route the exhaust through the body or directly to the outside. Both options go through the muffler. Not for use with rubber liner body systems.

Target Payload Strategy

Your Caterpillar Dealer can help you manage to target payload to maximize equipment use, ensure safe operation, increase productivity and lower cost-per-ton.
  • Underloading increases costs due to lost payloads, underutilizes equipment, and increases cost-per-ton.
  • Overloading causes excessive wear on vehicle components, such as brakes, tires and drive train, reducing component life and increasing maintenance costs and repairs.

Matched Systems

Designed to work as an optimum pass/match system, the 770 is best sized to match the 988H Wheel Loader, with a 4 pass/match, the 990H Wheel Loader, with 3 pass/match, and the 385C Hydraulic Excavator with a 6 pass/match.
Truck Body Systems
Cat designed and built for rugged performance and reliability in the toughest hauling applications.
» Learn More


New Features

  • Standard Messenger Display replaces Caterpillar Electronic Monitoring System (CEMS) unit.
  • Enhanced TPMS (optional attachment) incorporates second gear weighing capability and increases to 2,400 cycles of data storage for analysis.

Cat Messenger

Standard on the 770, Cat Messenger provides real-time machine performance and operating data, and basic trip, maintenance and diagnostic data using an LCD display. The viewable LCD screen area of the Messenger display is 22.5 mm X 84.6 mm (0.89 in X 3.33 in).

Service Mode

This allows a technician to change machine settings that are typically changed via Cat ET through the display. Service Mode can be a password-protected feature to inhibit the operator from changing these settings. Settings that can be changed via Service Mode are: 
  • Top Gear Limit
  • Body Up Gear Limit
  • Machine Overloaded Speed Limit (if TPMS is installed)
  • Machine Speed Limit
  • Economy Shift Mode
  • Desired Engine Retard Speed
  • Target Payload (if TPMS is installed)
  • Payload Overload Limit (if TPMS is installed)

Real Time System Parameter Display

This will show a real-time display of various machine parameters related to the engine, transmission, hoist, brake and TPMS (if installed) systems.

• System Tests

The technician can perform a transmission stall test and a monitoring system self test.

• Machine Functionality

Records and displays worst-case values for brake, hoist and hydraulic fan oil temperature, engine coolant temperature, tachometer, transmission/torque converter temperature, and fuel level since the last reset.

• System Information

Displays electronic system information such as the ECM part number, the software part number and the software release date.

• Supports Multiple Languages

Available in 47 languages. Please consult with your salesman as to specific language availability.

• Payload Calibration

(if TPMS is installed)

Truck Production Management System (TPMS) (Optional)

TPMS provides valuable payload and cycle time data to improve productivity.
  • Uses strut pressure sensors and on-board microprocessor to determine payload weight.
  • Delivers consistent, accurate payloads and improves efficiency by minimizing overloading and underloading.
  • External lights signal loading tool operator when payload is reached.
  • On-board computer stores up to 2,400 cycles for analysis of payload weight, cycle times, distances and actual cycle dates and times.
  • A second gear reweigh takes an additional measurement once the truck has reached second gear for improved accuracy.
  • System is accurate within ± 5 percent under normal loading conditions over a normal shift.
  • Standard LED lamps replace incandescent lamps on the TPMS, extending lamp life by 25 times.

Product Link

Using satellite technology, this optional wireless system automatically reports information, including vital machine health data, to Cat dealers and customers via e-mail or pager. It can streamline diagnostic efforts, downtime, and maintenance scheduling and costs. The standard configuration of the 770 is Product Link (Level 1) ready. Product Link PL321SR (Level 3) is offered as a standard factory-installed attachment.

Equipment Manager (Optional)

Product Link data can be delivered to a customer’s desktop via this on-line, user-friendly subscription service. Information is organized and color-coded according to priority. There are four levels of Equipment Manager service available:

• Asset Watch

Provides alerts, location and fuel levels and machine start and stop times.

• Maintenance Watch

Provides all Asset Watch data, plus repair and maintenance information, such as PM maintenance due or past due, and PM maintenance history.

• Health Watch

Provides all Maintenance Watch data, and adds machine fault information, performance trending and S•O•S oil analysis reporting with interpretation tools.

• Utilization and Productivity Watch

Offers comprehensive customized usage and monitoring reports.
Information & Monitoring Systems
Vital machine health and payload data keeps the 770 peforming at peak production levels.
» Learn More


Commitment Makes the Difference

Cat® dealers offer a wide range of solutions, services and products that help you lower costs, enhance productivity and manage your operation more efficiently. Support goes far beyond parts and service. From the time you select a piece of Cat equipment until the day you rebuild, trade or sell it, the support you get from your Cat dealer makes the difference that counts.

Dealer Capability

Cat dealers provide the level of support you need, on a global scale. Dealer expert technicians have the knowledge, experience, training and tooling necessary to handle your repair and maintenance needs, when and where you need them.

Product Support

Cat dealers believe superior products deserve superior support. When Cat products reach the field, they are supported by a worldwide network of parts distribution facilities, dealer service centers, and technical training facilities to keep your equipment up and running. Cat customers rely on prompt, dependable parts availability and expertise through our global dealer network, ready to meet your needs 24/7.

Service Support

Every piece of Cat equipment is designed and built to provide maximum productivity and operating economy throughout its working life. Cat dealers offer a wide range of service plans that will maximize uptime and return on your investment, including:
  • Preventive Maintenance Programs
  • Diagnostic Programs, such as Scheduled Oil Sampling and Technical Analysis
  • Rebuild and Reman Options
  • Customer Support Agreements

Application Awareness

Operating and maintenance costs are influenced by many application and site-specific factors, such as material density, loading position, payload, grades, speeds, haul road design and maintenance. To optimize total cost of ownership and productivity, your Cat dealer can provide you with a fundamental understanding of the effects application characteristics and operating techniques have on maintenance and operating costs.

Operation

With today’s complex products, equipment operators must have a thorough understanding of machine systems and operating techniques to maximize efficiency and profitability. Your Cat dealer can arrange training programs to help operator’s improve productivity, decrease downtime, reduce operating costs, enhance safety, and improve return on the investment you make in Cat products.

www.cat.com

For more complete information on Cat products, dealer services, and industry solutions, visit us on the web at www.cat.com.
Customer Support
Caterpillar® dealers have what it takes to keep trucks productive.
» Learn More


Product Safety

Caterpillar has been and continues to be proactive in developing machines that meet or exceed safety standards. Safety is an integral part of all machine and systems designs.

Integral ROPS Cab

Resiliently mounted to the frame to reduce vibration and sound, the integral ROPS structure, which provides “five-sided protection” for the operator, is designed as an extension of the truck frame.

Payload Guidelines

Safety is integral to maintaining the highest productivity in mining machine operation. The Caterpillar 10/10/20 Payload Guidelines ensures that steering and braking systems have sufficient capacity to perform.

WAVS Camera (Optional)

An optional rear vision camera system provides visibility to the rear of the machine through an LCD monitor in the cab. The monitor an be set to activate only when the truck is in reverse, and the display is equipped with a sensor to detect ambient light, which automatically brightens or dims the display.

Brake Systems

Cat hydraulically controlled dry front and rear oil-cooled multiple disc brakes provide exceptional, fade-resistant braking and retarding for maximum performance and productivity in all haul-road conditions. The service brakes and retarding system are actuated by modulated hydraulic pressure, while secondary and parking brake functions are spring applied and hydraulic released. This reliable and durable system ensures braking in the event of complete hydraulic failure.

Steering System

A twin, double-acting cylinder steering system is designed to deliver precise control under all loading and underfoot conditions. The steering hydraulic system is separate from the main hydraulic system to prevent crosscontamination and overheating.

Engine Shutoff Switch

A secondary engine shutoff switch is located at ground level.

Electrical System Disconnect

A battery disconnect switch, located directly above the front bumper, provides ground-level lockout of the electrical system.

Ladder/Secondary Egress

Wide stationary stairways and platforms on both sides of the machine, allow easy ingress and egress.

Standard Safety Features

  • Slip resistant surfaces
  • 75 mm (3 in) wide three-point operator restraint
  • Heated, wide-angle mirrors
  • Body raised indicator
  • Guard rails
  • Reverse neutralizer when dumping
  • Low interior sound level
  • Service platform level transmission, hoist and steering disable switch
  • Service platform level starter disable switch

Safety
Caterpillar machines and systems are designed with safety as the first priority.
» Learn More


Standard / Optional Equip.

770 Standard Equipment

OPERATOR ENVIRONMENT
Air conditioning
Ashtray and cigarette lighter
Coat hook
Cup holders (4)
Diagnostic connection port, 24V
Entertainment Radio Ready
Gauges/indicators:
Heater/defroster, (11.070 kCal/43,930 BTU)
Hoist lever
Horn, electric
Light, dome/courtesy
Messenger display unit
Mirrors
Power port, 12V
ROPS cab, insulated/sound suppressed
Seat, Caterpillar Comfort
Seat, training with lap belt
Steering wheel, padded, tilt and telescopic
Storage compartment
Sun visor, tinted glass
Throttle lock
Windshield wiper (intermittent) and washer
POWER TRAIN
Cat C15 Engine with ACERT® Technology
Braking system:
Transmission:
ANTIFREEZE
Extended Life Coolant to -35°C (-30°F)
ELECTRICAL
Alarm, backup
Alternator, 95-amp
Auxiliary jump start receptacle
Batteries, maintenance-free, 12V (2), 190 amp-hour
Electrical system, 24V
Lighting system:
PRODUCT LINK COMMUNICATIONS
Product Link Ready
GUARDS
Engine crankcase
Driveline
SUSPENSION SYSTEM
Suspension, front/rear (European Union compliant)
OTHER STANDARD EQUIPMENT
Body mounting group (flat floor or dual slope body)
Body safety pin (secures body in up position)
Body down indicator
CD-ROM parts book
Fan, hydraulic demand
Fuel tank, 530 L (140 gal)
Ground level battery disconnect
Ground level engine shutdown
Ground level grease fittings
Reservoirs (separate):
Rims, 13 x 33 in
Rock ejectors
Service platform, left/right side
Supplemental steering (automatic)
Tie down eyes
Tow hooks, front
Tow pin, rear
Vandalism protection locks

770 Optional Equipment

Optional Body Systems:
Body Liner, Dual Slope/Flat Floor, Steel, 8 mm, 16 mm, 20 mm, or 25 mm
Body Liner, Dual Slope/Flat Floor, Rubber, High Impact
Automatic Lube System
Cat Compression Brake
Clustered Grease Fittings
Engine Coolant Heater - 120V
Engine Coolant Heater - 240V
Ether Starting Aid
Exhaust Diverter/Muffler
Fast Fill Fuel System
Fast Fill Fuel System Non-Pressurizing
Fuel Heater Kit
Integrated Brake Control
Muffler
Sound Suppression Package
Spare Rim (330 mm) 13 in
Traction Control System (TCS)
Truck Production Management System (TPMS)
Wheel Chocks
  
  
» • 
» • Locate Your Dealer
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com