The Cat 906H Compact Wheel Loader delivers high performance with outstanding versatility. Spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design delivers strength and durability with superior control. Do more with one machine with the new skid steer loader style coupler. This coupler allows the use of Cat Skid Steer, Multi Terrain and Compact Track Loader hydromechanical work tools on the Cat Compact Wheel Loader for greater machine versatility. Expand your business with the new 906H.
906H Compact Wheel Loader
Overview
906H Compact Wheel Loader
The Cat 906H Compact Wheel Loader delivers high performance with outstanding versatility. Spacious cab with joystick control keeps you comfortable throughout the work day, allowing you to get more done. Loader design delivers strength and durability with superior control. Do more with one machine with the new skid steer loader style coupler. This coupler allows the use of Cat Skid Steer, Multi Terrain and Compact Track Loader hydromechanical work tools on the Cat Compact Wheel Loader for greater machine versatility. Expand your business with the new 906H.
Specifications
Superior comfort keeps you productive, all day long. »Learn More
Power Train
Cat Hystat power train delivers aggressive performance. »Learn More
Loader Linkage
Optimal digging forces with parallel lift. »Learn More
Specifications
Benefits & Features
Cab Comfort
Spacious, comfortable cab helps you stay productive throughout the work day. Low effort joystick and steering, intuitively laid out controls, two arm rests and an adjustable wrist rest are some of the many features built into the H-Series Compact Wheel Loader for maximum operator comfort. A variety of options makes it easy to customize the cab to your requirements. Select the operator station that meets your needs - Canopy, Comfort Cab or Deluxe Cab. Optional air conditioning system is available for additional operator comfort. All cabs are pre-wired, making it easy to install future options.
Low Effort Controls
Pilot hydraulics for use with Cat Work Tools keep operator fatigue low. The multi functional joystick contains FNR (Forward/Neutral/Reverse), travel speed, third function auxiliary hydraulics, differential lock and constant flow controls.
Excellent Visibility
The loader arms have been designed with visibility to the work tool in mind. Low level glazing and fully glazed doors give excellent visibility to the work site.
Low Cab Height
The 906H features a low cab to provide access to more areas on the jobsite.
Operator Station
Superior comfort keeps you productive, all day long. »Learn More
Cat Engine
The Cat C3.4 engine delivers superior power to help you get more done.
Chassis/Undercarriage
Oscillating chassis helps assure four wheel ground contact for optimum traction and stability. Heavy duty axles with outboard planetary reduction gears are built for durable performance. Differential lock in both axles is standard and can be easily engaged on the move to allow travel over poor underfoot conditions.
Two Speed Options
The Cat hydrostatic driveline offers two speeds as standard. The optional speeder transmission provides a maximum speed of 35 km/h (21.7 mph). High speed roading is achieved using an optional two-speed gearbox. The speeder version has hydraulically boosted oil immersed disc brakes fitted to the front axle. The non-speeder version has a hydraulically actuated dry disc brake, both offering smooth and effective braking. Both versions feature smooth inching as standard. Optional speed (creeper)/rimpull control and hand throttle are also offered.
Ride Control
The optional Ride Control system further enhances the already smooth road handling of the machine, resulting in increased operator comfort and higher productivity. It is suited for extreme applications where operators need to maintain bucket material load or carry a heavy work tool and have a smooth ride. Three modes are available—auto, on and off. Also recommended if the machine is equipped with the speeder option.
Power Train
Cat Hystat power train delivers aggressive performance. »Learn More
Z-Bar Design
The high performance Z-bar loader design is built for strength, visibility and versatile attachment usage. The Z-bar linkage gives the operator a clear view to the work tool and excellent dump clearance while maintaining good cycle times and parallel lift.
Loader Linkage
Optimal digging forces with parallel lift. »Learn More
The Right Tool for the Job
Increase the versatility of the machine with the wide range of Cat buckets, forks and hydraulically powered work tools. Work tools can be changed quickly and easily with the machine’s quick coupler system. Available work tools include:
Buckets
Forks
Augers
Brooms
Cold Planers
Landscape Rakes
Landscape Tillers
Material Handling Arm
Power Box Rakes
Snow Removers
Stump Grinders
Trenchers
Vibratory Compactors
For a complete list of available work tools, please consult your Cat dealer.
Skid Steer Loader Style Coupler
The universal skid steer loader style coupler allows the use of many Cat Skid Steer and Multi Terrain Loader hydromechanical work tools. Auxiliary lines and connectors are standard equipment. Using either the standard flow or optional high flow hydraulics, this coupler system allows the H-Series Compact Wheel Loaders to easily integrate into a Cat Skid Steer or Multi Terrain Loader fleet.
Additional Options to Increase Productivity
Caterpillar offers the following options to further increase your productivity:
Return to dig work tool positioner automatically returns the bucket to level position after dumping.
Work tool wiring harness for fourth hydraulic function such as broom angling.
Transmission control upgrade includes speed control, rimpull control and hand throttle control. Speed control (creeper) provides variable control of ground speed while maintaining optimal hydromechanical work tool speed. Rimpull control optimizes bucket loading and reduces wheel spin under various material conditions. Hand throttle control provides infinitely variable means of fixing engine speed, ideal for steady operation of hydromechanical work tools.
High flow auxiliary hydraulics (125 L/min / 33 gal/min) for high flow work tools.
Work Tools
Do more jobs with one machine with Cat Work Tools. »Learn More
Convenient Service Features
High opening, easy to lift engine hood and side service doors provide easy access to all major components and service points from ground level.
S•O•S valves and pressure taps are conveniently located in the engine bay for analyzing engine and hydraulic system cleanliness and service requirements, prolonging machine life.
Two stage air cleaner with a built-in centrifugal pre-cleaner, secondary element and a visual restriction indicator improves service life.
Auxiliary fuses, diagnostic sockets, master disconnect switch and other regular service points are all located together for ease of servicing.
Spin-on engine and hydraulic oil filters and fuel filter with water separator are vertically mounted for easier servicing.
Heavy-duty wiring increases electrical durability and is multicolored to ease diagnosis and fault finding. Water resistant sealed connectors prevent dust and moisture from interfering with the electrics.
Hydraulic oil cooler swings out using a handle in the engine bay for easy access to the radiator and cooler for cleaning.
Electronic Technician allows advanced diagnostics and fault code investigation using Cat service tools.
Serviceability
Easy access and minimal maintenance requirements reduce downtime. »Learn More
Superior Dealer Service
Your Cat dealer is ready to assist you with your purchase decision and everything after.
Make comparisons of machines, with estimates of component life, preventative maintenance and cost of production.
Financing packages are flexible to meet your needs.
Your Cat dealer can evaluate the cost to repair, rebuild and replace your machine, so you can make the right choice.
For more information on Cat products, dealer services and industry solutions, visit us at www.cat.com.
Customer Support
Unmatched support makes the difference. »Learn More
Standard / Optional Equip.
906H Standard Equipment
TRANSMISSION
Transmission, 20 km/h (12.4 mph); standard axles with hydraulically actuated dry disc brakes
Transmission inching function
Hydrostatic drive
100% Differential Lock on both axles, selectable on the move
LOADER
Skid steer loader style hydraulic quick coupler
Proportional auxiliary hydraulic circuit
Loader arm float function
Connect under pressure hydraulic quick connector
Parallel lift Z-bar loader
ENGINE
C3.4 Tier 3 emissions certified
Two stage air cleaner with visual indicator
Cat Extended Life Coolant
Lockable engine compartments
Easy quick release fuel filter/water separator
Engine oil drain valve (non spill eco drain)
Closed circuit breather
ELECTRICAL
Master disconnect switch
Heavy duty battery, 12V
Engine cold starter aid
Alternator, 90 amp
Service point connector for electronic diagnostics (ET)
Roading lights
Back up alarm
GENERAL
E-coat paint primer
Pressure test points
Recovery hitch and pin
Scheduled oil sampling (S•O•S) ports
Lockable fuel filler cap
OPERATOR ENVIRONMENT
Multifunction joystick with direction control
Proportional auxiliary control
Two external mirrors--knock back
Warning indicators for major systems
Easy clean cab floor
Cup holder
Sun visor
ROPS & FOPS
Adjustable wrist rest
Seat belt, 75 mm (3 in), retractable
Cabin light
Auxiliary power sockets
Coat hook
On board digital LCD display cluster
Sound suppression
Heavy duty floor mat
Storage tray
Lockable storage box
906H Optional Equipment
TRANSMISSION
Transmission control upgrade (includes creeper control, rimpull control and hand throttle)
Ride control
Speeder, 35 km/h (21.7 mph) with secondary steering and front axle with hydraulically boosted oil immersed disc brakes
LOADER
High flow auxiliary hydraulics
Return to dig work tool positioner
ENGINE
Engine block heater, 120V
Cat extended life coolant, protects to -50° C (-58° F)
Precleaner for engine air filter
ELECTRICAL
Machine Security System (MSS)
Rotating beacon
Work tool wiring harness
Working lights, two front and two rear
GENERAL
Custom color paint
Rear light guard kit
Tire options including heavy duty tires
WORK TOOLS
For all work tools and standard/high flow options, consult your Cat dealer
Cab, Comfort (pressurized) includes: • Two doors (left door includes sliding window) • Seat, adjustable suspension, cloth • Steering column, tilt • Heater with window, side and foot vents • Heated rear window • Wiper/washer front and rear • Radio ready kit including speakers
Cab, Deluxe (pressurized) includes: • Two doors (both doors include sliding windows) • Seat, electric air suspension, lumbar support and heated back, cloth • Steering column, tilt • Air conditioning and heater with window, side and foot vents • Heated rear window • Wiper/washer front and rear • Radio ready kit including speakers
Angle Brooms
Used for clearing parking lots, industrial plants, millyards, airport runways, streets, driveways and lanes.
Augers
Designed to drill holes for footings, fencing, signs and trees.
General Purpose Buckets
Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.
Landscape Rakes
For scarifying the soil and collecting debris for easy removal.
Landscape Tillers
Hardened tines break up and mix soil in a variety of applications.
Light Material Buckets
High capacity increases productivity in handling light materials.
Material Handling Arms - Compact Products
Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.
Multi-Purpose Buckets
Clam design enables superior performance in a wide variety of applications.
Pallet Forks
For unloading and handling of materials on building construction sites.
Pickup Brooms
Collect dirt and debris from a variety of surfaces.
Power Box Rakes
Designed for clearing and preparing soil in landscape finishing applications.
Snow Blower
Designed for removing snow from streets, parking lots, driveways and sidewalks.
Stump Grinder
Designed to remove stumps in residential, commercial and agricultural settings.
Trencher
Designed for cutting narrow straight trenches in soil prior to laying electrical, telephone and cable lines, or water and gas pipe.
Utility Brooms
Sweep and collect light debris on smooth surfaces in forward or reverse travel.
Vibratory Drum Compactors
Vibratory action and dynamic force provides excellent compaction in a compact size.