374D L Hydraulic Excavator

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Work Tool Attachments

Machine Comparison

Overview

374D L Hydraulic Excavator

The 374D L Series Excavator has excellent control, high stick and bucket forces, impressive lift capacity, simplified service and a comfortable operator station to increase your productivity and lower operating costs.
Specifications

Engine

Engine Model
Cat® C15 ACERT® (ATAAC)
Cat® C15 ACERT® (ATAAC)
Net Flywheel Power
476 hp
355 kW
Net Power – ISO 9249
476 hp
355 kW
Benefits & Features
Hydraulics
Cat hydraulics deliver power and precise control to keep material moving
» Learn More


Operator Station
374D L is designed for simple, easy operation and comfort
» Learn More


Engine
ACERT® Technology optimizes engine performance
» Learn More


Specifications

Engine

Engine Model
Cat® C15 ACERT® (ATAAC)
Cat® C15 ACERT® (ATAAC)
Net Flywheel Power
476 hp
355 kW
Net Power – ISO 9249
476 hp
355 kW
Net Power – SAE J1349
476 hp
355 kW
Net Power – EEC 80/1269
476 hp
355 kW
Bore
5.4 in
137 mm
Stroke
6.75 in
171 mm
Displacement
928 in3
15.2 L

Weights

Operating Weight
156819 lb
71132 kg
Operating Weight – Long Undercarriage
156819 lb
71132 kg

Track

Standard w/Long Undercarriage
36 in
900 mm
Optional for Long Undercarriage
26 in
650 mm
Number of Shoes (each side) – Long Undercarriage
47
47
Number of Track Rollers (each side) – Long Undercarriage
8
8
Number of Carrier Rollers (each side)
3
3
Optional for Long Undercarriage
30 in
750 mm

Swing Mechanism

Swing Speed
6.4 RPM
6.4 RPM
Swing Torque
158428 lb ft
214.8 kN·m

Drive

Maximum Travel Speed
2.6 mph
4.1 km/h
Maximum Drawbar Pull – Long Undercarriage
110718 lb
492.5 kN

Hydraulic System

Main System – Maximum Flow (Total)
232 gal/min
880 L/min
Swing System – Maximum Flow
95 gal/min
360 L/min
Maximum Pressure – Equipment – Normal
5076 psi
35000 kPa
Maximum Pressure – Travel
5076 psi
35000 kPa
Maximum Pressure – Swing
4264 psi
29400 kPa
Pilot System – Maximum Flow
23 gal/min
87 L/min
Pilot System – Maximum Pressure
600 psi
4120 kPa
Boom Cylinder – Bore
7.5 in
190 mm
Boom Cylinder – Stroke
70.6 in
1792 mm
Stick Cylinder – Bore
8.3 in
210 mm
Stick Cylinder – Stroke
83.4 in
2118 mm
VB2-Family Bucket Cylinder – Bore
7.5 in
190 mm
VB2-Family Bucket Cylinder – Stroke
56.8 in
1443 mm
WB2-Family Bucket Cylinder – Bore
7.9 in
200 mm
WB2-Family Bucket Cylinder – Stroke
57.4 in
1457 mm

Service Refill Capacities

Fuel Tank Capacity
247 gal
935 L
Cooling System
25 gal
95 L
Engine Oil
17 gal
65 L
Swing Drive (each)
3.2 gal
12 L
Final Drive (each)
4 gal
15 L
Hydraulic System (including tank)
186 gal
705 L
Hydraulic Tank
95 gal
360 L

Sound Performance

Performance
ANSI/SAE J1166 OCT98
ANSI/SAE J1166 OCT98

Standards

Brakes
SAE J1026 APR90
SAE J1026 APR90
Cab/FOGS
SAE J1356 FEB88 ISO 10262
SAE J1356 FEB88 ISO 10262

Benefits & Features

Main Pumps

The hydraulic system includes three pumps with an independent swing circuit. The hydraulic circuit utilizes a load-sensing system to ensure high hydraulic system efficiency and excellent productivity with little hydraulic loss. • Large, heavy-duty main pumps and a separate swing pump provide quick cycle times during multi-function operation.

Reverse Swing Dampening Valve

Swing dampening valves reduce swing wag and produce smooth swing stops.

Advanced Features

The following are hydraulic system features of the 374D L.
  • The electric re-generation system is incorporated into the hydraulic system to improve productivity and lower fuel consumption.
  • The main pump flow has increased 10 percent to provide shorter cycle times.
  • The main implement pressure has been increased 9 percent. This also provides shorter cycle times with higher digging forces, increased bucket fill factors.
  • Stick cylinder diameter for mass and reach configurations has been increased along with the bucket cylinder diameter on the reach stick. These increases produce 17 percent higher digging forces.

Proportional Priority Pressure Compensation (PPPC) Hydraulics

Load-sensing, PPPC system, with Caterpillar-developed electronic actuation, provides high efficiency and excellent controllability.
  • Cylinder speed is directly related to operator’s movement of joystick from feathering to full speed.
  • Flow to cylinders during multifunctional operation is directly controlled by the operator and is not dependent on loads.
  • Controller reduces pump output to minimum to save power when joysticks are in neutral position.

Hydraulics
Cat hydraulics deliver power and precise control to keep material moving
» Learn More


Cab Design

The spacious cab provides visibility and ergonomics. The monitor is a full-color graphical display to provide the operator with easy-to-read, comprehensive machine information. The cab provides a comfortable environment for the operator.

Hydraulic Activation Control Lever

The hydraulic activation control lever deactivates hydraulic functions during engine start-up and prevents unintentional machine operation.

Cab Exterior

Utilizes thick steel tubing along the bottom perimeter of the cab, improving the resistance of fatigue and vibration. The cab structure allows the FOGS to be bolted directly to the cab, at the factory or as an attachment.

Cab Mounts

The cab shell is attached to the frame with viscous rubber cab mounts, which dampen vibrations and sound levels while enhancing operator comfort.

Additional Features

The 374D L operator station has many features for operator comfort.
  • Premium KAB seats with adjustable height consoles.
  • A rear view camera is offered as an attachment. The monitor functions as the display screen for the camera, providing added safety for the operator and surrounding work area.
  • HID (High Intensity Discharge) lights are available as an attachment with time delay for the boom and cab lights.
  • A two-way radio ready option is available.
  • Automatic climate control for the air conditioner, heater and defroster.
  • Fuel consumption can be displayed numerically on the monitor.

Operator Station
374D L is designed for simple, easy operation and comfort
» Learn More


Cat® C15 Engine

The Cat C15 engine with mechanically actuated electronic fuel injection (MEUI) powers the 374D L. The C15 has ACERT® Technology, a series of Caterpillar engineered innovations which provide advanced electronic control, precision fuel delivery and refined air management compliance.

Increased Power

The maximum power is 355 kW (476 hp), 18 percent more power than the 365C. The Power Management System (PMS) is also available to manage productivity and fuel economy.

Improved Fuel Efficiency

The 374D L fuel maps provide additional power and performance with optimized fuel consumption through flexible power settings incorporated into ADEM™ controller.

Improved Reliability

The titanium-aluminum alloy rotor in the turbocharger improves reliability/durability and contributes to faster response of the turbocharger.

Hydraulic Cooling Fan

The 374D L uses a variable speed, hydraulically-driven fan for quieter operation and reduced fuel consumption during cooler ambient conditions.

Reversible Fan

A reversible fan option is offered as an attachment. The reverse function is operated through the monitor. By selecting this function, the fan rotates in the opposite direction for a preset time to help clean the cooling package for increased uptime and reduced service cost.
Engine
ACERT® Technology optimizes engine performance
» Learn More


Monitor Display Screen

The monitor is a full color, 400 × 234 pixels Liquid Crystal Display (LCD). A master caution lamp blinks ON and OFF when one of the critical conditions below occurs:
  • Engine oil pressure low
  • Coolant temperature high
  • Hydraulic oil temperature high
Under normal conditions or the default condition, the monitor display screen is divided into four areas: clock and throttle dial, gauge, event display and multi-information display.

Gauge Display

Three analog gauges, fuel level, hydraulic oil temperature and coolant temperature are displayed in this area.

Electronic Joysticks

Electronic joysticks provide features not possible with hydraulic pilot valves:
  • Eliminate pilot lines in cab for quieter operation
  • Simple pattern change through the monitor

Operator Gain/Response

This is used to suit the operator preference or application.
  • Quicker for fast response
  • Slower, for more precision
  • Contains three preset settings with 21 available

Pattern Control Changer

The standard hand control pattern changer can be accessed through the monitor, to utilize either the standard excavator control pattern (SAE) or Backhoe Loader pattern (BHL).

Alternator

The alternator is 24 volt with 75 amp capacity and is driven by a serpentine belt off the front pulley. A snorkel pulls cool, clean air from the outside for increased service life.

Product Link

Product Link is standard on the 374D L. Product Link transmits diagnostic information from the machine back to Caterpillar, Cat dealers and customers.
Control System
Electronic management
» Learn More


Variable Gauge Undercarriage

The long variable gauge undercarriage is standard, providing a wide, stable base for operating, or a narrow gauge for reduced shipping width. The undercarriage gauge in working position has been increased by 160 mm (6.3 in) for improved stability.

Upper Frame

The upper frame is designed for maximum durability and efficient use of materials. The boomfoot, skirt and counterweight mounting area have been strengthened for longer service life and increased durability.
  • Outer frame utilizes curved side rails, which are die-formed, for excellent uniformity and strength through the length
  • Box section channels improve upper frame rigidity under the cab
  • Boom tower and one piece main rails are constructed of solid, high-tensile strength steel plates

Catwalk

The catwalk width has been increased by 110 mm (4.3 in) from the 365C L. Catwalks are provided on both sides of the skirt for easy access of the maintenance points. Slip resistant plates are used on the full length of the catwalks.

Cross Roller Bearing

The 374D L swing bearing is a cross roller type, with 54 mm (2.13 in) diameter rollers. The cross rollers have a much greater contact area than ball bearing, providing increased stability and longer life.

Track Roller Frames

The track roller frame is made of thick, steel plate that is bent into a U-shape and welded to the bottom plate to create a box structure. The box structure design provides increased rigidity and impact resistance.
Structures
Rugged structures designed for maximum durability
» Learn More


Undercarriage

The undercarriage supports the swing bearing and upper structure and is the link that transmits the reaction forces from digging to the ground. The strength of the undercarriage plays a major factor in machine stability and durability.

Track Roller Frame

The track roller frame has been improved by installing a longer stroke recoil spring and lowering the front idler. The longer recoil spring improves durability and service life of the undercarriage while the offset idler increases the stability of the machine while working over the front.

Positive Pin Retention 2 (PPR2)

Track links with the PPR2 are provided as standard on the 374D L. The PPR2 track link is designed to prevent looseness of the track pin in the track link and to reduce stress concentrations. The PPR2 system eliminates pin walking for increased service life.

Carrier Rollers

The carrier rollers use a floating “Duo-Cone” seal. The Duo-Cone seal protects the moving parts in the carrier roller from water and dirt, and makes lubrication maintenance-free.
Undercarriage
The link that transmits the reaction forces from digging to the ground
» Learn More


Front Linkage

Cat excavator booms and sticks are built for performance and long service life.
  • Castings and forgings are used at high stress areas such as boom nose, boom foot, boom cylinder and stick foot.
  • All booms and sticks are stress-relieved for optimal life and durability, while minimizing weight for improved performance.
  • All booms and sticks are ultrasonic inspected.

Bucket Linkage

Two bucket linkages are available for the 374D L. Both linkages are available with or without a lifting eye on the power link.
  • The VB2 bucket linkage is for use with the reach sticks and VB2-family buckets
  • The WB2 bucket linkage is for use with the mass sticks and WB2-family buckets

Boom Construction

374D L booms feature a large cross-section to improve strength and reduce weight. Baffle plates reinforce the boom interior for higher rigidity. Booms are designed for strength and maximum payload.

Stick Construction

Sticks are made of high-tensile strength steel in a box-section design, making them strong and light. All sticks are reinforced with a thick baffle plate for added rigidity. The connection between stick and boom is made of forged steel, and a thick steel plate is used at the bucket connecting location for increased strength and rigidity at load-bearing points. An additional wear plate is added to the working side of the stick for protection. All mass sticks include additional wear bars on the working side to protect the structure during operation. There are four reach sticks and two mass sticks available to meet your application needs.

Linkage Pins

Bucket cylinder pin and idler to stick pin diameter for the reach boom have been increased. The pins have thick chrome plating for high wear resistance and long life.
Front Linkage
Designed for flexibility and high productivity
» Learn More


Optimized Package

Caterpillar offers a wide range of buckets, each designed and field tested to function as an integral part of your excavator. All Cat Buckets feature K Series™ GET (Ground Engaging Tools). Buckets are available in four levels of durability and are built to take full advantage of the machine’s power.

General Duty (GD)

General Duty buckets are designed for use in low impact, lower abrasion materials such as dirt, loam and mixed compositions of dirt and fine gravel.

Heavy Duty (HD)

Heavy Duty buckets are the most popular and a good “centerline” choice. This bucket style is a good starting point when application conditions are not known. Heavy Duty buckets are designed for a wide range of impact and abrasion conditions including mixed dirt, clay and rock.

Severe Duty (SD)

Severe Duty buckets are designed for higher abrasion conditions such as shot granite. When compared to the Heavy Duty bucket, wear bars and wear plates are substantially thicker and larger for added protection.

Extreme Duty (XD)

Extreme Duty buckets are designed for very high abrasion conditions such as granite quarries. Corner shrouds have been added and side wear plates are larger for added protection.
Buckets and Teeth
Designed and built for total system performance
» Learn More


Increase Machine Versatility

The Cat combination of machine and tool provides a total solution for just about any application. Work tools can be mounted directly to the machine or a quick coupler can be added, making it quick and easy to release one work tool and pick up another.

Couplers

Caterpillar offers two quick coupler styles: dedicated and pin grabber. Each allows quick tool changes.

Center-Lock™ Pin Grabber Coupler

Center-Lock is the Caterpillar pin grabber style coupler and features a patent pending locking system. A highly visible secondary lock clearly shows the operator when the coupler is engaged or disengaged from the bucket or work tool.

Work Tools

An extensive range of Cat Work Tools for the 374D L includes buckets, hammers, grapples, shears, multi-processors and rippers. Each are designed to optimize the versatility and performance of your machine. Cat Work Tools and couplers are ready to work in a variety of applications, such as site and structure demolition, debris clean-up, truck loading, scrap processing, breaking road surfaces and bed rock.

Hydraulic Kits

Caterpillar offers field-installed hydraulic kits designed to simplify the process of ordering and installing the right kit. Modular kit designs integrate Cat Work Tools with Cat Hydraulic Excavators. Every kit is easy to install. Hoses are pre-made, tubes are pre-bent and pre-painted and there are comprehensive instructions.
Work Tools
Solutions for your business
» Learn More


Emissions

ACERT® Technology is a differentiated technology that reduces emissions at the point of combustion. The technology capitalizes on proven Caterpillar leadership in three core engine systems: fuel, air and electronics.

Electro Magnetic Compliance

The 374D L meets the following EMC (Electro Magnetic Compliance) requirements:
  • ISO 13766 Earth Moving Machinery – Electromagnetic compliance
  • EU Directive 89/336/EEC
  • Aus EMC Framework

Fluid Management

Several serviceability elements are designed into the 374D L to limit fluid spillage while performing routine maintenance.

Ecology Drains

Ecology drains are provided for the fuel and hydraulic tanks, allowing fluids to be captured in a container when draining the tanks.
Environment
374D L meets a wide range of environmental requirements
» Learn More


Service Intervals

Long service intervals reduce maintenance costs. Engine oil, oil filter and fuel filters are at 500 hours.

Oil Sample and Pressure Ports

Oil sample and pressure ports provide easy checking of machine condition and are standard on every machine.

Hydraulic Capsule Filters

The return filters or capsule filters for the hydraulic system are located beside the hydraulic tank. The filter elements are removable without spilling hydraulic oil.

Service Points

Service points are centrally located with easy access to facilitate routine maintenance.

Pilot Hydraulic System Filter

Pilot hydraulic system filter keeps contaminants from the pilot system and is located in the pump compartment.

Remote Greasing Block

A concentrated remote greasing block on the boom delivers grease to hard-to-reach locations.

Radial Seal Cleaner

Radial seal main air cleaner with precleaner has a double-layered filter element for more efficient filtration. No tools are required to change the element.

Fuel-Water Separator

The water separator removes water from fuel, even when under pressure, and the water level can be monitored in the cab.
Service and Maintenance
Fast, easy service has been designed into the 374D L
» Learn More


Product Support

Cat dealers utilize a worldwide computer parts network to minimize machine downtime. Save money with Cat remanufactured components.

Machine Selection

Make detailed comparisons of machines you are considering. What are job requirements and machine attachments? What production is needed? Your Cat dealer can provide recommendations.

Purchase

Consider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine’s cost to yield lower owning and operating costs over time.

Customer Support Agreements

Cat dealers offer a variety of product support agreements and work with you to develop a plan to meet specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.

Operation

Improving operating techniques can boost your profits. Your Cat dealer has videos, literature and other ideas to help you increase productivity, and Caterpillar offers certified operator training to help maximize the return on your investment.

Maintenance Services

Repair option programs guarantee repair costs up front. Diagnostic programs such as Scheduled Oil Sampling, Coolant Sampling and Technical Analysis help you avoid unscheduled repairs.

Replacement

Repair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Complete Customer Support
Cat dealer services help you operate longer with lower costs
» Learn More


Standard / Optional Equip.

374D L Standard Equipment

ELECTRICAL
• Alternator – 75 ampere
• Lights: – Cab interior – Cab lights, halogen, time delay – Boom lights, halogen
• Signal/warning horn
ENGINE/POWER TRAIN
• Automatic engine speed control
• Automatic swing parking brake
• Automatic travel parking brakes
• Cat® C15 with ACERT® Technology
• Altitude capability to 2300 m (7,500 ft)
• Electric fuel priming pump
• High ambient cooling capability
• Side-by-side cooling system with separately mounted AC condenser and variable speed fan
• Two speed travel
• Water separator, with level indicator, for fuel line
GUARDS
• Heavy duty bottom guards on upper frame
• Heavy duty swivel guard on undercarriage
• Heavy duty travel motor guards on undercarriage
• Track guiding guards, center section
OPERATOR STATION
• Air conditioner, heater and defroster with automatic climate control
• Ashtray and 24 volt lighter
• Beverage/cup holder
• Coat hook
• Console mounted electronic type joysticks with adjustable gain and response
• Floor mat
• Instrument panel and gauges with full color graphical display
• Literature compartment
• Neutral lever (lock out) for all controls
• Positive filtered ventilation
• Pressurized cab
• Retractable seat belt 75 mm (3") width
• Sunshade for windshield and skylight
• Travel control pedals with removable hand levers
• Windshield wipers and washers (upper and lower)
UNDERCARRIAGE
• Double grouser 900 mm (35")
• Grease lubricated track
• Hydraulic track adjusters
• Long, variable gauge
• Steps – four
OTHER STANDARD EQUIPMENT
• Auxiliary hydraulic valve for hydro-mechanical tools
• Caterpillar one key security system with locks for doors, cab and fuel cap
• Cat walks – left side and right side
• Cross-roller type swing bearing
• Drive for auxiliary pump
• Hand control pattern changer
• Mirrors – left and right
• S·O·SSM quick sampling valves for engine oil and hydraulic oil
• Steel firewall between engine and hydraulic pumps
• Product Link

374D L Optional Equipment

FRONT LINKAGE
• Booms: – Mass excavation 7.0 m (23'0") with two working lights – Reach 7.8 m (25'7") with two working lights
• Sticks: – M 2.57WB (8'5") for mass boom – M 3.0WB (9'10") for mass boom – R2.84VB (9'4") for reach boom – R3.6VB (11'10") for reach boom – R4.15VB (13'7") for reach boom – R4.67VB (15'4") for reach boom
• Bucket Linkages: – VB2-family for VB2 sticks (available with or without lifting eye) – WB2-family for WB2 sticks (available with or without lifting eye)
• Buckets – see chart
• Tips, sidecutters and edge protectors
TRACK
• Double grouser 650 mm (26")
• Double grouser 750 mm (30")
• Double grouser 900 mm (35")
GUARDS
• FOGS (Falling Object Guard System) including overhead and windshield guards
• Track guiding guards: – Full length – Center section
• Vandal guards for windshield
• Wire mesh screen for windshield
AUXILIARY CONTROLS AND LINES
• Basic control arrangements: – Single action: one-way high pressure for hammer application – Combined function: one-way high pressure circuit for hammer application function for one-way or two-way high pressure. – Quick coupler circuit – Quick coupler lines for booms – Quick coupler lines for sticks
• Auxiliary boom lines: – High pressure for reach and mass booms
• Auxiliary stick lines: – High pressure lines for reach and mass sticks
MISCELLANEOUS OPTIONS
• Adjustable high-back heated seat with mechanical suspension
• Adjustable high-back seat with air suspension and heater
• Boom lowering control device
• Counterweight removal system
• Starting aid for cold weather with ether
• Stick lowering control device
• Straight travel pedal
• Cab front rain protector
• Converter, 10 amp – 12 volt with two sockets
• HID, boom lights
• HID, cab lights, time delay
• Jump start terminals
• Reversible cooling fan including protective screen
• Operator Compartment: – Joysticks: • Four button joystick for standard machine or single action auxiliary control • Thumb wheel modulation joystick for use with combined auxiliary control – Lunch box storage with lid – Radio: • AM/FM radio mounted in right hand console with antenna and two speakers • Radio ready mounting at rear location including 24 volt to 12 volt converter speakers, antenna • Two-way radio ready
• WAVES ready
  
  
Center-Lock Pin Grabber Quick Couplers
The Center-Lock Pin Grabber Coupler is designed for use on machines sized from 311-385 — and is designed to engage and disengage almost every tool designed for these machines.


Extreme Duty
For very high abrasion conditions including high quartzite granite.


General Duty
For digging in low impact, lower abrasion materials such as dirt, loam, and mixed compositions of dirt and fine gravel.


General Duty - High Capacity
Designed and built for use in high production truck loading applications.


Hammers - Excavators
Used for demolition and construction applications.


Heavy Duty
For a wide range of impact and abrasion conditions including mixed dirt, clay and rock.


Mobile Scrap & Demolition Shears
Used for demolishing steel structures and preparing bulk scrap (such as cars, farm machinery and railroad cars) for further processing.


Multi-Processor with Concrete Cutter Jaws
For demolition and cutting of concrete structures.


Multi-Processor with Crusher Jaws
For demolishing moderately reinforced structures.


Multi-Processor with Secondary Pulverizer Jaws
Used to process already-demolished concrete, separating out rebar and reducing concrete to small, ready-to-recycle chunks.


Multi-Processor with Shear Jaws
Used to reduce angle iron, channel iron, beams, pipe, rebar, cable and tires.


Rippers
For land clearing or site preparation in rock, quarry work and similar high-impact digging applications.


Severe Duty / Heavy Duty Rock
For higher abrasion conditions such as well shot granite and caliche.


 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com