C15 2007 Engine

  • Reliability - Dealer Repair Frequency statistics show Cat® heavy duty engines offer outstanding reliability based on initial quality and customer surveys.
  • Durability - Laboratory tests and engine disassembly analyses indicate Cat® C15 engines are expected to have a B50 life of one million miles with Caterpillar's recommended maintenance.
  • Fuel Economy - 2007 compliant Cat® C15 engines are engineered to offer the same fuel economy as EPA 2004 compliant engines.
  • Total Owning/Operating Costs (500,000 miles) - 2007 compliant Cat® engines are engineered to offer the same reliability, durability, fuel economy and maintenance costs as EPA 2004 compliant engines for outstanding overall value.
  • Dealer Support - Caterpillar sets the industry standard for support with nearly 2,000 authorized North American service locations and a 24/7 call center.
   Available Downloads
  
» • C15 Brochure - LEDT7017View a full-color brochure on the C15 with ACERT® Technology for 2007. 617kPDF
» • C15 On-Highway Diesel Engine with ACERT® Technology (EPA 07)Complete specifications on the C15 On-Highway Diesel Engine with ACERT® Technology for 2007.270kPDF
» • C15 On-Highway Diesel Engine with ACERT® Technology (EPA 07) - King of the HillComplete specifications on the "King of the Hill" C15 On-Highway Diesel Engine with ACERT® Technology for 2007.134kPDF

C15 2004 Engine

The Cat® C15 on-highway engine comes packed with the power, performance and reliability Cat owners have come to expect and soon it can be spec'd with 600 or 625 horsepower. As the leading choice for owner-operators, fleets and heavy haulers who want high horsepower performance combined with unmatched durability and superior resale value, the C15 delivers.

Built to last with series turbochargers, a higher compression ratio, and higher cylinder pressure to produce improved performance, better throttle response and increased fuel economy. And like all heavy duty engines with ACERT technology, the C15 also features rugged components such as steel single-piece low friction pistons, four-bolt connecting rods and a high-efficiency water pump.

With peak torque ratings up to 2050 lb-ft, the C15 provides excellent startability and exceptional hill-climbing capability. And even with 625 horses under the hood, you can still expect low maintenance costs and long engine life.

   Available Downloads
  
» • C15 On-Highway Diesel Engine with ACERT® Technology (EPA 04)Complete specifications on the C15 On-Highway Diesel Engine with ACERT® Technology for 2004.585kPDF
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com