Main PumpsThe hydraulic system includes three pumps with an independent swing circuit. The hydraulic circuit utilizes a load-sensing system to ensure high efficiency and productivity with little hydraulic loss.
Swing Dampening ValveA swing dampening valve reduces wagging, which produces smoother, time-saving swing stops.
Implement PressureIncreased implement pressure provides shorter cycle times, stronger digging forces and greater bucket fill factors.
Auxiliary HydraulicsStandard auxiliary hydraulics are managed electronically, making the machine more versatile.
Proportional Priority Pressure Compensation (PPPC) HydraulicsThe load-sensing PPPC system with proprietary electronic actuation provides excellent efficiency and controllability. - Pump discharge flow matches the operator’s desired speed, which makes for extremely smooth shifting from neutral to full stroke.
- Pump flow volume all goes to the actuator, which ensures the delivery of maximum hydraulic energy.
- Even if load pressure changes during actuation, the control lever position does not vary, which makes for consistent, reliable operation.
Hydraulics Precise power and control to move more material » Learn More
Cab DesignThe spacious cab provides excellent visibility and ergonomics. The full-color monitor provides the operator with easy-to-read, comprehensive machine information.
Cab ExteriorThe cab utilizes thick steel tubing along the bottom to reduce vibration and fatigue. The cab structure allows the FOGS to be bolted directly to the cab either at the factory or as an attachment.
Cab MountsThe cab shell is attached to the frame with viscous rubber cab mounts, which dampen vibrations and sound levels to enhance operator comfort.
Additional FeaturesThe 390D L operator station has many features for operator comfort. - Premium air suspension seat with adjustable/tilt console.
- Low effort joysticks.
- Numeric view of fuel consumption on the monitor.
- Optional rearview camera for added safety.
- Optional HID (High Intensity Discharge) lights with time delay for the boom and cab lights.
- Two-way radio-ready option.
Operator Station Simple and comfortable for maximum productivity » Learn More
Cat® C18 EngineThe C18 engine with ACERT™ Technology powers the 390D L. The C18 has a proven record of long life. Materials like high-strength steels and cast iron contribute to its durability, while uniquely designed water-cooled turbochargers and mechanically actuated fuel injection contribute to its reliability.
Improved Fuel EfficiencyThe 390D L optimizes fuel consumption through flexible power settings incorporated into the ADEM™ controller, which electronically manages engine response to load demand. The operator can select High Production, Standard or Economy mode to meet application requirements.
Hydraulic Cooling FansThe 390D L uses hydraulically driven cooling fans that operate based on coolant and hydraulic oil temperatures. To reduce load when cranking the engine, the cooling fan speed is fixed for a set amount of time after the engine is started and then is increased gradually to a specific speed.
Reversible FanA reversible fan option is offered to help clean the cooling package for increased uptime and reduced service cost.
Engine Power to move more dirt with less fuel » Learn More
Monitor DisplayThe monitor is a full-color Liquid Crystal Display (LCD). A master caution lamp blinks ON and OFF when one of the critical conditions below occurs: - Engine oil pressure low
- Coolant temperature high
- Hydraulic oil temperature high
Under normal conditions or the default condition, the monitor display screen is divided into four areas: clock and throttle dial, gauge, event display and multi-functional display.
Gauge DisplayThree analog gauges – fuel level, hydraulic oil temperature and coolant temperature – are displayed in this area.
Pattern Control ChangerThe standard hand control pattern changer can be accessed through the monitor to utilize either the standard excavator control pattern or backhoe loader pattern, making it easier for operators to work in the mode they are accustomed.
Electronic JoysticksElectronic joysticks provide features not possible with hydraulic pilot valves: - Eliminate pilot lines in cab for quieter operation
- Simple pattern change through the monitor
Operator Gain/ResponseThis is used to suit the operator preference or application. - Faster for quick response
- Slower for more precision
Product LinkProduct Link is a proprietary Caterpillar technology that tracks machine location, product health, hours of use and fuel consumption. This information is transmitted back to customers to help maximize machine productivity.
Variable Gauge UndercarriageThe long variable gauge undercarriage is standard, providing a wide, stable base for operating or a narrow gauge for reduced shipping width. Changes to the 390D L undercarriage include: - Improved track link to reduce and avoid stresses
- Improved carrier rollers to reduce the risk of leaking lubrication oil
- Improved forged idler for added durability in severe underfoot conditions
- Positive Pin Retention 2 (PPR2) to prevent pin movement
CounterweightThe 390D L has two counterweights available – both heavier to accommodate the reinforced front linkage.
CatwalksSlip-resistant catwalks are 500 mm (19.5 in) wide and stretch the length of the machine to safely provide access to major service points.
Track Roller FrameThe thick, steel-plated track roller frame is welded into a box structure, which provides increased rigidity and impact resistance.
Structures Rugged and durable for many applications » Learn More
UndercarriageThe undercarriage supports the swing bearing and upper structure and is the link that transmits the reaction forces from digging to the ground. The strength of the Cat undercarriage plays a major factor in machine stability and durability.
Track Roller FrameThe track roller frame has been improved by installing a longer stroke recoil spring and lowering the front idler. The longer recoil spring improves durability and service life of the undercarriage, and the offset idler increases the stability of the machine while working over the front.
Positive Pin Retention 2 (PPR2)Track links with the PPR2 are provided as standard on the 390D L. The PPR2 is designed to prevent looseness of the track pin in the track link and to reduce stress concentrations. The PPR2 system eliminates pin movement for increased service life.
Carrier RollersThe carrier rollers use a floating Duo-Cone seal, which reduces the risk of leaking lubricating oil.
Front LinkageCat® Excavator booms and sticks are built for performance and long service life. - Castings and forgings are used at high stress areas such as the boom nose, boom foot, boom cylinder and stick foot.
- All booms and sticks are stress-relieved for optimal life and durability while minimizing weight for improved performance.
- All booms and sticks are ultrasonic inspected to ensure reliability.
Bucket LinkageTwo bucket linkages are available for the 390D L. Both are available with or without a lifting eye.
Boom Construction390D L booms feature a large cross section to improve strength, reduce weight and maximize payload. Baffle plates reinforce the boom interior for higher rigidity.
Stick ConstructionSticks are made of high-tensile strength steel in a box-section design, making them strong and light. All sticks are reinforced with a thick baffle plate for added rigidity. The connection between stick and boom is made of forged steel, and a thick steel plate is used at the bucket connecting location for increased strength and rigidity at load-bearing points. An additional wear plate is added to the bottom plate to protect against damage. There are two reach sticks, three general purpose sticks and two mass sticks available to meet your needs.
Linkage PinsAll front linkage pins have thick chrome plating, giving them high wear resistance. Each pin diameter is made to distribute the shear and bending loads associated with the stick and to help ensure long pin, boom and stick life.
Optimized PackageCaterpillar offers a wide range of buckets – each designed and field tested to function as an integral part of your excavator. All Cat® Buckets feature K Series™ Ground Engaging Tools (GET). Buckets are available in four levels of durability and are built to take full advantage of the machine’s power.
General Duty (GD)General Duty buckets are designed for use in low impact, low abrasion material such as dirt, loam and mixed compositions of dirt and fine gravel.
Heavy Duty (HD)Heavy Duty buckets are the most popular and a good “centerline” choice. This bucket style is a good starting point when application conditions are not known. Heavy Duty buckets are designed for a wide range of impact and abrasion conditions, including mixed dirt, clay and rock.
Severe Duty (SD)Severe Duty buckets are designed for higher abrasion conditions such as shot granite. When compared to the Heavy Duty bucket, wear bars and wear plates are substantially thicker and larger for added protection.
Extreme Duty (XD)Extreme Duty buckets are designed for very high abrasion conditions such as granite quarries. Corner shrouds have been added, and side wear plates are larger for added protection.
Increase Machine VersatilityThe Cat combination of machine and tool provides a total solution for just about any application. Work tools can be mounted either directly to the machine or to a quick coupler, making it fast and easy to release one work tool and pick up another.
CouplersCaterpillar offers two quick coupler styles: dedicated and pin grabber. Each allows quick tool changes.
Center-Lock™ Pin Grabber CouplerCenter-Lock is the Cat pin grabber style coupler and features a patent pending locking system. A highly visible secondary lock clearly shows the operator when the coupler is engaged or disengaged from the bucket.
Work ToolsAn extensive range of Cat Work Tools for the 390D L includes buckets, grapples, shears, multi-processors and rippers. Each is designed to optimize the versatility and performance of your machine. Cat Work Tools and couplers are ready to work in a variety of applications, such as site and structure demolition, debris clean-up, truck loading, scrap processing and breaking road surfaces and bedrock.
Hydraulic KitsCaterpillar offers field-installed hydraulic kits designed to simplify the process of ordering and installing the right kit. Modular kit designs integrate Cat Work Tools with Cat Hydraulic Excavators. Every kit is easy to install. Hoses are pre-made, tubes are pre-bent and pre-painted and there are comprehensive instructions.
EmissionsACERT™ Technology is a differentiated technology that reduces emissions at the point of combustion. It capitalizes on proven Caterpillar leadership in three core engine systems: fuel, air and electronics.
Electro Magnetic ComplianceThe 390D L meets the following EMC (Electro Magnetic Compliance) requirements: - ISO 13766 Earth Moving Machinery – Electromagnetic compliance
- EU Directive 89/336/EEC
- Aus EMC Framework
Fluid ManagementMany serviceability elements are designed into the 390D L to limit fluid spillage while performing routine maintenance.
FiltersHydraulic return filters are vertically mounted, capsule-type with shutoffs in the inlet and outlet ports.
Ecology DrainsEcology drains for the fuel and hydraulic tanks allow fluids to be captured in a container when draining the tanks.
Certified RebuildWhen most other manufacturers’ models require replacement, Cat equipment can be rebuilt using many remanufactured parts. This means less materials going to landfills.
Service IntervalsLong service intervals reduce maintenance costs. Engine oil, oil filter and fuel filters are rated at 500 hours.
Oil Sample and Pressure PortsOil sample and pressure ports provide easy checking of machine condition and are standard on every machine.
Hydraulic Capsule FiltersThe return filters or capsule filters for the hydraulic system are located beside the hydraulic tank. The filter elements are removable without spilling hydraulic oil.
Service PointsService points are centrally located with easy access to facilitate routine maintenance.
Pilot Hydraulic System FilterA pilot hydraulic system filter keeps contaminants from the pilot system and is located in the pump compartment.
Remote Greasing BlockA concentrated remote greasing block on the boom delivers grease to hard-to-reach locations.
Radial Seal CleanerThe radial seal main air cleaner with precleaner has a double-layered filter element for more efficient filtration. No tools are required to change the element.
Fuel-Water SeparatorThe fuel-water separator removes water from fuel, even when under pressure, and the water level can be monitored in the cab.
Service and Maintenance Fast, easy and safe access is built in » Learn More
Product SupportCat dealers utilize a worldwide parts network to minimize machine downtime. Plus you can save money with Cat remanufactured components.
Machine SelectionMake detailed comparisons of machines you are considering. What are the job requirements and machine attachments? What production is needed? Your Cat dealer can provide recommendations.
PurchaseConsider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine’s cost to yield lower owning and operating costs over time.
Customer Support AgreementsCat dealers offer a variety of customer support agreements and work with you to develop a plan to meet specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.
OperationImproving operating techniques can boost your profits. Your Cat dealer has videos, literature and other ideas to help you increase productivity. Caterpillar also offers simulators and certified operator training to help maximize the return on your investment.
ReplacementRepair, rebuild or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
Complete Customer Support Cat® dealer services to help you operate longer with lower costs » Learn More
|