Hydraulic HorsepowerHydraulic horsepower is the actual machine power available to do work through implements and work tools. It’s much more than just the engine power under the hood – it’s a core strength that differentiates Cat machines from other brands. In fact, hydraulic horsepower for the 336E increased from the previous series’ output due to pump and other system improvements. This translates into the new E Series moving more material in less time.
Main Control Valve and Auxiliary ValvesThe 336E uses a high-pressure system to tackle the toughest of work in short order. A new one-piece, cast-block, back-to-back main control valve features resized and reshaped oil passages to improve efficiency and serviceability; stackable auxiliary valve attachments mount on top of the main valve, which allows for auxiliary hydraulic lines and valve configurations to be simplified for greater reliability.
Return FilterThe return filter is a capsule-type design with a cartridge inside. Unlike many competitors’ offerings, the Cat cartridge features a handle to help remove and change without oil spillage or contamination. A sensor attached to the filter warns the operator if it is full or exceeds a certain pressure level.
Swing Priority CircuitThe swing priority circuit on the 336E uses a new electric valve that’s operated by the machine’s improved Electronic Control Module (ECM). Compared to using a hydraulic valve, an electric valve allows for more finely tuned control, which is critical during material loading.
Electric Boom Regeneration ValveA new electric boom regeneration valve minimizes pump flow when the boom lowers down, which improves fuel economy. It is optimized for any dial speed setting being used by the operator, which in turn aids controllability and enhances component durability.
Stick Regeneration CircuitThe 336E regenerates the flow of oil from the rod end of the stick cylinder to the head end of the stick cylinder during low-load, stick-in operation – an approach that saves energy and expense.
Hydraulics Power to move more dirt, rock, and debris with speed and precision » Learn More
SeatsA new seat range includes mechanical, air suspension, heated, and air cooled options. Each option includes a reclining back, upper and lower seat slide adjustments, and height and tilt angle adjustments to meet operator needs for comfort and productivity.
ControlsThe right and left joystick consoles can be adjusted to meet the operator’s desired preference, making him (or her) more comfortable and productive during the course of a day.
With the touch of the button, one-touch idle reduces engine speed to help save fuel; touch it again or move the joystick and the machine returns to normal operating level.
The optional heavy lift mode increases machine system pressure to improve lift – a nice benefit in certain situations. Heavy lift mode also reduces engine speed and pump flow in order to improve controllability.
MonitorThe 336E is equipped with a new LCD (Liquid Crystal Display) monitor that’s 40% bigger than the previous model’s with higher resolution for better visibility. In addition to an improved keypad and added functionality, it is programmable to provide information in a choice of 42 languages to support today’s diverse workforce.
A new “Engine Shutdown Setting” accessible through the monitor allows owners and operators to specify how long the machine should idle before shutting down the engine, which can save significant amounts of fuel.
In addition, the monitor serves as a display for the optional rearview camera. Up to two different camera images can be displayed on the screen.
MP3-Ready Radio and Power SupplyThe standard radio is equipped with a new auxiliary audio port for MP3 players. Two 12-volt power supply sockets are located near key storage areas for charging.
StorageStorage spaces are located in the front, rear, and side consoles. New space near the auxiliary power supply holds MP3 players and cell phones. The drink holder accommodates large mugs with handles, and a new shelf behind the seat stores large lunch or toolboxes.
Automatic Climate ControlThe climate control system features five air outlets with positive filtered ventilation, which makes working in the heat and cold much more pleasant.
Operator Station Comfort and convenience to keep people productive » Learn More
Cat® C9.3 ACERT™ EngineThe C9.3 ACERT engine delivers more horsepower using less fuel than the previous series engine.
Emissions SolutionThe C9.3 ACERT engine is equipped to meet current U.S. Tier 4 Interim regulations. Driven by customer input, Caterpillar’s aftertreatment regeneration solution ensures the machine works as normal with no operator intervention needed.
The machine comes with two programmable modes of operation: automatic and manual regeneration.
In automatic mode, the machine starts the regeneration process once the filtering system reaches a certain level and conditions are optimal. The system will not interrupt the work process and can regenerate during machine operation.
Manual mode enables the operator to override the automatic mode. With a touch of a button (1) inside the cab, this mode allows the operator to move the machine from flammable or heat-restricted areas before initiating the regeneration process.
Bio Diesel-Ready Fuel SystemThe C9.3 ACERT engine is equipped with a high-pressure common rail fuel system that includes a new electric priming pump and three-layer fuel hose to allow the use of bio fuel up to B20 (bio fuel 20% mixture).
Cooling SystemThe high-ambient cooling system features a fixed-speed fan and a side-by-side-mounted radiator and oil and air coolers for easy cleaning.
Speed and Power ControlThe new E Series features isochronous speed control to maintain a constant speed – regardless of load – to improve fuel economy. Three different power modes are offered: high power, standard power, and economy power. The operator can easily change between modes through the monitor or console switch to meet the needs for the job at hand – all to help manage and conserve fuel.
Engine Reduced emissions, economical and reliable performance » Learn More
FrameThe upper frame includes new reinforced mountings to support a new Roll-Over Protective Structure (ROPS) cab; the lower frame is reinforced to increase component durability.
UndercarriageStandard and Long undercarriage systems are available to support various work applications.
Heavy-duty track rollers, precision forged carrier rollers, press-fit pin master joints, and enhanced track shoe bolts improve durability and reduce the risk of machine downtime and the need and cost to replace components.
A new segmented three-piece guiding guard is now offered to maintain track alignment and improve performance in multiple applications.
A redesigned motor housing prevents mud packing and debris buildup around seals.
CounterweightsTwo counterweight options are available: 6.0 mt (6.6 t) and 7.0 mt (7.7 t). Each is designed to match the height of the machine.
Regardless of choice, counterweights are bolted directly to the main frame using four M36 bolts for rigidity and feature an integrated housing for the new rearview camera option.
Structures and Undercarriage
Booms and SticksThe 336E is offered with a range of booms and sticks. Each is built with internal baffle plates and stress-relieved for added durability, and each undergoes ultrasound inspection to ensure quality and reliability. Large box-section structures with thick, multi-plate fabrications, castings, and forgings are used in high-stress areas such as the boom nose, boom foot, boom cylinder, and stick foot to improve durability. Also, the boom nose pin retention method is a captured flag design for enhanced durability.
SelectionsThere are three boom and stick options: HD, ES, and ME. Sticks match the HD, ES, and ME boom descriptions and applications below.
HD = Heavy Duty. This type of boom is best used for reach applications where conditions are optimal such as excavating basements, trenching for utility lines, and sewer applications. The combination of boom and stick is matched to the digging conditions.
ES = Extreme Service. This type of boom is best used for demolition applications or extreme applications where stress loads on the boom are increased. It should be used for demanding, harsh applications such as 100% rock and extensive hammer use.
ME = Mass Excavation. This type of boom is best used for quarry and other demanding applications. Used for high-volume production and loading, the ME front provides higher digging forces due to the geometry of the boom and stick. Bucket linkage and cylinders are more durable for excellent productivity in harsh applications.
Front Linkage Made for high stress and long service life » Learn More
Work ToolsAn extensive range of Cat Work Tools for the 336E includes buckets, compactors, grapples, multi-processors, thumbs, rakes, rippers, and shears. Each is designed to optimize the versatility and performance of your machine.
CouplersQuick couplers allow one person to change work tools in seconds for maximum performance and flexibility on a job site. One machine can move rapidly from task to task, and a fleet of similarly equipped machines can share a common work tool inventory.
Cat Center-Lock™ Pin Grabber CouplerCenter-Lock is the pin grabber style of coupler and features a patent-pending locking system. A highly visible secondary lock clearly shows the operator when the coupler is engaged or disengaged from the bucket or work tool.
Hydraulic KitsCat offers field-installed hydraulic kits that are uniquely designed to integrate Cat Work Tools with Cat excavators. Hoses and tubes are pre-made, pre-shaped, and pre-painted to make installation quick and easy.
BucketsCat buckets are designed as an integral part of the 336E system and feature new geometry for better performance. The leading edge has been pushed forward, resulting in more efficient filling and better operator control for greatly improved productivity.
Wear coverage in the corners and side cutter and sidebar protector coverage are improved; a new lift eye design accepts a wide range of shackle sizes.
All benefits are captured in a new bucket line with a new bucket naming convention. Following are the types offered:
General Duty (GD)GD buckets are for digging in low-impact, low-abrasion material such as dirt, loam, and mixed compositions of dirt and fine gravel.
Heavy Duty (HD)The most popular bucket style, HD buckets, are good for use in a wide range of impact and abrasion conditions including mixed dirt, clay and rock. They are a good starting point when digging conditions are not well known.
Severe Duty (SD)SD buckets are for higher abrasion conditions such as well shot granite and caliche.
Extreme Duty (XD)XD buckets are the new standard for high-abrasion conditions, including high quartzite granite.
Specialty BucketsIn addition to the four levels of bucket durability categories, several specialty buckets are available for the 336E – each with a different purpose: - Ditch cleaning for cleaning ditches, slope grading, and other finish work
- Center-Lock Pin Grabber Performance for maximum digging performance while keeping the versatility and convenience of a coupler
- Power for use in abrasive applications where breakout force and cycle times are critical
- Wide tip for low-impact material where leaving a smoother floor and minimal spillage are necessary
Work Tools Dig, hammer, rip, and cut with confidence » Learn More
Electric Boom and Stick Regeneration ValveThe 336E features unique electric boom and stick regeneration valves. The valves use gravity during typical “boom down” or “stick in” operations to regenerate flow of oil from the head end of the cylinder to the rod end of the cylinder instead of sending it all the way back to the hydraulic tank. This distinct Caterpillar solution increases efficiency and reduces cycle times and pressure loss for higher productivity and lower fuel costs.
Cat® Grade Control Depth and SlopeThis optional system (1) combines traditional machine control and guidance with standard factory-installed and calibrated components, making the system ready to go to work the moment it leaves the factory. The system utilizes internal front linkage sensors – well protected from the harsh working environment – to give operators real-time bucket tip position information, which minimizes the need and cost for traditional grade checking and improves job site safety. It also helps the operator complete jobs in fewer cycles, which means less fuel use. Cat dealers can upgrade the system to full three-dimensional control by adding proven Cat AccuGrade™ positioning technologies, including GPS and Universal Total Station (UTS).
Cat Product Link*This deeply integrated machine monitoring system is designed to help customers improve their overall fleet management effectiveness. Events and diagnostic codes as well as hours, fuel consumption, idle time, machine location, and other detailed information are transmitted to a secure web based application called VisionLink™, which uses powerful tools to communicate to users and dealers.
*Product Link licensing is not available in all areas. Please consult your Cat dealer for availability.
Integrated Technologies Solutions that make work easier and more efficient » Learn More
Ground-Level MaintenanceThe machine is designed to accommodate servicing most maintenance items from the safety and comfort of ground level.
Service DoorsWider service doors feature sturdier hinges and latches and a new screen design to help prevent debris entry; a new one-piece hood provides easier access to the engine and cooling compartments.
CompartmentsThe radiator, pump, and air cleaner (1) compartments provide easy access to major components. When an air cleaner plugs, a warning is displayed on the monitor inside the cab. Also, the fresh air filter (2) is located on the side of the cab to make it easier to reach and replace as needed.
Other Service ImprovementsThe water separator with water level sensor has a primary fuel filter element located in the pump compartment near ground level; the electric priming pump is mounted on the primary filter base and is easier to service than traditional hand-priming pumps.
The fuel tank features a remote drain cock located in the pump compartment to make it easy to remove water and sediment during maintenance.
The engine oil check gauge is situated in front of the engine compartment and is easy to remove. The engine oil filter is situated in the pump compartment for easy access. Changing engine oil is simple due to a unique drain cock designed to prevent spills.
The optional Fast Fill Hydraulic Oil System and Fast Fill Engine Oil System make what typically takes hours achievable in minutes.
Reinforced FrameThe upper frame is reinforced to accommodate the installation of a new ROPS cab with redesigned overhead guarding to protect operators.
Sound ProofingImproved sealing and cab roof lining lower noise levels significantly during machine operation.
Anti-Skid PlatesThe surface of the upper structure and the top of the storage box area are covered with removable anti-skid plates to help prevent service personnel and operators from slipping during maintenance.
Steps, Hand and Guard RailsSteps on the track frame (1) and storage box along with extended hand and guard rails to the upper deck enable operators to more securely work on the machine.
High Intensity Discharge (HID) LightsCab lights can be upgraded to HID for greater nighttime visibility.
Visibility – WindowsIncreased glass coverage improves visibility while meeting the latest ROPS regulations. The 70/30 split configuration features an upper window equipped with handles on the top and both sides so the operator can slide it to store in the ceiling. The lower window is removable and can be stored on the left wall of the cab shell. An available one-piece front windshield comes with a glass-breaking safety hammer.
The newly designed skylight is larger than the previous series’ skylight and provides greater overhead visibility, excellent natural lighting, and good ventilation. The skylight can be opened completely to become an emergency exit.
Monitor Warning SystemThe monitor is equipped with a buzzer that can warn an operator of critical events like “Engine Oil Pressure Decrease,” “Coolant Temperature High” or “Hydraulic Oil Temperature High,” allowing for immediate action to take place.
Rearview CameraA rearview camera (2) housed in the counterweight area is available as an optional attachment. The image projects through the cab monitor to give the operator a clear picture of what’s around the machine.
Product SupportCat dealers utilize a worldwide parts network to minimize machine downtime. Plus you can save money with Cat remanufactured components.
Machine SelectionMake detailed comparisons of machines you are considering. What are the job requirements and machine attachments? What production is needed? Your Cat dealer can provide recommendations.
PurchaseConsider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine’s cost to yield lower owning and operating costs over time.
Customer Support AgreementsCat dealers offer a variety of customer support agreements and work with you to develop a plan to meet specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.
OperationImproving operating techniques can boost your profits. Your Cat dealer has videos, literature, and other ideas to help you increase productivity. Caterpillar also offers simulators and certified operator training to help maximize the return on your investment.
ReplacementRepair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the right choice.
- The C9.3 ACERT engine, along with the Cat Clean Emissions Module (CEM), meets U.S. EPA Tier 4 Interim emissions regulations.
- The 336E generates 11% more horsepower, moves 5% more material, and burns 2% less fuel than the D Series machine, which means more efficiency and productivity with less resource consumption and fewer CO2 emissions.
- The 336E has the flexibility of running on either ultra-low-sulfur diesel (ULSD) fuel with 15 ppm of sulfur or less or bio diesel (B20) fuel blended with ULSD.
- The 336E features an overfill indicator that rises when the tank is full to help the operator avoid spilling.
- The 336E’s quick fill ports with connectors ensure fast, easy, and secure changing of engine and hydraulic oil.
- The 336E is built to be rebuilt with major structures and components remanufactured to reduce waste and replacement costs.
- The 336E is an efficient, productive machine that’s designed to conserve our natural resources for generations ahead.
|