EngineThe Cat® 3516B EUI Quad turbocharged and aftercooled diesel engine delivers high power and reliability in the world’s most demanding mining applications.
DesignThe 3516B is a 16-cylinder, four-stroke design that uses long, effective power strokes for more complete fuel combustion and optimum efficiency.
EPA CompliantWhere applicable, the 3516B engine is compliant with U.S. Environmental Protection Agency emissions requirements.
Altitude CompensationDesigned for maximum operating efficiencies at altitudes under 2300 m (7,500 ft).
High Torque RiseThe 23% net torque rise provides unequalled lugging force during acceleration, on steep grades and in rough underfoot conditions. Torque rise effectively matches transmission shift points for maximum efficiency and fast cycle times.
Enhanced LifeHigh displacement, low rpm rating, and conservative horsepower ratings mean more time on the haul roads and less time in the shop.
Separate Circuit AftercoolerAllows the aftercooler circuit to operate cooler than jacket water temperature for a denser air charge and greater combustion efficiency.
Engine ProtectionComputerized system electronically protects the engine during cold starts, high altitude operation, air filter plugging, and high exhaust temperature.
Electronic Control Module (ECM)Utilizes advanced engine management software to monitor, control, and protect the engine utilizing self-diagnosing electronic sensors. The computerized system senses operating conditions and power requirements and adjusts engine for peak performance and most efficient operation and at all times.
Oil Renewal SystemOptional oil renewal system extends engine oil change intervals from 500 hours to 4,000 hours or more to increase machine availability and reduce costs.
Power Train – Engine The Cat® 3516B EUI engine is built for power, reliability and efficiency for superior performance in the toughest applications. » Learn More
Mechanical Power TrainThe Cat mechanical drive power train and power shift transmission provides unmatched operating efficiency and control on steep grades, in poor underfoot conditions, and on haul roads with high rolling resistance.
1) TransmissionThe Cat six-speed planetary power shift transmission is matched with the direct-injection 3516B diesel engine to deliver constant power over a wide range of operating speeds.
Robust DesignDesigned for the higher horsepower of the 3516B engine, the proven planetary power shift transmission is built tough for long life between overhauls.
Transmission Chassis Control (TCC)TCC uses electronically transferred engine rpm data to execute shifts at preset points for optimum performance, efficiency and clutch life.
2) Lock-Up Torque ConverterCombines maximum rimpull and cushioned shifting of torque converter drive with the efficiency and performance of direct drive. Engages at approximately 7.2 km/h (4.5 mph), delivering more power to the wheels.
3) Final DrivesCat final drives work as a system with the planetary power shift transmission to deliver maximum power to the ground. Built to withstand the forces of high torque and impact loads, double reduction final drives provide high torque multiplication to further reduce drive train stress.
Wheels and RimsCast rear wheels and Cat center-mount rims are mounted using studs and nuts to minimize maintenance and maximize durability.
Steering SystemHydraulic steering control system is designed for exceptional smoothness and precise control. A separate circuit prevents cross contamination for long life.
Supplemental SteeringSupplemental steering system uses pressure accumulators and allows up to three 90 degree turns in case of engine failure.
Long LifeA dedicated oil tank and circuit provides cooler, cleaner oil for maximum performance and longer component life.
Power Train – Transmission Cat mechanical power train delivers more power to the ground for greater productivity and lower operating costs. » Learn More
Cat Data LinkElectronically integrates machine computer systems to optimize overall power train performance, increase reliability and component life, and reduce operating costs.
Electronic Technician (Cat ET)Cat ET service tool provides service technicians with easy access to stored diagnostic data through the Cat Data Link to simplify problem diagnosis and increase machine availability.
Integrated Braking Control (IBC)Integrates Hydraulic Automatic Retarder Control and Traction Control into one system for optimum performance and efficiency.
Body-up Reverse NeutralizerAutomatically shifts the transmission to neutral if the hoist lever is activated while transmission is shifted in reverse.
Controlled Throttle ShiftingRegulates engine rpm during shifting to reduce power train stress and clutch wear by controlling engine speed, torque converter lock-up and transmission clutch engagement for smoother shifts and longer component life.
Engine/Power Train Integration Electronically combines critical power train components to work more intelligently and to optimize overall truck performance. » Learn More
Box-Section DesignThe 789C frame uses a box-section design, incorporating two forgings and 21 castings in high stress areas with deep penetrating and continuous wrap-around welds to resist damage from twisting loads without adding extra weight.
ServiceabilityThe open box-section frame design allows easy access to power train components, reducing overall removal and installation time, and lowering overall repair costs. The raised and pinned body allows excellent access to the transmission.
Steel StructuresMild steel used throughout frame provides flexibility, durability, and resistance to impact loads, even in cold climates. Additionally, mild steel facilitates easy field repair.
CastingsCastings have large radii with internal reinforcing ribs to dissipate stress in areas of high stress concentration. Castings move welds to lower stress areas for greater frame life.
Integral Four-Post ROPS CabResiliently mounted to the main frame to reduce vibration and sound, the integral ROPS is designed as an extension of the truck frame. The ROPS/FOPS structure provides “five sided protection” for the operator.
Suspension SystemDesigned to dissipate haul road and loading impacts for longer frame life and a more comfortable ride.
CylindersFour independent self-contained, oil pneumatic, variable-rebound suspension cylinders are designed to absorb shocks in the most severe applications.
Durable DesignRugged cylinders utilize large diameter bore and low pressure nitrogen/oil design for long life with minimal maintenance. - Front. Front cylinders with preset caster and camber are mounted to the frame and serve as steering kingpins for a tight turning radius with excellent maneuverability and low maintenance.
- Rear. Rear cylinders allow axle oscillation and absorb bending and twisting stresses caused by rough, uneven haul roads rather than transmitting them to the main frame.
Structures Rugged Cat structures are the backbone of the 789C mining truck’s durability. » Learn More
Enhanced Operator VisibilityThrough the use of the fully Integrated Object Detection System, RADAR AND CAMERA, the operator can receive both audible and visual indications of detected objects.
Ergonomic LayoutThe 789C operator station is ergonomically designed for total machine control in a comfortable, productive and safe environment. All controls, levers, switches and gauges are positioned to maximize productivity and minimize operator fatigue.
Quiet CabIntegral, sound-suppressed ROPS/FOPS cab is resiliently mounted to the mainframe to isolate the operator from sound and vibration for a quiet, secure and comfortable ride.
Viewing AreaDesigned for excellent all-around visibility and clear sight lines to the haul road. The large viewing area enables the operator to maneuver with confidence for high productivity.
1) Air Suspension Seat with Three-Point Operator Restraint 2) Hoist Lever 3) Secondary Brake Pedal 4) Monitoring System 5) Steering Column 6) Transmission Console 7) Parking Brake Reset Valve 8) Storage Compartment 9) Trainer Seat 10) Operator Window 11) Operator Controls 12) Heating/Air Conditioning
Radio ReadyThe operator’s station comes ready with power ports, speakers, antenna, and electrical connections to facilitate trouble-free radio installation. Consult your dealer for the complete line of available Cat radio options including satellite radio.
Operator’s Station Ergonomically designed for operator comfort, superior control, and high productivity. » Learn More
Integrated Braking SystemThe Cat oil-cooled braking system delivers reliable performance and control in the most extreme haul road conditions. The integrated system combines the service, secondary, parking brake and retarding functions in the same robust system for optimum braking efficiency.
Four Corner RetardingFour corner retarding with 60/40 percent split (rear/front) in braking effort provides superior control in slippery conditions. Balanced front to rear brake torque provides exceptional braking performance and minimizes wheel lock-up, especially during retarding.
Oil-Cooled Multiple Disc BrakesCat four-wheel, forced oil-cooled, multiple disc service brakes are continuously cooled by water-to-oil heat exchangers for exceptional, non-fade braking and retarding performance.
Optional Extended Life Disc BrakesExtended life friction material has double the wear life of standard brakes and is twice as resistant to glazing for more consistent braking power with less noise.
PistonsThe Cat two-piece piston design combines the service, secondary, parking brake, and retarding functions in the same system. The primary piston hydraulically actuates both service and retarding functions. The secondary piston is spring-applied and held in the disengaged position by hydraulic pressure. If hydraulic system pressure drops below a specified level, the spring-applied secondary piston automatically applies the brakes.
Parking BrakeOil-cooled, spring-applied, hydraulically released parking brake is applied to all four wheels for superior parking capability on all grades up to 15 percent.
Hydraulic Automatic Retarder Control (HARC)Hydraulically activated automatic retarder control system electronically controls retarding on grade to maintain optimum engine rpm and oil cooling. Additional braking may be applied using the manual retarder or the brake pedal. HARC is deactivated when the operator applies the brake or accelerator controls.
Cat® Brake System Reliable braking with superior control gives the operator the confidence to focus on productivity. » Learn More
Cat Truck BodiesMatching the truck body to the application is a critical part of achieving the best value from your 789C. Caterpillar offers a variety of application specific body options that yield a payload ranging from 177 to 188 metric tons (195 to 207 tons). The Caterpillar exclusive 10/10/20 payload guidelines help achieve a balance of excellent payload with safe operation.
Body Options1) Cat “X” Body – The X body is a heavy duty body configured with a variety of liner options to meet site specific requirements of a mine. Like the Dual Slope – the X body is designed for durability across a range of harsh applications.
2) Mine Specific Body (MSD II) – For mature mines with good operational and maintenance practices, the lighter weight MSD II (Mine Specific Design) body is available in several sizes. It is a customer/site specific body that is designed to maximize performance. The MSD II is designed to maximize payload, provide good durability and can be configured with a variety of liner options to meet the specific requirements of the mine.
3) Gateless Coal Body – This specialized high volume body, available in several sizes, is targeted at dedicated coal haulage applications with minimal impact. The kicked up floor design eliminates the tailgate and gives the volume required to meet target payload.
4) Dual Slope Body – The original standard body, the Dual Slope body, provides excellent load retention, maintains a low center of gravity with optimum load distribution, reduces shock loading and is available in lined and unlined configurations. The Dual Slope body is intended for tough applications including greenfield sites and contracting mines.
Custom Body OptionsA variety of options including tail extensions, sideboards, tumble bars, rock boxes and rock shedders are available to maintain rated payload, reduce spillage and improve hauling efficiencies.
Truck Body Systems Cat designed and built for rugged performance and reliability in the toughest mining applications. » Learn More
VIMS™ Monitoring SystemIntelligent Caterpillar designed machine monitoring system provides critical machine health and payload data in real-time to keep the 789C performing at top production levels.
Production ManagementProduction Management enhances truck/loading tool effectiveness, improves fleet productivity and helps extend the life of truck frames, tires, rims and power train components, while lowering operating and maintenance cost.
Payload ManagementMax Payload Speed Manager is a feature that aids in managing the Cat 10/10/20 Overload Policy. Based on target payload weight and overload settings, the VIMS system logs and warns the operator when the truck reaches overload after 2nd gear reweigh. The truck will be limited to 2nd gear at 1,750 rpm, and the automatic retarder speed setting is reduced to 1,750 rpm until the load is dumped.
Payload management enables the manager to enhance truck/loading tool effectiveness and productivity levels by preventing overloads that can cause damage to component life and affect operator safety.
Road Analysis Control (RAC)Optional system monitors haul road conditions by measuring frame rack, pitch, and bias to improve haul road maintenance, cycle times, tire life, and fuel efficiency.
VIMS-PCVIMS-PC, the off-board reporting software program, allows service personnel to download a complete record of machine health and productivity data to a laptop computer for diagnosis and analysis. Easy-to-use software enables service technicians and mine management to generate health and payload reports for more effective machine management.
VIMS SupervisorOptional software allows mine management to easily manage and interpret VIMS data for optimum fleet management and productivity.
Machine ManagementService technicians or mine personnel can download data and generate reports for better machine management. Data can be used to improve effectiveness of scheduled maintenance programs, maximize component life, improve machine availability, and lower operating costs.
Gauge ClusterConveniently located gauge cluster maintains a constant display of vital machine functions.
Monitoring System Vital machine health and payload data keeps the 789C performing at peak production levels. » Learn More
Product SafetyCaterpillar has been and continues to be proactive in developing mining machines that meet or exceed safety standards. Safety is an integral part of all machine and system designs.
Integrated Object Detection SystemsObject Detection Systems are factory installed as standard equipment on 789C mining trucks. The fully Integrated Object Detection System, RADAR AND CAMERA, provides both audible and visual indications of detected objects. This system uses a combination of short and medium range radars which surround the machine, along with cameras on each side to allow the operator to confirm the detected object. The cameras supplement the radar alerts and are selectable by touch screen menus through an intuitive interface.
Overload PolicyAdherence to the Caterpillar 10/10/20 Overload Policy assures that steering and braking systems have sufficient capacity to perform.
Standard Safety FeaturesSlip resistant surfaces, retractable, seat/shoulder belts with three-point operator restraint, wide-angle mirrors, body raised indicator, body retaining cable, guard rails, reverse neutralizer when dumping, low interior sound level, secondary steering system, ground level access shutoff switches.
SAFETY.CAT.COM™
Safety Cat mining machines and systems are designed with safety as their first priority. » Learn More
Sustainability FeaturesThe 789C Mining Truck offers oil renewal systems, extended life filters and extended maintenance intervals which aid in decreasing the amount of waste contributed to our environment.
Oil Renewal SystemOptional oil renewal system extends engine oil change intervals from 500 hours to 4,000 hours or more to increase machine availability and reduce costs.
Engines with Advanced TechnologyEngines with advanced technology contribute less emissions to the environment while maintaining fuel efficiency.
Fuel EfficiencyThe engine provides additional retarding by running against compression on downhill hauls. During retarding applications the engine ECM does not inject fuel into the cylinders for exceptional fuel economy.
Sustainability A variety of features improve sustainability in areas of decreasing waste, extending component life and lowering emissions levels. » Learn More
Servicing EaseEasy access to daily service points simplifies servicing and reduces time spent on regular maintenance procedures. Enhanced serviceability and 500-hour service intervals are designed to increase machine availability and productivity.
Maintenance PlatformProvides access to engine, air filters, steering hydraulic tank, and battery compartment.
In-Frame AccessPermits easy access to major components for easy servicing and removal.
Ground-Level AccessAllows convenient servicing to tanks, filters, drains, and engine shutdown. Ground-level VIMS data port permits easier downloading of information.
AutolubeAutomatic lubrication system reduces maintenance time by automatically lubricating necessary components on a regular basis.
Fast Fill Service CenterOptional Wiggins fast fill service center features high speed fuel and oil exchange.
Scheduled Oil SamplingS•O•SSM sampling valves speed sampling and analysis reliability.
Pressure Test PointsDisconnect valves are conveniently located throughout the hydraulic systems for easy pressure testing.
Sealed Electrical ConnectorsElectrical connectors are sealed to lock out dust and moisture. Harnesses are braided for protection. Wires are color coded for easy diagnosis and repair.
Cylinder HeadsIndividual cylinder heads are interchangeable for easy removal and visual inspection of internal parts.
On-Board Diagnostic SystemsThe VIMS system continuously monitors all critical machine functions and components to help locate faults quickly for faster repair. Electronic Control Systems provide diagnosis of engine, transmission, brake, and chassis systems. Service Technicians utilize the Electronic Technician service tool (Cat ET) to program and troubleshoot these systems.
Serviceability Less time spent on maintenance means more time on the haul roads. » Learn More
Commitment Makes the DifferenceCat dealers offer a wide range of solutions, services and products that help you lower costs, enhance productivity and manage your operation more efficiently. Support goes far beyond parts and service. From the time you select a piece of Cat equipment until the day you rebuild, trade or sell it, the support you get from your Cat dealer makes the difference that counts.
Dealer CapabilityCat dealers will provide the level of support you need, on a global scale. Dealer expert technicians have the knowledge, experience, training and tooling necessary to handle your repair and maintenance needs, when and where you need them.
Product SupportCat dealers believe superior products deserve superior support. When Cat products reach the field, they are supported by a worldwide network of parts distribution facilities, dealer service centers, and technical training facilities to keep your equipment up and running. Cat customers rely on prompt, dependable parts availability and expertise through our global dealer network, ready to meet your needs 24/7.
Technology ProductsCat dealers offer a range of advanced technology products such as VIMS monitoring system and MineStar® information management system. These products include radio data communications, machine monitoring and diagnostics, fleet management, and haul road maintenance software – all designed to improve fleet efficiency, increase productivity, and lower costs.
www.cat.comFor more complete information on Cat products, dealer services, and industry solutions, visit us on the web at www.cat.com.
Customer Support Cat dealers have what it takes to keep mining haul trucks productive. » Learn More
|