The powerful 349E combines high performance and rugged durability to maximize your jobsite productivity. With 6 percent more engine power and 5 percent greater productivity, the 349E delivers emissions-compliant power and reduced cycle times. Like all E Series models, the 349E includes an enhanced operator station.
349E Hydraulic Excavator
Overview
349E Hydraulic Excavator
The powerful 349E combines high performance and rugged durability to maximize your jobsite productivity. With 6 percent more engine power and 5 percent greater productivity, the 349E delivers emissions-compliant power and reduced cycle times. Like all E Series models, the 349E includes an enhanced operator station.
Specifications
Power to move more dirt, rock, and debris with speed and precision »Learn More
Operator Station
Comfort and convenience to keep people productive »Learn More
Engine
Reduced emissions, economical and reliable performance »Learn More
Specifications
Engine
Engine Model
Cat® C13 ACERT™
Cat® C13 ACERT™
Net Flywheel Power
396 hp
295 kW
Net Power – SAE J1349
404 hp
301 kW
Bore
5.12 in
130 mm
Stroke
6.18 in
157 mm
Displacement
568 in3
12.5 L
Gross Power – SAE J1995
432 hp
322 kW
Net Power – ISO 14396
425 hp
317 kW
Weights
Maximum Weight**
117500 lb
53300 kg
Minimum Weight*
105400 lb
47800 kg
Track
Number of Carrier Rollers (each side) – Long Fix Undercarriage
2
2
Number of Carrier Rollers (each side) – Long Variable Gauge Undercarriage
3
3
Number of Shoes (each side) – Long Fix Undercarriage
52
52
Number of Shoes (each side) – Long Variable Gauge Undercarriage
52
52
Number of Track Rollers (each side) – Long Fix Undercarriage
9
9
Number of Track Rollers (each side) – Long Variable Gauge Undercarriage
9
9
Swing Mechanism
Swing Speed
8.7 RPM
8.7 RPM
Swing Torque
109500 lb ft
148.5 kN·m
Drive
Maximum Travel Speed
2.9 mph
4.7 km/h
Maximum Drawbar Pull
75300 lb
335 kN
Hydraulic System
Main System – Maximum Flow (Total)
203 gal/min
770 L/min
Swing System – Maximum Flow
102 gal/min
385 L/min
Maximum Pressure – Travel
5076 psi
35000 kPa
Maximum Pressure – Swing
3989 psi
27500 kPa
Pilot System – Maximum Flow
7.1 gal/min
27 L/min
Pilot System – Maximum Pressure
598 psi
4120 kPa
Boom Cylinder – Bore
6.69 in
170 mm
Boom Cylinder – Stroke
60 in
1524 mm
Stick Cylinder – Bore
7.48 in
190 mm
Stick Cylinder – Stroke
69.21 in
1758 mm
TB Family Bucket Cylinder – Bore
6.69 in
170 mm
TB Family Bucket Cylinder – Stroke
54.96 in
1396 mm
DB Family Bucket Cylinder – Bore
6.3 in
160 mm
DB Family Bucket Cylinder – Stroke
53.39 in
1356 mm
Maximum Pressure – Equipment
5076 psi
35000 kPa
Maximum Pressure – Equipment (Lift mode)
5512 psi
38000 kPa
Service Refill Capacities
Fuel Tank Capacity
190 gal
720 L
Cooling System
13.2 gal
50 L
Swing Drive (each)
2.6 gal
10 L
Final Drive (each)
4 gal
15 L
Hydraulic System (including tank)
150.6 gal
570 L
Hydraulic Tank
107.5 gal
407 L
Engine Oil (with filter)
11.4 gal
43 L
Standards
Brakes
ISO and SAE
ISO and SAE
Cab/FOGS
ISO and SAE
ISO and SAE
Benefits & Features
Hydraulic Horsepower
Hydraulic horsepower is the actual machine power available to do work through implements and work tools. It’s much more than just the engine power under the hood – it’s a core strength that differentiates Cat® machines from other brands.
Main Control Valve and Auxiliary Valves
The 349E uses a high-pressure system to tackle the toughest of work in short order. The 349E uses a redesigned side-by-side main control valve, which allows for auxiliary hydraulic lines and valve configurations to be simplified for greater reliability.
Return Filter
The return filter is a capsule-type design with a cartridge inside. Unlike many competitors’ offerings, the Cat cartridge features a handle to help remove and change oil without spillage or contamination. A sensor attached to the filter warns the operator if it is full or exceeds a certain pressure level.
Swing Priority Circuit
The swing priority circuit on the 349E uses a new electric valve that’s operated by the machine’s improved Electronic Control Module (ECM). Compared to using a hydraulic valve, an electric valve allows for more finely tuned control, which is critical during material loading.
Electric Boom Regeneration Valve
A new electric boom regeneration valve minimizes pump flow when the boom lowers down, which improves fuel economy. It is optimized for any dial speed setting being used by the operator, which in turn aids controllability and enhances component durability.
Stick Regeneration Circuit
The 349E regenerates the flow of oil from the rod end of the stick cylinder to the head end of the stick cylinder during low-load, stick-in operation – an approach that saves energy and expense.
Hydraulics
Power to move more dirt, rock, and debris with speed and precision »Learn More
Seats
A new seat range includes mechanical, air suspension, heated, and air cooled options. Each option includes a reclining back, upper and lower seat slide adjustments, and height and tilt angle adjustments to meet operator needs for comfort and productivity.
Controls
The right and left joystick consoles (1) can be adjusted to meet individual preferences, improving operator comfort and productivity during the course of a day.
With the touch of the button, one-touch idle reduces engine speed to help save fuel; touch it again or move the joystick and the machine returns to normal operating level.
The optional heavy lift mode increases machine system pressure to improve lift – a nice benefit in certain situations. Heavy lift mode also reduces engine speed and pump flow in order to improve controllability.
Monitor
The 349E is equipped with a new LCD (Liquid Crystal Display) monitor (2) that’s 40% bigger than the previous model’s with higher resolution for better visibility. In addition to an improved keypad and added functionality, it’s programmable to provide information in a choice of 42 languages to support today’s diverse workforce.
A new “Engine Shutdown Setting” accessible through the monitor allows owners and operators to specify how long the machine should idle before shutting down the engine, which can save significant amounts of fuel.
In addition, the monitor serves as a display for the optional rearview camera. Up to two different camera images can be displayed on the screen.
MP3-Ready Radio and Power Supply
The standard radio is equipped with a new auxiliary audio port for MP3 players. Two 12-volt power supply sockets are located near key storage areas for charging.
Storage
Storage spaces are located in the front, rear, and side consoles. New space near the auxiliary power supply holds MP3 players and cell phones. The drink holder accommodates large mugs with handles, and a new shelf behind the seat stores large lunch or toolboxes.
Automatic Climate Control
The climate control system features five air outlets with positive filtered ventilation, which makes working in the heat and cold much more pleasant.
Operator Station
Comfort and convenience to keep people productive »Learn More
Cat® C13 ACERT™ Engine
The Cat C13 ACERT engine delivers more horsepower using less fuel than the previous series engine.
Emissions Solution
The C13 ACERT engine is equipped to meet current U.S. Tier 4 Interim regulations. Driven by customer input, Cat’s aftertreatment regeneration solution ensures the machine works as normal with no operator intervention needed.
The machine comes with two programmable modes of operation: automatic and manual regeneration.
In automatic mode, the machine starts the regeneration process once the filtering system reaches a certain level and conditions are optimal. The system will not interrupt the work process and can regenerate during machine operation.
Manual mode enables the operator to override the automatic mode. With a touch of a button (1) inside the cab, this mode allows the operator to move the machine from flammable or heat-restricted areas before initiating the regeneration process.
Bio Diesel-Ready Fuel System
The Cat C13 ACERT engine is equipped with a mechanically actuated, electronically controlled unit injector (MEUI) fuel system that includes a new electric priming pump and three-layer fuel hose to allow the use of bio fuel up to B20 (bio fuel 20% mixture).
Cooling System
The high-ambient cooling system features a side-by-side-mounted radiator and oil and air coolers for easy cleaning.
Speed and Power Control
The new E Series features isochronous speed control to maintain a constant speed – regardless of load – to improve fuel economy. Three different power modes are offered: high power, standard power, and economy power. The operator can easily change between modes through the monitor or console switch to meet the needs for the job at hand – all to help manage and conserve fuel.
Engine
Reduced emissions, economical and reliable performance »Learn More
Frame
The upper frame includes new reinforced mountings to support a new Roll-Over Protective Structure (ROPS) cab; the lower frame is reinforced to increase component durability.
Undercarriage
Fixed and variable gauge long undercarriage systems are available to support various work applications.
Heavy-duty track rollers, precision-forged carrier rollers, press-fit pin master joints, and enhanced track shoe bolts improve durability and reduce the risk of machine downtime and the need and cost to replace components.
A new segmented three-piece guiding guard is now offered to maintain track alignment and improve performance in multiple applications.
A redesigned motor housing prevents mud packing and debris buildup around seals.
Counterweights
The standard 9.0 mt (9.9 t) counterweight maintains large lifting capacity and excellent stability. A counterweight with removal device is available as an attachment to reduce the time required in preparation for transport. Both counterweights bolt directly to the main frame for added rigidity and feature an integrated housing for the new rearview camera option.
The 349E is offered with a range of booms and sticks. Each is built with internal baffle plates and stress-relieved for added durability, and each undergoes ultrasound inspection to ensure quality and reliability. Large box-section structures with thick, multi-plate fabrications, castings, and forgings are used in high-stress areas such as the boom nose, boom foot, boom cylinder, and stick foot to improve durability. Also, the boom nose pin retention method is a captured flag design for enhanced durability.
Selections
Two boom types are offered:
HD = Heavy Duty Reach. HD is designed for general excavator applications such as multipurpose digging and loading, and it includes additional steel to make it more durable and better suited for more demanding applications like moving rock or using a hammer.
ME = Mass Excavation. ME is best used for quarry, high-volume loading, and other demanding applications. The ME front provides higher digging forces due to the geometry of the boom and stick relationship. Bucket linkage and cylinders are also built for greater durability.
Front Linkage
Made for high stress and long service life »Learn More
Work Tools
An extensive range of Cat Work Tools for the 349E includes buckets, hydraulic hammers, multi-processors, scrap and demolition shears, contractors’ grapples, trash grapples, rippers, and thumbs. Each is designed to optimize the versatility and performance of your machine.
Couplers
Quick couplers allow one person to change work tools in seconds for maximum performance and flexibility on a job site. One machine can move rapidly from task to task, and a fleet of similarly equipped machines can share a common work tool inventory.
Cat Center-Lock™ Pin Grabber Coupler
Center-Lock is the pin grabber style of coupler and features a patent-pending locking system. A highly visible secondary lock clearly shows the operator when the coupler is engaged or disengaged from the bucket or work tool.
Hydraulic Kits
Caterpillar offers field-installed hydraulic kits that are uniquely designed to integrate Cat Work Tools with Cat excavators. Hoses and tubes are pre-made, pre-shaped, and pre-painted to make installation quick and easy.
Buckets
Cat buckets are designed as an integral part of the 349E system and feature new geometry for better performance. The leading edge has been pushed forward, resulting in more efficient filling and better operator control for greatly improved productivity.
Wear coverage in the corners and side cutter and sidebar protector coverage are improved; a new lift eye design accepts a wide range of shackle sizes.
All benefits are captured in a new bucket line with a new bucket naming convention. Following are the types offered:
General Duty (GD)
GD buckets are for digging in low-impact, low-abrasion material such as dirt, loam, and mixed compositions of dirt and fine gravel.
Heavy Duty (HD)
The most popular bucket style, HD buckets are a good starting point when digging conditions are not well known like a wide range of impact and abrasion conditions that include mixed dirt, clay, and rock.
Severe Duty (SD)
SD buckets are for higher abrasion conditions such as well shot granite and caliche.
Extreme Duty (XD)
XD buckets are the new standard for high-abrasion conditions, including high quartzite granite.
Specialty Buckets
In addition to the four levels of bucket durability categories, several specialty buckets are available for the 349E, each with a different purpose:
Ditch cleaning for cleaning ditches, slope grading, and other finish work
Center-Lock Pin Grabber Performance for maximum digging performance while keeping the versatility and convenience of a coupler
Power for use in abrasive applications where breakout force and cycle times are critical
Wide tip for low-impact material where leaving a smoother floor and minimal spillage are necessary
Work Tools
Dig, hammer, rip, and cut with confidence »Learn More
Cat® Grade Control Depth and Slope
This optional system (1) combines traditional machine control and guidance with standard factory-installed and calibrated components, making the system ready to go to work the moment it leaves the factory. The system utilizes internal front linkage sensors – well protected from the harsh working environment – to give operators real-time bucket tip position information, which minimizes the need and cost for traditional grade checking and improves job site safety. It also helps the operator complete jobs in fewer cycles, which means less fuel use. Cat dealers can upgrade the system to full three-dimensional control by adding proven Cat AccuGrade™ positioning technologies, including GPS and Universal Total Station (UTS).
Cat Product Link*
This deeply integrated machine monitoring system is designed to help customers improve their overall fleet management effectiveness. Events and diagnostic codes as well as hours, fuel consumption, idle time, machine location, and other detailed information are transmitted to a secure web application called VisionLink™, which uses powerful tools to communicate to users and dealers.
*Product Link licensing not available in all areas. Please consult your Cat dealer for availability.
Integrated Technologies
Solutions that make work easier and more efficient »Learn More
Service Doors
Wider service doors (1) feature sturdier hinges and latches and a new screen design to help prevent debris entry; a new two-piece hood provides easier access to the engine and cooling compartments.
Compartments
The radiator, pump, and air cleaner compartments provide easy access to major components. The fresh air filter (2) is located on the side of the cab to make it easier to reach and replace as needed.
Other Service Improvements
The water separator with water level sensor has a primary fuel filter element located in the pump compartment near ground level; the electric priming pump is mounted on the primary filter base and is easier to service than traditional hand-priming pumps.
The fuel tank features a remote drain cock located in the pump compartment to make it easy to remove water and sediment during maintenance.
The engine oil check gauge is situated in front of the engine compartment and is easy to remove. The engine oil filter is situated in the pump compartment for easy access. Changing engine oil is simple due to a unique drain cock designed to prevent spills.
The optional Fast Fill Hydraulic Oil System and Fast Fill Engine Oil System make what typically takes hours achievable in minutes.
The upper frame is reinforced to accommodate the installation of a new ROPS cab with redesigned overhead guarding to protect operators.
Sound Proofing
Improved sealing and cab roof lining lower noise levels significantly during machine operation.
Anti-Skid Plates
The surface of the upper structure and the top of the storage box area are covered with removable anti-skid plates to help prevent service personnel and operators from slipping during maintenance.
Steps, Hand and Guard Rails
Steps (1) on the track frame and storage box along with extended hand and guard rails to the upper deck enable operators to more securely work on the machine.
High Intensity Discharge (HID) Lights
Cab lights can be upgraded to HID for greater night time visibility.
Visibility – Windows
Increased glass coverage improves visibility while meeting the latest ROPS regulations. The 70/30 split configuration features an upper window equipped with handles on the top and both sides so the operator can slide it to store in the ceiling. The lower window is removable and can be stored on the left wall of the cab shell. An available one-piece front windshield comes with a glass-breaking safety hammer.
The newly designed skylight is larger than the previous series’ and provides greater overhead visibility, excellent natural lighting, and good ventilation. The skylight can be opened completely to become an emergency exit.
Monitor Warning System
The monitor is equipped with a buzzer that can warn an operator of critical events like “Engine Oil Pressure Decrease,” “Coolant Temperature High,” or “Hydraulic Oil Temperature High,” allowing for immediate action to take place.
Rearview Camera
A rearview camera (2) housed in the counterweight area is available as an attachment. The image projects through the cab monitor to give the operator a clear picture of what’s behind the machine.
Cat dealers utilize a worldwide parts network to maximize your machines’ uptime. Plus they can help you save money with Cat remanufactured components.
Machine Selection
What are the job requirements and machine attachments? What production is needed? Your Cat dealer can provide recommendations to help you make the right machine choices.
Purchase
Consider financing options and day-to-day operating costs. Look at dealer services that can be included in the machine’s cost to yield lower owning and operating costs over time.
Customer Support Agreements
Cat dealers offer a variety of customer support agreements and work with you to develop a plan to meet your specific needs. These plans can cover the entire machine, including attachments, to help protect your investment.
Operation
Improving operating techniques can boost your profits. Your Cat dealer has videos, literature, and other ideas to help you increase productivity. Caterpillar also offers simulators and certified operator training to help maximize the return on your investment.
Replacement
Repair, rebuild, or replace? Your Cat dealer can help you evaluate the cost involved so you can make the best choice for your business.
The C13 ACERT engine, along with the Cat Clean Emissions Module (CEM), meets U.S. EPA Tier 4 Interim emissions regulations.
The 349E performs the same amount of work while burning 3% less fuel than the previous D Series model, which means more efficiency, less resources, and fewer CO2 emissions.
The 349E has the flexibility of running on either ultra-low-sulfur diesel (ULSD) fuel with 15 ppm of sulfur or less or bio diesel (B20) fuel blended with ULSD.
The 349E features an overfill indicator that rises when the tank is full to help the operator avoid spilling.
The 349E’s quick fill ports with connectors ensure fast, easy, and secure changing of hydraulic oil.
The 349E is built to be rebuilt with major structures and components remanufactured to reduce waste and replacement costs.
The 349E is an efficient, productive machine that’s designed to conserve our natural resources for generations ahead.
For very high abrasion conditions including high quartzite granite.
General Duty
For digging in low impact, lower abrasion materials such as dirt, loam, and mixed compositions of dirt and fine gravel.
General Duty - High Capacity
Designed and built for use in high production truck loading applications.
General Duty - Wide Tip
Performs best in low-impact materials such as dirt and loam where leaving a smoother floor and minimal spillage is necessary.
Hammers - Excavators
Used for demolition and construction applications.
Heavy Duty
For a wide range of impact and abrasion conditions including mixed dirt, clay and rock.
Multi-Processor with Concrete Cutter Jaws
For demolition and cutting of concrete structures.
Multi-Processor with Crusher Jaws
For demolishing moderately reinforced structures.
Multi-Processor with Primary Pulverizer Jaws
Used to demolish and reduce concrete, separating rebar from concrete and eliminating the need for secondary processing before recycling.
Multi-Processor with Secondary Pulverizer Jaws
Used to process already-demolished concrete, separating out rebar and reducing concrete to small, ready-to-recycle chunks.
Multi-Processor with Shear Jaws
Used to reduce angle iron, channel iron, beams, pipe, rebar, cable and tires.
Multi-Processor with Tank Shear Jaws
Used to cut storage tanks and plate steel producing straight, smooth cuts.
Pin Grabber Performance
This bucket is designed with a patented recessed pin to provide maximum digging performance while using a pin grabber coupler.
Rippers
For land clearing or site preparation in rock, quarry work and similar high-impact digging applications.
Severe Duty / Heavy Duty Rock
For higher abrasion conditions such as well shot granite and caliche.
Stiff Link Thumbs
Stiff Link Thumbs feature a rigid link and are attached to the excavator stick with a weld-on bracket. The bucket curls in to the thumb to pick, grab, sort and handle various types of material and objects found on most every job site.