The Cat® 966K was designed to improve operator comfort, performance, and productivity, all while meeting Tier 4 Interim/Stage IIIB emission standards. The Performance Series Buckets enhance visibility and decrease cycle times. The unmatched, revolutionary world-class cab creates a comfortable, efficient, safe, and productive operator environment. The innovative Cat C9.3 ACERT™ engine is optimized for maximum fuel efficiency and increased power density while meeting all Tier 4 Interim/Stage IIIB emission standards. The reliability, durability, and versatility of the 966K result in a machine that is better built to meet your needs. All day. Every day.
966K Wheel Loader
Overview
966K Wheel Loader
The Cat® 966K was designed to improve operator comfort, performance, and productivity, all while meeting Tier 4 Interim/Stage IIIB emission standards. The Performance Series Buckets enhance visibility and decrease cycle times. The unmatched, revolutionary world-class cab creates a comfortable, efficient, safe, and productive operator environment. The innovative Cat C9.3 ACERT™ engine is optimized for maximum fuel efficiency and increased power density while meeting all Tier 4 Interim/Stage IIIB emission standards. The reliability, durability, and versatility of the 966K result in a machine that is better built to meet your needs. All day. Every day.
Specifications
Implement System – Maximum Pump Output (2,275 rpm)
90 gal/min
340 L/min
Implement System – Optional 3rd Function Maximum Flow
79.3 gal/min
300 L/min
Implement System – Optional 3rd Function Maximum Pressure
3000 psi
20700 kPa
Brakes
Brakes
Meet OSHA, SAE J1473 OCT90 and ISO 3450-1985 required standards
Meet OSHA, SAE J1473 OCT90 and ISO 3450-1985 required standards
Axles
Front
Fixed
Fixed
Rear
Oscillating ±13 degrees
Oscillating ±13 degrees
Maximum Single-Wheel Rise and Fall
19.5 in
495 mm
Tires
Tires
Choices
Choices
Cab
ROPS/FOPS
Meets SAE and ISO standards
Meets SAE and ISO standards
Service Refill Capacities
Fuel Tank – Standard
101 gal
381 L
Cooling System
17.2 gal
65 L
Crankcase
6.5 gal
24.5 L
Transmission
13.2 gal
50 L
Differentials and Final Drives – Front
16.9 gal
64 L
Differentials and Final Drives – Rear
16.9 gal
64 L
Hydraulic Tank
52.3 gal
198 L
Sound
Standards
Standards
Standards
Benefits & Features
Structures
The K Series™ features many of the components designed and proven reliable over generations of product design.
Strata Precleaner
The system removes 93% of the dust particles before the air has reached the primary engine air filter. As air enters the precleaner, stationary vanes cause the incoming air to spin. The resulting centrifugal force spins dust and dirt to the outer walls where they are ejected out into the exhaust stream, while the clean air flows down the center of the tube and continues into the primary air filter. The primary benefit is extended filter life.
Cold Start/High Altitude Package
A new optional cold start package includes a fan pump bypass, transmission pump bypass, additional battery capacity, and an engine heater plug/cord. The bypass systems reduce the parasitic load on the engine, while the additional battery capacity increases the cold cranking revolutions during startup. With the new optional cold start package available on K Series, starting capability has been dramatically improved in cold weather conditions. The system also improves starting capability at high altitudes.
Monitoring Programs
Monitoring product health is key to maintaining reliability of any equipment. Many programs offered by Caterpillar make the tracking of the customer’s machine health quick and easy. These programs include Product Link, VisionLink™, and S·O·SSM Services.
Renowned Cat Dealer Support
From helping you choose the right machine to knowledgeable support, Cat dealers provide the best when it comes to sales and service. Manage costs with preventive maintenance programs like Scheduled Oil Sampling (S·O·SSM) analysis or elaborate Customer Support Agreements. Stay productive with best-in-class parts availability. Cat dealers can even help you with operator training to help boost your profits. And when it’s time for machine rebuild, your Cat dealer can help you save even more with Genuine Cat Reman parts. Receive the same warranty and reliability as new products at cost savings of 40 to 70 percent for power train and hydraulic components.
The robotically welded two-piece structural frame design provides a rugged and reliable foundation for the machine that improves stability, performance, and serviceability. A robust articulating hitch system joins the front and rear frames improving durability. Enhanced lines routings across the hitch joint streamline the manufacturing process and improve reliability and durability.
Engine
The new Cat C9.3 ACERT engine was designed to optimize power density. It uses a combination of technologies to reduce regulated emissions while ensuring high performance and excellent fuel efficiency. An upgraded ADEM™ 4 electronic control module manages the combustion process and a new high-pressure common rail fuel system allows precise injection timing for a clean, efficient fuel burn. The rugged Cat Clean Emissions Module is securely rubber mounted on its own platform above the engine and contains a Diesel Oxidation Catalyst, Diesel Particulate Filter and Cat Regeneration System. Regeneration, the process by which soot is removed from the Diesel Particulate Filter, is completely automatic and does not interrupt the machine’s work cycle.
Emissions
The 966K features a Cat C9.3 ACERT engine and a Cat Clean Emissions Module to deliver the performance and efficiency that customers demand, while meeting Tier 4 Interim/Stage IIIB emission standards. The six-cylinder electronic engine is turbocharged and aftercooled. ACERT™ Technology is a combination of building blocks that includes electronics, fuel systems, air management systems and aftertreatment components. The system is optimized based on engine size, the type of application and the geographic location in which it will work. The technologies are applied systematically and strategically to meet high customer expectations for productivity, fuel efficiency, reliability and service life.
Axles
The 966K axles are designed to handle extreme applications resulting in reliable performance and extended life. The front axle is rigidly mounted to the frame in order to withstand internal torque loads and still maintain support for the wheel loader. The rear axle can oscillate to ±13 degrees helping to ensure all four wheels stay on the ground providing stability even in the roughest terrain.
The proven Z-bar linkage with Performance Series Buckets offer excellent penetration into the pile, high breakout forces, good roll back angles, and faster dig times. The results are improved tire life, superior fuel efficiency, and exceptional production capabilities; all helping to enable a sustainable solution for your business.
Load Sensing Hydraulics
Load sensing hydraulics produce flow and pressure for the implement system upon demand and only in amounts necessary to perform the needed work functions, enhancing machine productivity and fuel efficiency. Implement controllability is improved through simultaneous implement operation and repeatable fine modulation, enabling greater operator comfort through ease of operation.
Ride Control
Ride control provides the operator with a smoother ride over rough terrain, enabling a more comfortable ride at higher speeds. The benefit is reduced cycle times, higher productivity and better fuel efficiency while performing load and carry applications. The system works by using an accumulator to dampen the linkage motion, acting as a shock absorber.
Torque Converter
The 966K torque converter is optimized to improve fuel efficiency and deliver more power to the ground.
Transmission
The K series transmissions incorporate a new shifting strategy that delivers smoother shifts, faster acceleration, and better performance climbing a grade. When placing the transmission into forward gear, the machine will automatically start in second gear. With the further enhancement of a torque based 2 to 1 downshift, the downshift will only occur based on machine load. Owners and operators will fully benefit from utilizing the automatic 1-4 transmission mode, which results in lower fuel consumption and optimal machine performance.
An extensive range of work tools and bucket styles are available for the 966K to customize the machine for your operation. The list includes: Performance Series Buckets; Specialty Buckets (Multipurpose, Side Dump, Waste Handling, Woodchip); Pallet Forks, Log and Lumber Forks, Rakes (with or without top clamps); and Plows (angle or V-style). Each is available either with pin on or quick coupler interface.
Performance Series Buckets: Load Easy, Fuel Efficient, Carry More
Performance Series Buckets utilize a system-based approach to balance bucket shape with the machine’s linkage, weight, lift and tilt capacities. Operators benefit from reduced dig times and better material retention; ultimately translating into significant productivity and fuel efficiency improvements.
Lower Operating Costs
Performance Series Buckets feature a longer floor that easily digs through the pile and provides excellent visibility for the operators to see when the bucket is full. Less time digging in the pile results in lower fuel consumption and improved tire life. A unique spill guard protects the cab and linkage components from material overflow.
Higher Productivity
Performance Series Buckets achieve higher fill factors – ranging from 100% to 115% depending on the machine application and material type. The buckets feature optimized geometry with a bucket opening matched to the machine’s linkage and incorporate a curved side profile to maximize material retention. The optimized design results in unsurpassed production capabilities.
Performance Series Bucket Styles
Performance Series Buckets are available for General Purpose, Material Handling, Rock and Coal style buckets.
Fusion™ is the patented wheel loader coupler system from Caterpillar. The Fusion Coupler System provides performance virtually identical to pin on – with all the flexibility of a quick coupler system. The Fusion Coupler sits back, close-in to the loader arms – minimizing offset and increasing the machine’s performance.
No Loss of Performance
Imagine lifting a hundred pound box with your arms fully extended. Now imagine lifting that same load close to your body. That’s the genius of Fusion: designed to integrate the work tool and the machine by pulling the coupler and tool closer in to the loader. As a result, the center of gravity is moved inward, towards the machine. This translates to increased lifting ability when compared to machines equipped with other coupler systems.
Unsurpassed Durability
An advanced wedging mechanism creates a tight, rattle-free fit. This patented lock up system eliminates play and wear – resulting in a long service life. Wedges pull the attachment tight to the machine in two directions – in and down. Constant hydraulic pressure on the coupler wedges compensate for wear, assuring a tight fit through the life of the coupler. Tight fit gives better tool control and increased productivity. Coupler durability is substantially increased over traditional couplers.
Enhanced Visibility
An open coupler frame design clears sight lines from the operator’s seat, making it easier than ever before to engage and disengage attachments with certainty. Offset tines and other design changes to Fusion Pallet Forks, working in conjunction with the Fusion Coupler, enhance visibility substantially at ground level and truck bed height when compared to traditional coupler and fork combinations.
Common Interface Compatibility
The Fusion Coupler System gives Caterpillar customers one common interface – eliminating the need for many different couplers across the entire range of small and medium wheel loaders. This expanded machine compatibility not only allows one machine to use a range of work tools, but also allows one work tool to be picked up by machines of many different sizes.
The Fusion coupler interface is designed to work on 924 through 972 machines. Each machine will have its own optimal bucket and fork recommendations. However, cross-machine compatibility gives you additional flexibility and fleet options not found with any other wheel loader coupler.
Electro-Hydraulic (EH) Joystick Steering with Force Feedback (Speed Sensitive)
The industry leading EH joystick steering system combines operator comfort and precision control to provide a sustainable work environment for the operator. The system incorporates a force feedback motor that automatically adjusts the effort needed to tilt the ergonomic joystick based on ground speed, resulting in superior control in all applications and climates. For customers who prefer a steering wheel, an electro-hydraulic steering wheel is available as an option.
Implement Controls (EH)
Seat mounted single axis implement control levers provide the operator with precise control of the work tool, all while moving with the seat for maximum comfort. In cab programmable kick-outs and automatic cylinder snubbing maximize operator comfort and productivity throughout their shift. Optional implement joysticks are available for 2V and 3V hydraulics.
Seat
The Cat Optimized Seating System is 6-way adjustable to accommodate operators of all sizes. The seat has a one piece high back that supports the lumbar area of the back up through the shoulders. Both armrests are large and can be adjusted up, down, fore, and aft to enhance comfort and convenience. An optional feature for the cab seat is a heated backrest and cushion.
Sound and Vibration
New viscous cab mounts connect the cab to the frame of the machine, decreasing noise and vibration the operator is subjected to. This contributes to a well-rested operator who remains efficient and productive. All Day. Every Day.
Information Display
The central display panel has a large text box, five analog-like gauges, and LED warning indicators. The large text box provides in-language information about machine operation, feature activation and system troubleshooting and calibration. With the 5 large analog-type gauges the operator can easily identify if key systems are within normal operating range. A resettable trip totals function has been incorporated to display information for average fuel consumed, total fuel consumed, idle fuel, idle time, operating hours, odometer, etc. The navigation buttons are located on the side of the screen and help assist with set up and other various functions.
Automatic Climate Control and Air Quality
The new climate control system automatically adjusts the air temperature and fan speed to maintain the operator’s preferred climate setting. The cab air filtration system recirculates 90% of the cab air and is now serviced from outside the cab, enabling maximum air quality and cab cleanliness. The new air conditioning sealing system keeps refrigerant contained preventing system shutdown. Combined together, these systems help the operator to remain efficient and productive all shift long.
Entry and Exit
Well-placed grab bars and a ladder inclination angle of 10-degrees forward makes the walk into the cab feel more like a staircase than a ladder. The new wider front hinged door can be opened and closed while seated, greatly improving ingress and egress. Two new left-hand and right-hand sliding windows can also be opened and closed with one hand while seated for comfortable communication to personnel on the ground.
Visibility
Visibility has been enhanced by removing the steering wheel, adding a convex windshield, and eliminating two cab posts. The cab has a clean and clear panoramic view for safe operation of the machine. External rearview mirrors are mounted on the cab to provide all around visibility. The external mirrors fold horizontally to provide fast, safe access to clean the window from the front platform. Optional heated and powered mirrors are available to further improve visibility in cold climates.
Rearview Camera
With the new standard rearview camera, visibility is greatly enhanced. The camera is located in a pocket on the grill to protect it from damage and the elements. The camera can be set to activate only when the transmission is in reverse to help eliminate distractions in the cab, especially when in dark environments. Two rear work lights are located in the rear grill and can be activated to illuminate the area behind the machine in low light conditions.
Control Panels and Park Brake Switch
Two control panels located on the front right ROPS post consist of large membrane switches making them easy to activate while wearing gloves. The membrane switches contain LED’s to denote activation/mode and have a positive feel and “click” to signal activation. The ISO symbols located on each membrane switch are molded all the way through to ensure the image will not wear off over time. A new “help” feature explains the function of each membrane switch. A two position rocker switch activates the electro-hydraulic park brake and is automatically applied upon machine shutdown.
The electrical service center provides grouped ground level access to numerous electrical features, enhancing safety and convenience for operators and service technicians. It is conveniently located beneath the left platform for access before entering the cab and contains the maintenance free batteries, a fuse relay panel, main disconnect switch, ground level engine shutdown switch, hood tilt switch, and the jump start receptacle.
Engine Access
The K Series retains the Cat sloped “one-piece” tilting hood, which has become one of our brand’s hallmarks and provides industry-leading access to the engine, Cat Clean Emissions Module (CEM) and other components but with fresh new styling clearly distinct from the H Series. New to the loaders is a rear clamshell hood design that allows quick access to the engine oil dipstick and fill, fuel fill port, and cooler cores.
Cooling System
The cooling system is readily accessible for clean out and maintenance. With six cooling fins per inch and a perforated grill, most airborne debris entering the system passes through the cooler cores. The cooler cores swing out providing easy access for cleaning; an option variable pitch fan is available to automatically purge the cooler cores by periodically reversing the airflow.
Hydraulic Service Center
The hydraulic components are all conveniently located behind the hinged right side access ladder at a single ground level service center improving safety and reducing service time. Accessible from the service center are the transmission and hydraulic oil filters, brake accumulators, pressure test ports, etc.
The 966K is designed to compliment your business plan, reduce emissions and minimize the consumption of natural resources.
Improved fuel efficiency – less fuel consumed results in lower emissions.
Machine is built with a 96% recyclability rate (ISO 16714) to conserve valuable natural resources and further enhance machine end-of-life value.
Engine air filter life doubled to reduce cost and waste.
Improved operator efficiency through enhanced visibility and reduced noise/vibration levels.
Product Link family of products and solutions that collect, communicate, store and deliver product and job-site information to maximize productivity and reduce costs.
Major components are rebuildable, eliminating waste and saving money by giving the machine and/or major components a second – and even third – life.
Cat dealers are ready to help evaluate machine options; from new or used machine sales, to rental or rebuild options, Cat dealers can provide an optimal solution to meet customer business needs.
Product Support
Cat dealers are with customers every step of the way to maximize machine uptime by providing unsurpassed worldwide parts support, trained technicians and customer support agreements.
Operation
To help maximize the return on your investment, Cat dealers offer various training resources to improve operating techniques.
Financing
Cat dealers offer financing options to meet a variety of customer needs.
A Customer Support Agreement (CSA) is an arrangement between you and your Cat dealer that helps you lower your total cost per ton. CSAs are flexible, allowing them to be tailored to your business needs. They can range from simple Preventive Maintenance Kits to elaborate Total Cost Performance Guarantees. Having a CSA with your Cat dealer enables more time for you to do what you do best – run your business.
Monitoring Systems
Monitoring product health is key to optimizing the life of an investment into a Cat Wheel Loader.
Cat Product Link – Cat Product Link allows remote monitoring of equipment to improve overall fleet-management effectiveness. Product Link is deeply integrated into machine systems. Events and diagnostic codes, as well as hours, fuel, idle time and other detailed information are transmitted to a secure web based application, VisionLink™. VisionLink includes powerful tools to convey information to users and dealers, including mapping, working and idle time, fuel level and more.
S·O·SSM Services – Helps manage component life and decrease machine downtime, increasing productivity and efficiency. Regular fluid sampling can help track what is going on inside your machine. Wear related problems are predictable and easily repairable. Maintenance can be done to accommodate your schedule, resulting in increased uptime and flexibility in maintenance repairs before failure.
Parts Availability
Caterpillar provides an unsurpassed level of personalized service to help you work more cost effective and efficient. By utilizing a worldwide parts network Cat dealers help minimize machine downtime and save money by delivering replacement parts within 24 hours.
Resale Value
Owning quality equipment is an important factor in maintaining resale value. Caterpillar is not only known for machines that are better built, but provides product and dealer support to maintain the reliability and durability of your machine.
Data from customer machines show Cat wheel loaders are among the most fuel efficient machines in the industry. Several features contribute to this excellent fuel efficiency:
Performance Series Buckets – Deliver faster fill times and better material retention, ultimately reducing cycle times while improving productivity and fuel efficiency.
Load-Sensing Hydraulics – Provides only the hydraulic flow required by the implement and steering systems for improved fuel efficiency and greater rimpull.
ACERT™ Engine – Power dense engine enables a more fuel-efficient method to meet emissions regulations.
Fuel Management System (FMS) – Optimizes power for maximum fuel savings with minimal impact on production.
Engine Idle Shutdown – Automatic engine and electrical system shutdown conserves fuel.
Torque Converter – Transfers more power to the ground and optimizes fuel efficiency in all applications.
Shift Strategy – Reduced torque interruption increases driveline efficiency, conserving fuel. Auto 1-4 transmission mode keeps engine rpm low, reducing fuel consumption while delivering optimal machine performance.
Machine configuration, operator technique, and job site layout can impact fuel consumption by as much as 30 percent.
Machine Configuration – Select the correct work tool and tire type based on machine application. Radial tires are preferred; ensure proper inflation pressures. Heavier tires burn more fuel. Keep engine rpm low by using auto 1-4 transmission mode.
Job Site Layout – Spot loading targets in the right position. Avoid traveling more than twice the machine length during short cycle loading. Reduce transport distance for load and carry cycles by optimizing job site layout.
Loading Bucket – Load in first gear and keep engine rpm low. Raise and tilt bucket smoothly and do not use a “pumping” motion. Avoid lift lever detent and use of transmission neutralizer.
Loading Truck or Hopper – Do not raise the work tool any higher than necessary. Keep engine rpm low and unload in controlled manner.
Idle – Set the parking brake to engage Engine Idle Management System.
Steering, EH joystick, speed sensing with force feedback
Sun visor, front
Wet-arm wipers/washers front and rear
Window, sliding (left and right sides)
Viscous mounts
TIRES
A tire must be selected from the mandatory attachments section. Base machine price includes an allowance.
FLUIDS
Premixed 50% concentration of Extended Life Coolant with freeze protection to –34° C (–29° F)
OTHER STANDARD EQUIPMENT
Auto idle shutdown
Couplings, Cat O-ring face seal
Ecology drains for engine, transmission, axles, and hydraulics
Ether aid
Fenders, steel front with mud-flap/rear with extension
Filters:
Fuel cooler
Grease zerks
Grill, airborne debris
Hitch, drawbar with pin
Hood, non-metallic power tilting with rear clamshell
Hoses, Cat XT
Hydraulic oil cooler (swing out)
Hydraulic system, load sensing
Kickout, lift and tilt, automatic (adjustable in cab)
Linkage, Z-bar, cast crosstube/tilt lever
Oil sampling valves
Platform, window washing
Product Link
Remote diagnostic pressure taps
Ride control, 2V
Service center (electrical and hydraulic)
Sight gauges: engine coolant, hydraulic oil, and transmission oil level
Steering, load sensing
Toolbox
Vandalism protection caplocks
966K Optional Equipment
Power Train
– Differentials
– Extreme temperature seals
– Seal guards
– Axle oil cooler
Hydraulics arrangement, 3 valve
Cold start package (120V)
Comfort package
Work lighting package, halogen
Work lighting package, HID
Forestry package
Industrial package
High lift, 2 valve
High lift, 3 valve
Quick coupler
Quick coupler ready, 2V
Quick coupler ready, 3V
Bucket and work tool options (contact Cat Work Tools)
Lights, signal LED
Product Link, satellite
Control, aggregate autodig
Joystick, 2 valve
Joystick, 3 valve
Payload control system
Printer, payload CNTL system
Radio, AM/FM CD/MP3 player
Radio, CB (ready)
Radio, Satellite – XM (Bluetooth capable)
Radio, Satellite – Sirus (Bluetooth capable)
Steering secondary
Filter, carbon fresh air
Seat belt, 76 mm (3") wide
Sun visor, rear
Security system, machine
Cooling, high ambient
Guard, power train
Guard, front window
Guard, complete cab
Guard, front window (Logger)
Autolube
Fenders, roading with fender extensions front/rear
Precleaner, HVAC
Precleaner, turbine
Precleaner, turbine/trash
Oil change system, high speed
Sound suppression (low) NACD
Fan, variable pitch
Antifreeze, –50° C (–58° F)
Coal - Performance Series
Maximum productivity in loading and stockpile applications.
General Purpose
For use in low-impact, moderately abrasive materials such as dirt, loam, gravel, and clay.
Grapple
Grapple buckets, equipped with dual top clamps, grab and hold loose material. They are key producers in transfer stations, landfills and similar applications.
Heavy Duty Rock
Used for mining and quarry industries.
High Dump Buckets
Increased dump height equals better performance in loading applications.
Log and Lumber Forks
Used for loading decking and sorting lumber, logs or palletized material.
Logging Forks
Logging Forks feature two independent top clamps that close down on the tine tips.
Material Handling
Material Handling Bucket is a flat-floor bucket used for handling stockpiled materials such as aggregates or other easy-to-load materials requiring moderate breakout force.
Material Handling Arms - Loader
Designed for lifting and placing objects and equipment around the jobsite.
Millyard Forks
Used for unloading, sorting
decking and feeding logs to the mill.
Multi-Purpose
Multi-Purpose Buckets have a unique four-way action that can load, strip topsoil, bull doze, clamp pipe or large chunks of concrete, clean up debris, and many other tasks.
Rock
Rock Buckets are designed for face or bank loading in mining or quarry applications. The straight-edge rock bucket provides higher breakout force and increased dump clearance. The spade-edge rock bucket offers increased penetration in certain applications.
Side Dump
For heavy duty rock loading, side dump buckets with rock rack and V-type cutting edges and teeth are available.
Waste
Waste Buckets are designed for long life in the harsh world of refuse applications. This high-capacity bucket is well-suited for loading, sorting and other transfer station work.
Woodchip
Woodchip buckets are built for high-volume loading of woodchips.