795F AC Mining Trucks

Overview

Specifications

Benefits & Features

Standard / Optional Equip.

Overview

795F AC Mining Trucks

For those applications and situations where you prefer an electric drive truck Caterpillar now offers the 795F AC. The Cat AC drive system provides you the best retarding, braking and control in the industry. Designed and manufactured by Caterpillar, the 795 is the first AC electric drive truck that is single sources from one manufacturer and supported by the best dealer network in the industry.
Specifications

Engine

Engine Model
Cat C175-16
Cat C175-16
Gross Power – SAE J1995
3400 hp
2536 kW
Bore
6.9 in
175 mm
Benefits & Features
Power Train – Cat® AC Electric Drive
Gives you more power to the ground for greater productivity.
» Learn More


Power Train – Engine
Power, reliability and efficiency for your most demanding mining applications.
» Learn More


Engine/Power Train Integration
Reduced operating costs through electronically integrated power train components.
» Learn More


Specifications

Engine

Engine Model
Cat C175-16
Cat C175-16
Gross Power – SAE J1995
3400 hp
2536 kW
Bore
6.9 in
175 mm
Stroke
8.7 in
220 mm
Displacement
5187 in3
85 L
Net Power
3188 hp
2377 kW

Weights – Approximate

Gross Machine Operating Weight (GMW)
1257000 lb
570678 kg
Chassis Weight
445524 lb
202270 kg
Body Weight Range
38 500-54 500 kg (84,900-120,000 lb)
38 500-54 500 kg (84,900-120,000 lb)

Operating Specifications

Nominal Payload Capacity
345 tons
313 tonnes
Top Speed – Loaded
40 mph
64 km/h
Steer Angle
34 Degrees
34 Degrees
Gross Machine Operating Weight (GMW)
1257000 lb
570678 kg
Turning Circle Clearance Diameter
127 ft
38.7 m
Turning Diameter – Front
112 ft
34 m

Final Drives

Total Reduction Ratio
35:1
35:1

AC Drive System

Controls
IGBT Inverter Technology, air cooled, pressurized cabinet with filtration
IGBT Inverter Technology, air cooled, pressurized cabinet with filtration
Cooling System
Variable speed, hydraulic cooling system
Variable speed, hydraulic cooling system
Generator/Alternator
Brushless, remote mounted, dual bearing
Brushless, remote mounted, dual bearing
Wheel Motor
Rear axle mounted Cat AC induction
Rear axle mounted Cat AC induction

Suspension

Effective Cylinder Stroke – Front
11.5 in
293 mm
Effective Cylinder Stroke – Rear
5.6 in
141 mm
Rear Axle Oscillation
±4.8°
±4.8°

Body Hoists

Pump Flow – High Idle
247 gal/min
935 L/min
Relief Valve Setting – Raise
3553 psi
24500 kPa
Body Raise Time – High Idle
19 Seconds
19 Seconds
Body Lower Time – Float
20 Seconds
20 Seconds
Body Power Down – High Idle
17.5 Seconds
17.5 Seconds

Braking System

Blended Four Corner Retarding
Standard
Standard
Dynamic Retarding Power
6370 hp
4750 kW
Electric Retarding – Radial Grid Design with Brushless AC Fan Motor
4750 kW (6,370 hp) rated power
4750 kW (6,370 hp) rated power
Oil Cooled Brakes – Retarding Capable at All Speeds – Brake Surface – Front
20500.09 in2
132258.4 cm2
Oil Cooled Brakes – Retarding Capable at All Speeds – Brake Surface – Rear
30750.2 in2
198388 cm2
Oil Cooled Brakes – Retarding Capable at All Speeds – Outside Diameter
42 in
1067 mm
Oil Cooled Brakes – Retarding Capable at All Speeds – Standards
J-ISO 3450 JAN88, ISO 3450:1996
J-ISO 3450 JAN88, ISO 3450:1996

Weight Distributions – Approximate

Front Axle – Loaded
33 %
33 %
Rear Axle – Loaded
67 %
67 %
Front Axle – Empty
48 %
48 %
Rear Axle – Empty
52 %
52 %

Capacity – MSD II – 100% Fill Factor

Heaped (SAE 2:1)
181-252 m3 (237-330 yd3)
181-252 m3 (237-330 yd3)
Struck
121.5-211 m3 (159-276 yd3)
121.5-211 m3 (159-276 yd3)

Service Refill Capacities

Fuel Tank (optional)
1900 gal
7192 L
Cooling System
291 gal
1100 L
Crankcase
82 gal
310 L
Steering Tank
55.5 gal
210 L
Steering System (Includes Tank)
79 gal
300 L
Brake/Hoist Hydraulic Tank
134.2 gal
508 L
Final Drives, Each
90 gal
341 L
Fuel Tank
950 gal
3596 L
Brake/Hoist System (Includes Tank)
396.3 gal
1500 L

Tires

Standard Tires
Choices
Choices

ROPS

ROPS Standards
Standards
Standards

Sound

Sound Standards
Standards
Standards

Steering

Steering Standards
SAE J1511 OCT90 ISO 5010:1992
SAE J1511 OCT90 ISO 5010:1992

Benefits & Features

Why Electric Drive?

Cat® mechanical drive trucks are the standard of the industry and are favored in most applications. Some customers, however, may prefer electric drive for specific applications and situations.

100% Caterpillar

Designed and manufactured by Caterpillar, the 795 is the first AC electric drive truck that is single sourced from one manufacturer and supported with the best dealer network in the industry. The 795 power train works seamlessly with the C-175 engine and offers you unsurpassed Safety, Serviceability and Performance.

Modular Design for Excellent Serviceability

The modular design allows you easy removal and installation of components. The engine, generator, motors, inverter, grid, and final drives can be removed independently. The rear mounted generator results in better chassis weight balance and is connected to the engine with an isolated drive shaft making generator alignment simple.

Superior Control Yields Excellent Operator Confidence

The Cat AC drive system gives you the best retarding, braking, and control in the industry. Class leading dynamic retarding coupled with full time traction control with automatic front brake blending at all speeds provides operators with superior control and confidence.

High Voltage – Lower Heat

The Cat AC drive is a high voltage system (2,600 volts) that operates at relatively low current. The result is lower heat generation and longer component life.

The Cat AC Electric Drive in Propel

The C175-16 diesel engine drives the rear mounted generator through an isolation coupler. The AC power is rectified to a nominal 2,600 volts to form the DC link. The DC link supplies power to the inverter where IGBT’s convert the DC signal to 3-phase AC to drive the traction motors. Motor output drives the wheels through a double reduction final drive.

Cat AC Electric Drive in Retard

During retarding the wheel motors become generators. Motor power is fed back through the DC link. The power is fed to the contactor and chopper circuits and then exhausted through the radial grid. An AC fan blows air across the grid to dissipate the power and control retarding speed.

Generator/Alternator

The chassis mounted 795F AC traction generator is a three phase, two bearing design. The excitation system is brushless which has longer maintenance intervals than brush type systems.

Inverter

The inverter uses Mitsubishi Electric IGBT Phase Modules to control the rimpull, direction and speed of the truck. Mitsubishi Electric is the leader in IGBT Technology.

Traction Motors

Each traction motor is a 3-phase AC induction type. The high voltage, low current motor is mounted to the rear axle and is trolley capable.

Radial Grid

The radial design grid sits well back on the deck giving operators excellent visibility to the right side. The grid features the highest retarding power in the industry.

Variable Blower Cooling

Cooling air is provided by a variable flow system that adjusts cooling flow to the needs of the system. This allows maximum power to the motors for excellent propel performance.

Additional Features

The grid dry function dries the grid quickly in inclement weather. The anti-rollback feature prevents the machine from moving in a direction opposite the operator’s intent. Grid power is continuously monitored. Front brake blending prevents grid overheating.
Power Train – Cat® AC Electric Drive
Gives you more power to the ground for greater productivity.
» Learn More


Cat® C175-16 Engine

The 795F has a Cat C175-16 quad turbocharged air-to-air aftercooled diesel engine that has enhanced power management capability for maximum hauling performance in your most demanding mining applications.
  • The C175-16 is a 16-cylinder, four-stroke design that uses long, effective power strokes for optimum efficiency.
  • Is compliant with U.S. Environmental Protection Agency emission requirements.
  • The variable speed fan directs maximum power to the power train, saving fuel when operating conditions allow.
  • High displacement, low rpm rating and conservative horsepower ratings mean you spend more time on the haul roads and less time in the shop.
  • The Cat Common Rail Fuel System is an electronically-controlled system senses operating conditions and regulates fuel delivery for optimum fuel efficiency. This precise and flexible fuel system gives the engine the ability to meet emission regulations without sacrificing performance, reliability or durability.
  • The flexible core design of the cooling system offers you long life, high durability and ease of service.
  • Air start system are ground level serviceable, while the electric start option allows the air system to be totally removed from the truck.
  • Your service technicians will appreciate the innovative engine layout. It provides good top end access with the turbo’s grouped up front. Internal oil and fuel passages make for a clean layout that is easier to service and reduces engine exchange time at planned replacement. A sight level gauge replaces the dip stick.

Power Train – Engine
Power, reliability and efficiency for your most demanding mining applications.
» Learn More


Control Software and Integration

The 795 is simple to learn and simple to operate thanks to a control and integration package that works seamlessly with the trucks power train components. The 100% Caterpillar design allows the software developers full access to all subsystems, which gives the truck excellent operating characteristics.
  • Excellent slow speed control for safety within the service areas.
  • Excellent throttle response on acceleration to move out of the loading or dump areas.
  • Dynamic retarding with automatic front brake assist.
  • Automatic traction control in forward and reverse.

Cat Data Link

All computer systems are linked to:
  • Optimize power train performance.
  • Increase reliability and component life.
  • Reduce operating costs.

Engine/Power Train Integration
Reduced operating costs through electronically integrated power train components.
» Learn More


Industry Leading Dynamic Retarding

The radial grid is rated at 4.75 MW (6,365 hp) – allowing you excellent control of the truck speed in long retarding applications. The radial design is light, efficient and quiet.

Four Corner Oil Cooled Brakes for Additional Retarding

In addition to class leading dynamic retarding – Cat four corner, oil cooled service brakes give additional retarding capability. These are the same sized brakes used on the 797. The 795 offers exceptional non-fade braking and supplemental retarding at all speeds.

Traction Control with Automatic Front Brake Blending

If the truck senses any slip – the front brakes will automatically engage. The addition of front braking keeps the truck moving in the intended direction and the operator in control. This blended braking capability is an industry first and has been enthusiastically received by operators. In addition, the operator can select full time front brake blending.

Automatic Retarding Control

Operator controlled – ARC engages automatically and maintains speed consistently. A simple toggle switch is used to adjust retarding speed.

Control to Prevent Exceeding Retarding Capability

Built into the software is a Grid Thermal Calculator that constantly monitors power to the grid. When dynamic retarding capability is exceeded the mechanical brakes are blended in automatically. This will continue as long as necessary. Often this is a transient condition. The operator is alerted to take corrective action if this continues. The brake blending is smooth and seamless.

Brake Design

Cat oil cooled brakes are designed with large discs and plates for reliable and adjustment free operation. They are enclosed and sealed to prevent contamination and provide long life.

Parking Brake

The oil cooled, spring applied, hydraulically released parking brake on all wheels provide superior parking capability on grades up to 15%.

Anti-Rollback

Automatically applies service brakes to prevent the truck from rolling from a stop opposite the intended direction of travel.

Reverse Shift Inhibit

Ensures reverse propulsion is not applied when the machine is moving forward.
Cat Braking Systems
Superior braking control lets operators focus on productivity.
» Learn More


Box Section Design

The 795F AC frame uses a box-section design, incorporating forgings and castings in high stress areas with deep penetration continuous wrap-around welds to resist fatigue from racking loads.
  • Steel Structures – Mild steel used throughout frame provides flexibility, durability and resistance to impact loads and allows for field repairs with common weld practices.
  • Castings – Castings have large radii to dissipate stress in areas of high stress concentration. Castings allow welds to be placed in lower stress areas for longer frame life.

Integral Four-Post ROPS Cab

Resiliently mounted to the main frame to reduce vibration and sound, the integral ROPS is designed as an extension of the truck frame.

Suspension System

Designed to dissipate haul road and loading impacts for longer frame life and a more comfortable ride.
  • Durable Design – Large diameter cylinders with nitrogen over oil design for long life with minimal maintenance.
  • Front Cylinders – Have preset caster and camber and are mounted to the frame. They also serve as steering king pins for a tight turning radius.
  • Rear Cylinders – Allow axle oscillation and absorb bending and twisting loads from the haul roads, reducing stress on the main frame.

Four-bar Link Rear Suspension

Directs a more even load distribution into the main frame – operators report a more secure feeling of the truck being well connected and under control.

Steering System

Single tie rod steering system is simpler and requires less maintenance.
Structures
Superior Cat structures in the 795F AC give you durability and long life.
» Learn More


Cat Bodies for Cat Trucks

Integral to the truck the body is designed to fit with the chassis and work as part of the truck system. Each body is sized to meet the payload requirements without compromise to vehicle balance, braking or control.

Cat Body Choices

Body options include the popular MSD II (Mine Specific Design) and Gateless Coal Bodies. Liner options fit the body to the application.
  • MSD II Body – Based on the mine site evaluation of your mine, the body is sized and configured to meet the specific needs dictated by fragmentation, abrasion, cohesion, and the loading tool. This body achieves an excellent balance of payload and durability.
  • Gateless Coal Body – Eliminating problematic tail gates – the Gateless Coal Body is intended for dedicated coal haulage.

Truck Body Systems
Designed and built for rugged performance and reliability.
» Learn More


VIMS™ 3G Monitoring System

Provides operator critical health and payload information in real-time to keep the 795 performing at optimum levels. VIMS is able to monitor information from all vehicle systems. 10 different machine parameters can be viewed at once. Data can be downloaded easily by Service Technicians for troubleshooting, planning and lowering costs.

Advisor Display

The Advisor display provides real-time performance, maintenance and diagnostic data to the operator or service technician. A large number of machine parameters can be viewed including temperature, pressure, speed, and payload.

Payload Management

Information is available to manage payloads to improve fleet effectiveness and loading tool match and to prevent overloading to help extend component life and lower operating and maintenance costs.

External Payload Indicators

Standard external lights or optional digital display to help loading tool operator reach payload target and minimize overloading.

Road Analysis Control

Optional system measures frame rack, bias and pitch to help identify haul road problems so they can be repaired. This leads to improved cycle time, component lives and fuel efficiency.

VIMSpc

An Off-board software reporting program that allows your service personnel to download a complete record of machine health and productivity data. Health and payload reports can be generated for more effective machine management, which reduces downtime and lowers operating costs.

VIMS Supervisor

Optional software allows your mine personnel to easily manage and interpret VIMS data for optimum fleet management and productivity.
Monitoring System
Keeping your production at peak levels.
» Learn More


Operator Environment

You now have the choice to select a cab with the features you desire. There are three choices based on popular arrangements. Available offerings include a Standard Cab, Deluxe Cab or Deluxe Cold Weather Cab.

Enhanced Operator Awareness

The standard Cat Detect system uses Radar and Cameras to give the operator audible alarms and visual awareness of detected objects at start up and low speeds.

Ergonomic Layout

To minimize operator fatigue and maximize productivity the all new F Series operator station is ergonomically designed for total machine control in a comfortable, productive and safe environment. Controls, levers, switches and gauges are positioned for ease of use.

Viewing Area

Designed for excellent all-around visibility and clear sight lines to the haul road, the large viewing area offers exceptional visibility, allowing the operator to maneuver with confidence for high productivity. The air cleaners have been relocated to the front of the truck, allowing the operator increased visibility.
Operator’s Station
Ergonomically designed for all-day comfort, control and productivity.
» Learn More


Commitment to Meet Your Needs

Cat dealer 24/7 support offers solutions, services and products to help you lower costs, enhance productivity and manage your fleet anywhere in the world. Expert technicians have the knowledge, experience, training, parts and tooling to keep your 795 running at high availability.

Product Support

Caterpillar supports the 795 with a worldwide network of parts distribution, dealer service centers and technical training facilities. Our global dealer network is ready to meet your support needs around the clock and around the world.

Service Support

Cat dealers offer a wide range of service plans to help maximize your uptime and return on your investment, including:
  • Preventive Maintenance Programs
  • Diagnostic Services such as Scheduled Oil Sampling and Technical Analysis
  • Rebuild and Remanufactured Product Options
  • Customer Support Agreements

Application Awareness

Application and site-specific factors such as material density, loading practices, payload, speed, grade and haul road design and maintenance influence the cost to operate and maintain your haulage fleet. Your Cat dealer can provide help in understanding the effects application factors and operating practices have on maintenance and operating costs. They also offer training to help operators improve productivity, decrease downtime, reduce operating costs and enhance safety.
Customer Support
Keeping you running with the most experienced dealer network.
» Learn More


Modular Design

Major components can be serviced individually with minimal removal and installation time. Work platforms and step/stairs are located in key service areas. Rear mounted generator is separate from the engine and can be removed without removing the body – wheel motors are separate from final drives. Engine turbos (4) are grouped in the front of the engine.

Ground Level Access

Grouped service points allow convenient access to tank levels, filters, drains and S·O·SSM oil sampling ports. The battery box, Auto Lube system and VIMS data port are also ground level accessible.

Servicing Ease

Bumper Service Center features lock out tag out, battery box and disconnects for battery and power train. Chassis filters for steering, braking and hoist systems are designed for 1,000 hour life.

Sealer Electrical Connectors

Electrical connectors are sealed to lock out dust and moisture. Harnesses are braided for protection. Wires are color coded for ease of diagnosis and repair.
Serviceability
Reduced maintenance time results in more productivity.
» Learn More


Product Safety is a Commitment

Caterpillar is concerned about your safety. We continue to be the industry leader in proactive development of machines and features that exceed safety standards.

Cat Detect System

Knowing what’s around your 795F AC at all times is important. The Cat Detect system is factory installed as standard equipment on 795F AC Mining Trucks. The full Cat Detect system, RADAR AND CAMERA, provides both audible and visual indications of detected objects. This system uses a combination of short and medium range radars which surround the machine, along with cameras on each side to allow the operator to confirm the detected object. The cameras supplement the radar alerts and are selectable by touch screen menus through an intuitive interface.

Integrated Blended Braking with Traction Control

Front brakes are automatically blended when slip is sensed to give excellent control in slippery conditions. The operator can also choose full time front brake blending. Front brakes are also automatically blended when dynamic retarding approaches 90% of its capacity. Front brake blending yields superior control and high operator confidence.

Access/Egress

Standard 60 mm (24") stairways with an optional Powered Access Stairway allow easy and safe access and egress.

GVW within Tire Manufacturers Guidelines

At rated GVW the 795F AC is within tire loading guidelines for approved 56/80R63 and 59/80R63 tires.
Safety
Designed with safety as the first priority.
» Learn More


Sustainability Features

The 795F AC Mining Truck offers continuous rear axle filtration, extended life filters and extended maintenance intervals which aid in decreasing the amount of waste contributed to our environment.

Remanufacturing Options

Cat trucks are designed to be rebuilt and have logged over 100,000 frame hours in many applications. Components are designed to be remanufactured for multiple service lives.

Engines with Advanced Technology

Engines with advanced technology contribute less emissions to the environment while maintaining fuel efficiency.

Advanced Surface Technology (AST)

Advanced Surface Technology (AST) is a replacement for hard chrome coatings on some steel parts, including suspension and hoist cylinder rods. This technology improves wear resistance and reduces repair time. Chrome has been eliminated to reduce environmental impact.
Sustainability
A variety of features improve sustainability in areas of decreasing waste, extending component life and lowering emissions levels.
» Learn More


Standard / Optional Equip.

795F AC Standard Equipment

ELECTRICAL
• Alarm, Back-up
• Brushless Alternator, 150 ampere
• Batteries, 210-amp hour, low maintenance, 12-volt (2)
• Converter, 12-volt electrical
• Electrical System, 24-volt, 10, 15 and 20 amp
• Battery Charge Receptacle
• Lighting System: – Back-up and Hazard Lights – Directional Signals (front and rear LED) – Front Stair Access/Service Deck – Stop/Tail Lights (LED) – Engine Compartment – VIMS, Blue Light (LED) – Headlights, with Lo-Hi Beam Selector
OPERATOR ENVIRONMENT
• Air Conditioner with Automatic Climate Control
• 12-volt DC Power Supply (3)
• Coat Hook
• Cup Holder
• Diagnostic Connection Port
• Dome Courtesy Light
• Map Lights (2)
• Entertainment Radio Ready: – 20 amp Switched/10 amp Memory Converter, Speakers and Wiring Harnesses
• Gauge/Indicators: – Gauge Panel: • Drive Train (system temperature) • Brake Oil Temperature • Engine Coolant Temperature • Fuel Level • Torque Converter Oil Temperature – Electric Engine Control Fault Indicator – Electric Hour Meter – Speedometer – Tachometer
• Heater/Defroster, 10 310 kCal (40,912 BTU)
• Hoist, Body Control (electric)
• Horn (2)
• Cat Detect (Radar and Camera) System
• Mirrors, Right and Left
• ROPS Cab, Insulated/Sound Suppressed
• Seat, Operator, Air Suspension
• Seatbelt, Operator, Three Points, Retractable
• Seatbelt, Trainer, Two Points, Retractable
• Stairway and Walkway Access, 600 mm (23.6 in)
• Steering Wheel, Tilt, Padded, Telescopic
• Storage Compartments
• Tinted Glass
• Transmission Gear Indicator
• VIMS Message Center with Advisor
• Window, Operator, Electric Powered
• Windshield, Wiper Intermittent Control and Washer
POWER TRAIN
• Cat C175-16 Tier 2 Emissions Compliant Engine: – Air Cleaner with Precleaner (4) – Air-to-Air Aftercooler (ATAAC) – Automatic Starter Protection – Ether Starting Aid (automatic) – Multi-Point Oil Pressure Sensing – Turbocharging (4)/Aftercooled
• Braking System: – Automatic Retarder Control, Adjustable – Brake Release Motor (towing) – Engine Overspeed Protection – Extended Life Brake Disc Material – Oil-cooled, Multi-disc (front and rear): • Service, Retarding, Parking, Secondary – Park Brake Integrated with Gear Selector – Secondary, Emergency
• Cat AC Drivetrain: – IGBT controlled AC induction motors – AC generator – AC cooled radial grid – Body-up Reverse Neutralizer – Body-up Shift Inhibitor – Directional Shift Management – Neutral Coast Inhibitor – Neutral Start Switch – Programmable Top Speed – Reverse Shift Inhibitor
• Pre-lubrication/Engine
• Rear Axle Continuous Lubrication/Filtration
OTHER STANDARD EQUIPMENT
• Air Starter, Turbine
• Air System Dryer
• Automatic Lubrication System
• Aux “Buddy” Dumping Quick Connect
• Aux Steering Quick Connect (towing)
• Blended Retarding System
• Driveline Guards
• Exhaust
• Fuel Tank, 3596 L (950 gal)
• Fast Fill Fuel System
• Fuel Filter with Water Separator
• Ground Level Battery Lockout
• Ground Level Engine Shut-down
• Ground Level Engine Start Lockout
• Ground Level Machine Lockout
• Ground Level Transmission Lockout
• Ground Level VIMS Data Port
• Hi-speed Crankcase Oil Change
• Hydraulic Filters, 1,000 hour
• Payload Indicator Lights
• Reservoirs (2 separate): – Brake/Hoist, Steering/Fan
• Rock Ejectors
• Service Points, Ground Level
• Sight Level Gauges for Hydraulic/Engine Oil
• S·O·S Sample Ports
• Supplemental Steering (automatic)
• Tie Down Eyes
• Tow Hooks and Pin (front): – Tow Pin (rear) (Empty truck only)
• Traction Control System
• Vandalism Protection Locks
• Vital Information Management System (VIMS): – Includes VIMS Payload Monitor with MAX Payload and Speed Manager: • VIMS 3G requires download cable 305-5528 VIMS 3G Connect PC software (reference media number EERP2001) and VIMS PC software JERD2175. Supplemental software “VIMS Supervisor” YERA1403. Order separately. Computer not provided.
ANTIFREEZE
• Extended Life Coolant to –35° C (–30° F)

795F AC Optional Equipment

• Access Platform, Rear Part of Chassis
• Additional Lighting
• Additional Retarding for Downhill Hauls
• Air Start, Turbine, TDI
• Antifreeze/Coolant Protects to –50° C (–58° F)
• Body
– MSD II Body: • Body, MSD II, 181 m3 (237 yd3) • Body, MSD II, 220 m3 (288 yd3)
– MSD II Body Attachments: • Extensions, 400 mm (~15 in) 206 m3 (270 yd3); Fits 181 m3 (237 yd3) body • Extensions, 395 mm (~15 in) 237 m3 (310 yd3); Fits 220 m3 (288 yd3) body • Extensions, 550 mm (~21 in) 248 m3 (324 yd3); Fits 220 m3 (288 yd3) body • Extensions, 675 mm (~26 in) 252 m3 (330 yd3); Fits 220 m3 (288 yd3) body
– Films, Body
– Gateless Coal Body: • Body, Gateless Coal, 352 m3 (460 yd3)
– Gateless Coal Body Attachments: • Extensions, 440 mm (~17 in) 382 m3 (500 yd3) • Extensions, 875 mm (~34 in) 413 m3 (540 yd3) • Extensions, 1060 mm (~41 in) 428 m3 (560 yd3)
• Body Heat
• Body Mounting Groups
– MSD II Body
– Gateless Coal Body
• Brake Wear Indicator Gauge
• Cabin Air Precleaner
• Camera Only Vision System
• Cat Comfort Air Suspension Trainer Seat
• Cat Comfort Heated Operator Seat
• Electric Powered Window, Right Side
• Electric Starting System
• Engine (High Altitude)*
• Engine Coolant and Oil Heater for Cold Weather Starts
• Engine Delay Shutdown Timer
• Filtration, Final Drive Oil Cooler
• External Digital Payload Display
• Fuel Tank (7192 L/1,900 gal)
• Gauge, Brake Wear Indicator
• Ground Access, Powered
• Ground Access, Fixed, Reversed
• Ground Access, Powered, Reversed
• Heated Mirrors, RH
• Heated Mirrors, LH
• High Intensity Discharge (HID) Lighting (front and rear)
• Horn, Air or Electric, LH or RH
• Instructions (ANSI or ISO)
• Language Monitors – English, Spanish, French, German, Italian, Portuguese, Dutch, Norwegian, Swedish, Estonian, Latin, Lithuanian, Slovakian, Slovenian, Greek, Roman, Russian, Polish, Czech, Hungarian, Icelandic, Finnish, Danish, Thai, Indonesian, Vietnam, Malaysian, Chinese, Japan, Korean, Croat, Serbian, Mongolian, Hebrew, Turkish, Arabic
• Machine Access, Reversed
• Portable Fire Extinguisher
• Retractable Front Sun Visor
• Road Analysis Control (RAC)
• Seat, Full Size, Trainer
• Service Center, Pressurized System
• Service Center, Non-Pressurized System
• SL-V Grease Injectors
• Wheel Chocks
• Wheels, Wedge, 1041 mm (41 in)
*For certain markets only.
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com