D11R Track-Type Tractor

Overview & Specifications

Overview & Specifications

Engine

Engine Model
Cat® 3508B
Cat® 3508B
Flywheel Power
850 hp
634 kW
Gross Power
935 hp
698 kW
Net Power - Caterpillar
850 hp
634 kW
Net Power – ISO 9249
850 hp
634 kW
Net Power – EU 80/1269
850 hp
634 kW
Bore
6.58 in
170 mm
Stroke
7.42 in
190 mm
Displacement
2105 in3
34.5 L

Service Refill Capacities

Fuel Tank
425 gal
1609 L
Cooling System
63 gal
238.8 L
Engine Crankcase*
28 gal
106 L
Power Train
91 gal
344 L
Final Drives (each)
8 gal
30 L
Roller Frames (each)
25.1 gal
95 L
Pivot Shaft Compartment
13.5 gal
51 L
Implement Hydraulic System Tank Only
60 gal
227.8 L

Weights

Operating Weight
230100 lb
104590 kg
Shipping Weight
163543 lb
74182 kg

Dimensions

Ground Clearance
24.5 in
623 mm
Track Gauge
9.5 in
2896 m
Width without Trunnions (Standard Shoe)
12.5 ft
3802 mm
Overall Length Basic Tractor
34.4 ft
10498 mm

Undercarriage

Shoe Type
Extreme Service
Extreme Service
Width of Shoe
28 in
710 mm
Shoes/Side
41
41
Grouser Height
4 in
102 mm
Pitch
12.42 in
318 mm
Ground Clearance
24.5 in
623 mm
Track Gauge
114 in
2896 mm
Length of Track on Ground
14.58 ft
4444 mm
Ground Contact Area
9781 in2
6.3 m2
Track Rollers/Side
8
8

Hydraulic Controls

Bulldozer Relief Valve Setting
3300 psi
22750 kPa
Tilt Cylinder Relief Valve Setting
3525 psi
24300 kPa
Ripper (Lift) Relief Valve Setting
3300 psi
22750 kPa
Ripper (Pitch) Relief Valve Setting
3300 psi
22750 kPa

Transmission

1 Forward
2.4 mph
3.9 km/h
2 Forward
4.2 mph
6.8 km/h
3 Forward
7.3 mph
11.8 km/h
1 Reverse
2.9 mph
4.7 km/h
2 Reverse
5.1 mph
8.2 km/h
3 Reverse
8.7 mph
14 km/h
1 Forward – Drawbar Pull (1000)
337.2 lbf
150 N
2 Forward – Drawbar Pull (1000)
191 lbf
85 N
3 Forward – Drawbar Pull (1000)
105.7 lbf
47 N

Blades

Type
SU
SU
Capacity (SAE J1265)
35.58 yd3
27.2 m3
Width (over end bits)
18.37 ft
5600 mm
Height
7.78 ft
2370 mm
Digging Depth
30.16 in
766 mm
Ground Clearance
60.35 in
1533 mm
Maximum Tilt
46.61 in
1184 mm
Weight* (without hydraulic controls)
35697.21 lb
16192 kg
Total Operating Weight** (with Blade and Single-Shank Ripper)
224772.03 lb
101955 kg
Type
U
U
Capacity (SAE J1265)
44.99 yd3
34.4 m3
Width (over end bits)
20.86 ft
6358 mm
Height
7.78 ft
2370 mm
Digging Depth
30.16 in
766 mm
Ground Clearance
60.35 in
1533 mm
Maximum Tilt
52.91 in
1344 mm
Weight* (without hydraulic controls)
41497.56 lb
18823 kg
Total Operating Weight** (with Blade and Single-Shank Ripper)
230581.21 lb
104590 kg

Rippers

Type
Single Shank
Single Shank
Number of Pockets
4
4
Maximum Clearance Raised (under tip, pinned in bottom hole)
43.9 in
1115 mm
Maximum Penetration (standard tip)
63.46 in
1612 mm
Weight (without hydraulic controls)
21259.15 lb
9643 kg
Added Length
6.07 ft
1850 mm
  
  
 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com