D5N
Engineered to excel on the most demanding work sites. Combining power, rugged components and superior balance, the versatile D5N is designed for tough working conditions. It keeps material moving with the reliability and durability you expect from Caterpillar Machines.
--- Select a Model ---
D5N
D5N LGP
D6M LGP
D6M XL
D6N
D6N FA
D6N LGP
D6N XL
D6R Series II
D6T
D7E
D7R
D7R LGP
D7R XR
D5N Track-Type Tractor
Overview & Specifications
Engine
Engine Model
Cat 3126B DITAAC
Cat 3126B DITAAC
Flywheel Power
121.09 hp
90.3 kW
Maximum Flywheel Power
121.09 hp
90.3 kW
Net Power – Caterpillar
121.09 hp
90.3 kW
Net Power – ISO 9249
121.09 hp
90.3 kW
Net Power – SAE J1349
119.89 hp
89.4 kW
Net Power – EU 80/1269
121.09 hp
90.3 kW
Bore
4.33 in
110 mm
Stroke
5 in
127 mm
Displacement
439 in3
7.2 L
Transmission
1.5 Forward
1.99 mph
3.2 km/h
2.0 Forward
2.86 mph
4.6 km/h
2.5 Forward
3.54 mph
5.7 km/h
3.0 Forward
4.91 mph
7.9 km/h
3.5 Forward
6.15 mph
9.9 km/h
1.5 Reverse
2.3 mph
3.7 km/h
2.0 Reverse
3.29 mph
5.3 km/h
2.5 Reverse
4.23 mph
6.8 km/h
3.0 Reverse
5.65 mph
9.1 km/h
3.5 Reverse
7.33 mph
11.8 km/h
Drawbar Pull – 1.5 Forward
50118.9 lb
222.94 kN
Drawbar Pull – 2.0 Forward
27426.69 lb
122 kN
Drawbar Pull – 2.5 Forward
27426.69 lb
122 kN
Drawbar Pull – 3.0 Forward
15053.2 lb
66.96 kN
Drawbar Pull – 3.5 Forward
14963.28 lb
66.56 kN
Service Refill Capacities
Fuel Tank
67.9 gal
257 L
Cooling System
9.77 gal
37 L
Final Drives (each)
1.6 gal
6 L
Hydraulic Tank
7.7 gal
29.5 L
Weights
Operating Weight
28082 lb
12737.8 kg
Shipping Weight
27467.36 lb
12459 kg
Operating Weight Power Shift FTC - XL
28082.45 lb
12738 kg
Shipping Weight FTC - XL
27647 lb
12541 kg
Operating Weight Power Shift FTC - LGP
29828.51 lb
13530 kg
Shipping Weight FTC - LGP
28606 lb
12975 kg
Dimensions
Ground Clearance
14.88 in
378 mm
Track Gauge
69.68 in
1770 mm
Width without Blade
91.73 in
2330 mm
Width with Blade
9.18 ft
2797 mm
Height ROPS/Canopy
9.82 ft
2992 mm
Overall Length Basic Tractor (with Drawbar)
11.63 ft
3.544 mm
Overall Length with Blade
14.94 ft
4.555 m
Length with VPAT-blade (straight)
14.94 ft
4555 mm
Undercarriage
Width of Shoe – XL
22 in
560 mm
Width of Shoe – LGP
30 in
760 mm
Shoes/Side – XL
41
41
Shoes/Side – LGP
44
44
Grouser Height
1.85 in
47 mm
Ground Clearance
14.88 in
378 mm
Track Gauge – XL
70 in
1770 mm
Track Gauge – LGP
79 in
2000 mm
Track on Ground – XL
94 in
2388 mm
Track on Ground – LGP
103 in
2604 mm
Ground Contact Area – XL
4146 in2
2.67 m2
Ground Contact Area – LGP
6135 in2
3.96 m2
Ground Pressure
6.88 psi
47.4 kPa
Ground Pressure – XL
6.81 psi
47 kg/cm2
Ground Pressure – LGP
4.76 psi
32.8 kPa
Track Rollers/Side – XL
7
7
Track Rollers/Side – LGP
8
8
Blades
Blade Type
V PAT
V PAT
XL, VPAT – Blade Capacity
3.4 yd3
2.6 m3
XL VPAT – Blade Width
10.1 ft
3077 mm
LGP, VPAT – Blade Capacity
3.4 yd3
2.6 m3
LGP VPAT – Blade Width
11.02 ft
3360 mm
Ripper
Type
Fixed Radial
Fixed Radial
Number of Pockets
3
3
Overall Beam Width
76.8 in
1951 mm
Beam Cross Section
165 x 211 mm 6.5 x 8.3 in.
165 x 211 mm 6.5 x 8.3 in.
Maximum Penetration – XL
13.8 in
350 mm
Maximum Penetration – LGP
11.7 in
298 mm
Weight – Each Additional Shank
75 lb
34 kg
Winch
Winch Model
PA 55
PA 55
Weight*
2602 lb
1180 kg
Oil Capacity
19.6 gal
74.1 L
Winch and Bracket Length
44.1 in
1120 mm
Winch Case – Width
38.4 in
975 mm
Drum Diameter
10 in
254 mm
Drum Width
12.4 in
315 mm
Flange Diameter
19.8 in
504 mm
Ferrule Size (O.D. × Length)
54 x 65 mm 2.13 x 2.56 in
54 x 65 mm 2.13 x 2.56 in