The 345B L Series II excavator has excellent control, high stick and bucket forces, impressive lift capacity, simplified service and a more comfortable operator station to increase your productivity and lower operating costs.
345B L Series II Hydraulic Excavator
Overview & Specifications
Engine
Engine Model
Cat 3176C ATAAC
Cat 3176C ATAAC
Net Flywheel Power
321 hp
239 kW
Net Power – ISO 9249
321 hp
239 kW
Net Power – SAE J1349
321 hp
239 kW
Bore
4.92 in
125 mm
Stroke
5.51 in
140 mm
Displacement
628.54 in3
10.3 L
Weights
Operating Weight – Long Undercarriage
98017 lb
44460 kg
Operating Specifications
Max Reach at Ground Level
42.65 ft
13 m
Max Digging Depth
30.51 ft
9.3 m
Track
Standard w/Long Undercarriage
36 in
900 mm
Optional for Long Undercarriage
30 in
750 mm
Optional for Long Undercarriage
30 in
750 mm
Number of Track Rollers (each side) – Standard Undercarriage
9
9
Number of Carrier Rollers (each side)
2
2
Swing Mechanism
Swing Speed
8.6 RPM
8.6 RPM
Swing Torque
110260 lb ft
149 kN·m
Drive
Maximum Travel Speed
2.73 mph
4.4 km/h
Maximum Drawbar Pull – Long Undercarriage
74412 lb
331 kN
Hydraulic System
Main System – Maximum Flow (Total)
95.1 gal/min
360 L/min
Maximum Pressure – Equipment – Normal
4980 psi
34340 kPa
Maximum Pressure – Travel
4980 psi
34340 kPa
Maximum Pressure – Swing
4130 psi
28440 kPa
Pilot System – Maximum Flow
10.8 gal/min
41 L/min
Boom Cylinder – Bore
6.3 in
160 mm
Boom Cylinder – Stroke
62 in
1575 mm
Stick Cylinder – Bore
7.5 in
190 mm
Stick Cylinder – Stroke
69.2 in
1758 mm
Service Refill Capacities
Fuel Tank Capacity
190 gal
720 L
Cooling System
12 gal
45 L
Engine Oil
7.9 gal
30 L
Swing Drive (each)
2.6 gal
10 L
Final Drive (each)
4 gal
15 L
Hydraulic System (including tank)
137 gal
520 L
Hydraulic Tank
55 gal
210 L
Sound Performance
Performance
ANSI/SAE J1166 MAY90 Meets OSHA and MSHA Requirements
ANSI/SAE J1166 MAY90 Meets OSHA and MSHA Requirements