Draglines are an important excavating tool used in many surface mining operations worldwide. These highly productive machines operate 24 hours a day, seven days a week and are able to reach depths of 79.8 m (262 ft) with capacities up to 116.2 m3 (152 yd3). Offering the lowest material removal cost per tonne (ton) and an average operating life of 40 years, draglines are the most productive and versatile machine in the industry. Caterpillar offers more than 45 dragline specifications and on-staff application engineers who will help determine the solution that best addresses your specific needs.

  
  
ModelBucket CapabilityBoom LengthWorking Weight (Approximate)
»  8000
24 to 34 m3 (31 to 44 yd3)
24 to 34 m3 (31 to 44 yd3)

75 to 101 m (246 to 331 ft)
75 to 101 m (246 to 331 ft)

1 770 000 to 1 988 000 kg (3,902,000 to 4,382,000 lb)
1 770 000 to 1 988 000 kg (3,902,000 to 4,382,000 lb)

»  8200
46-61 m3 (60-80 yd3)
46-61 m3 (60-80 yd3)

100 m (328 ft)
100 m (328 ft)

3.8-4.1 million kg (8.5-9.1 million lb)
3.8-4.1 million kg (8.5-9.1 million lb)

»  8750
76-116 m3 (100-152 yd3)
76-116 m3 (100-152 yd3)

109.7-132.5 m (360-435 ft)
109.7-132.5 m (360-435 ft)

5.8-7.5 million kg (13.1-15.9 million lb)
5.8-7.5 million kg (13.1-15.9 million lb)

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com