Cat® rotary drills are available in six models, with a maximum bit load range of up to 75 000 kg (165,347 lb), to suit a wide variety of applications. They're proven to deliver efficiency, high productivity and low cost, as well as provide a comfortable environment for the operator.
  • Horsepower capacity,
    186 hp
    139 kW
  • Rated horsepower,
    800 hp
    597 kW
  • Full load,
    2100 RPM
    2100 RPM
» View Full Product Line


Cat® track drills are designed for optimum performance and serviceability, while maintaining the ruggedness and reliability our customers have come to expect. With a rock drill that has the lowest number of parts in the industry, our customers can enjoy higher uptime and lower maintenance cost as a result of owning Cat track drills. Track drills are for use in mining, construction and quarry applications.
  • Hole Depth Maximum,
    102.5 ft
    31 m
  • Compressor,
    534 cfm
    15.1 m³/min
  • Rock Drill HPR5128,
    38 hp
    28 kW
» View Full Product Line

 

Cat Products & Services

The Cat equipment product line, consists of more than 300 products for the construction and mining equipment, diesel and natural gas engines, industrial gas turbines, and has a wide offering of related services.

About Caterpillar Inc.

Caterpillar is the world's leading manufacturer of construction and mining equipment, diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives.

Learn more about:

  • Company
  • Brands
  • Sustainability
  • Innovation
  • News
  • Investors
  • Visitors Center
  • Careers
Visit Caterpillar Inc. Visit Caterpillar.com