Highwall mining is an efficient, proven and durable method for mining coal from outcropping horizontal seams — producing an average of 110 000 tonnes (120,000 tons) of coal per month in coal seams up to 300 m (1,000 ft) in seams dipping up to 8 degrees — recovering up to 70 percent of in-place coal. The entire mining cycle is completed by a three- to four-man crew, with no personnel going underground at any time.
The agile, self-propelled Cat® HW300 Highwall Miner operates on contour benches as narrow as 18 m (59 ft). It trams easily from entry to entry and discharges coal in tight spaces. It can be taken apart in modules for quick location and is designed for rapid disassembly and reassembly.

United States / Canada [change]
Visit Caterpillar.com