| Model | Engine Output – SAE J 1995 | Standard Bucket Capacity | Operating Weight |
|---|
| » 6015/6015 FS | Cat® C18 – 522 kW (700 hp); Cummins® QSK19 – 477 kW (640 hp) Cat® C18 – 522 kW (700 hp); Cummins® QSK19 – 477 kW (640 hp)
| Face Shovel (SAE 2:1) – 7 m3 (9.2 yd3); Std. rock backhoe (SAE 1:1) – 6 m3 (7.8 yd3); M.E. backhoe (SAE 1:1) – 7 m3 (9.2 yd3) Face Shovel (SAE 2:1) – 7 m3 (9.2 yd3); Std. rock backhoe (SAE 1:1) – 6 m3 (7.8 yd3); M.E. backhoe (SAE 1:1) – 7 m3 (9.2 yd3)
| Face Shovel (with C18 engine) – 105 tonnes (116 tons); Backhoe (with C18 engine) – 106 tonnes (117 tons) Face Shovel (with C18 engine) – 105 tonnes (116 tons); Backhoe (with C18 engine) – 106 tonnes (117 tons)
|
| » 6018/6018 FS | Cat® C18 – 858 kW (1,150 hp) Cat® C18 – 858 kW (1,150 hp)
| Face Shovel (SAE 2:1) – 10.0 m3 (13.1 yd3); Backhoe (SAE 1:1) – 10.0 m3 (13.1 yd3) Face Shovel (SAE 2:1) – 10.0 m3 (13.1 yd3); Backhoe (SAE 1:1) – 10.0 m3 (13.1 yd3)
| Face Shovel – 177 tonnes (195 tons); Backhoe – 181 tonnes (200 tons) Face Shovel – 177 tonnes (195 tons); Backhoe – 181 tonnes (200 tons)
|
| » 6020B | 778 kW (1,043 hp) 778 kW (1,043 hp)
| 12 m³ (15.7 yd³) 12 m³ (15.7 yd³)
| 220 tonnes (240 tons) 220 tonnes (240 tons)
|
| » 6030/6030 FS | Cat® C27 – 1140 kW (1,530 hp); Cummins® QSK19 – 1008 kW (1,350 hp) Cat® C27 – 1140 kW (1,530 hp); Cummins® QSK19 – 1008 kW (1,350 hp)
| Face Shovel (SAE 2:1) – 16.5 m3 (21.6 yd3); Backhoe (SAE 1:1) – 17.0 m3 (22.2 yd3) Face Shovel (SAE 2:1) – 16.5 m3 (21.6 yd3); Backhoe (SAE 1:1) – 17.0 m3 (22.2 yd3)
| Face Shovel (with C27 engine) – 287 tonnes (316 tons); Backhoe (with C27 engine) – 290 tonnes (319 tons) Face Shovel (with C27 engine) – 287 tonnes (316 tons); Backhoe (with C27 engine) – 290 tonnes (319 tons)
|
| » 6040/6040 FS | Cat® C32 – 1516 kW (2,032 hp); Cummins® KTA38C – 1492 kW (2,000 hp) Cat® C32 – 1516 kW (2,032 hp); Cummins® KTA38C – 1492 kW (2,000 hp)
| Face Shovel (SAE 2:1) – 22.0 m3 (28.8 yd3); Backhoe (SAE 1:1) – 22.0 m3 (28.8 yd3) Face Shovel (SAE 2:1) – 22.0 m3 (28.8 yd3); Backhoe (SAE 1:1) – 22.0 m3 (28.8 yd3)
| Face Shovel – 397 tonnes (438 tons); Backhoe – 397 tonnes (438 tons) Face Shovel – 397 tonnes (438 tons); Backhoe – 397 tonnes (438 tons)
|
| » 6050/6050 FS | Cummins® K1500E – 1880 kW (2,520 hp); Cummins® QSK38 – 1880 kW (2,520 hp) Cummins® K1500E – 1880 kW (2,520 hp); Cummins® QSK38 – 1880 kW (2,520 hp)
| Face Shovel (SAE 2:1) – 26.0 m3 (34.0 yd3); Backhoe (SAE 1:1) – 28.0 m3 (36.6 yd3) Face Shovel (SAE 2:1) – 26.0 m3 (34.0 yd3); Backhoe (SAE 1:1) – 28.0 m3 (36.6 yd3)
| Face Shovel – 525 tonnes (579 tons); Backhoe – 534 tonnes (589 tons) Face Shovel – 525 tonnes (579 tons); Backhoe – 534 tonnes (589 tons)
|
| » 6060 AC/6060 AC FS | Electric Motor Output – Squirrel cage induction motor – 1800 kW (2,414 hp) Electric Motor Output – Squirrel cage induction motor – 1800 kW (2,414 hp)
| Face Shovel (SAE 2:1) – 34.0 m3 (44.5 yd3); Backhoe (SAE 1:1) – 34.0 m3 (44.5 yd3) Face Shovel (SAE 2:1) – 34.0 m3 (44.5 yd3); Backhoe (SAE 1:1) – 34.0 m3 (44.5 yd3)
| Face Shovel – 542 tonnes (597 tons); Backhoe – 546 tonnes (602 tons) Face Shovel – 542 tonnes (597 tons); Backhoe – 546 tonnes (602 tons)
|
| » 6060/6060 FS | Cat® 3512C – 2240 kW (3,000 hp); Cummins® QSK45 – 2240 kW (3,000 hp) Cat® 3512C – 2240 kW (3,000 hp); Cummins® QSK45 – 2240 kW (3,000 hp)
| Face Shovel (SAE 2:1) – 34.0 m3 (44.5 yd3); Backhoe (SAE 1:1) – 34.0 m3 (44.5 yd3) Face Shovel (SAE 2:1) – 34.0 m3 (44.5 yd3); Backhoe (SAE 1:1) – 34.0 m3 (44.5 yd3)
| Face Shovel – 562 tonnes (620 tons); Backhoe – 565 tonnes (622 tons) Face Shovel – 562 tonnes (620 tons); Backhoe – 565 tonnes (622 tons)
|
| » 6090 FS | 3360 kW (4,500 hp) 3360 kW (4,500 hp)
| Face Shovel (SAE 2:1) – 52.0 m3 (68.0 yd3) Face Shovel (SAE 2:1) – 52.0 m3 (68.0 yd3)
|
|
| » 6120B H FS | 3360 kW (4,500 hp) 3360 kW (4,500 hp)
| 46-65 m3 (60-85 yd3) 46-65 m3 (60-85 yd3)
| Face Shovel – 1270 tonnes (1,400 tons) Face Shovel – 1270 tonnes (1,400 tons)
|