|
Caterpillar offers a line of high-capacity, highly reliable battery-powered and diesel-powered mineral haulers. They offer superior productivity and flexibility over cable-driven haulers. All machines combine compact power, capacity and maneuverability with long-term availability and efficiency.
- Conveyor Width,
30 in 762 mm
to 36 in 914 mm
» View Full Product Line
The Caterpillar line of Continuous Miners includes products for both soft and hard cutting applications, in any seam thickness — for seams as low as 810 mm (32 in) up to 4.7 m (15.4 ft).
- Total Power,
675 hp 503 kW
to 1185 hp 884 kW
- Cutter Head Power,
550 hp 410 kW
to 670 hp 500 kW
- Maximum Reach,
10.67 ft 3251 mm
to 12.42 ft 3785 mm
» View Full Product Line
Caterpillar offers a line of high-capacity, highly reliable battery-powered and diesel-powered mineral haulers. They offer superior productivity and flexibility over cable-driven haulers. All machines combine compact power, capacity and maneuverability with long-term availability and efficiency.
- Empty Weight,
22 tons 20 tonnes
to 42.5 tons 38.6 tonnes
- Load Discharge Time,
22 Seconds 22 Seconds
to 24 Seconds 24 Seconds
- Max. Tram Speed,
5 mph 8 km/h
to 15 mph 24 km/h
- Overall Length (with tailgate),
35.63 ft 10.86 m
to 40.42 ft 12.32 m
- Overall Width,
10.83 ft 3.3 m
to 12 ft 3.66 m
- Air Receiver Volume,
2.8 ft3 80 L
- Governed Pressure,
116 psi 800 kPa
- Relief Pressure,
120 psi 830 kPa
- At Full Power,
9.9 Gal/hr 37.5 L/hr
- Consult Caterpillar for Weight Over,
33069 lb 15000 kg
- Payload (Maximum Weight all Material),
44092 lb 20000 kg
- Payload (Nominal with Hungry Boards) – Other Capacities Available,
19.6 yd3 15 m3
- Displacement,
439.3 in3 7.2 L
- Laden with 15T Load,
92594 lb 42000 kg
- Unladen with Full Tanks,
55115 lb 25000 kg
- 1st Gear,
47209 lb 210 kN
- Voltage,
12 volts 12 volts
- Axle Oil (Each),
15.8 gal 60 L
- Engine Cooling System Water,
19 gal 72 L
- Engine Crankcase Oil,
5.8 gal 22 L
- Fuel Tank,
78.3 gal 300 L
- Hydraulic Tank,
78.3 gal 300 L
- Transmission/Converter Oil,
21 gal 80 L
- 1st Gear,
2.3 mph 3.8 km/h
- 2nd Gear,
4.8 mph 7.8 km/h
- 3rd Gear,
8.5 mph 13.6 km/h
- 4th Gear,
14.5 mph 23.4 km/h
- Inflation Pressure,
116 psi 800 kPa
- Governed,
2600 RPM 2600 RPM
- High Idle,
2700 RPM 2700 RPM
- Low Idle,
800 RPM 800 RPM
» View Full Product Line
More than 1,000 Cat® feeder breakers are enabling productivity and profitability on mine sites around the world. Heavy-duty frame construction, high tractive effort and the ability to have the tail piece integrated into the main frame make our feeder breakers the perfect fit for longwall development sections. Whatever your mine operating conditions or material breaking and sizing requirements, Caterpillar can tailor a feeder breaker to meet your needs.
- Length,
33.75 ft 10.28 m
to 34 ft 10.36 m
- Width,
10.4 ft 3.17 m
to 11.25 ft 3.43 m
- Height,
28.625 in .73 m
to 36.8125 in .94 m
» View Full Product Line
Cat® LHDs offers unique features not found in any other product in the underground coal market, particularly in the area of the cab and controls. These machines set the bar in the sub-10 market. LHDs are engineered to access low seam operations that have proven difficult to access with current equipment available.
- Length – End to 5th Wheel Pivot,
205.5 in 5220 mm
- Length – Overall,
220.5 in 5600 mm
- Width – Inside,
86.6 in 2200 mm
- Width – Overall Over Wheels,
152.8 in 3880 mm
- Air Receiver Volume,
40 gal 150 L
- Air Receiver Volume,
2.8 ft3 80 L
- Governed Pressure,
116 psi 800 kPa
- Relief Pressure,
120 psi 830 kPa
- Ground Clearance Lifted,
9.8 in 250 mm
- Height in Travel Position,
73.6 in 1870 mm
- Height – To Top of 5th Wheel Loaded,
40.3 in 1024 mm
- Height – To Top of Guard Lifted,
72.2 in 1835 mm
- Height – To Top of Wheel Arch Lifted,
68.9 in 1750 mm
- Length – 5th Wheel Stand Off,
31.5 in 799 mm
- Length – Center of Wheel to 5th Wheel Pivot,
175.2 in 4450 mm
- Length – End to 5th Wheel Mount,
179.9 in 4570 mm
- Length – End to 5th Wheel Pivot,
212.2 in 5390 mm
- Length – Overall,
226.8 in 5760 mm
- Width – Inside,
68.9 in 1750 mm
- Width – Overall Over Wheels,
135 in 3430 mm
- Voltage,
12 volts 12 volts
to 24 volts 24 volts
- Ground Clearance Lifted,
9.8 in 250 mm
- Height in Travel Position,
73.6 in 1870 mm
- Height – To Top of 5th Wheel Loaded,
40.3 in 1024 mm
- Height – To Top of Guard Lifted,
72.2 in 1835 mm
- Height – To Top of Wheel Arch Lifted,
68.9 in 1750 mm
- Length – 5th Wheel Stand Off,
31.5 in 799 mm
- Length – Center of Wheel to 5th Wheel Pivot,
169.3 in 4300 mm
- Length – End to 5th Wheel Mount,
174 in 4420 mm
- Length – End to 5th Wheel Pivot,
205.5 in 5220 mm
- Width – Inside,
78.7 in 2000 mm
- Width – Overall Over Wheels,
148.8 in 3780 mm
- Length – Overall,
220.5 in 5600 mm
- Inflation Pressure,
116 psi 800 kPa
- Inflation Pressure – Front,
110 psi 760 kPa
- Inflation Pressure – Rear,
110 psi 760 kPa
- Trailer Mass,
30864 lb 14000 kg
- Loaded,
192.9 psi 1330 kPa
- Unloaded,
36.26 psi 250 kPa
- Inflation Pressure,
116 psi 800 kPa
- Laden with Forks and 10T Load,
63934 lb 29000 kg
- Laden with Forks and 6 tonnes (6.61 tons) Load,
59965 lb 27200 kg
- Maximum Laden,
97003 lb 44000 kg
- Operating with Bucket Only,
63933 lb 29000 kg
- Operating without Bucket,
58422 lb 26500 kg
- Unladen with Full Tanks and Bucket,
41887 lb 19000 kg
to 47400 lb 21500 kg
- Ground Clearance Lifted,
9.8 in 250 mm
- Height in Travel Position,
73.6 in 1870 mm
- Height – To Top of 5th Wheel Loaded,
40.3 in 1024 mm
- Height – To Top of Guard Lifted,
72.2 in 1835 mm
- Height – To Top of Wheel Arch Lifted,
68.9 in 1750 mm
- Length – 5th Wheel Stand Off,
31.5 in 799 mm
- Frame Oscillation,
8 Degrees 8 Degrees
- Ground Clearance,
11 in 280 mm
- Length,
25.25 ft 7696 mm
- Length with Bucket,
31.66 ft 9650 mm
to 32.09 ft 9780 mm
- Length without Bucket,
24.18 ft 7370 mm
to 24.61 ft 7500 mm
- Articulation,
45 Degrees 45 Degrees
- Carry Capacity,
55 tons 50 tonnes
- Maximum Speed,
15.5 mph 25 km/h
- Maximum Speed with Load,
9.3 mph 15 km/h
- Oscillation,
8 Degrees 8 Degrees
to 11 Degrees 11 Degrees
- Steering Articulation,
45 Degrees 45 Degrees
- Turn Radius (outside),
24.61 ft 7.5 m
- Unladen Weight,
20.94 tons 19 tonnes
to 26 tons 23.4 tonnes
- Unladen Weight (with bucket),
25.35 tons 23 tonnes
- Vehicle Length,
15.42 ft 4.7 m
- Vehicle Width,
12.63 ft 3.85 m
- Width (nominal),
78.74 in 2000 mm
to 93 in 2362 mm
- Ground Clearance Lifted,
9.8 in 250 mm
- Height in Travel Position,
73.6 in 1870 mm
- Height – To Top of 5th Wheel Loaded,
40.3 in 1024 mm
- Height – To Top of Guard Lifted,
72.2 in 1835 mm
- Height – To Top of Wheel Arch Lifted,
68.9 in 1750 mm
- Length – 5th Wheel Stand Off,
31.5 in 799 mm
- Length – Center of Wheel to 5th Wheel Pivot,
169.3 in 4300 mm
- Length – End to 5th Wheel Mount,
174 in 4420 mm
- Length – End to 5th Wheel Pivot,
205.5 in 5220 mm
- Length – Overall,
220.5 in 5600 mm
- Width – Inside,
78.7 in 2000 mm
- Width – Overall Over Wheels,
144.9 in 3680 mm
- Height – Ground Clearance,
11.8 in 300 mm
to 14.6 in 370 mm
- Height – Top of Covers,
53.1 in 1350 mm
to 61 in 1550 mm
- Height – Top of ROPS: HIGH Canopy Mount,
78.3 in 1990 mm
- Height – Top of ROPS: High Cab Mounts,
74.8 in 1900 mm
- Height – Top of ROPS: LOW Canopy Mount,
73.4 in 1864 mm
- Height – Top of ROPS: Low Cab Mounts,
66.9 in 1700 mm
- Height – Top of ROPS: MID Canopy Mount,
75.8 in 1927 mm
- Height – Top of ROPS: Mid Cab Mounts,
70.9 in 1800 mm
- Inner Radius,
129.9 in 3300 mm
- Inner Turn Radius,
122.5 in 3110 mm
- Length – Overall with Bucket,
376.8 in 9570 mm
to 378.9 in 9620 mm
- Length – Overall with Fork,
354.3 in 9000 mm
to 379.7 in 9650 mm
- Length – Rear Axle to Bumper,
109 in 2770 mm
to 112.2 in 2850 mm
- Length – Wheel Base,
131.9 in 3350 mm
to 132.3 in 3360 mm
- Lift Height of Fork,
98 in 2490 mm
- Lift Height – Bucket Raised,
129.9 in 3300 mm
to 146.9 in 3730 mm
- Lift Height – Fork Frame,
126.8 in 3220 mm
to 145.7 in 3700 mm
- Lift Height – Top of Fork,
78.7 in 2000 mm
- Outer Radius – Bucket,
252 in 6400 mm
- Outer Radius – Rear Frame,
234.2 in 5950 mm
- Outer Turn Radius Frame,
232.3 in 5901 mm
- Turn Radius Bucket,
248.2 in 6305 mm
- Width,
92.1 in 2340 mm
- Width – Over Wheels,
84.6 in 2150 mm
- Width – Overall,
98.4 in 2500 mm
- Width – Overall Over Bucket,
103.3 in 2625 mm
- 1st Gear,
1.6 mph 2.6 km/h
to 1.9 mph 3.1 km/h
- 2nd Gear,
3.8 mph 6.1 km/h
to 4.6 mph 7.4 km/h
- 3rd Gear,
6.5 mph 10.5 km/h
to 8.1 mph 13 km/h
- 4th Gear,
11.3 mph 18.1 km/h
to 14.2 mph 23 km/h
- Winch Capacity – Optional,
66138 lb 30000 kg
- Winch Capacity – Standard,
44092 lb 20000 kg
- Ground Clearance Lifted,
9.8 in 250 mm
- Height in Travel Position,
73.6 in 1870 mm
- Height – To Top of 5th Wheel Loaded,
40.3 in 1024 mm
- Height – To Top of Guard Lifted,
72.2 in 1835 mm
- Height – To Top of Wheel Arch Lifted,
68.9 in 1750 mm
- Length – 5th Wheel Stand Off,
31.5 in 799 mm
- Length – Center of Wheel to 5th Wheel Pivot,
169.3 in 4300 mm
- Length – End to 5th Wheel Mount,
174 in 4420 mm
- Length – End to 5th Wheel Pivot,
205.5 in 5220 mm
- Length – Overall,
220.5 in 5600 mm
- Width – Inside,
86.6 in 2200 mm
- Width – Overall Over Wheels,
156.7 in 3980 mm
- Displacement,
439.3 in3 7.2 L
- Bucket Payload,
17636 lb 8000 kg
to 26455 lb 12000 kg
- Maximum Un-braked Trailer Mass,
22046 lb 10000 kg
to 33069 lb 15000 kg
- RAS Belt Reeler,
26455 lb 12000 kg
- RAS Belt/Cable Reeler, Maximum Payload,
15432 lb 7000 kg
- RAS Fixed Jib Maximum Payload,
22046 lb 10000 kg
- RAS Forks, Maximum Payload,
22046 lb 10000 kg
to 33069 lb 15000 kg
- RAS Slewing Jib, Maximum Payload,
15432 lb 7000 kg
to 17636 lb 8000 kg
- Heaped Capacity (SAE),
3.5 yd3 2.7 m3
to 5.9 yd3 4.5 m3
- Struck Capacity,
2.9 yd3 2.25 m3
to 4.6 yd3 3.5 m3
- Axle Oil (Each),
4.7 gal 18 L
to 18.7 gal 71 L
- Converter Oil,
10.6 gal 40 L
- Engine Cooling System Water,
19 gal 72 L
- Engine Crankcase Oil (with Filter),
5.8 gal 22 L
to 6.6 gal 25 L
- Fuel Tank,
40 gal 150 L
to 78.3 gal 300 L
- Hydraulic Tank,
66 gal 250 L
to 78.3 gal 300 L
- Main Air Receiver,
21 gal 80 L
to 40 gal 150 L
- Main Air Receiver,
2.8 ft3 80 L
to 5.3 ft3 150 L
- Transmission,
10.6 gal 40 L
- Transmission/Converter Oil,
10.5 gal 40 L
to 10.6 gal null
- Water Make Up Tank,
79 gal 300 L
to 118.9 gal 450 L
- Ground Clearance Lifted,
9.8 in 250 mm
- Height in Travel Position,
73.6 in 1870 mm
- Height – To Top of 5th Wheel Loaded,
40.3 in 1024 mm
- Height – To Top of Guard Lifted,
72.2 in 1835 mm
- Height – To Top of Wheel Arch Lifted,
68.9 in 1750 mm
- Length – 5th Wheel Stand Off,
31.5 in 799 mm
- Length – Center of Wheel to 5th Wheel Pivot,
169.3 in 4300 mm
- Length – End to 5th Wheel Mount,
174 in 4420 mm
- Length – Center of Wheel to 5th Wheel Pivot,
175.2 in 4450 mm
- Length – End to 5th Wheel Mount,
179.9 in 4570 mm
- Length – End to 5th Wheel Pivot,
212.2 in 5390 mm
- Length – Overall,
226.8 in 5760 mm
- Width – Inside,
68.9 in 1750 mm
- Width – Overall Over Wheels,
139 in 3530 mm
- 1st Gear – Maximum,
2.2 mph 3.5 km/h
to 2.5 mph 4 km/h
- 2nd Gear – Maximum,
4.4 mph 7 km/h
to 5 mph 8 km/h
- 3rd Gear – Maximum,
8.7 mph 14 km/h
- 4th Gear – Maximum,
14.9 mph 24 km/h
to 16.1 mph 26 km/h
- Displacement,
393.6 in3 6.45 L
to 439.3 in3 7.2 L
- Governed,
2600 RPM 2600 RPM
- High Idle,
2300 RPM 2300 RPM
to 2800 RPM 2800 RPM
- Low Idle,
800 RPM 800 RPM
- At Full Power,
9.9 Gal/hr 37.5 L/hr
to 10.4 Gal/hr 39.4 L/hr
» View Full Product Line
- Total Power,
990 hp 738 kW
- Total Power,
904 hp 674 kW
- Cutting Drum Width – X #1,
181.1 in 4600 mm
- Cutting Drum Width – X #2,
189 in 4800 mm
- Cutting Drum Width – X #3,
196.8 in 5000 mm
- Cutting Drum Width – X #4,
204.7 in 5200 mm
- Cutting Drum Width – X #5,
212.6 in 5400 mm
- Cutting Drum Width – X #6,
220.5 in 5600 mm
- Cutting Drum Width – X #7,
228.3 in 5800 mm
- Cutting Drum Width – Y #1,
157.5 in 4000 mm
- Cutting Drum Width – Y #2,
165.4 in 4200 mm
- Cutting Drum Width – Y #3,
173.2 in 4400 mm
- Cutting Drum Width – Y #4,
181.1 in 4600 mm
- Cutting Drum Width – Y #5,
189 in 4800 mm
- Cutting Drum Width – Y #6,
196.8 in 5000 mm
- Cutting Drum Width – Y #7,
204.7 in 5200 mm
- Cutting Width #1,
181.1 in 4600 mm
- Cutting Width #2,
189 in 4800 mm
- Cutting Width #3,
196.8 in 5000 mm
- Cutting Width #4,
204.7 in 5200 mm
- Cutting Width #5,
212.6 in 5400 mm
- Cutting Width #6,
220.5 in 5600 mm
- Cutting Width #7,
228.3 in 5800 mm
- Loading Unit Width – W #1,
157.1 in 3990 mm
- Loading Unit Width – W #2,
165 in 4190 mm
- Loading Unit Width – W #3,
172.8 in 4390 mm
- Loading Unit Width – W #4,
180.7 in 4590 mm
- Loading Unit Width – W #5,
188.6 in 4790 mm
- Loading Unit Width – W #6,
196.5 in 4990 mm
- Loading Unit Width – W #7,
204.3 in 5190 mm
- Loading Unit Width – Z #1,
180.7 in 4590 mm
- Loading Unit Width – Z #2,
188.6 in 4790 mm
- Loading Unit Width – Z #3,
196.5 in 4990 mm
- Loading Unit Width – Z #4,
204.3 in 5190 mm
- Loading Unit Width – Z #5,
212.2 in 5390 mm
- Loading Unit Width – Z #6,
220.1 in 5590 mm
- Loading Unit Width – Z #7,
228 in 5790 mm
- Conveyor Depth (without sideboards),
12 in 300 mm
- Conveyor Width,
36 in 914 mm
- Ground Clearance,
13.8 in 350 mm
- Length Rear Bumper to Bit Tip (with 1067 mm (42 in) diameter cutting drum),
27.76 ft 8460 mm
- Maximum Reach (with 1067 mm (42 in) diameter cutting drum and 350 mm (13.8 in) ground clearance),
163.4 in 4150 mm
- Minimum Height Over Cutting Boom Assembly (with 1067 mm (42 in) diameter cutting drum and without bolting rigs),
70.7 in 1800 mm
- Frame Width (outside rub rails and without platforms),
10.94 ft 3333 mm
- Height – Cover Line (i.e. without bolting rigs and material pods),
59 in 1500 mm
- Overall length,
39.04 ft 11900 mm
- Cutting Drum Diameter,
42 in 1067 mm
- Standard (one-hour rating),
904 hp 674 kW
- Conveyor Depth (without sideboards),
12 in 300 mm
- Conveyor Width,
36 in 914 mm
- Crawler Assembly Length,
9.35 ft 2850 mm
- Crawler Chain Width,
22 in 559 mm
- Ground Pressure,
33 psi 230 kPa
» View Full Product Line
Caterpillar has linked modern technology, solid experience – and most importantly our customers’ valuable input – to usher in a new age of innovative roof bolters. As the manufacturer of the widest range of underground mining machinery in the world, we offer a line of efficient roof bolters to make mining operations safe and productive.
- Operating Height,
32 in 813 mm
to 54 in 1372 mm
- ATRS reach – with 26×7-12 tires,
6.33 ft 1930 mm
- ATRS reach – with 28x12-15 tires,
8 ft 2438 mm
- ATRS reach – with 32x12.5-15 tires,
8 ft 2438 mm
to 9.88 ft 3010 mm
- ATRS reach – with 35x15-15 tires,
8 ft 2438 mm
to 10 ft 3048 mm
- Bolt tightening torque (adjustable),
190 ft-lb 258 N·m
- Bolt tightening torque (adjustable),
200 lb ft 271 N·m
- Chassis height – with 26×7-12 tires,
2.17 ft 660 mm
- Chassis height – with 28x12-15 tires,
2.25 ft 686 mm
- Chassis height – with 32x12.5-15 tires,
2.42 ft 737 mm
- Chassis height – with 35x15-15 tires,
2.54 ft 775 mm
- Chassis overall width,
6.17 ft 1880 mm
to 9.04 ft 2756 mm
- Drill boom feed,
4.17 ft 1270 mm
to 7.33 ft 2235 mm
- Drilling feed thrust (maximum),
7000 lb 3175 kg
to 10000 lb 4536 kg
- Drilling torque (variable),
310 ft-lb 420 N·m
- Drilling torque (variable),
280 lb ft 380 N·m
- Ground clearance – with 26×7-12 tires,
6 in 150 mm
- Ground clearance – with 28x12-15 tires,
6 in 152 mm
- Ground clearance – with 32x12.5-15 tires,
8 in 203 mm
- Ground clearance – with 35x15-15 tires,
9.5 in 241 mm
- Inside turn radius,
9.5 ft 2896 mm
- Maximum boom separation,
16.17 ft 4928 mm
to 17.67 ft 5385 mm
- Minimum boom separation,
3.5 ft 1067 mm
to 3.83 ft 1168 mm
- Minimum tramming height – with 26×7-12 tires,
2.67 ft 813 mm
- Minimum tramming height – with 28x12-15 tires,
2.67 ft 813 mm
- Minimum tramming height – with 32x12.5-15 tires,
3.17 ft 965 mm
to 3.87 ft 1181 mm
- Minimum tramming height – with 35x15-15 tires,
3.29 ft 1003 mm
to 4 ft 1219 mm
- Outside turn radius,
21.5 ft 6553 mm
- Overall length with ATRS,
14.83 ft 4521 mm
to 25.2 ft 7671 mm
- Wheelbase,
3.5 ft 1067 mm
to 6.67 ft 2032 mm
» View Full Product Line
With over 40 years of experience and over 6,500 battery-powered units produced, Cat® Scoops are the obvious choice for a low-maintenance high-productivity utility vehicle. These products set the bar for efficient and reliable underground utility vehicles.
- Height to Top of Cab,
2.83 ft 864 mm
to 4.08 ft 1245 mm
- Payload Capacity,
5 tons 4.5 tonnes
to 16 tons 14.5 tonnes
- Length,
28.74 ft 8760 mm
to 32.41 ft 9880 mm
» View Full Product Line
|